Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

The Elevare™ Tension High Wall System is an innovative supporting system for monolithic, laminated or insulating glass without drilling or cut outs. The system features a system of studs of composite materials, top mechanical resistance and REI certification for fire resistance. Allowing glass panels to be in direct contact with the use of articulated screws (rotules) which allow axial and rotation, gaskets and fillers are not required for installation. It's design allows for the movement/reconfiguration/relocation the connection elements in a monolithic, laminated or insulating glass system.

The maximum panel height is 30'-0". Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Maximum Glazing Panel Height: 30′-0″

  • Maximum Glazing Panel Width: 48″

  • Glazing Available: 3/8″, & 9/16″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Polyester Powder Coated (RAL colors), Brushed Stainless Steel, & Custom Finishes



Request a Quote

- Hide Gallery
Tension High Wall System

Tension High Wall System  

Elevare™  
1

Revit BIM Files for Tension High Wall System - Elevare™

Elevare™ Tension

CAD Drawings for Tension High Wall System - Elevare™
Elevare Tension - 06 HEAVY BASE SHOE
download:view:
Elevare Tension - 05 4 Way Support
download:view:
Elevare Tension - 04 Terminal Support
download:view:
Elevare Tension - 03 4 Way Support with Cable Clamps
download:view:
Elevare Tension - 02 Terminal Support with Cable Clamps
download:view:
Elevare Tension - 01 Wall Fixing Terminal Support
download:view:
Elevare Tension - 00 Tension High Wall System
download:view:
Specifications for Tension High Wall System - Elevare™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Tension High Wall System - Elevare™
BusinessApplication
Building Construction Specifications
BusinessApplication
Building Construction Specifications
Catalogs for Tension High Wall System - Elevare™