Rated 5 based on 1 product reviews
Door Systems

Smoke & Fire Curtains and Integrated Fire Doors

CONTACT INFO
EMAIL
Request for informationDoor Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon

UL 10D Automatic Fire Protective Smoke Curtains are used as smoke barriers and partitions.
Protecting Atriums, Corridors, and other large openings by forming compartments throughout the building.

UL has tested fire-protective curtain assemblies with the intent of providing supplemental, passive fire protection.


Features of Vertical Fire Protective Smoke Curtains:

  • UL 10D 1HR Fire Rating: Model DSI-C1HR

  • UL 10D 3HR Fire Rating: Model DSI-C3HR

  • UL 1784 Smoke Air Leakage Test of Door Assemblies

  • UL 864 Control Units for Fire Protective Signaling Systems

  • Vertical Acting

  • Multiple Egress Options

  • Battery Backup System

  • Fail-safe System with Auto Reset

  • Cost-effective

  • Compact Design, Low Headroom Requirements

  • Lightweight, Requires Minimal Structural Support

  • Up to 984' in Width and Up to 39' in Height


- Hide Gallery
UL 10D DSI- Automatic Fire Protective Smoke Curtains

UL 10D DSI- Automatic Fire Protective Smoke Curtains  

1

Revit BIM Files for UL 10D DSI- Automatic Fire Protective Smoke Curtains

Custom Fire Rated Smoke Curtain

CAD Drawings for UL 10D DSI- Automatic Fire Protective Smoke Curtains
UL 10D DSI - DSI C1HR and DSI C3HR - Head Option 1, Face Mount - Flush to Ceiling
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Head Option 3, Face Mount - Shadow Gap
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Mounting Options - Ver. 2019
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Head Option 2, Unistrut Mount - Downstand Neck - Unistrut
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Under 14ft Wide - Single Roller Headbox
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Jamb Option 2 - Inset in Drywall Flush
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Jamb Option 6 - Shadow Gap Jamb
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Jamb Option 3 - Shadow Gap Face
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Jamb Option 4 - Jamb Exposed
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Jamb Option 5 - Inset in Wall Flush
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Jamb Option 1 - Exposed Flush
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Over 14ft Wide, Low Headroom - Multiple Roller Headbox (Side x Side)
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Head Option 1, Unistrut Mount - Flush to Ceiling - Unistrut
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Head Option 3, Unistrut Mount - Shadow Gap - Unistrut
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Over 14ft Wide - Multiple Roller Headbox Over-Under
download:view:
UL 10D DSI - DSI C1HR and DSI C3HR - Head Option 2, Face Mount - Downstand Neck
download:view:
Specifications for UL 10D DSI- Automatic Fire Protective Smoke Curtains
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for UL 10D DSI- Automatic Fire Protective Smoke Curtains
Videos for UL 10D DSI- Automatic Fire Protective Smoke Curtains
Door Systems video of DSI-C3HR Fire protective Smoke Curtain | LAX Hotel Basement Stair Case
2024-02-08T00:00:00+00:00Z
(Door Systems)request for information
Door Systems video of 45ft DSI Smoke Curtain® at 777 Aviation Building, Los Angeles CA
2024-02-08T00:00:00+00:00Z
(Door Systems)request for information
Door Systems video of 100 ft Fire Curtain at GM Financial in Texas by Door Systems®
2024-02-08T00:00:00+00:00Z
(Door Systems)request for information
Door Systems video of 400 S. Broadway | 4 Story Atrium Smoke Containment System
2024-02-08T00:00:00+00:00Z
(Door Systems)request for information
Door Systems video of Door Systems 120' Wide Overhead Coiling Fire Curtain @ San Francisco Airport
2024-02-08T00:00:00+00:00Z
(Door Systems)request for information