radio frequency interference shielding windows CAD:
ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT content you agree to the following [license agreement].
New Construction Vinyl Awning Window 2-Wide Common Jamb with L-Fin Adapter AS-514
New Construction Vinyl Awning Window AS-317
New Construction Vinyl Awning Window with 908 Casing AS-320
New Construction Vinyl Awning Window with Flat Casing & Sill Nose AS-319
03S0 – New Construction/Replacement Single Hung
03S2 – New Construction/Replacement 2-lite Single Sliding Window
03S3 – New Construction/Replacement 3-lite Sliding Window
03S4 – New Construction/Replacement Fixed Lite
1700
1702
1703
1704
Blinds+Glass - 7-8 RLT for Windows
Blinds+Glass - 7-8 Tilt for Windows
Blinds+Glass - 1 XL for Windows and Doors
Blinds+Glass - 1 for Windows and Doors
Arch Window System - Counter w/ Riser
Baffle System
Hole and Backer System
Louver and Clips
6603 27 Frameless Window
Double Flush Mount Window 6603 15 160323
FRP single pane window 6602 70A
Double Flush Mount FRP Window 6603 10
LATICRETE International, Inc.
search 'radio-frequency-interference-shielding-windows' in LATICRETE CADES WS610 - Window Stools
CAP 18WBD SST 24DorGreater
CAP 18WBD SST LessThan24D
CAP 18F SST 36Wx48Hx36D
CAP 18F SST 36Wx48Hx48D
Acoustic Borrowed Lite STC 46 - Single Unit
Acoustic Borrowed Lite STC 46 - Double Unit
Acoustic Borrowed Lite STC 50 - Single Unit
Acoustic Borrowed Lite STC 50 - Double Unit
H-2 Historic One Lite 1 Panel (HOL A)
H-3 Historic One Lite Bottom Removable (HOL B)
H-4 Historic One Lite (2) Panels (HOL C)
H-5 Historic One Lite Eastern Style Casing
Hampron Direct Set PW - FF
Hampton (CPxCP) o (AW xAW)
Hampton AW x CP
Hampton Awning
All Weather Architectural Aluminum
search 'radio-frequency-interference-shielding-windows' in All CADSeries 6200 - Nail On w/ Optional Block Frame - OX Sliding - 4461-146
Series 6200 - Nail On w/ Optional Block Frame - XO Sliding - 4461-147
Series 6200 - Nail On w/ Optional Block Frame - XO Sliding - 4461-148
Series 6100 - Standard Nail On - 2W Fixed
2 Shades - Manual Operation
2 Shades - Motorized Operation
Single Shade - Manual Operation
Single Shade - Motorized Operation
275 E
275 SC
603 WALK UP
131
3D Mobile Socket
3D Outrigger Assembly - STBA and Portable System Short
Anchor-Through Bolt
Davit Assembly
.25 BASE CLR A-09003
FULL FRAME CAP CLR - A-09005
SURFACE MOUNT CAP CLR - A-09008
WEDGE - A-09002
32x33 Basic Window
43x36 Basic Window
56x33 Basic Window
65x36 Basic Window
Chosen Wood Window Maintenance, Inc.
search 'radio-frequency-interference-shielding-windows' in Chosen CADSLIP - Slim Line Insulation Pane Detail
Baffle Window
Pizza Drawer - Ticket Window
TW-3636
TWB-Combo - 36 x 36
DEF DU6
DMF DU6
DRF DU6
DXF DU6
Supreme Steel Framing System Association - SSFSA
search 'radio-frequency-interference-shielding-windows' in Supreme CADWindow - Load Bearing Back to Back Header Back to Back Jamb
Window - Load Bearing Back to Back Header Boxed Jamb
Window - Load Bearing Back to Back Header Single Jamb
Window - Load Bearing Boxed Header Back to Back Jamb
Steel Stud Manufacturers Association (SSMA)
search 'radio-frequency-interference-shielding-windows' in Steel CADWindow - Load Bearing Back to Back Header Back to Back Jamb
Window - Load Bearing Back to Back Header Boxed Jamb
Window - Load Bearing Back to Back Header Single Jamb
Window - Load Bearing Boxed Header Back to Back Jamb
Cell Lattice
STW - Bullet Resistant Standard Transaction Window
SLDTW - Bullet Resistant Sliding Transaction Window
Compression Window
Double Hung Window
Sliding Window
Surface Mount