Truck Restraints
The NOVA Lock-Up™ Vehicle Restraint is designed to secure an intermodal container chassis or trailer to a loading dock by engaging the Rear Impact Guard (RIG) with a vertical barrier operated by a control panel mounted inside the building. The Roller Slope Extension is designed to decrease resistance of carriage travel while it is adjusting to the height of the RIG on the trailer thereby saving wear on the RIG, carriage and pavement. Engagement range extends from 9-30 inches (229 mm to 762 mm) above the ground. A spring-loaded, structural steel housing automatically positions the unit when contacted by a backing truck.
Mounts to dock above ground level to stay clear of accumulated precipitation and debris. Protected from the elements with watertight connectors and zinc plating, which provides exceptional corrosion resistance.
FEATURES AND BENEFITS
- Vertical barrier position ensures engagement with intermodal containers and trailer RIG configurations with cover plates or obstructions
- Patented activation system ensures RIG/barrier engagement when electrical power is lost
- Brakeless, direct drive gear motor specifically engineered for this application—no brake, clutch, sprockets, chain or adjustments required
- Designed to accommodate the widest variety of RIG configurations
- Low torque requirement to lift barrier into engagement
- PLC-based control box provides maintenance diagnostics
- LED lights are standard for energy efficiency and long life
- Meets and exceeds ANSI MH30.3 requirements, tested and certified
- Warranty up to 5 years
The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process.
The Cast-In style housing is designed to be embedded into the concrete drive. This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall. The zinc-plated housing is completely self-contained and is designed to handle the harshest loading dock environments.
FEATURES AND BENEFITS
- Lifetime Warranty – longest warranty in the industry
- Versatility in handling a larger variety of trucks
- Installs at more nontraditional dock types
- Low maintenance design, very few moving parts
- 10″ retracted height
- Non-impact design
- Manual or powered versions
- LED inside and outside light communication package
- Can withstand over 30,000 pounds of pull-away force
- Ram bar yield strength of 100,000 psi
- Zinc-plated finish provides exceptional corrosion resistance
- All activation components mounted inside the building
- Small foot print
The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process.
The Flange Style housing is designed to be anchored into the concrete drive. This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall. This style also allows for easier movement to other dock positions in the event of required location changes. It includes a completely self-contained, zinc-plated housing that can handle the harshest loading dock environments.
FEATURES AND BENEFITS
- Lifetime Warranty – longest warranty in the industry
- Versatility in handling a larger variety of trucks
- Installs at more nontraditional dock types
- Low maintenance design, very few moving parts
- 10″ retracted height
- Non-impact design
- Manual or powered versions
- LED inside and outside light communication package
- Can withstand over 30,000 pounds of pull-away force
- Ram bar yield strength of 100,000 psi
- Zinc-plated finish provides exceptional corrosion resistance
- All activation components mounted inside the building
- Small foot print
The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process. The 7 1/2 inch version is the lowest stored height of any restraint in the industry, allowing service to a wider range of truck types.
The Cast-In style housing is designed to be embedded into the concrete drive. This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall. The zinc-plated housing is completely self-contained and is designed to handle the harshest of loading dock environments.
FEATURES AND BENEFITS
- Lifetime Warranty – longest warranty in the industry
- Versatility in handling a larger variety of trucks
- Installs at more nontraditional dock types
- Low maintenance design, very few moving parts
- 7 1/2″ retracted height for use with lift gate and steep decline approach
- Non-impact design
- Manual or powered versions
- LED inside and outside light communication package
- Can withstand over 30,000 pounds of pull-away force
- Ram bar yield strength of 100,000 psi
- Zinc-plated finish provides exceptional corrosion resistance
- All activation components mounted inside the building
- Small foot print
The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process. The 7 1/2 inch version is the lowest stored height of any restraint in the industry, allowing service to a wider range of truck types.
The Flange Style housing is designed to be anchored into the concrete drive. This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall. This style also allows for easier movement to other dock positions in the event of required location changes. It includes a completely self-contained, zinc-plated housing that can handle the harshest of loading dock environments.
FEATURES AND BENEFITS
- Lifetime Warranty – longest warranty in the industry
- Versatility in handling a larger variety of trucks
- Installs at more nontraditional dock types
- Low maintenance design, very few moving parts
- 7 1/2″ retracted height for use with lift gate and steep decline approach
- Non-impact design
- Manual or powered versions
- LED inside and outside light communication package
- Can withstand over 30,000 pounds of pull-away force
- Ram bar yield strength of 100,000 psi
- Zinc-plated finish provides exceptional corrosion resistance
- All activation components mounted inside the building
- Small foot print
The NOVA Lock & Load™ is a hook-style vehicle restraint that secures the trailer's rear impact guard (RIG) to reduce the risk of premature departure and trailer movement during loading and unloading. Its spring-loaded housing lowers with truck contact and the carriage automatically adjusts with trailer float. The Lock & Load™ has an enhanced design with a patent pending Triple Range Hook that outperforms competitor hook-style restraints.
Mounts to dock above ground level to stay clear of accumulated precipitation and debris. Protected from the elements with watertight connectors and zinc plating, which provides exceptional corrosion resistance.
FEATURES AND BENEFITS
- Hook is upwardly biased and rotates to increase engagement if contacted by the RIG when trailer shifts during loading and unloading
- Roller slope extension eliminates gouging and marking on the dock approach surface
- Gear motor operates for a total of three seconds for the full cycle of restraining and releasing a vehicle
- Only uses electricity when engaging or disengaging the rotating hook
- Hook maintains engagement with the RIG, even if power is lost
- PLC-based Control Box provides maintenance diagnostics
- Control box includes key pad for override as standard
- LED lights are standard for energy efficiency and long life
- Includes a 5-year warranty
Dock Levelers
NOVA's NMS Series Premium Mechanical Dock Levelers incorporate the use of mechanical components to provide excellent reliability and structural durability at an affordable price. Easy pull-chain operation with a yieldable flip out lip and below dock end load controls make this full featured leveler a solid value.
FEATURES AND BENEFITS
- Patented holdown assembly allows for full float and automatic release capability with air ride trailers, preventing failure or damage from overextension
- Simple operation with a cam and roller counterbalance system that assures smooth dependable walk down
- Integral maintenance strut is lockout/tagout compliant with lip support strut
- Yieldable Flip Lip w/Dampened Return
- Single Point Spring Adjustment
- 5 Year Warranty
NOVA's NAS Series Premium Air Powered Dock Leveler incorporates the use of a low-pressure, high-volume air system to raise and lower the platform. A single push-button activates the air powered system to raise the leveler and extend the lip. This simple very reliable design requires only minimal maintenance.
FEATURES AND BENEFITS
- Environmentally friendly air operated system provides for full float at all positions
- Easy push-button activation
- Single-phase 115V motor with simple button control
- Automatic lip extension with yieldable lip
- Low maintenance design
- Full width rear hinge
- Integral maintenance strut is lockout/tagout compliant with lip support strut
- 5 Year Warranty
NOVA's NHS Series Premium Hydraulic Dock Levelers incorporate the use of hydraulics to raise and lower both the platform and lip. A single push-button activates a hydraulic pump for operating both the leveler platform and lip cylinders.
FEATURES AND BENEFITS
- Easy push-button operation for smooth, consistent operation with a hydraulic system that provides for full float at all positions
- Positive lip extension and retraction with true regenerative hydraulic control
- Below-dock end load capability
- Full-width rear hinge mounted in compression with structural channel support
- Velocity fuse hydraulic fail safe stops platform with 1-3-inch in free fall situation
- Subframe design allows for easy quick pit clean out
- Integral maintenance strut is lockout/tagout compliant
- 5 Year Warranty
When dock space is limited or the working range of a full size, pit-style leveler is not needed; NOVA's Mechanical Edge-of-Dock Levelers mount to the exterior dock face providing a simple and economical alternative to pit-style levelers.
FEATURES AND BENEFITS
- Dual-extension spring lift mechanism
- Heavy-duty self-storing steel lever with EZ grip handle
- Roller-bearing lift mechanism for easy lifting
- Cold-rolled steel hinge pins for added strength and long life
- High-strength steel safety tread plate, minimum 55,000 PSI yield strength
- Grease fittings
- Milled lip edge for smooth tire rollover
- Four steel gussets for added strength and extended life
- Full-width distribution bar for extra durability
- Heavy-duty bumper block assemblies with Tuf-Cord 4-inch 1014 rubber molded bumpers
- Bumper projection - 15 inches
When dock space is limited or the working range of a full size, pit-style leveler is not needed; NOVA's Hydraulic Edge-of-Dock Levelers mount to the exterior dock face providing a simple and economical alternative to pit-style levelers.
FEATURES AND BENEFITS
- NEMA 4 push-button control panel
- Cold-rolled steel hinge pins for added strength and long life
- Fully hydraulic lip and deck cylinders
- Grease fittings
- Heavy-duty bumper block assemblies with reinforced rubber molded bumpers
- Bumper/blockout projection—18 inches
- 115/230 VAC single-phase powerpack
NOVA's Barrier Lip Leveler prevents forklifts from driving off the edge of the dock. The 5-7" tall barrier extends the width of the leveler and can stop a 10,000-pound forklift
traveling at 4 miles per hour. It offers protection while at dock level in a stored, cross-traffic position and below dock for end loading operations.
FEATURES AND BENEFITS
- Increases safety and prevents forklift roll-off at vacant docks
- Automatically recycles to the stored position in the event of premature truck departure
- Establishes a smooth transition between the trailer bed and leveler platform
- Single push-button control for the leveler and lip
- High-visibility yellow paint is standard for added safety and a visual guide
- 5 Year Warranty
Loading Dock Lifts
The NOVA Dock Lift is the most versatile way to serve the most varied fleet. By keeping the loads level, loading and unloading is safer and easier than ramps and steep inclines, and utilizing almost 5′ of travel height, NOVA Dock Lifts can service almost any vehicle or trailer you back up to them.
THE ADVANTAGES OF A NOVA DOCK LIFT
When the loading area just doesn't lend itself to a dockleveler or Edge-of-Dock, take advantage of a NOVA Dock Lift. Safer than ramps and inclines, faster than manual loading or unloading, and less expensive than a recessed truck well, the NOVA Dock Lift can be a smarter way to go.
BUILT TO LAST
NOVA Dock Lifts are manufactured to withstand all types of weather. Constructed with structurally reinforced heavy-duty steel platforms that minimize deflection, and their wide stance and rugged base construction to create one of the most ridged and stable dock lifts in the industry. Both the NOVA NDL6x8 and NDL6x9, 5,000 lb. and 6,000 lb. capacity units come standard with a galvanized base and legs for added protection even in the harshest environments.
FEATURES AND BENEFITS
- Diamond tread deck for improved traction
- Pre-wired power unit and control panel
- Maintenance strut supports lift for servicing
- Bevel toe guard platform
- Diamond tread hinged throw-over plate with lifting chain
- Removable steel handrails with mid-rail
- 4″ side kick plate and safety chain
- Conforms to ANSI MH291 Standards
- NEMA 4 push-button control pendant with 20′ coil cord
- Oversized, low pressure hydraulic cylinders
- Flow control valve with adjustable lowering time
- Excess flow protection for controlled decent of lift in the unlikely event of a hydraulic line rupture
OPTIONS
- Grade level access ramp (for above ground lifts)
- Accordion skirting or roller shade
- NEMA 4 enclosures
- Environmentally friendly biodegradable hydraulic fluid
- Mechanical wheel chock to prevent fork truck from inadvertently rolling off lift while elevated
- Upper travel limit switch – mounted and wired
- Warning bell with flashing light
- Corrosion resistant coatings
- Other bridge plate sizes available
Seals and Shelters
FP Series Dock Seal -the foam-filled head pad and side pads provide a tight, energy-efficient seal between the trailer and dock wall providing protection from inclement weather, dirt and insect infiltration.
FEATURES AND BENEFITS
- Cover material and wear pleats are top-grade fabrics providing superior performance and maximum durability
- High-density polyurethane foam provides long life and excellent resiliency characteristics
- Foam is bonded with high strength adhesive to select grade pressure-treated, kiln-dried wood framing for long-lasting installation
- Heavy-duty galvanized mounting hardware
- Brass grommets with spur washers for venting
- Velcro® brand attachments
- All sew lines are lock-stitched utilizing heavy bonded polyester multifilament thread with UV protectant for extended life
- Full-height yellow guide stripe standard
FPH Series Dock Seal - features a hood-style head curtain in place of a head pad with a metal pipe and fiberglass stays in the fabric hood to maintain support and serviceability.
FEATURES AND BENEFITS
- Cover material and wear pleats are top-grade fabrics providing superior performance and maximum durability
- High-density polyurethane foam provides long life and excellent resiliency characteristics
- Foam is bonded with high strength adhesive to select grade pressure-treated, kiln-dried wood framing for long-lasting installation
- Heavy-duty galvanized mounting hardware
- Brass grommets with spur washers for venting
- Velcro® brand attachments
- Full-height yellow guide stripe standard
- Hood drop can be customized to accommodate the truck heights at your dock
- All sew lines are lock-stitched utilizing heavy bonded polyester multifilament thread with UV protectant for extended life
- Fiberglass support stays
FPU Series Dock Seal - accommodates larger doors and features foam-filled head and side pads that provide a positive seal. The tight, energy-efficient seal between the trailer and dock wall protects the dock from inclement weather, dirt and insect infiltration.
FEATURES AND BENEFITS
- Cover material and wear pleats are top-grade fabrics providing superior performance and maximum durability
- High-density polyurethane foam provides long life and excellent resiliency characteristics
- Foam is bonded with high strength adhesive to select grade pressure-treated, kiln-dried wood framing for long-lasting installation
- Standard side pad projection is 16″, maximum is 24″
- Standard head pad projection is 10″
- Standard side pad penetration is 12″
- Heavy-duty galvanized mounting hardware
- Full-height yellow guide stripe standard
- Brass grommets with spur washers for venting
- All sew lines are lock-stitched utilizing heavy bonded polyester multifilament thread with UV protectant for extended life
FPHU Series Dock Seal -features a fabric hood-style curtain and foam side pads. This model accommodates taller doors and provides a positive seal against the truck sides.
FEATURES AND BENEFITS
- Cover material and wear pleats are top-grade fabrics providing superior performance and maximum durability
- High-density polyurethane foam provides long life and excellent resiliency characteristics
- Foam is bonded with high strength adhesive to select grade pressure-treated, kiln-dried wood framing for long-lasting installation
- Standard side pad projection is 16″, maximum is 24″
- Standard hood drop is 24″
- Standard side pad penetration is 12″
- Heavy-duty galvanized mounting hardware
- Full-height yellow guide stripe standard
- Hood drop can be customized to accommodate the truck heights at your dock
- Brass grommets with spur washers for venting
- All sew lines are lock-stitched utilizing heavy bonded polyester multifilament thread with UV protectant for extended life
Dairy Seal -designed specifically to enclose a hatch door, this four-sided seal is made for milk tanker trucks to back up against. Milk from dairy cows that has been instantly cooled in holding tanks inside the facility is transferred directly to the tanker. A good seal is necessary to prevent insects, pests and debris from contaminating the transfer process and to meet FDA inspections.
FEATURES AND BENEFITS
- Typical hatch opening measures 34″ x 34″
- Standard pads have a 12″ face and back
- 10″ or 12″ projection
- Single layer 22 oz. Vinyl or 40 oz. Vinyl
- Top-grade fabrics provide superior performance and maximum durability
- High-density polyurethane foam provides long life and excellent resiliency characteristics
- Foam is bonded with high strength adhesive to select grade pressure treated, kiln-dried wood framing for long-lasting installation
- Heavy-duty galvanized mounting hardware
- All sew lines are lock-stitched utilizing heavy bonded polyester multifilament thread with UV protectant for extended life
NOVA GS Series Dock Shelter - engineered for use with swing-door trailers, the GS Dock Shelter seals the air and light gaps at door hinges while still allowing full access into the trailer. This shelter provides maximum dock protection while minimizing pressure on the building wall. Utilizing foam side pads in its construction, it is capable of compressing and bending out of the way of a truck that approaches the dock off-center preventing costly repairs.
FEATURES AND BENEFITS
- Rugged EPDM rubber components effectively block air and light gaps around trailer door hinges while having incredible wear and weather resistance
- Cover material and wear pleats are top-grade fabrics providing superior performance and maximum durability
- Flexible side pad structure protects the unit against damage from off-center trailers
- High-density polyurethane foam for added resiliency
- Frame is made from pressure-treated, kiln-dried wood
- Face curtains have fiberglass stays for added rigidity
- Flexible fiberglass stays add stiffness to shelter face curtains
- Aluminum angle face edging on head frame
- Detachable side curtains and draft pads use Velcro® for easy removal and are re-attachable within minutes for routine maintenance
- Heavy-duty galvanized mounting hardware
- 15″ yellow guide stripe standard
- Wind straps on the head curtain keep it from being blown out of position
- All sew lines are lock-stitched and reinforced with UV-resistant thread
RF Series Dock Shelter -provides maximum dock protection and full access to trailers while minimizing pressure on the building wall. The RF Series features high wear-resistant fabric with double lock-stitched seams, bottom corner draft pads, protective corner reinforcement pleats, wind retention straps and a 36-inch drop head curtain with fiberglass stays. The raked header with translucent fiberglass top provides natural light, permits water drainage, and provides snow load support.
FEATURES AND BENEFITS
- Side and head frames are made of pressure-treated, kiln-dried wood
- Frames are covered with translucent fiberglass
- Aluminum angle face edging
- Cover material and wear pleats are top-grade fabrics providing superior performance and maximum durability
- Vinyl-covered foam drop-in style draft pads
- 24″ shelter projection
- Steel supported bumpers (black)
- Heavy-duty galvanized mounting hardware
- 15″ inch yellow guide stripe standard
- All sew lines are lock-stitched utilizing heavy bonded polyester multifilament thread with UV protectant for extended life
NOVA SS Series Soft Sided Dock Shelter—provides maximum dock protection and full access to trailers while minimizing pressure on the building wall. The SS Dock Shelter has soft foam sides for added flexibility and is able to compress and bend out of the way of a truck that approaches the doorway off-center or misaligns with the dock. It is designed to be pliable to prevent damage, downtime and costly repairs.
FEATURES AND BENEFITS
- Cover material and wear pleats are top-grade fabrics providing superior performance and maximum durability
- Flexible side pad structure protects the unit against damage from off-center trailers
- High-density polyurethane foam provides long life and excellent resiliency characteristics
- Frame is made from pressure-treated, kiln-dried wood
- Raked header with translucent fiberglass top provides natural light, permits water drainage, and provides snow load support
- Face curtains have fiberglass stays for added rigidity
- Aluminum angle face edging on head frame
- Detachable side curtains and draft pads use Velcro® for easy removal and are re-attachable within minutes for routine maintenance
- Heavy-duty galvanized mounting hardware
- 15″ yellow guide stripe standard
- Wind straps on the head curtain keep it from being blown out of position
- All sew lines are lock-stitched utilizing heavy bonded polyester multifilament thread with UV protectant for extended life
Safety Gates
In a busy loading dock, an open, unprotected dock opening is an accident waiting to happen. The safety barrier gates are placed in front of the dock door to protect the dock door and door tracks from collisions with forklifts and pallet jacks, preventing expensive door repairs.
The NOVA Dock Sentinel™ Safety Gate improves dock safety and prevents the occurrence of dock accidents resulting from fork trucks, pallet jacks and pedestrians falling off the dock when the overhead door is open. The flex hinge design dissipates impact energy to withstand multiple impacts from forklifts, pallet jacks, or pallets.
FEATURES AND BENEFITS
- Lower barrier construction of 1/4" wall ASTM A500 structural steel tubing
- Durable highly visible safety yellow powder coat finish
- Extremely low maintenance
- 1 year warranty against manufacturer's defects
- Flex hinge design dissipates impact energy to withstand multiple impacts from forklifts, pallet jacks, or pallets
- Economical — priced lower than other gates providing similar or lesser protection
- Easy installation — simply anchors to floor
- When open, gate provides a full door width pass-thru clearance
- For added safety, barriers secure in the upward position with self-engaging latches
The NOVA Defender Gate™ XL is available in larger sizes up to 16 feet wide and can have a single safety rail like the DG10 or double rails like the DG20. Oversized hinges, bollards and trusses support the added weight of the elongated design and a third top handle is included to ensure ease of operation. The DGXL provides a larger coverage area for increasing in-plant safety and security or protecting loading docks and other elevated surfaces.
Stops a 13,500 lb. forklift traveling 6.5 mph!
FEATURES AND BENEFITS
- Meets and exceeds OSHA guidelines for fall protection
- Double gate panels for added coverage
- Powder coated yellow at 42″ in height
- Locking gate mechanism for Safety
- Superior Personnel Protection
- Zero Maintenance Required
- Effortless closing/opening
- We offer custom sizes and configurations
- Made in USA
The NOVA Defender Gate™ 10 has a single safety rail that stands 42″ tall, heavy-duty bollards and easy-glide hinges for effortless opening/closing. Its small footprint and compact design are functional in tight areas and perfect for facilities where space is limited. The DG10 safety barrier is ideal for protecting equipment, pedestrian zones, hazardous areas and other in-plant safety applications.
Stops a 13,500 lb. forklift traveling 6.5 mph!
FEATURES AND BENEFITS
- Easy to operate with minimal effort
- We offer custom sizes and configurations
- Powder coated yellow at 42″ in height
- Locking gate mechanism for Safety
- Superior Personnel Protection
- Safety Guard attachments and electronic interlock options available
- Zero Maintenance Required
- Made in USA
The Defender Gate™ 20 has the same compact footprint as the DG10, but this model has a heavy-duty double panel design for added safety. The upper rail stands 42″ tall and the lower bottom rung meets the OSHA 21″ mid-rail requirement. The DG20 meets and exceeds OSHA standards for fall protection and is ideal for use at loading docks, pits or vats.
Stops a 13,500 lb. forklift traveling 6.5 mph!
FEATURES AND BENEFITS
- Meets and exceeds OSHA guidelines for fall protection
- Easy to operate with minimal effort
- We offer custom sizes and configurations
- Powder coated yellow at 42″ in height
- Locking gate mechanism for Safety
- Superior Personnel Protection
- Zero Maintenance Required
- Made in USA
Loading Dock Accessories
The TGL-30-000 Guide Light is perfect for those inside dock applications where the truck driver's sight is hampered by the loss of light while backing completing into a covered dock area.
FEATURES AND BENEFITS
- Easy to Install – Low Voltage / NO Electrician Required
- 54 SUPER BRIGHT LED Lights Per Side
- Safety Yellow Finish Over Aluminum Track
- Low Cost Per Position
The NOVA Vehicle Restraint Light Kit is a “Restraint Condition Awareness System" (R-CAS) which provides extra visibility around the dock door for the dock attendant. More visible than standard control box communication lighting, this system uses multi-colored LEDs around the corners of the dock door to alert dock workers to the safety status at the dock position. Compatible with most rotating hook restraints on the market.
FEATURES AND BENEFITS
- The standard unit utilizes 48″ of RED, GREEN and AMBER* LEDs in the upper corners of the door to inform dock attendants, supervisors and truck drivers of the condition of the dock from a distance. *AMBER use is based on OEM fault conditions.
- Fully programmable LED controller and power supply included in the standard kit.
- An extended vision (EV) version of the interior lights provide 50% more LEDs than the standard kit providing even greater visibility to the dock position.
- Optional exterior light wands are available to enhance the truck driver's view and condition awareness. Designed to fit where traditional stop & go lights don't, these wands can be installed at eye-level with the truck's cab for better visibility.
- The exterior LED wands are also available to mount directly to NOVA Dock Seals and Shelters when used in tandem on a NOVA dock seal. These 8′ or 4′ sections also act as guide lights to aid the truck driver to position truck.
The NOVA Door position light kit is a Door Condition Awareness System (D-CAS) which informs drivers of the state of a drive-through overhead door even when the driver is unable to see its position. A 10′ colored LED Light strip is mounted to both the inside and outside of the door. A driver pulling in or backing in is supplied with door travel information.
FEATURES AND BENEFITS
- LEDs are off (or solid red) when door is down, flashing red when in motion, and solid green when door is fully open.
- Reduces door and vehicle damage, lost product, and unnecessary costs when installed.
- Acts as a power loss indicator – LEDs flash RED if the operator loses power.
- When installed in firehouses and EMT stations, the Red LEDs preserve night vision and reduce the need for harsh white lights during evening hours.
- Compatible with most commercial garage door operators.
- Optional Blue Light (BL) feature informs awaiting vehicles if there is already a vehicle on the other side of the door; potentially reducing loading and unloading delays caused by the need to move because the bay already has a truck inside.
- LEDs are IP68, Waterproof, UV Protected and highly visible in the daylight.