X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Clean Air Products
>
CAD
>
Wall-Mounted Stainless Steel Pass Thru CAP18W
Collapse
Modular Cleanrooms and Cleanroom Equipment
CONTACT INFO
8605 Wyoming Ave. N.
Minneapolis
, MN
55445
Toll Free:
888-982-0876
Phone:
www.cleanairproducts.com
EMAIL
Request for information
Clean Air Products
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
PRODUCT SELECTION RESOURCES
Catalogs
Videos
SOCIAL
Wall-Mounted Stainless Steel Pass Thru CAP18W
CAP 18W SST 12Wx12Hx12D SHOC DL3 050152
download:
DWG
view:
PDF
CAP 18W SST 18Wx18Hx18D SHOC DL3 050151
download:
DWG
view:
PDF
CAP 18W SST 24Wx24Hx24D SHOC DL3 050141
download:
DWG
view:
PDF
CAP 18W SST 30Wx30Hx30D SHOC DL3 050153
download:
DWG
view:
PDF
CAP 18W SST 36Wx36Hx36D SHOC DL3 050155
download:
DWG
view:
PDF
CAP 18W SST Double Latch SHOC DL3 050157
download:
DWG
view:
PDF
CAP 18W SST Single Latch SHOC DL3 050156
download:
DWG
view:
PDF