X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Shaw Stainless LLC
>
CAD
>
Non-Crash Rated Bollard
Collapse
Barrier Division
CONTACT INFO
3275 Florence Rd.
Powder Springs
, GA
30127
Toll Free:
800-282-9694
Phone:
678-290-9211
stainlessandalloy.com
EMAIL
Request for information
Shaw Stainless LLC
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Green Reports
SOCIAL
Non-Crash Rated Bollard
4in. Dome Top Fixed Foundation Bollard
download:
DWG
view:
PDF
4in. Flat Top Fixed Foundation Bollard
download:
DWG
view:
PDF
4in. Slope Top Fixed Foundation Bollard
download:
DWG
view:
PDF
6in. Dome Top Fixed Foundation Bollard
download:
DWG
view:
PDF
6in. Flat Top Fixed Foundation Bollard
download:
DWG
view:
PDF
6in. Slope Top Fixed Foundation Bollard
download:
DWG
view:
PDF
8in. Dome Top Fixed Foundation Bollard
download:
DWG
view:
PDF
8in. Flat Top Fixed Foundation Bollard
download:
DWG
view:
PDF
8in. Slope Top Fixed Foundation Bollard
download:
DWG
view:
PDF