Petersen Aluminum Corp.

Metal Roofing and Soffit Panels

CONTACT INFO
EMAIL
Request for informationPetersen Aluminum Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Roofing Panel Systems  

SNAP-CLAD metal panels feature architectural roofing panel aesthetics as well as structural metal panel performance. SNAP-CLAD panels, produced in continuous lengths, are corrective leveled to provide superior flatness and feature an optional factory-applied sealant bead for improved weather resistance. Maximum panel length is 64 feet and minimum panel length is 4 feet. SNAP-CLAD roofing panels feature a 1-3/4" leg height and a continuous interlock for improved structural performance and wind resistance. A concealed fastener clip system allows for thermal expansion/contraction while providing extraordinary hold-down strength. Two clips are available: a standard clip for most mansard and fascia applications and a high-performance clip for roofing application and UL 90 rated assemblies.


Rated 5 based on 1 product reviews
CADBIMSPECSLEEDDATASHEETS
Tite-Loc Plus Metal Roofing Panels combine structural metal panel performance with architectural roofing panel aesthetics. Tite-Loc Plus Roofing Panels are corrective leveled to provide superior panel flatness. A factory-applied sealant bead is applied for additional weather resistance. Maximum panel length is 64 feet and minimum panel length is 4 feet. Consult factory for longer lengths.
Rated 5 based on 1 product reviews
BIMSPECSLEEDDATASHEETS
TITE-LOC panels combine structural metal panel performance with architectural roofing panel aesthetics. TITE-LOC panels are corrective leveled to provide superior panel flatness. A factory-applied sealant bead is applied for additional weather resistance. Maximum panel length is 64 feet and minimum panel length is 4 feet. Consult factory for longer lengths.
Rated 5 based on 1 product reviews
BIMSPECSLEED

PAC T-250 panels are factory-formed or field-formed to length and field-seamed. The panels have been designed for application over a wide variety of substrates on roof slopes as low as 1/2 : 12. PAC T-250 panels can be produced in 22 and 24 gauge steel or .032 and .040 aluminum. The PAC T-250 panel combines structural performance with architectural aesthetics. PAC T-250 panels feature a 2.625" nominal finished panel height from the deck that requires mechanical field seaming after installation. The panels have a continuous and/or intermittent concealed-fastener clip system designed to allow for thermal expansion/contraction. Sealant beads are factory-applied to the seam cover.



Rated 5 based on 1 product reviews
BIMSPECSDATASHEETS
This panel combines an attractive thin-rib profile with superior structural performance. PAC-150 panels are designed for application over a wide variety of substrates in slopes as low as 1/2:12 pitch. PAC-150 roofing panels are available in a wide variety of widths from 12" to 20". Materials available include 22 and 24 gauge steel plus .032 and .040 aluminum.
Rated 5 based on 1 product reviews
BIMSPECS
PAC-150 standing seam metal roofing panels combine semi-structural metal panel performance with architectural roofing panel aesthetics. PAC-150 roofing coil for field-forming operations is leveled to provide superior panel flatness. Maximum panel length is limited when factory or shop-formed but virtually unlimited when field-formed; minimum panel length is approximately 4'.
Rated 5 based on 1 product reviews
BIMSPECS
Redi-Roof Metal Roofing is an architectural metal roofing system available exclusively from Petersen Aluminum Corporation. It is intended for application over a solid substrate with a minimum 3:12 roof pitch. Typical underlayments include plywood, nailboard insulation or equal. Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
BIMSPECSLEEDDATASHEETS
Snap-On Metal Roofing Panels have been designed for use in roofing, mansard and fascia applications. Snap-On Metal Panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On Metal Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
BIMSPECSLEED
Snap-On Metal Roofing Panels have been designed for use in roofing, mansard and fascia applicatios. Snap-On Panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
BIMSPECSLEED
Snap-On Metal Roofing Panels have been designed for use in roofing, mansard and fascia applications. Snap-On Metal Panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On Metal Panels are to be factory roll-formed in continuous lengths. Maximum panel length is 45 feet and minimum panel length is 4 feet.
Rated 5 based on 1 product reviews
BIMSPECSLEED

Soffit Panel Systems  

Petersen offers a pre-formed soffit panel suitable for both commercial and residential use. These panels are roll-formed from .032 aluminum. Panels are 12" wide with a "vee" groove every 6" center-to-center and furnished in continuous lengths of up to 25'. Minimum panel length is 24".
Rated 5 based on 1 product reviews
BIMSPECS
PAC-850 Soffit panels utilize an innovative hook-and-grab interlock. These panels are roll-formed from .032 aluminum. Panels are 12" wide with a "vee" groove every 6" center-to-center and furnished in continuous lengths of up to 25'. Minimum panel length is 24".
Rated 5 based on 1 product reviews
BIMSPECS
The Flush panel and Reveal panel may be specified for use as soffit panels. They are roll-formed from .032 aluminum, .040 aluminum, and 24 or 22 gauge steel. Maximum panel length is 25' and minimum panel length is 4'.

Stiffener beads can be added to the Flush panel for increased strength and aesthetics. Stiffener beads are recommended for longer panel lengths. One or two beads are available at no additional cost.
Rated 5 based on 1 product reviews
BIMSPECS

Concealed Metal Wall Panel & Cladding Systems  

HWP panels are one of 12 architectural wall panel profiles in the Precision Series, blending bold aesthetics with cost-effective installation. Metal panels feature a ⅞" depth and can be intermixed for creative flexibility and installed both vertically and horizontally. A perforated aluminum option can diffuse light and sound or add visual interest.

Rated 5 based on 1 product reviews
BIMSPECS

The Highline B1 architectural metal wall panel has an alternating wide and narrow rib pattern that creates dramatic shadow lines. Highline B1 mixes easily with other Precision Series profiles and can be installed horizontally or vertically. Perforated aluminum options are also available. Highline panels, with 1 3/8-in. depth and multiple widths, provide bold visual effects for exteriors.

Rated 5 based on 1 product reviews
BIMSPECS

The Highline B2 architectural metal wall panel features an alternating wide and narrow rib pattern, producing striking shadow lines. It seamlessly integrates with other Precision Series profiles and can be installed horizontally or vertically. Available in perforated aluminum, its 1 3/8-inch depth and multiple width options create bold visual appeal for exterior applications.

Rated 5 based on 1 product reviews
BIMSPECS

The Highline C1 architectural metal wall panel showcases a consistent rib pattern, creating dramatic shadow lines. It effortlessly pairs with other Precision Series profiles and allows for horizontal or vertical installation. Offered in perforated aluminum, its 1 3/8-in. depth and various width options deliver a bold, modern aesthetic for exterior applications.

Rated 5 based on 1 product reviews
BIMSPECS

The Highline C2 architectural metal wall panel features a uniform rib pattern, producing striking shadow lines. It seamlessly integrates with Precision Series profiles and supports horizontal or vertical installation. Available in perforated aluminum, its 1 3/8-inch depth and multiple width options create a bold, modern look, enhancing exterior applications with style and versatility.

Rated 5 based on 1 product reviews
BIMSPECS

The Highline S1 architectural metal wall panel has a uniform rib pattern that creates dramatic shadow lines. Highline S1 mixes easily with other Precision Series profiles and can be installed horizontally or vertically. Perforated aluminum options are also available. Highline panels, with 1 3/8-in. depth and multiple widths, provide bold visual effects for exteriors.

Rated 5 based on 1 product reviews
BIMSPECS

The Highline S2 metal wall panel showcases a consistent rib pattern, casting bold shadow lines. It pairs effortlessly with other Precision Series profiles and allows horizontal or vertical installation. Offered in perforated aluminum, its 1 3/8-inch depth and various width options create a sleek, modern aesthetic, enhancing exterior designs with durability and architectural appeal.

Rated 5 based on 1 product reviews
BIMSPECS

The Highline M1 metal wall panel showcases a consistent rib pattern, casting bold shadow lines. It pairs effortlessly with Precision Series profiles and allows horizontal or vertical installation. Offered in perforated aluminum, its 1 3/8-inch depth and various width options create a sleek, modern aesthetic, enhancing exterior designs with durability and architectural appeal.

Rated 5 based on 1 product reviews
BIMSPECS

The versatile Box Rib 1 metal wall panels are 1-3/8 in. deep with a nominal 12-in. width and feature 87-degree rib angles, creating dramatic shadow lines. Panels can be installed horizontally or vertically, intermixing profiles like Highline and HWP. A perforated aluminum option can diffuse light and sound or add visual interest.

Rated 5 based on 1 product reviews
BIMSPECS

The Box Rib 2 metal wall panels are 1-3/8 in. deep and feature 87-degree rib angles, creating striking shadow lines for a bold design and cost-effective installation. Panels can be installed horizontally or vertically, intermixing profiles like Highline and HWP. A perforated aluminum option can diffuse light and sound or add visual interest.

Rated 5 based on 1 product reviews
BIMSPECS

The Box Rib 3 metal wall panels are 1-3/8 in. deep and feature 87-degree rib angles, creating striking shadow lines for a bold design and cost-effective installation. Panels can be installed horizontally or vertically, intermixing profiles like Highline and HWP. A perforated aluminum option can diffuse light and sound or add visual interest.

Rated 5 based on 1 product reviews
BIMSPECS

The Box Rib 4 metal wall panels are 1-3/8 in. deep and feature 87-degree rib angles, creating striking shadow lines for a bold design and cost-effective installation. Panels can be installed horizontally or vertically, intermixing profiles like Highline and HWP. A perforated aluminum option can diffuse light and sound or add visual interest.

Rated 5 based on 1 product reviews
BIMSPECS

The Board and Batten wall panel system offers timeless elegance for residential and commercial spaces. Featuring concealed fasteners, it combines wide vertical boards and narrow battens for clean lines and dimensional interest. With a versatile design, it complements various architectural styles, creating cozy facades or bold statements with modern sophistication.

Rated 5 based on 1 product reviews
BIMSPECS

Flush panels provide a flat appearance for metal wall, fascia, and soffit applications, with concealed fastening and optional pencil ribs for added strength. Panels are factory-formed, leveled, and installed over solid substrates. Trim and optional wind-resistant clips enhance performance, meeting high-wind requirements. A 30-year finish warranty and expert consultation ensure quality and compliance.

Rated 5 based on 1 product reviews
SPECS

Reveal panels are designed for metal wall, fascia, and soffit applications, offering a flat appearance with a 1 ½" reveal between panels. Installed over a solid substrate or framing sections, they feature factory-formed lengths and concealed fastening clips for enhanced wind resistance. Petersen's PAC-CLAD panels include precision leveling, durable trim options, and a 30-year finish warranty.

Rated 5 based on 1 product reviews
BIMSPECS

Exposed Fastener Panels  

Petersen offers a complete line of exposed fastener panels, allowing for creative design flexibility in a cost-effective yet architecturally attractive metal panel. The versatile 7.2 panel, R-36 and 7/8" Corrugated panels can be specified for a wide range of building envelope applications including roofs, walls and linear panels. The M-36, M-42 and 1/2" Corrugated panels are suitable for wall and equipment screen projects.
Rated 5 based on 1 product reviews
SPECS

Petersen provides versatile exposed fastener panels for roofs, walls, and equipment screens, including 7.2, R-36, and Corrugated options. M-42 panels are Texas-exclusive. Flashing uses PAC-CLAD materials with a 35-year warranty. Vinyl masking is advised for extra handling. M-36 and M-42 panels are unsuitable for metal buildings or structural roofs; consult Petersen for guidance.

Rated 5 based on 1 product reviews
Petersen offers a complete line of exposed fastener panels, allowing for creative design flexibility in a cost-effective yet architecturally attractive metal panel. The versatile 7.2 panel, R-36 and 7/8" Corrugated panels can be specified for a wide range of building envelope applications including roofs, walls and linear panels. The M-36, M-42 and 1/2" Corrugated panels are suitable for wall and equipment screen projects.
Rated 5 based on 1 product reviews
BIMSPECS

Petersen offers a range of exposed fastener panels, including 7.2, R-36, 7/8" Corrugated, M-36, M-42, and 1/2" Corrugated, suitable for roofing, walls, and equipment screens. Trim and flashing are fabricated from PAC-CLAD aluminum or steel, with a 35-year finish warranty. Vinyl masking is recommended during fabrication to protect panels.

Rated 5 based on 1 product reviews
BIMSPECS

Petersen provides versatile exposed fastener panels for roofs, walls, and equipment screens, including 7.2, R-36, and Corrugated options. M-42 panels are Texas-exclusive. Flashing uses PAC-CLAD materials with a 35-year warranty. Vinyl masking is advised for extra handling. M-36 and M-42 panels are unsuitable for metal buildings or structural roofs; consult Petersen for guidance.

Rated 5 based on 1 product reviews
BIMSPECS

Petersen provides cost-effective, architecturally appealing exposed fastener panels for versatile applications, including roofs, walls, and equipment screens. Panels like 7.2, R-36, and 7/8" Corrugated cater to diverse needs. Trim is fabricated from PAC-CLAD aluminum or steel, offering a 35-year finish warranty. Vinyl masking is recommended for extra handling, removed post-installation.

Rated 5 based on 1 product reviews
BIMSPECS
Petersen offers a complete line of exposed fastener panels, allowing for creative design flexibility in a cost-effective yet architecturally attractive metal panel. The versatile 7.2 panel, R-36 and 7/8" Corrugated panels can be specified for a wide range of building envelope applications including roofs, walls and linear panels. The M-36, M-42 and 1/2" Corrugated panels are suitable for wall and equipment screen projects.
Rated 5 based on 1 product reviews
BIM

Petersen offers a variety of exposed fastener panels, including the 7.2, R-36, and 7/8" Corrugated, suitable for roofs, walls, and linear panels. M-36, M-42, and 1/2" Corrugated are ideal for wall and equipment screen projects. Trim options include PAC-CLAD aluminum and steel, with a 35-year warranty and vinyl masking for protection during fabrication.

Rated 5 based on 1 product reviews
BIMSPECS

Modular AL Wall Panel System  

The PAC-CLAD Modular AL metal panel system from Petersen empowers architects and designers to create unique metal cladding surfaces using panels of various sizes and depths in multiple colors. Choose standard panel sizes or define dimensions and depths to create truly unique, flexible and eye-catching patterns. Stacked, running bond and mosaic designs are possible.

Rated 5 based on 1 product reviews
BIMSPECS

Metal Composite Material (MCM)  

Petersen's composite wall panels offer design flexibility, high performance, and visual appeal for commercial and retail spaces. PAC-3000 CS panels feature a .020 face and back skin thermobonded to a polyethylene or fire-retardant core. Precision fabrication ensures accuracy, while staggered angle clips allow individual installation.

Rated 5 based on 1 product reviews
BIMSPECS

Petersen's composite wall panels offer design flexibility and high performance for commercial applications. The PAC-3000 RS rain-screen system eliminates caulk, using clean reveals for a sleek look. Made from metal composite material, it features diverse finishes and a free-floating installation for enhanced aesthetics and durability.

Rated 5 based on 1 product reviews
SPECS

PAC-4000 is a 4mm composite panel system made by bonding a prefinished aluminum skin to a substrate of thermoset phenolic resin. A second aluminum skin is added as a backer, providing thermal stability and panel balance. PAC-4000 is an exterior cladding designed for walls, canopies, fascia and accents on all commercial building types.

Rated 5 based on 1 product reviews
SPECS

PAC-4000 is a 4mm composite panel system made by bonding a prefinished aluminum skin to a substrate of thermoset phenolic resin. A second aluminum skin is added as a backer, providing thermal stability and panel balance. PAC-4000 is an exterior cladding designed for walls, canopies, fascia and accents on all commercial building types.

Rated 5 based on 1 product reviews
SPECS

Precision Series Metal Tile Systems  

The Precision Series Tiles collection from Petersen includes four metal tile profiles that offer designers, specifiers and installers an alternative to roll-formed panel-style cladding. The stamped tiles can be applied to roof or wall installations, and are offered in four styles including Flat, Cupped, Diamond and TS. Designed to enhance architectural design, the tiles add dimension to the exterior of any structure. The tiles can be applied to either non-residential or residential environments, and are covered by the PAC-CLAD 30-year finish warranty.
Rated 5 based on 1 product reviews

Petersen's Precision Series Tiles offer Cupped, Flat, and Diamond metal profiles for roof and wall cladding. These interlocking, stamped tiles enhance architecture, install easily with concealed fasteners, and require no sealant. They minimize thermal movement, suit commercial or residential use, and come with a 35-year warranty.

Rated 5 based on 1 product reviews
SPECS

Petersen's Precision Series Tiles offer three stamped metal profiles—Cupped, Flat, and Diamond—for versatile roof and wall cladding. The Flat tile suits modern and traditional designs. These interlocking tiles install with concealed fasteners, require no sealant, minimize thermal movement, and come with a 35-year PAC-CLAD finish warranty.

Rated 5 based on 1 product reviews
SPECS

The Precision Series Tiles collection from Petersen offers three metal tile profiles—Cupped, Flat, and Diamond—for wall and roof cladding. These interlocking, easy-to-install tiles enhance architectural design, require minimal tools, and feature a 35-year finish warranty. They allow thermal movement and need no sealant.

Rated 5 based on 1 product reviews
SPECS

Perforated Aluminum  

Petersen offers perforation of select PAC-CLAD aluminum wall panels and flat sheet. Perforated aluminum can provide a contrasting look with any non-perforated metal to create visual interest on any project. Architects can specify perforated aluminum to diffuse light, air or sound, or simply for architectural flair. Typical applications include equipment screens, partitions, sign panels, parking decks, guards, interior acoustical applications and enclosures of any kind.

Rated 5 based on 1 product reviews

Roll Form  

Roll-formed metal panels are designed and produced for commercial and residential applications. This declaration is intended for business-to-business applications (B2B).

Panels are custom roll-formed from coils of steel or aluminum to fit a variety of roof and wall applications. The panels can be factory-formed (Figure 1) or formed on the job site using a mobile roll former (Figure 2) or a combination of both. The metal panels offer long-term durability and come in a broad pallette of colors and finishes to maximize design options. A wide range of panel profiles is available to meet building code and aesthetic requirements.


Rated 5 based on 1 product reviews
SPECSCERTIFICATIONS

Coping Systems  

The PAC-TITE Gold coping system provides premium wind uplift protection in parapet wall covering applications, and is ideal for conditions in which slope must be created. The high-performing system features factory-applied stainless steel springs ensuring a long-term, positive attachment for extra stability for the roof system. PAC-TITE Gold coping provides specifiers and contractors unmatched strength, beauty, ease of installation and ability to meet rigorous testing requirements in perimeter applications.
Rated 5 based on 1 product reviews
The PAC-TITE Coping system is the complete package, providing specifiers and contractors unmatched strength, beauty, ease of installation and ability to meet rigorous testing requirements in perimeter applications.
Rated 5 based on 1 product reviews
LEED
The innovative design of the PAC-CLAD Continuous Cleat Coping permits the installation of a sloped coping cap over extra wide walls. The support of the cleat substantially reduces sagging, which can induce ponding and the possibility of leaks. For further weather tightness, neoprene strips are factory applied to each hold down cleat (see illustration).
Rated 5 based on 1 product reviews
LEED

Fascia Systems  

PAC-TITE Angular Fascia provides exceptional uplift protection for single-ply and built-up/modified roof systems. Featuring a non-penetrating design, extruded aluminum anchor bar, pre-punched holes for faster installation, and compliance with ANSI-SPRI ES-1 and FM Approvals, it ensures durability and performance. Backed by a lifetime 215 mph wind warranty, it offers superior aesthetics and cost efficiency.

Rated 5 based on 1 product reviews

The PAC-TITE line offers robust, aesthetically pleasing roof edge systems for single-ply and built-up/modified roofs. PAC-TITE WT Canted Fascia, available in two profiles, ensures durability with a non-penetrating design, pre-punched holes, and concealed splice plates. Tested for ANSI-SPRI ES-1, FM 1-270, and Miami-Dade approvals, it features a 215 mph wind warranty and factory-fabricated accessories.

Rated 5 based on 1 product reviews

The PAC-TITE WT Fascia system offers exceptional uplift protection and watertight integrity for single-ply and built-up roof systems. Featuring a non-penetrating design, an extruded aluminum anchor bar, and pre-punched slotted holes, it ensures quick installation, thermal movement, and long-term durability. Backed by a Lifetime 215 mph wind warranty, it meets ANSI-SPRI ES-1 standards.

Rated 5 based on 1 product reviews

The PAC-TITE WT Extended Fascia offers superior uplift protection, aesthetics, and easy installation for single-ply and built-up roof systems. With face heights up to 13″, a watertight non-penetrating design, and a lifetime 215 mph wind warranty, it ensures durability, labor savings, and compliance with ANSI-SPRI ES-1 and Miami-Dade standards. Factory-fabricated accessories complete the system.

Rated 5 based on 1 product reviews

PAC-LOC Fascia Systems offer clean design, competitive pricing, and ease of installation for single-ply and built-up/modified roofs. Available in various gauges and face sizes, they feature non-penetrating designs, dual attachment points, and concealed fasteners for superior aesthetics and watertight integrity. Tested to ANSI-SPRI standards, they include factory-fabricated accessories and a 20-year wind warranty.

Rated 5 based on 1 product reviews

PAC Snap Edge Fascia provides superior wind uplift protection for flat roofs while being economical and easy to install. Meeting ANSI/SPRI ES-1 standards, it features a snap-on cover, 12′ lengths for reduced handling costs, pre-punched holes for labor savings, and thermal movement support. Three versions accommodate different roofing types, ensuring consistent quality and durability.

Rated 5 based on 1 product reviews

PAC Snap Edge Extended Fascia provides excellent wind up-lift protection for flat roofs while being cost-effective and easy to install. It meets ANSI/SPRI ES-1 standards and is available in two versions: Fully Adhered/Mechanically Attached and Built-Up/Modified. The fascia offers fast installation, thermal movement allowances, and significant material handling savings with factory-fabricated accessories.

Rated 5 based on 1 product reviews

Gutter and Downspout Systems  

PAC-Tite Gold Gutters are top-of-the-line, offering easy installation, outstanding performance and an attractive appearance. They include a 2" wide external wind strap to be installed every 6' and gutter straps every 24" O.C. to comply with the ANSI/SPRI GT-1 Standard. They also feature a unique, heavy aluminum gutter strap design that eliminates the need for drilling and riveting. The free-floating, hook-in strap allows for full thermal movement of the gutter. Offered with an optional roof flange or slotted drain bars for ballast retention, PAC-Tite Gold Gutters offer maximum roof drainage.and application time in half with this one-of-a-kind edge metal solution.

Rated 5 based on 1 product reviews
CAD

PAC-Tite Gold Gutters are top-of-the-line, offering easy installation, outstanding performance and an attractive appearance. They include a 2" wide external wind strap to be installed every 6' and gutter straps every 24" O.C. to comply with the ANSI/SPRI GT-1 Standard. They also feature a unique, heavy aluminum gutter strap design that eliminates the need for drilling and riveting. The free-floating, hook-in strap allows for full thermal movement of the gutter. Offered with an optional roof flange or slotted drain bars for ballast retention, PAC-Tite Gold Gutters offer maximum roof drainage.and application time in half with this one-of-a-kind edge metal solution.

Rated 5 based on 1 product reviews
CAD

PAC-Tite Gold Gutters are top-of-the-line, offering easy installation, outstanding performance and an attractive appearance. They include a 2" wide external wind strap to be installed every 6' and gutter straps every 24" O.C. to comply with the ANSI/SPRI GT-1 Standard. They also feature a unique, heavy aluminum gutter strap design that eliminates the need for drilling and riveting. The free-floating, hook-in strap allows for full thermal movement of the gutter. Offered with an optional roof flange or slotted drain bars for ballast retention, PAC-Tite Gold Gutters offer maximum roof drainage.and application time in half with this one-of-a-kind edge metal solution.

Rated 5 based on 1 product reviews
CAD

PAC-Tite Gold Gutters are top-of-the-line, offering easy installation, outstanding performance and an attractive appearance. They include a 2" wide external wind strap to be installed every 6' and gutter straps every 24" O.C. to comply with the ANSI/SPRI GT-1 Standard. They also feature a unique, heavy aluminum gutter strap design that eliminates the need for drilling and riveting. The free-floating, hook-in strap allows for full thermal movement of the gutter. Offered with an optional roof flange or slotted drain bars for ballast retention, PAC-Tite Gold Gutters offer maximum roof drainage.and application time in half with this one-of-a-kind edge metal solution.

Rated 5 based on 1 product reviews
CAD

Features

  • Accommodates the drainage of roof areas

  • Gutter straps securely support larger volumes of water, as well as extreme snow and icing conditions and is manufactured to rigid tolerances and furnished per required drainage capacity/size.

  • Adapts easily to optional drainage bars or flow through gravel stops

  • Provided in 10'-0" to 20'-0" lengths. (Custom lengths available - Contact Petersen Aluminum)


Rated 5 based on 1 product reviews
CAD

Features

  • Accommodates the drainage of roof areas

  • Gutter straps securely support larger volumes of water, as well as extreme snow and icing conditions and is manufactured to rigid tolerances and furnished per required drainage capacity/size.

  • Adapts easily to optional drainage bars or flow through gravel stops

  • Provided in 10'-0" to 20'-0" lengths. (Custom lengths available - Contact Petersen Aluminum)

Rated 5 based on 1 product reviews
CAD

Features

  • Manufactured with simple connection configurations

  • Includes three attachment straps per 12' section

Rated 5 based on 1 product reviews

Features

  • Manufactured with simple connection configurations

  • Includes three attachment straps per 12' section

Rated 5 based on 1 product reviews

Features

  • Accommodates the drainage of roof area

  • Provided in 10'-0" lengths

Rated 5 based on 1 product reviews

Feature

  • Accommodates the drainage of roof area

  • Provided in 10'-0" lengths

Rated 5 based on 1 product reviews

Check out the variety of custom-designed Scuppers and Collector Boxes that meet the performance requirements of architects and contractors. Their unique design provides maximum security and performance to protect against leaks and is a decorative and functional means of water control.

Rated 5 based on 1 product reviews

Check out the variety of custom-designed Scuppers and Collector Boxes that meet the performance requirements of architects and contractors. Their unique design provides maximum security and performance to protect against leaks and is a decorative and functional means of water control.

Rated 5 based on 1 product reviews

Roofing and Wall Insulation  

PAC-Shield CV is a ventilated composite insulation panel designed to optimize roof performance. Its built-in air gap and high-efficiency insulation help control heat transfer, reduce ice dams, and improve indoor air quality—making it ideal for steep-slope applications using metal, slate, tile or shingle roof systems.

Rated 5 based on 1 product reviews

PAC-Shield is a rigid roof insulation panel with a closed-cell polyisocyanurate foam core, designed for direct application to steel decks. It's compatible with various roofing systems, including BUR, Modified, and Single-Ply. Made with NexGen Chemistry, it's CFC, HFC, and HCFC-free. Available in multiple sizes, thicknesses, and compressive strengths, it offers potential LEED credits.

Rated 5 based on 1 product reviews

PAC-Shield Coated Glass is a rigid insulation panel with a polyisocyanurate foam core and coated glass facer on both sides. It offers a UL Class A fire rating and is ideal for single-ply membranes, BUR, and modified bitumen roofs. Manufactured with NexGen Chemistry, it improves thermal performance, mold resistance, and dimensional stability.

Rated 5 based on 1 product reviews

PAC-Shield Nail Base is a rigid roof insulation composite panel with a polyisocyanurate foam core, reinforced facer, and OSB or plywood. It's ideal for various roofing systems, including metal, shingle, and single-ply. The product is energy-efficient, EPA-compliant, and offers LEED credits. Available in different thicknesses and substrate types for commercial and residential use.

Rated 5 based on 1 product reviews

PAC-Shield CI Ply is an energy-efficient insulation panel with a polyisocyanurate foam core, coated glass facer, and fire-treated plywood. It provides continuous insulation for various wall constructions, compatible with multiple claddings. Manufactured using eco-friendly chemistry, it offers superior R-value, fire performance, and dimensional stability. It's LEED-friendly with potential credits.

Rated 5 based on 1 product reviews

PAC-Shield CI Ply (Class A) is an energy-efficient rigid insulation panel with a polyisocyanurate foam core, bonded to a coated glass facer and fire-treated plywood. It's designed for commercial wall applications, offering continuous insulation and cladding attachment. It is compatible with various finishes, environmentally friendly, and provides enhanced fire and insulation performance.

Rated 5 based on 1 product reviews

PAC-Shield CI Nail Base is an energy-efficient insulation panel with a polyisocyanurate foam core, coated glass facer, and OSB/plywood substrate. Used in Type V commercial and residential wall applications, it provides continuous insulation and supports various cladding systems. Its eco-friendly, high-performance design reduces carbon footprints while improving thermal and fire performance.

Rated 5 based on 1 product reviews

PAC-Shield CI Foil is an energy-efficient rigid insulation panel with a polyisocyanurate foam core and foil facing. It provides continuous insulation in commercial and residential wall applications, suitable for various wall types. Manufactured with eco-friendly NexGen Chemistry, it offers high R-value, durability, and potential LEED® credits for sustainable building practices.

Rated 5 based on 1 product reviews

PAC-Shield CI Foil (Class A) is an energy-efficient rigid insulation panel with a closed-cell polyisocyanurate foam core and reinforced foil facers. It provides continuous insulation and weather resistance for commercial wall applications. Compatible with various claddings, it is environmentally friendly, flame-resistant, and available in multiple sizes, aiding in LEED® certification.

Rated 5 based on 1 product reviews

PAC-Shield CI Coated Glass is an energy-efficient rigid insulation panel with a closed-cell polyisocyanurate foam core and a coated glass facer. It provides continuous insulation for various wall assemblies, compatible with multiple cladding types. The panel offers superior fire performance, durability, and high R-values, with eco-friendly manufacturing and potential LEED credits.

Rated 5 based on 1 product reviews

PAC-Shield CI Coated Glass (Class A) is an energy-efficient, rigid insulation panel with a closed-cell polyisocyanurate foam core and coated glass facers. It offers continuous insulation for various commercial wall assemblies, supports multiple cladding options, and provides superior fire resistance, durability, and mold resistance, with reduced environmental impact and potential LEED credits.

Rated 5 based on 1 product reviews

Column Covers  

The PAC-1000C Caulk Joint column cover is designed to leave a small open vertical reveal where the sections meet. Backer rod and caulk are applied to the vertical reveal joint to complete the installation.
Rated 5 based on 1 product reviews
LEED
The design of the PAC-1000F Flush Joint column covers allows for a clean, precise installation, revealing only a hairline joint. The column sections are assembled using a rivnut/keyhole system to provide a tight inconspicuous vertical seam.
Rated 5 based on 1 product reviews
LEED
The PAC-1000R Reveal Joint column cover is designed to leave a small open vertical reveal where the sections meet. A metal channel filler is fabricated to fit into the vertical joint and is set in sealant for a clean, easy installation.
Rated 5 based on 1 product reviews
LEED
The PAC 2000C Caulk Joint column cover is designed to leave a small open vertical reveal where the sections meet. Backer rod and caulk are applied to the vertical reveal joint to complete the installation.
Rated 5 based on 1 product reviews
LEED
The design of the PAC-2000F Flush Joint column covers allows for a clean, precise installation, revealing only a hairline joint. The column sections are assembled using a rivnut/keyhole system to provide a tight inconspicuous vertical seam.
Rated 5 based on 1 product reviews
LEED
The PAC-2000R Reveal Joint column cover is designed to leave a small open vertical reveal where the sections meet. A metal channel filler is fabricated to fit into the vertical joint and is set in sealant for a clean, easy installation.
Rated 5 based on 1 product reviews
LEED

Underlayment  

PAC-CLAD HT from Petersen is a self-adhering, high-temperature roofing underlayment designed to provide premium waterproofing protection for a variety of roofing applications. PAC-CLAD HT underlayment offers protection against water and ice damming while withstanding extreme weather conditions. The self-adhering qualities of PAC-CLAD HT reduces labor costs and installation times while providing increased protection compared to that of typical felt roofing underlayments. This strong, skid-resistant high-tensile-strength rubberized asphalt membrane is available in either black or white.

Rated 5 based on 1 product reviews

Snow Retention  

ColorGard® is the only product available which will perfectly match the color of the roof. ColorGard achieves this by utilizing a strip of the actual roof material, which is then mounted directly into ColorGard for a perfect match. This strip can be cut in the field or at our factory.
Rated 5 based on 1 product reviews
BIMLEED

Case Studies  

Metal cladding adds visual punch to exterior of Texas university housing Historically, the University of Texas at San Antonio, with an enrollment of almost 30,000, has been considered a commuter school for area students. That has been changing as it has begun placing more emphasis on on-campus activities and increasing...

Rated 5 based on 1 product reviews

New Texas school built for the future including its metal-clad exterior

Rated 5 based on 1 product reviews

This vacation villa right on Great Cruz Bay, on St. John in the U.S. Virgin Islands, has gone from eyesore to landmark, thanks to a major restoration following Hurricane Irma's direct hit on the island in 2017. That storm severely damaged the home's roof, which was already in need of structural repair, and underscored the need to seal in its largely open-to-the-elements floor plan more securely. The finished result makes the most of the stunning location – the owners have rechristened the place “C'est la Sea," which could be any Francophone's utterance upon arrival. Its new, stunning blue metal roof stands out against the island's green hills and has made the place a navigational aid and spawned a raft of imitators in the process.

Rated 5 based on 1 product reviews

New metal-clad apartment complex brings public access to St. Paul riverfront

Rated 5 based on 1 product reviews

CEU Courses  

Earning continuing education credits is a vital component of membership in many professional organizations, which require members to earn credits to maintain their good standing. Continuing education courses provide architects, designers and other construction professionals the opportunity to earn the credits required to achieve their goals.

Rated 5 based on 1 product reviews