AMBICO LIMITED CAD DetailsSearch using keywords: sliding composite doors
Anti-Barricade Wood Door & Steel Frame Assemblies
Attack Resistant Frame
Attack Resistant Steel Doors
Clad Door Spec
Stainless Steel Door Spec
Hollow Metal Single Door 10RP
Hollow Metal Single Door 3RP
Hollow Metal Single Door 3RP Lite
Hollow Metal Single Door 6RP
STANDARD DOOR 10 RECESSED PANEL
STANDARD DOOR 2 RECESSED PANEL 1 LITE KIT
STANDARD DOOR 6 RECESSED PANEL
STILE AND RAIL DOOR
STC 33 TO 38 DOOR DETAIL
STC 39 TO 46 DOOR DETAIL
STC 47 TO 51 DOOR DETAIL
STC 52 DOOR DETAIL
STC 53 DOOR DETAIL
STC 54 TO 56 DOOR DETAIL
STC 57 TO 59 DOOR DETAIL
STC 33 TO 38 PAIRED FRAME
STC 33 TO 38 SINGLE FRAME
STC 33 TO 39 ACOUSTIC STEEL DOOR PAIRED FRAME
STC 33 TO 39 ACOUSTIC STEEL DOOR SINGLE FRAME
STC 39 TO 46 PAIRED FRAME
STC 39 TO 46 SINGLE FRAME
STC 47 TO 52 PAIRED FRAME
STC 47 TO 52 SINGLE FRAME
STC 53 PAIRED FRAME
STC 53 SINGLE FRAME
STC 54 TO 55 PAIRED FRAME
STC 54 TO 56 SINGLE FRAME
STC 56 TO 59 PAIRED FRAME
STC 57 TO 59 SINGLE FRAME
STC 33 TO 35 PAIRED FRAME DETAIL FIRE RATED
STC 33 TO 35 SINGLE FRAME DETAIL FIRE RATED
STC 36 TO 40 PAIRED FRAME DETAIL FIRE RATED
STC 36 TO 40 SINGLE FRAME DETAIL FIRE RATED
STC 41 TO 49 PAIRED FRAME DETAIL FIRE RATED
STC 41 TO 49 SINGLE FRAME DETAIL FIRE RATED
STC 50 TO 52 PAIRED FRAME DETAIL FIRE RATED
STC 50 TO 52 SINGLE FRAME DETAIL FIRE RATED
STC 33 TO 35 PAIRED FRAME DETAIL
STC 33 TO 35 SINGLE FRAME DETAIL
STC 36 TO 46 PAIRED FRAME DETAIL
STC 36 TO 46 SINGLE FRAME DETAIL
STC 47 TO 49 PAIRED FRAME DETAIL
STC 47 TO 49 SINGLE FRAME DETAIL
STC 49 PAIRED FRAME DETAIL
STC 49 SINGLE FRAME DETAIL
STC 50 PAIRED FRAME DETAIL
STC 50 SINGLE FRAME DETAIL
STC 50 TO 52 PAIRED FRAME DETAIL
STC 50 TO 52 SINGLE FRAME DETAIL
STC 51 SINGLE FRAME DETAIL
STC 53 PAIRED FRAME DETAIL
STC 53 SINGLE FRAME DETAIL
STC 54 PAIRED FRAME DETAIL
STC 54 TO 55 SINGLE FRAME DETAIL
STC 54 TO 59 PAIRED FRAME DETAIL
STC 54 TO 59 SINGLE FRAME DETAIL
STC 55 PAIRED FRAME DETAIL
STC 30 TO 40 FIRED RATED WOOD DOOR
STC 41 TO 52 FIRED RATED WOOD DOOR
STC 33 TO 35 WOOD DOOR DETAIL
STC 36 TO 40 WOOD DOOR DETAIL
STC 41 TO 46 WOOD DOOR DETAIL
STC 47 TO 50 WOOD DOOR DETAIL
STC 51 TO 52 WOOD DOOR DETAIL
STC 53 WOOD DOOR DETAIL
STC 54 PAIR & STC 54 to 55 NON-FIRE RATED SINGLE WOOD DOOR
STC 54 WOOD DOOR DETAIL
FIRE RATED WOOD DOOR LITE KIT 15
FIRE RATED WOOD DOOR LITE KIT 21
STC 48 WOOD DOOR LITE KIT 07
STC 50 WOOD DOOR LITE KIT 08
Anti-Barricade Security Wood Door & Steel Frame Assemblies
STC 33 to 50 Acoustic Astragal
STC 33 to 50 Acoustic Astragal, 2.25 in. Thick
STC 33 to 50 Acoustic Astragal, 2.25 in. Thick, Fire Rated
STC 33 to 50 Acoustic Astragal, Fire Rated
STC 33 TO 38 ACOUSTIC ASTRAGAL
STC 39 TO 52 ACOUSTIC ASTRAGAL
STC 53 ACOUSTIC ASTRAGAL
STC 54 TO 55 ACOUSTIC ASTRAGAL
STC 56 TO 59 ACOUSTIC ASTRAGAL
STC 33 TO 38 ACOUSTIC ASTRAGAL
STC 39 TO 52 ACOUSTIC ASTRAGAL
STC 53 ACOUSTIC ASTRAGAL
STC 54 TO 55 ACOUSTIC ASTRAGAL
STC 56 TO 59 ACOUSTIC ASTRAGAL
Blast Resistant Multi Leaf Overhead Door
BLAST RESISTANT STEEL DOOR LITE KIT
BLAST RESISTANT STRUCTURAL ASTRAGAL
Blast Resistant Sliding Steel Doors
PRST BLAST DOOR
PRST BLAST FRAME
SC BLAST RESISTANT DOOR
SC BLAST RESISTANT FRAME
Bullet Resistant Multi Leaf Overhead Door
Level 1 8 Bullet Door Single
Level 1 8 Bullet Lite Kit
Level 4 6 Bullet Door, Fire Rated
Level 5 7 8 Bullet Door, Fire Rated
Level 9 10 Bullet Door Single
Sliding Bullet Resistant Door
Wood Bullet Level 1 3 Door
Wood Bullet Level 1 4 6 Door
Wood Bullet Level 1 4 6 Lite Kit
Wood Bullet Level 3 with Vision Lite
Wood Bullet Level 4 8 Door
Wood Bullet Level 4 with Vision Lite
Wood Bullet Level 9 10 Door
Detention Metal Door and Frame
Flood Resistant Frame
Flood Resistant Steel Door
Lead Lined Astragal
Lead Lined Door
Lead Lined Frame
Lead Lined Lite Kit
Lead Lined Paired Door Frame
Lead Lined Single Door Frame
Monorail Steel Frame Doors
OVERSIZED DOOR SECTIONS
OVERSIZED STEEL FRAME DOORS
FIRE RATED OVERSIZED PAIRED FRAME AND DOORS
FIRE RATED OVERSIZED SINGLE FRAME AND DOOR
RF Door
RF Frame
STC 50 AND 40dB RF - Shielded Door
Typical RF Shielded HM
Sliding Acoustic Steel Door
STAINLESS STEEL DOOR SPEC
STAINLESS STEEL FRAME SPEC
FEMA 361 PAIRED TORNADO DOOR AND FRAME
FEMA 361 SINGLE TORNADO DOOR AND FRAME
Tornado Door
Tornado Frame
Tornado Shutter Frame
Tornado Resistant Wood Door
STC 33 TO 46 FULL LITE DOOR DETAIL
STC 33 TO 48 DOOR LITE KIT
STC 49 TO 52 DOOR LITE KIT
60 dB RF Steel Frame
60 dB RF Wood Door
Up to STC 53 and 60 dB RF Steel Frame
Up to STC 53 and 60 dB RF Steel Split Frame
Up to STC 53 and 60 dB RF Wood Door