Wooster Products, Inc.

Safety Stair and Walkway Products

CONTACT INFO
1000 Spruce St. P. O. Box 6005
Wooster, OH 44691
Toll Free: 800-321-4936
Phone: 330-264-2844
EMAIL
Request for informationWooster Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES

Wooster Products, Inc. CAD DetailsSearch using keywords: gaseous hydrocarbons webinar production wells

2 " wide, 1/2" thick, sure-hold anchor

2 1/16" wide, 3/8" thick

2 1/16" wide, 3/8" thick

2 1/16" wide, 3/8" thick

2 1/16" wide, 3/8" thick, nose 1 1/8" underside

2 1/16" wide, 3/8" thick, nose 1/4" underside

2 1/16" wide, 3/8" thick, nose 1/4" underside

2 1/16" wide, 3/8" thick, sure-hold anchor

3 1/16" wide, 3/8" thick

3 1/16" wide, 3/8" thick

3 1/16" wide, 3/8" thick, nose 1 1/8" underside

3 1/16" wide, 3/8" thick, nose 1 1/8" underside

3 1/16" wide, 3/8" thick, nose 1/4" underside

3 1/16" wide, 3/8" thick, nose 1/4" underside

3/4" wide, 3/8" thick

3/4" wide, 3/8" thick, sure-hold anchor

4 1/16 " wide, 3 /8" thick, nose 1/4" underside

4 1/16" wide, 3/8" thic

4 1/16" wide, 3/8" thick, nose 1/4" underside

4 1/16" wide, 5/8" thick, sure-hold anchor

2 1/16" wide, 3/8" thick, nose 1/4" underside 2” wide glow area

2 1/16" wide, 3/8" thick, nose 1/4" underside 2” wide glow area

3 1/8" wide, 9/16" thick, nose, 1” wide glow area

1" wide, 9/32" thick, nose 1 1/8" underside, beveled back

10" wide, 9/32" thick, no nose, square back Available with beveled or square ends

11" wide, 9/32" thick, nose 1 1/8" underside, beveled back

3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back

3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back, one inch glow strip on front

3" wide, 9/32" thick, no nose, square back

4" wide, 9/32" thick, no nose, beveled back

6" wide, 9/32" thick, no nose, square back

6" wide, 9/32" thick, nose 1 1/8" underside, square back

7" wide, 9/32" thick, no nose, beveled back Available with beveled or square ends

8" wide, 9/32" thick, nose 1 1/8" underside, square back

9" wide, 9/32" thick, nose 1 1/8" underside, beveled back

9" wide, 9/32" thick, nose 1 1/8" underside, beveled back

9" wide, 9/32" thick, nose 1 1/8" underside, beveled back 1 1/8” glow strip in front

Variable width, nose 1/2” x 3/8”, standard thickness- 5/16”

Variable width, nose 1/4" underside, standard thickness - 5/16"

Variable width, nose 3/8” underside, standard thickness- 5/16”

Variable width, nose ¾” x ¾”, standard thickness- 5/16”

Variable width, one edge rounded, standard thickness - 5/16"

Variable width, rounded edges, standard thickness - 5/16"

Variable width, square edges standard thickness - 5/16"

Variable width, standard nose - 1", standard thickness - 5/16"