Rated 5 based on 1 product reviews
CIBES/Symmetry

Elevators & Vertical Platform Lifts

CONTACT INFO
10000 N. Galena Rd.
Peoria , IL 61615
Toll Free: 877-375-1428
Phone:
EMAIL
Request for informationCIBES/Symmetry Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Shaftless home elevators are space-saving and efficient accessibility solutions, but some are more space-saving than others. Thanks to the incredibly compact design of the Ascenda residential elevator, you now have the possibility to age in place comfortably and preserve a maximum of your square footage.

In addition, the Ascenda Elevator only requires minimal building alterations, making it easier and more affordable than ever to render your two-story home accessible.

A shaftless elevator for home use is designed to travel through one single-floor opening between two floors. Unlike larger elevators, a shaftless elevator does not require a shaftway, elevator pit, or machine room, resulting in a very small installation footprint. The integrated sliding doors are also more space-saving than swing doors, allowing you to maximize your floor space.

Unlike other home elevators, shaftless lifts are operated with hold-to-run, which makes your home lift very safe and easy to use. Hold-to-run means that the elevator travels when you maintain pressure on the button and stops when you release the pressure. For the safety of you and your loved ones, sensors on the top and bottom of the elevator instantly stop the lift in case any obstructions are detected.

The Ascenda by Cibes is a user-friendly solution for individuals with mobility limitations. It also offers you greater flexibility than a stair lift, as it has the ability to transport a person in a wheelchair. Furthermore, a shaftless home elevator is also more aesthetically appealing than a stair lift and offers you a wider range of mobility options. So, if you are thinking about buying a stair lift, a shaftless residential lift is a space-saving and attractive option to consider.

- Hide Gallery
Ascenda Elevator

Ascenda Elevator  

1

CAD Drawings for Ascenda Elevator

Residential Elevators  

Hydraulic Drive  

90 Degree  

Enter/Exit Same Side  

Straight Through  

Inline Gear Drive  

90 Degree  

Enter/Exit Same Side  

Straight Through  

Winding Drum Drive  

90 Degree  

Enter/Exit Same Side  

Straight Through  

Catalogs for Ascenda Elevator
Videos for Ascenda Elevator
CIBES/Symmetry video of Church Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Cibes Symmetry | Home Elevators
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Commercial vertical platform lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevator components - Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Hybrid Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of LULA Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of School Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Symmetry Enclosed Vertical Platform Lift Testimonial
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of TK Plastic Baffle Install
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Travel like a star - Customize your Symmetry Asterix
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Travel like a star with the Symmetry Asterix Home Elevator
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Vertical Platform Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information