Rated 5 based on 1 product reviews
Cedar Shake and Shingle Bureau

Cedar Roofing and Sidewall Products

CONTACT INFO
P. O. Box 1178
Sumas, WA 98295-1178
Phone: 604-820-7700
Continuing Education Logo
EMAIL
Request for informationCedar Shake and Shingle Bureau Contact Us / RFI
PRODUCT SELECTION RESOURCES

These shingles are 5" wide and are manufactured from 16" and 18" lengths. An 18" length, 96-piece carton will cover 25 square feet at 7 1/2" exposure. Certi-Cut® shingles can also be custom produced to meet individual design specifications.




- Hide Gallery
Certi-Cut® Shingles

CAD Drawings for Certi-Cut® Shingles
Figure 10 - Staggered Coursing
download:view:
Figure 11 - Ribbon Coursing
download:view:
Figure 13 - Over Beveled Siding Detail
download:view:
Figure 15 - Over Stucco Detail
download:view:
Figure 17 - Starter Course
download:view:
Figure 16 - Furring Strip Detail
download:view:
Figure 14 - Over Masonry or Foam Sheathing Detail
download:view:
Figure 12 - Typical Window and Door Casing Detail
download:view:
Figure 9 - Fitting Laced Corner Courses
download:view:
Figure 8a - 8e - Corner Option Details
download:view:
Figure 7b - Dormer Coursing
download:view:
Figure 7a - Double Coursing
download:view:
Figure 6 - Single Coursing
download:view:
Figure 3a and 3b - Flashing
download:view:
Figure 5 - Course Alignment
download:view:
Figure 19 - Top Course
download:view:
Figure 18 - Corner Detail
download:view:
Specifications for Certi-Cut® Shingles
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Certi-Cut® Shingles
Videos for Certi-Cut® Shingles
Cedar Shake and Shingle Bureau video of Roofing Installation Video
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information
Cedar Shake and Shingle Bureau video of Fasteners and Non Permeable Barrier
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information
Cedar Shake and Shingle Bureau video of Benefits of Cedar & Installation Tips
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information
Cedar Shake and Shingle Bureau video of Grading & Inspection
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information