Rated 5 based on 1 product reviews
DeckWise USA

Hidden Deck Fasteners, Deck Screws, Tools

CONTACT INFO
2111 58th Ave. E.
Bradenton, FL  34203
Toll Free: 866-427-2547
EMAIL
Request for informationDeckWise USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon

Hardwood Deck Tile Elevating Pedestal - Altitudes Pedestal®cart-plus

The DeckWise®, Altitudes Pedestal® System has been engineered to build perfectly horizontal decking over underutilized spaces such as sloped roof tops and plaza areas. Pedestals elevate and support 24" x 24" modular hardwood deck tiles over uneven concrete, rooftops, plazas, or walkways allowing anyone to build new beautiful living spaces.

The Altitudes Pedestal® System enables anyone to easily and quickly build an elevated all-natural hardwood deck surface. Install deck tiles on sloped or uneven rooftops to hide service pipes, cabling, drains or service ducts without the need to construct extensive sub-framing. Build luxurious decking where it was once impossible into a gorgeous family or party area to enjoy for years to come.

Pedestal systems utilize a head, a base and Schedule 40 PVC pipe to make installations simple for multiple height accommodations. The Altitudes Pedestal® System heads an bases have drainage holes for water; are exceptionally stable with 4" PVC Schedule 40 Plain End Pipe; and are resistant to freeze thaw cycles from the use of 20% Talc added to a polypropylene resin.

Features:



Request Samples


Revit BIM Files for Hardwood Deck Tile Elevating Pedestal - Altitudes Pedestal®

Decking: Pivoting Head and Screw-Jack Base

Decking: Pivoting Head & Stationary Base

Decking: Stationary Head & Stationary Base

CAD Drawings for Hardwood Deck Tile Elevating Pedestal - Altitudes Pedestal®
SPVC-15 stationary base stationary head
download:view:
SJB-4156 Screw to adjust deck tile pedestal
download:view:
SPVC-2656 Stationary base adj head
download:view:
Specifications for Hardwood Deck Tile Elevating Pedestal - Altitudes Pedestal®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Hardwood Deck Tile Elevating Pedestal - Altitudes Pedestal®
Videos for Hardwood Deck Tile Elevating Pedestal - Altitudes Pedestal®
DeckWise USA video of Wise Up! The Importance of Pre-Drilling Hardwood Decking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Speed Up Deck Building with the Drill&Drive
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How-to install DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Hardwood Wrench Deck Board Straightening Tool
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Installing DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Don't Overdrive Screws
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Creating Perfect Deck Board Gap Spacing
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Install On Pitches & Stairs
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Dual Post Corners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Prevent End Checking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How to Cut Deck Tiles With DeckWise®
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hardwood Deck Tile Systems
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: An Overview
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Protect Your Deck
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hidden Siding Fastener
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: Fittings/Receivers Differences
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Estate & Heritage Series
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: How Many Cable Rail Runs?
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information