Rated 5 based on 1 product reviews
Haas Door Co.

Commercial and Residential Garage Doors

CONTACT INFO
EMAIL
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Insulated Steel Garage Door - 2000 Seriescart-plus

The 2000 Series residential garage doors are not just beautiful, but are among the most energy efficient doors in the market, featuring a 0.094 Tested U-Factor. The 2000 Series doors are 2 inches thick, manufactured with heavy gauge galvanized steel that incorporates the look of embossed wood grain, and filled with dense environmentally compliant polyurethane foam insulation.

A full line of panel styles and window options are also available. Quality, service, and pride in workmanship are what make Haas doors the best value available on the market. So much so, that each door is backed by a Limited Lifetime Warranty.

 


Revit BIM Files for Insulated Steel Garage Door - 2000 Series

Sectional Overhead Doors: Residential: 2000

CAD Drawings for Insulated Steel Garage Door - 2000 Series
2010-710-610
download:view:
2090-790-690
download:view:
2082-782-682
download:view:
2081-781-681
download:view:
2080-780-680
download:view:
2074-774-674
download:view:
2073-773-673
download:view:
2072-772-672
download:view:
2071-771-671
download:view:
2070-770-670
download:view:
2064-764-664
download:view:
2063-763-663
download:view:
2061-761-661
download:view:
2060-760-660
download:view:
2012-712-612
download:view:
2032-20, 732-20, 632-20
download:view:
2016-716-616
download:view:
2014-714-614
download:view:
2032-732-632
download:view:
2033-20, 733-20, 633-20
download:view:
2033-733-633
download:view:
2078-778-678
download:view:
2068-768-668
download:view:
2069-769-669
download:view:
2087-787-687
download:view:
2079-779-679
download:view:
2067-767-667
download:view:
Specifications for Insulated Steel Garage Door - 2000 Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Insulated Steel Garage Door - 2000 Series
BusinessApplication
Building Construction Specifications
Videos for Insulated Steel Garage Door - 2000 Series
Haas Door Co. video of Painting a Haas door
2016-05-06T00:00:00+00:00Z
(Haas Door Co.)request for information
Haas Door Co. video of Haas Door SpecWizard for Sectional Overhead Doors - Residential
2016-10-25T00:00:00+00:00Z
(Haas Door Co.)request for information
Haas Door Co. video of Haas Door CA320 and RA360 Insulated Rail
2021-02-01T00:00:00+00:00Z
(Haas Door Co.)request for information