X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Door Hardware
CONTACT INFO
EMAIL
Request for information
Hager Companies
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
PRODUCT SELECTION RESOURCES
Catalogs
Videos
CE Courses
Green Reports
SOCIAL
WARRANTY
Click Here for Warranty Information.
Hager Companies
>
PRODUCT
>
Residential Thresholds
Residential Thresholds
408S
419S
- Hide Gallery
Residential Thresholds
1
CAD
Specs
Catalogs
Videos
CAD Drawings for Residential Thresholds
10 inch Saddle Threshold 448S
download:
DWG
view:
PDF
2.25 inch Saddle Threshold 436S
download:
DWG
view:
PDF
3 inch Saddle Threshold 418S
download:
DWG
view:
PDF
4 inch Saddle Threshold 404S
download:
DWG
view:
PDF
2.5 inch Saddle Threshold
download:
DWG
view:
PDF
3 inch Saddle Threshold
download:
DWG
view:
PDF
4 inch Saddle Threshold
download:
DWG
view:
PDF
5 inch Saddle Threshold 412S
download:
DWG
view:
PDF
5 inch Saddle Threshold 413S
download:
DWG
view:
PDF
5 inch Saddle Threshold 427S
download:
DWG
view:
PDF
5 inch Saddle Threshold 492S
download:
DWG
view:
PDF
6 inch Saddle Threshold 415S
download:
DWG
view:
PDF
6 inch Saddle Threshold 417S
download:
DWG
view:
PDF
4 inch Saddle Threshold 410S
download:
DWG
view:
PDF
4 inch Saddle Threshold 411S
download:
DWG
view:
PDF
7 inch Saddle Threshold 430S
download:
DWG
view:
PDF
8 Inch Saddle Threshold 426S
download:
DWG
view:
PDF
8 inch Saddle Threshold 428S
download:
DWG
view:
PDF
Specifications for Residential Thresholds
08 71 00
Door Hardware
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Residential Thresholds
Videos for Residential Thresholds
Hager Companies video of Changing the Hand of a Hager Companies 3800 Mortise Lock
2014-09-30T00:00:00+00:00Z
Changing the Hand of a Hager Companies 3800 Mortise Lock
(Hager Companies)
request for information
Hager Companies video of Hager's 8400 Series Low Energy Door Power Operator Installation
2014-09-30T00:00:00+00:00Z
Hager's 8400 Series Low Energy Door Power Operator Installation
(Hager Companies)
request for information
Hager Companies video of Timing a Hager Classroom Function Lockset
2014-09-30T00:00:00+00:00Z
Timing a Hager Classroom Function Lockset
(Hager Companies)
request for information
Hager Companies video of Adjusting the Hager 5100 Door Closer
2014-09-30T00:00:00+00:00Z
Adjusting the Hager 5100 Door Closer
(Hager Companies)
request for information
Hager Companies video of Programming the Hager 2915 Keypad
2014-09-30T00:00:00+00:00Z
Programming the Hager 2915 Keypad
(Hager Companies)
request for information
Hager Companies video of HAGER powered by SALTO wireless real time access control system
2018-06-03T00:00:00+00:00Z
HAGER powered by SALTO wireless real time access control system
(Hager Companies)
request for information
Hager Companies video of SALTO Virtual Network SVN data on card HAGER
2018-06-03T00:00:00+00:00Z
SALTO Virtual Network SVN data on card HAGER
(Hager Companies)
request for information
Hager Companies video of Hager's 8400 Series Low Energy Power Door Operator Introduction
2014-09-30T00:00:00+00:00Z
Hager's 8400 Series Low Energy Power Door Operator Introduction
(Hager Companies)
request for information