Rated 5 based on 1 product reviews
Centerline Brackets

Support Brackets

CONTACT INFO
208 W Davis Industrial Dr.
St. Augustine, FL 32084
Toll Free: 888-960-3854
Phone: 904-217-4186
EMAIL
Request for informationCenterline Brackets Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

If you're looking for a product that provides hidden countertop support and is easy to install, then look no further than the Standard. Designed to mount on the top of a pony or knee wall, the standard bracket is a general-purpose bracket.


Hidden from view, the bracket serves as a sleek, modern support for any overhang. Its low profile ensures you and your guests don't have to worry about knocking your knees on large supports.


Made of 1/2" thick steel, the Standard is designed to hold a great deal of weight and can support an overhang up to 18".


- Hide Gallery
Standard Bracket

Standard Bracket  

1

Revit BIM Files for Standard Bracket

Standard Countertop Bracket

Countertop Support: Standard Bracket

Support Brackets: Standard

Standard Plus Countertop Bracket

Countertop Support: Standard Plus Bracket

Support Brackets: Standard Plus

Commercial Standard Countertop Bracket

Countertop Support: Commercial Standard Bracket

Support Brackets: Commercial Standard

CAD Drawings for Standard Bracket
SB4H-08 REV X1
download:view:
SB4H-09 REV X1
download:view:
SB4H-10 REV X1
download:view:
SB4H-11 REV X1
download:view:
SB4H-12 REV X1
download:view:
SB4H-13 REV X1
download:view:
SB4H-14 REV X1
download:view:
SB4H-15 REV X1
download:view:
SB4H-16 REV X1
download:view:
SB4H-17 REV X1
download:view:
SB4H-18 REV X1
download:view:
Specifications for Standard Bracket
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Standard Bracket
Videos for Standard Bracket
Centerline Brackets video of Centerline Brackets. The most trusted name in countertop supports and brackets.
2020-07-13T00:00:00+00:00Z
(Centerline Brackets)request for information
Centerline Brackets video of Centerline Countertop Brackets - About Us
2020-07-13T00:00:00+00:00Z
(Centerline Brackets)request for information
Centerline Brackets video of Centerline Countertop Brackets - Fanatically committed to doing a perfect job every time!
2020-07-13T00:00:00+00:00Z
(Centerline Brackets)request for information
Centerline Brackets video of Centerline Countertop Brackets Customer Testimonial
2020-07-13T00:00:00+00:00Z
(Centerline Brackets)request for information
Centerline Brackets video of Install - Standard, Standard Plus, and Forward-L Countertop Brackets
2021-07-21T00:00:00+00:00Z
(Centerline Brackets)request for information