Rio Flooring Product Expert
Joe Wieremann
Phone: 612-590-9237
Email: joe.wieremann@riofloor.com
Ply Gem Envoy Aluminum Siding
Double 4" | Double 5" | Single 8"
From historic homes to commercial buildings, Envoy® aluminum siding is a beautiful choice. With an ultra-tough finish over our thickest, high-grade aluminum panel, it outperforms the competition in the harshest weather. Best of all, Envoy is eco-friendly and 100 percent recyclable.
Features & Benefits
Exceptional Curb Appeal – Subtle woodgrain texture with an attractive shadow line to make your home stand out
Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it
High-Performance Locking System – Provides greater stability and increased locking area for easier installation
Strong Nail Hem – Secure fastening for added strength and stability
½" Panel Projection – Enhanced shadow lines replicate the appearance of real wood
Alumalure® 2000 Finish – Revolutionary, two-coat finish that combines a rust-inhibiting primer and ultra-tough topcoat to protect your investment. Our process to clean, treat, cure and coat smooth finish aluminum products is formulated to hold color and resist corrosion, ensuring decades of fresh looking, low-maintenance beauty.
Sustainable Formula – sustainable and recyclable for a better, eco-friendly choice
VIP Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete detail
Ply Gem Endurance Aluminum Siding
Double 4" | Single 8"
Endurance® high-performance aluminum siding brings unbeatable strength and enduring beauty to your home's exterior. With its strong, lay flat panels and revolutionary, long-wearing finish, Endurance performs year after year. Plus, it's eco-friendly and 100 percent recyclable. See the brochure for full color assortment.
Features & Benefits
Exceptional Curb Appeal – Subtle woodgrain texture with an attractive shadow line to make your home stand out
Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it
High-Performance Locking System – Provides greater stability and increased locking area for easier installation
Strong Nail Hem – Secure fastening for added strength and stability
½" Panel Projection – Enhanced shadow lines replicate the appearance of real wood
Alumalure® 2000 Finish – Revolutionary, two-coat finish that combines a rust-inhibiting primer and ultra-tough topcoat to protect your investment. Our process to clean, treat, cure and coat smooth finish aluminum products is formulated to hold color and resist corrosion, ensuring decades of fresh looking, low-maintenance beauty.
Sustainable Formula – sustainable and recyclable for a better, eco-friendly choice
VIP Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details.)
Ply Gem Seamless Gutter
Unlike other materials such as copper or steel, aluminum is very flexible and can be easily customized to your home. They are formed from the highest quality aluminum coil and offered in premium, nominal .027 and .032 coil thickness.
Some benefits and advantages of aluminum seamless gutters include:
Exceptionally Strong—Highly durable and extra thick material offers excellent resistance to dents, impact, and wear and tear from everyday life. Will not become brittle with age and weather.
Seamless and Continuous—They are uniquely made to the exact measurements of your home without any seams, which makes them far less prone to leaking. Also, visually more appealing than sectional gutters because they eliminate unsightly seams.
Low Maintenance—Does not require painting so you can spend more time enjoying your home, not maintaining it.
Advanced Hanging System—The strongest support available with easy installation and added grip during harsh weather.
Revolutionary Two-Coat Finish— Combines a rust-inhibiting primer and ultra-tough, low-mar topcoat on both sides of the coil for long-lasting performance.
Sustainable Formula—Aluminum is sustainable and recyclable for a better, eco-friendly choice.
Ply Gem Sectional Gutter
The strongest gutter system available for residential construction, Sectional Gutters are made from the highest quality aluminum. Ply Gem's patented free-floating hanging system coupled with engineered expansion joints ensure the gutters hold tight even as they expand and contract with changing temperatures.
Exceptionally Strong – Durable and extra thick to resist dents from everyday life
Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it
Patented Free-Floating Hanging System – Allows the gutter to expand and contract with temperature changes, maintaining a secure grip
Overflow Control Design – If your downspout clogs, the gutter's lower front lip allows water to drain over and away from your home, protecting your soffit and fascia from damage
Revolutionary Two-Coat Finish – Combines a rust-inhibiting primer and ultra-tough, low-mar topcoat on both sides of the coil for long-lasting performance
Sustainable Formula – Sustainable and recyclable for a better, eco-friendly choice
Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details)
Ply Gem Leaf Relief DuoPro
DuoPro is a dual-layer gutter protection system designed to prevent fine debris, such as pine needles, from entering the gutter system and blocking it. The unique design delivers unparalleled protection against sap, pollen and dirt build-up that can clog screen products and diminish performance. We're so confident in DuoPro, we've backed it with a 35-year No Clog, No Overflow warranty for your peace of mind.
Features & Benefits
Pine Straw Has Met Its Match – The dual-action design blocks fine debris, while allowing water to drain safely away from your home
*ATI Testing 2011
35-Year No Clog, No Overflow Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details)
Low Maintenance – No more climbing ladders to clean your gutters and perform the tedious maintenance to remove tree sap and pollen
Continuous Hanging System – Standard gutter hangers are spaced, leaving weak spots along the gutter system. DuoPro supports the entire span delivering superior gutter strength, stability and durability
Unparalleled Strength – Standard gutter hangers will fail at 357 pounds. DuoPro holds up to 858 pounds*
Low Profile – Lays flat and fits snugly on top of your gutter for invisible protection
High Volume – Drains three times the highest recorded rainfall ever recorded per hour
Efficient Installation – Mounts directly to the gutter, eliminating the need to lift shingles and risk voiding roof warranty
Access Panel – For easy monitoring of your home's gutter system
Weather and Pest Resistant – Mounts securely and stays in place, resisting high winds, snow, ice and pest invasion
Ply Gem Leaf Relief Continuous Hanging System
The patented Leaf Relief Continuous Hanging System with Access Panel strengthens your gutters by supporting them from front to back and end to end. This protects them from sagging, warping or pulling. Our patented Aluma-Perf™ Technology offers superior leaf filter gutter protection by keeping leaves and debris from entering and blocking your gutters. Our lead gutter protection system offers guaranteed no-clog, no-overflow performance. Now you can keep a close eye on them through our new Access Panel. It's simply a smarter, stronger solution!
Features & Benefits
Unparalleled Strength – Standard gutter hangers will fail at 357*. The Continuous Hanging System holds up to 858 pounds*
*ATI Testing 2011
Continuous Hanging System – Standard gutter hangers are spaced, leaving weak spots along the gutter system. The Leaf Relief Continuous System supports the entire span delivering superior gutter strength, stability and durability
Low Maintenance –No more climbing ladders to clean your gutters
Patented Aluma-Perf™ Technology – Keeps leaves, twigs and pine needles out of the gutter. Most small debris is cleared by 6 mph breeze with wet debris removed in 23 mph wind
Low Profile – Lays flat and fits snugly on top of your gutter for invisible protection
High Volume –Drains more than twice the highest recorded rainfall ever recorded per hour
Efficient Installation –Mounts directly to the gutter, eliminating the need to lift shingles and risk voiding roof warranty
Access Panel – For easy monitoring of your home's gutter system
Weather and Pest Resistant – Mounts securely and stays in place, resisting high winds, snow, ice and pest invasion
25-Year No Clog, No Overflow Warranty –Premium guarantee of lasting quality and peace of mind (see warranty for complete details)
Ply Gem Leaf Relief® for Existing Gutters
Ply Gem Leaf Relief is a proven, patented leaf gutter guard that keeps natural debris, such as leaves and twigs, from blocking your gutters. Installing our gutter overflow guard on your existing gutters is a highly effective and permanent solution to clogged gutters. It prevents clogged downspouts and gutters, eliminates the buildup of debris, and protects your home from water damage resulting from leaks and build up. Our patented Aluma-Perf™ Technology not only provides clog-free performance, but it also offers superior water protection that can easily handle the heaviest rainfalls. Peace of mind comes standard with Leaf Relief® existing gutter protection for existing gutters. We are so confident in our Leaf Relief product that we have extended the warranty to 25 years!
Features & Benefits
Why Choose Ply Gem's Leaf Relief?
Manufactured to exacting standards and rigorously tested, Leaf Relief® leaf gutter guard is proven to keep gutters clear and protects your home from water damage.
Some benefits and advantages of our Leaf Relief® gutter protection for existing gutters include:
Low Maintenance—No more climbing ladders to clean your gutters or costly gutter cleaning repairs. Our Aluma-Perf™ Technology keeps leaves, twigs and pine needles out of the gutter. Most small debris is cleared by a 6 mph breeze with wet debris removed in 23 mph wind.
Damage Resistant—Mounts securely and stays in place, resisting high winds, snow, and ice. Our durable gutter screen mesh system can withstand the weight of sticks, twigs, and pests.
Superior Water Protection—Handles the heaviest rainfalls with ease for superior water protection. Drains more than twice the highest recorded rainfall ever recorded per hour, over 29 inches of rain.
Efficient Installation—Mounts directly to the gutter, eliminating the need to lift shingles and risk voiding roof warranty. Installed with self-sealing screws secures Leaf Relief evenly along the entire length of the gutter, which helps protect the gutter system from common gutter failures.
Low Profile—Leaf Relief lays flat on internal structural hangers and fits snugly on top of your gutter, so it is invisible from the ground.
Exclusive, Specially-Treated Vinyl Flap—Resists UV light, mildew, and extreme weather for a long-lasting, self-sealing fit. Frames are also rustproof.
Premium Warranty for Extended Protection—25-year No-Clog, No-Overflow warranty guarantees of lasting quality and peace of mind.
*ATI Testing 2011
Ply Gem Leaf Logic Gutter Protection
Made of heavy-duty aluminum, Leaf Logic keeps debris out of your gutters and water flowing toward the downspouts.
Features & Benefits
Fast, Easy Installation – Mounts to gutter, eliminating the need to lift shingles and risk voiding roof warranty
Secure Fit – Secures to gutter at front and back for superior strength
Heavy-Duty Aluminum – Rust-free performance for years of service
Low Maintenance – Spend less time climbing ladders and cleaning your gutters
Rippled Design – Prevents wet leaves from sticking to the surface for maximum drainage
Front Trough – Engineered to help prevent overflows
Low Profile – Lays flat and fits snugly on top of your gutter for invisible protection
Sustainable Formula – Sustainable and recyclable for a better, eco-friendly choice
20-Year Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details)
Ply Gem Leaf Smart Gutter Protection
Leaf Smart features a specially designed steel mesh screen that blocks leaves and debris from clogging your gutters.
Features & Benefits
Fast, Easy Installation – No screws or fasteners required, no need to lift shingles and risk voiding roof warranty
Secure Fit – Stays firmly in place to protect your gutters
Powder-Coated Galvanized Steel – Combines with high-performance coating to resist corrosion for years of superior service
Low Maintenance – Spend less time climbing ladders and cleaning your gutters
Arched Roll-Off Design – Engineered for maximum water flow while preventing debris buildup
Low Profile – Black mesh screen is practically invisible from the ground
5-Year Material Warranty – Lasting quality and peace of mind (see warranty for complete details)
Ply Gem Performance Aluminum Fascia
Protect your home from nature's harshest elements with Ply Gem Performance Collection's high-grade Aluminum Fascia. You can choose from an array of beautiful colors, textures and durable, low-maintenance finishes.
Features & Benefits
Exceptionally Strong – Durable to resist dents from everyday life
Exceptional Curb Appeal – Choose from smooth, ribbed hemmed and woodgrain finishes to make your home stand out; select styles feature a richly textured PVC finish that resembles freshly painted wood.
Protection From the Elements – Select styles feature a richly textured PVC finish that resembles freshly painted wood and is maintenance-free, durable and scratch resistant
Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it
Sustainable Formula – Sustainable and recyclable for a better, eco-friendly choice
Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details)
Ply Gem Envoy Fascia
Smooth 8" Fascia | Double 4" | Double 5"
Constructed of high-quality aluminum, Envoy® Fascia coordinates with Ply Gem siding to add a finished touch to your home's exterior. Our durable, ultra-tough coating protects against sun fading and weathering.
Features & Benefits
Exceptionally Strong – Durable to resist dents from everyday life
Exceptional Curb Appeal – Choose from smooth, ribbed hemmed, and woodgrain finishes to make your home stand out
Revolutionary Alumallure® 2000 Protection – Two-coat finish combines rust-inhibiting primer and ultra-tough topcoat that protects against scratches, sun fading, weathering and corrosion
Protection From the Elements – Select styles features a richly textured PVC finish that resembles freshly painted wood and is maintenance-free, durable and scratch resistant
Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it
Sustainable Formula – Sustainable and recyclable for a better, eco-friendly choice
V.I.P. Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details)
Ply Gem Endurance Fascia
Smooth 8" Fascia | Double 4"
Constructed of high-quality aluminum, Endurance® Fascia coordinates with Ply Gem siding to add a finished touch to your home's exterior. Our durable, ultra-tough coating protects against sun fading and weathering.
Features & Benefits
Exceptionally Strong – Durable to resist dents from everyday life
Exceptional Curb Appeal – Choose from smooth, ribbed hemmed, and woodgrain finishes to make your home stand out
Revolutionary Alumallure® 2000 Protection – Two-coat finish combines rust-inhibiting primer and ultra-tough topcoat that protects against scratches, sun fading, weathering and corrosion
Protection From the Elements – Select styles features a richly textured PVC finish that resembles freshly painted wood and is maintenance-free, durable and scratch resistant
Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it
Sustainable Formula – Sustainable and recyclable for a better, eco-friendly choice
V.I.P. Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details)
Ply Gem Envoy Aluminum Soffit
Quad 4" Center Lanced U-Groove | Quad 4" Solid U-Groove | Triple 4" Full Lanced U-Groove | Triple 4" Centered Lanced U-Groove | Triple 4" Solid U-Groove | Double 6" Lanced U-Groove | Double 6" Solid U-Groove | 6" Perforated V-Groove | 6" Solid V-Groove | Double 6" Perforated V-Groove | Double 6" Solid V-Groove
Envoy® Aluminum, our strongest and hardest aluminum soffit design, performs exceptionally well across long spans. The ultra-tough finish resists rust while the perforated, vented V-groove design allows the most airflow of any other aluminum soffit system.
Features & Benefits
Exceptional Curb Appeal – Subtle woodgrain texture with an attractive shadow line to make your home stand out
Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it
High-Performance Locking System – Provides greater stability and increased locking area for easier installation
Strong Nail Hem – Secure fastening for added strength and stability
½" Panel Projection – Enhanced shadow lines replicate the appearance of real wood
Alumalure® 2000 Finish – Revolutionary, two-coat finish that combines a rust-inhibiting primer and ultra-tough topcoat to protect your investment. Our process to clean, treat, cure and coat smooth finish aluminum products is formulated to hold color and resist corrosion, ensuring decades of fresh looking, low-maintenance beauty.
Sustainable Formula – sustainable and recyclable for a better, eco-friendly choice
VIP Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details.)
Ply Gem Endurance Aluminum Soffit
Triple 4" Full Lanced U-Groove | Triple 4" Centered Lanced U-Groove | Triple 4" Solid U-Groove | Double 6" Lanced U-Groove | Double 6" Solid U-Groove | Double 6" Perforated V-Groove | Double 6" Solid V-Groove
A homeowner's best value, Endurance® Aluminum Soffit combines durability and low maintenance with a broad color palette. Its outstanding strength and superior venting capabilities ensure Endurance will perform well for years to come.
Features & Benefits
Increased Air Flow – Vented panels increase airflow, reducing utility bills and preventing mold and mildew damage, perforated V-groove design allows the most net free ventilation for superior attic venting
Exceptionally Strong – Durable and extra thick to resist dents from everyday life
Exceptional Curb Appeal – An attractive shadow line makes your home stand out; V-groove design replicates the classic look of a tongue-and-groove wood soffit, U-groove design casts a more subtle shadow, hiding construction imperfections; select styles feature a richly textured PVC finish that resembles freshly painted wood
Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it
Alumallure® 2000 Protection – Two-coat finish combines rust-inhibiting primer and ultra-tough topcoat that protects against scratches, sun fading, weathering and corrosion
Sustainable Formula – Sustainable and recyclable for a better, eco-friendly choice
V.I.P. Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details)
Ply Gem Economy Aluminum Soffit
Quad 4" Center Lanced U-Groove | Quad 4" Solid U-Groove | Triple 4" Full Lanced U-Groove | Triple 4" Centered Lanced U-Groove | Triple 4" Solid U-Groove
Stick to your budget with Ply Gem Performance Collection's popular Economy Soffit. Its extra thick panels, range of colors, and distinctive woodgrain finish rival many competitors' higher-end soffits.
Features & Benefits
Increased Air Flow – Vented panels increase airflow, reducing utility bills and preventing mold and mildew damage
Exceptionally Strong – Durable and extra thick to resist dents from everyday life
Exceptional Curb Appeal – Beautiful woodgrain finish with a deep shadow line make your home stand out
Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it
Sustainable Formula – Sustainable and recyclable for a better, eco-friendly choice
Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete details)
Ply Gem Trim Coil
Aluminum trim coil is ideal for wrapping home exterior surfaces such as window and door casings, porch posts, the drip edge and fascia. Ply Gem Trim Coil creates a clean, sharp finish that holds up to harsh weather. It can be field formed into virtually any shape. The tough water-based coating gives Ply Gem Trim Coil a smooth finish while a durable thermoplastic PVC coating creates a textured woodgrain look.
Variform American Herald® Vinyl Siding
American Herald® vinyl siding recreates the look of authentic sawn wood without all the upkeep and maintenance. It's time-tested to withstand weather, wind and everyday life. The natural design adds a handcrafted touch and lasting beauty to your home.
Features & Benefits
Strong - Extra thick and dent-resistant
Stands out - Beautiful look of natural sawn cedar and great curb appeal with a deep shadow line
Consistent Color - Color extrusion technology creates a consistent color throughout the panel to minimize the appearance of scratches and ensures an exterior free from chipping, peeling or flaking
Low Maintenance - Vinyl siding doesn't require painting, saving you time and money year after year
Stays in Place - Sturdy nail hem and panel lock add strength and helps keep siding in place
ASA Layer - provides exceptional protection against the sun and weather
Sustainable Formula - Safe, sustainable and recyclable for a better, eco-friendly choice
Limited Lifetime Warranty - Premium guarantee of lasting quality and peace of mind (see warranty for complete details.)
Variform Ashton Heights Vinyl Siding
Featuring a subtle woodgrain finish, Ashton Heights vinyl siding looks like traditional painted wood but is virtually maintenance free. The fast, easy installation, extended color choices, and coordinating accessories make it a smart choice for newly constructed homes.
Features & Benefits
Ultra Durable - Hard-wearing and dent resistant for lasting beauty
Extra Strong - Withstands up to 132 mph winds
Subtle Woodgrain Finish - A light texture adds interest and the warmth of wood
Instant Curb Appeal - Deep, distinctive shadow lines create warmth and style
Low Maintenance - Made from the longest lasting materials so you can spend time enjoying your home, not maintaining it
UV Protection - Extra dark colors feature Permahue® color enhancer with ASA resin and proprietary technology for exceptional protection against sun and weathering
Strong Fit - Double-staggered nail hem means panels are extra strong and secure
Eco-Friendly - A green choice in safe, sustainable and recyclable materials
Limited Lifetime Warranty - Guaranteed for quality and peace of mind
Variform Camden Pointe® Premium Vinyl Siding
Camden Pointe® premium vinyl siding combines beauty with state-of-the-art engineering. Virtually weatherproof and fade-resistant, it stays in place when the winds howl. It may look like classic cedar, but it wears season after season with little upkeep.
Features & Benefits
Ultra Durable - Hard-wearing and dent resistant for lasting beauty
Superior Wind Resistance - Withstands hurricane-force winds up to 153 mph
Authentic Woodgrain Texture - The classic look of real cedar without the maintenance
Instant Curb Appeal - Deep, distinctive shadow lines create warmth and style
Low Maintenance - Made from the longest lasting materials – spend time enjoying your home, not maintaining it
UV Protection - Extra dark colors feature Permahue® color enhancer and proprietary technology for exceptional protection against sun and weathering
Strong Fit - Siding stays strong and secure with Patented Pointe-Lock® System and industry's first rollover panel locking leg
Eco-Friendly - A green choice in safe, sustainable and recyclable materials
Limited Lifetime Warranty - Guaranteed for quality and peace of mind
Variform ClimaForce™ Insulated Siding
An insulated, all-weather warrior, ClimaForce™ insulated siding is a smart investment that pays back a lifetime of energy efficiency and low maintenance. Solid to the touch, the thick, wide panels lie flat against uneven walls, and resist insects, fading and dents. (*Thickness varies by profile)
Features & Benefits
Insulating Properties - High insulating power lowers energy bills, shrinks your carbon footprint, and reduces noise
Superior Energy Efficiency - Meets ENERGY STAR® requirements for saving money and protecting our climate
Ultra Durable - Up to 3x more impact resistant than standard vinyl for lasting beauty
Instant Curb Appeal - Deep, distinctive shadow lines create warmth and style
Low Maintenance - Made from the longest lasting materials – spend time enjoying your home, not maintaining it
Advanced Performance - Capstock top layer resists fading and weathering while EPS insulation, rigid substrate and unique, patent-pending foam backing design add strength, improve impact resistance, and increase the R-value of exterior walls, helping save energy year-round
Weather Warrior Technology - Combines innovative engineering and chemistry for superior performance in all weather conditions
Strong Fit - Siding stays strong and secure with reinforced nail hem, panel locking system and spring-loaded profile design
Insect Protection - Insecticide-treated foam protects against termites and carpenter ants
Eco-Friendly - A green choice in safe, sustainable and recyclable materials
Limited Lifetime Warranty - Guaranteed for quality and peace of mind
Variform Contractor's Choice® Vinyl Siding
Contractor's Choice® offers builders the perfect balance of value and quality. The durable, easy-to-install panels hold strong against the elements while the brushed cedar finish provides years of virtually maintenance-free beauty.
Features & Benefits
Ultra Durable - Hard-wearing and dent resistant for lasting beauty
Brushed Cedar Look - The natural beauty of freshly brushed wood without the maintenance
Low Maintenance - Made from the longest lasting materials so you can spend time enjoying your home, not maintaining it
Eco-Friendly - A green choice in safe, sustainable and recyclable materials
Limited Lifetime Warranty - Guaranteed for quality and peace of mind
Variform Heritage Cedar® Shingle & Round-Cut Vinyl Siding
Whether on an entire home or as an accent, Heritage Cedar® Shingle & Round-Cut Siding evokes the natural charm of real cedar shingles. Twice as thick as ordinary vinyl siding, Heritage Cedar is easy to maintain and stands up beautifully to hurricane winds. (*Thickness varies by profile)
Features & Benefits
Ultra Durable - Hard-wearing and dent resistant for lasting beauty
Superior Wind Resistance - Withstands winds from 168-218 mph, depending on style
Real Cedar Shingle Look - Random texture on all exposed surfaces, including between shingles and shingle ends, replicates the look of real cedar shingles without the maintenance
Instant Curb Appeal - Deep, distinctive shadow lines create warmth and style
Low Maintenance - Made from the longest lasting materials so you can spend time enjoying your home, not maintaining it
Extra Protection - For added strength and protection against wind and water damage, panels are secured with a double-thick, fully-integrated nail hem, UpRight® Locking System and exclusive continuous snap-in panel locking system
Eco-Friendly - A green choice in safe, sustainable and recyclable materials
Limited Lifetime Warranty - Guaranteed for quality and peace of mind
Variform Board & Batten Vinyl Siding
With wide and narrow boards set vertically, Variform Board & Batten vinyl siding captures the look of painted wood without the maintenance. Its distinctive style is especially beautiful on historic French Country and Cottage-style homes.
Features & Benefits
Exceptionally durable and extra thick to resist dents from everyday life
Extra strong, withstands up to 167 mph winds
Beautiful look of freshly-painted wood
Exceptional curb appeal with a dramatic shadow line
Low maintenance and doesn't require painting so you can spend more time enjoying your home, not maintaining it
Permahue® color enhancer with ASA resin and proprietary technology provide Scenic Scapes® colors exceptional protection against sun and weather
Safe, sustainable and recyclable for a better, eco-friendly choice
Limited Lifetime Warranty
Variform Victoria Harbor® Vinyl Siding
With its fine satin finish and lovely beaded edge, Victoria Harbor® vinyl siding evokes a sense of Old World charm and elegance. Its nostalgic yet durable design withstands the test of time against high winds as well as the bumps and blows of everyday life.
Features & Benefits
Ultra Durable - Hard-wearing and dent resistant for lasting beauty
Extra Strong - Withstands up to 175 mph winds
Hand-Crafted Style - Fine satin “brushstroke finish adds richness and texture
Full Beaded Edge - For an enhanced, nostalgic look, available in our 6-1/2" panel
Instant Curb Appeal - Crisp, clear shadow lines offer contrast and dimension
Low Maintenance - Made from the longest lasting materials – spend time enjoying your home, not maintaining it
Eco-Friendly - A green choice in safe, sustainable and recyclable materials
Limited Lifetime Warranty - Guaranteed for quality and peace of mind
Variform Vortex Extreme™ Vinyl Siding
Rigorously tested, Vortex Extreme™ features Weather Warrior Technology—a combination of innovative design features—that fights back against nature's worst. Available in 12″ and 16'8″ lengths, the extra thick, specially designed panels hold tight in hurricane winds. A special color-enhancing coating resists sun fading and heat buildup.
Features & Benefits
Ultra Durable - Hard-wearing and dent resistant for lasting beauty
Superior Energy Efficiency - Withstands hurricane-force winds up to 163 mph
Beautiful Look of Split Cedar - Natural warmth of wood without the maintenance
Instant Curb Appeal - Deep, distinctive shadow lines add texture and style
Low Maintenance - Made from the longest lasting materials – spend time enjoying your home, not maintaining it
Weather Warrior Technology - Combines innovative engineering and chemistry for superior performance in all weather conditions
UV Protection - Extra dark colors feature Permahue® color enhancer and proprietary technology for exceptional protection against sun and weathering
Strong Fit - Siding stays strong and secure with reverse roll-over nail hem and Triple Bow™ Locking System
Kynar 500® Protection - Cedar colors receive this exclusive coating for added weatherability and color retention
Eco-Friendly - A green choice in safe, sustainable and recyclable materials
Limited Lifetime Warranty - Guaranteed for quality and peace of mind
Ash Wide Plank Flooring
For several reasons when you choose to lay ash flooring in your home, you are making a statement. Most obvious are the aesthetic implications: its bright, sunny character and subtle swirling patterns say, “come in and make yourself comfortable.”
Ash also suggests ruggedness: its density and robust strength invite your best pounding while you smile and say, “bring it on.”
Lastly, due to its imperiled status at the destructive hands of the Emerald Ash Borer beetle, walking each day on your wide-plank ash floor signifies honoring the essence and posterity of this mighty and beautiful tree
Request a quote
Eastern White Pine Plank Flooring
Here at our family-run mill in Brattleboro, Vermont, working with eastern white pine is like cheering for the Red Sox. They’re both New England favorites with deep roots and a long history underfoot. For more than 250 years, eastern white pine has been the flooring of choice in this region.
Eastern white pine’s humble charm is perfect for a casual home. The species’ slow growth results in a tight, smooth, inconspicuous grain pattern with occasional large knots. Its color typically falls somewhere between pale yellowish tan to light reddish-brown. These attributes provide an earthy quality to any space it inhabits
.Request a quote
Cherry Wide Plank Flooring
The cherry tree produces wood that is alluring. Its elegant, lustrous hues, satiny texture, and gentle, swirling heartwood character combine to create an inviting warmth in any room, from rustic to formal. And over time, it uniquely darkens with age, evolving and becoming more resonant, like a fine wine--lush, deep-red, full-bodied.
Heart Pine Wide Plank Flooring
Heart pine is actually the heartwood of the longleaf pine tree. Though pine is generally considered a softwood rather than a hardwood, heart pine is different. The longleaf pine’s secret is life in the slow lane, taking 200-400 years to reach maturity.
That unhurried demeanor creates a heartwood with tight growth rings and strength, stability, and density on par with red oak or walnut. Freshly cut, heart pine possesses a yellowish hue, but over time its resin content pushes the coloring toward a pinkish tan or comfortable russet. The grain is dense with some figures, swirls, and cathedrals, and is punctuated by the occasional knot.
Hickory Wide Plank Flooring
Installing hickory flooring in your home is like receiving a two-for-one deal. You’ll get a dramatic hardwood floor with a built-in insurance policy at no extra cost. That’s because hickory’s color variations and striking grain pattern are part and parcel of the hardest, most durable domestically harvested plank flooring available.
So, you can breathe easy when your mother-in-law begins doing the tango in her high heels in the living room, or the kids break out the hockey sticks and puck for a game in the upstairs hallway. The floor will handle it and continue to look new for generations.
Birch Wide Plank Flooring
Birch’s golden sapwood, often juxtaposed with its dark red or brown heartwood and dappled with a gently woven grain pattern make it a sophisticated and desirable choice for hardwood flooring. Stir birch’s surprising durability into the mix, and the result is an alluring option that will brighten and beautify any home.
Maple Wide Plank Flooring
Here in Vermont, maple trees are serious business. Our sugar maples produce the finest (and sweetest) pure maple syrup on the planet, and we’re proud of it. So much so that the maple has been deemed the official state tree of Vermont. But aside from making our pancakes taste great, our maples are also the source of stunning hardwood flooring.
Maple’s predominantly straight, subtle grain and rich amber hue brighten and enliven any space, providing a crisp, airy feel that leans toward contemporary design aesthetics. Paired with its formidable durability, maple will brighten and enrich your home with natural elegance for several generations to come.
Rift & Quarter Sawn White Oak Flooring
White oak’s characteristics and capabilities are legendary. This slow-growing, broadly spreading, majestic tree demands attention both for its physical stature and for the wood it produces. The inherent beauty imparted by the wood’s color and grain patterns have made it a long-time favorite for the interior finishing of houses, including flooring.
At Vermont Plank Flooring, we foster that beauty by milling visually dramatic quarter sawn and rift sawn white oak options (in addition to plain sawn). And we’ll produce it to your specifications, for your project, and at an affordable price.
Red Oak Wide Plank Flooring
Oak trees are ubiquitous. In fact, more than half of all hardwood-producing trees in the United States are oaks. With such a plentiful supply, it is no wonder that red oak, along with its sibling white oak, are the most prevalent domestic hardwood flooring choices.
But there’s more to that popularity than simple abundance. Red oak is laden with appealing qualities—including its strong aesthetic character, its durability, and its chameleon-like adaptability to virtually any décor. If you are looking for something unique and unusual, look elsewhere. But if you seek a timeless classic, red oak may be just the ticket.
Walnut Wide Plank Flooring
Found predominantly in the eastern United States, the black walnut tree, from which most hardwood walnut flooring is derived, grows at a slow pace to a height of 75–125 feet and a spread of 50–75 feet. When harvested, its wood is treasured for its practicality and beauty.
At Vermont Plank Flooring, we accentuate that beauty by selecting and harvesting only the healthiest, fully mature trees grown sustainably in small, family-owned woodlots. We then mill those trees to create wide-board planks of exceptional quality specific to your project and your specifications—all at affordable prices.
White Oak Wide Plank Flooring
White oak, along with its sibling red oak, are the most popular species for hardwood flooring in North America. White oak’s reputation, though, begins in forests and fields throughout the eastern third of the United States where the tree is highly esteemed for its beauty and stately eminence.
Officially deemed America’s national tree, as well as the state tree of Maryland, Illinois, and Connecticut, the white oak wears its honor well. It grows straight and tall within the forest canopy, and when out in the open, it spreads its limbs broadly, sometimes producing a crown that is wider than the tree is tall.
Reclaimed & Antique Plank Flooring
Whether driven by the historical connotations, the authentic vintage aesthetic, or the mindset of sustainable re-use, interest in antique and reclaimed wide plank flooring is flourishing.
After having served their communities well for a century or more, many 19th- and early 20th-century barns and mills are reaching the end of their productive life or are being retired due to changing demographics and economic realities.
Before demolition, we carefully harvest wooden beams, floorboards, and siding from these historic structures and give them the opportunity to provide perhaps another century of productivity and beauty—this time as flooring in your home.
Engineered Hardwood Flooring
At Vermont Plank Flooring, we take the recipe for engineered wood flooring and dramatically improve upon it. We fuse the highest quality materials and then stir in the most advanced technologies to create wide plank engineered flooring that is far superior to the industry standard.
By slicing hardwood into thin plies, and then restacking them with the grain running in alternate directions, you create an incredibly strong and stable structure. Top that with a layer of your chosen locally sourced hardwood (or premium pine) species, and you have flooring that is as beautiful as it is sturdy.
Specials
We mill of our wide plank flooring to order, and frequently have overages after large jobs. We are pleased to offer these to you at the discounted rates below! Priced and sold as complete lots, these special overages are unfinished unless otherwise noted, prepackaged, and ready to ship.
Sustainable, Earth-Friendly Flooring
Vermont Plank Flooring is committed to sustaining our valuable forests and maintaining the earth’s precious ecosystem for generations to come. Striving for ecological balance makes sense on many levels. From a business perspective, we rely on the earth’s bounty for our products, so it is in our best interest to be stewards of the planet.
From a broader, ethical perspective, we believe it is our duty to champion our planet’s health by minimizing our impact however we can, and by working exclusively with forest owners and material suppliers who can be trusted to do the same. It’s simply the right thing to do — for our business, for the quality of our products, for the earth, and for our children, grandchildren, and future generations
Sustainability Is Part of Quality
At Vermont Plank Flooring, we strive for quality in everything we do. Our products are highly functional and exceedingly beautiful, which is enough for most companies to proclaim their superiority. But we believe that a quality product, like a stable stool, requires the critical third leg of sustainability. Because if that beautiful and functional product only lasts a few weeks, or poisons you when you use it, or creates damage to the environment when produced, it is difficult to argue that it is truly excellent. When you purchase flooring from Vermont Plank Flooring, you know you are getting an incomparable product of the highest quality – exquisitely beautiful, superbly functional, and exceptionally sustainable.
A Commitment to Sustainable Forrestry Practices
We keep another eye on the future by sourcing our lumber from woodlot owners who commit to sustainable forestry management practices. Harvesting selectively cut, mature trees provides us with the highest quality raw material from which to mill our flooring, a critical starting point for a spectacular finished product.
Those practices also sustain the health of the forest, allowing for the regeneration of the woodlot and the ecosystems woven within it, and safeguarding high-quality raw materials for decades and generations to come. That’s why it’s called sustainability.
Minimizing Our Footprint
At Vermont Plank Flooring we continually strive to reduce our ecological footprint. We source our raw materials from as close to our mill as possible, thereby reducing trucking emissions. We actively source and sell flooring milled from reclaimed materials harvested from homes and buildings scheduled for demolition. We recycle and actively seek ways to reduce our waste.
And we are proud to be powered 100 percent by our own 317-kilowatt rooftop solar array.