Single Glazed Frameless Glass Walls are an aesthetically superior alternative to solid walls and a premium choice for organizing and dividing interior commercial spaces. Some features include: full height floor to ceiling applications, faceted or curved configuration options, custom graphics and textures, dry jointed glazed installation (no adhesives), 2-part glazing sections and fully demountable.
The 1"x1" aluminum track accommodates tempered, laminated, low iron and LCD glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the single glazed system. The single glazed system frame may be recessed into the wall giving a modern clean glass to wall break. If you prefer the more traditional look, the standard frame can be installed in the opening visibly framing the glazing.
This frameless glass wall system is engineered to meet the technical specifications of Architects and Design professionals. Some features include: full height floor to ceiling applications, faceted or curved configuration options, custom graphics and textures, high quality hardware and fittings.
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Width: 60″
Maximum Glazing Panel Height: Full height up to 12′-0″
Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
STC Rating: 35
Avanti Systems specializes in glass partition systems for commercial interiors. That's why, when it comes to glass walls and door systems, we are a preferred architectural interior glass office wall manufacturer for architects, designers contractors and owners.
Exclusively Engineered and Quality Tested Systems
Acoustically Tested Decibel Rated Partitions
Warranty on All Parts and Services
Components are In-Stock and Ready to Ship
European Inspired Design is Sleek and Slimline
Office Glass Partition Wall Systems
Based upon the Solare Single Glazed or Acoustic Double Glazed Partition System, the minimum STC wall rating is 35. The system is ideal for interior offices and commercial spaces to utilize the benefits offered from an interior atrium.
The 1"w x 2"h (single glazed) or 4"w x 2"h (double glazed) aluminum track accommodates tempered, laminated, low iron and LCD glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration.
The maximum height for the Atrium Wall System is 12'-0" and maximum panel width is 60".
The Atrium Wall System is fully demountable. It's components contain recycled material and are infinitely recyclable. The dry jointed glazed installation does not require the use of adhesives. The Acoustic Wall System meets LEED Characteristics.
The System meets LEED Characteristics:
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Width: 60″
Maximum Glazing Panel Height: Full height up to 12′-0″
Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
Single Glazed Frameless Glass Walls are an aesthetically superior alternative to solid walls and a premium choice for organizing and dividing interior commercial spaces. Some features include: full height floor to ceiling applications, faceted or curved configuration options, custom graphics and textures, dry jointed glazed installation (no adhesives), 2-part glazing sections and fully demountable.
The 1"x1" aluminum track accommodates tempered, laminated, low iron and LCD glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the single glazed system. The single glazed system frame may be recessed into the wall giving a modern clean glass to wall break. If you prefer the more traditional look, the standard frame can be installed in the opening visibly framing the glazing.
This frameless glass wall system is engineered to meet the technical specifications of Architects and Design professionals. Some features include: full height floor to ceiling applications, faceted or curved configuration options, custom graphics and textures, high quality hardware and fittings.
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Width: 60″
Maximum Glazing Panel Height: Full height up to 12′-0″
Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
STC Rating: 35
The Solare™ Acoustic Frameless Double Glazed Partition System provides the transparency of glass yet the acoustic rating of a solid wall and with the opaque Lunar™ Smart Glass or integral operable blind privacy option. With an STC wall rating of 44 and a door rating of up to 41, the system is ideal for interior offices, conference rooms, meeting rooms and atriums.
The 1"x4" aluminum track accommodates tempered, laminated, low iron and Lunar™ Smart Glass glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. Pivot, sliding and hinged doors may be installed. Wood, steel, aluminum and glass doors (single glazed and double glazed) are all compatible within the double glazed system.
The Solare™ Acoustic Double Glazed Partition System meets LEED Characteristics:
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Width: 60″
Maximum Glazing Panel Height: Full Height up to 12′-0″
Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
STC Rating: up to 47 (varies by glass thickness)
* Integral Blinds & Privacy Solutions Optional
Request a Quote
The Elite™ Free Standing Partition System offers the utmost versatility in creating and customizing rooms. The system stands independently in combination with stainless steel components and toughened glass panels. The need for head fixing is not required in most applications, single point wall and floor fixings are all that are needed.
The system accommodates tempered, laminated, low-iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the free standing system. The fittings may be of a brushed finish, standard RAL color or a custom RAL color.
The Elite™ Free Standing Partition System is fully demountable. It's components contain recycled material and are infinitely recyclable.
The System meets LEED Characteristics:
LEED 2009 (v3): MRc3, MRc4, MRc5, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Width: 60″
Maximum Glazing Panel Height: Full height up to 12′-0″
Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
The Elevare™ Mullion High Wall System offers a flexible and modular separation of spaces with a contemporary look. It's design allows for the movement/reconfiguration/relocation the connection elements without making holes in the main support structure.
The Elevare™ Mullion High Wall System is an innovative, contemporary looking, complete supporting interior partition system based on the concept of structural facades with the use of vertical aluminum mullions. The system is a completely versatile and suitable for different needs and environments through the widest spectrum of possible combinations. Glass, poly-carbonate and wood are all compatible with the support components. All perimeters are fastened to solid walls. The Elevare™ Mullion High Wall System is especially suited for offices, retail spaces and trade fairs.
The maximum panel height is 30'-0", maximum panel width is 48" (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. The standard frame finish is Silver Anodized.
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Height: 30′-0″
Maximum Glazing Panel Width: 48″
Max Weight Supported per Arm: 110 lbs
Glazing Available: 3/8″, 1/2″, & 9/16″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Silver Anodized
The Elevare™ Point Support Single Glazed High Wall System is an innovative, contemporary looking, complete supporting interior partition system based on the concept of structural facades with the use of vertical glass fins. The system is a completely versatile and suitable for different needs and environments through the widest spectrum of possible combinations. Glass, poly-carbonate and wood are all compatible with the support components. All perimeters are fastened to solid walls. The Elevare™ Point Support Single Glazed High Wall System is especially suited for offices, retail spaces and trade fairs.
The Elevare™ Point Support Single Glazed High Wall System offers a flexible and modular separation of spaces with a contemporary look. It's design allows for the movement, reconfiguration, relocation the connection elements with minimal holes in the main support Structure.
The maximum panel height is 24'-0", maximum panel width is 48" (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Standard frame finishes include: 304 and 316, Satin Stainless Steel and Polished Stainless Steel.
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Height: 24′-0″
Maximum Glazing Panel Width: 48″
Max Weight Supported Per Arm: 110 lbs
Glazing Available: 3/8″, 1/2″, & 9/16″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Satin Stainless Steel & Polished Stainless Steel
The Elevare™ Stacking Double Glazed High Wall System is an innovative system that supports glass without drilling or cut outs and is streamlined for energy performance. It's design allows for the movement, reconfiguration, relocation the connection elements in a monolithic, laminated or insulating glass system. The Elevare™ Stacking Double Glazed High Wall System is ideal for high visibility areas where sound control is important.
The maximum panel height is 24'-0", maximum panel width is 48" (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Height: 24′-0″
Maximum Glazing Panel Width: 48″
Glazing Available: 3/8″, 1/2″, & 9/16″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Polyester Powder Coated RAL, Brushed Stainless Steel & Custom Finishes.
The Elevare™ Tension High Wall System is an innovative supporting system for monolithic, laminated or insulating glass without drilling or cut outs. The system features a system of studs of composite materials, top mechanical resistance and REI certification for fire resistance. Allowing glass panels to be in direct contact with the use of articulated screws (rotules) which allow axial and rotation, gaskets and fillers are not required for installation. It's design allows for the movement/reconfiguration/relocation the connection elements in a monolithic, laminated or insulating glass system.
The maximum panel height is 30'-0". Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Height: 30′-0″
Maximum Glazing Panel Width: 48″
Glazing Available: 3/8″, & 9/16″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Polyester Powder Coated (RAL colors), Brushed Stainless Steel, & Custom Finishes
The Lunar™ Smart Glass Partition System utilizes PDLC (Polymer Dispersed Liquid Crystal) technology which allows completely transparent glass to transform to private in I millisecond. It is able to provide stylish glass partitions with the option of privacy of a traditional wall. Some features include: low power consumption, senor capabilities, linear or curved configuration options, optional colors and custom graphics, solar reduction up to 40%, single and double glazed, and fully de-mountable. The Lunar™ LCD Smart Glass Partition System may be integrated with any of our floor-to-ceiling or freestanding glass wall systems.
The system accommodates laminated LCD glazing in thicknesses of 5/16" to 3/4″. The maximum panel size is 41"x 144". Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. Glass doors (single glazed and double glazed) are all compatible within the system. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Width: 60″
Maximum Glazing Panel Height: 12′-0″
Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
Frame Finishes Available: Brushed Stainless Steel or Powder Coated Custom Colors
STC Rating: 35+
Energy Data: 110Vac/60hz
Energy Consumption: ON (transprent): 4watts/sq meter; OFF (privacy): 0 watts
Haze Range: 2.9 +/- 0.5%
UV Block: Greater than 98%
The Transverso™ Monoblock Modular Partition System offers pre-assembled units that quickly go into place and allow you to use your newly created space in record time. The pre-assembled units reduce site labor costs as well as material waste. The system allows the use of gypsum board without the mess of joint compounds and sanding. It also allows for the use of glass, wood, laminates, melamine facings and vinyl.
The system accommodates tempered, laminated, low iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the free standing system. The fittings may be of an aluminum finish, standard RAL color (Jet Black, Silver, Grey or White) or a custom RAL color.
The Transverso™ Modular Monoblock Partition System is fully demountable. It's components contain recycled material and are infinitely recyclable.
The System meets LEED Characteristics:
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Maximum Glazing Panel Width: 60″
Maximum Glazing Panel Height: Full Height up to 16′-0″
Glazing Available: Double Glazed 1/4″ Clear tempered or Clear laminated
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Frame Finishes Available: Aluminum Stainless Steel, Polyester powder coated RAL Colors (Jet Black, Silver, Grey & White)
Panel Options: Glass, Gypsum Board, Wood Veneer, Laminates, Melamine Facings, & Vynyl
STC Rating: 45 (Glass Wall), 47 (Solid Wall)
The Movare™ Movable Single Glazed Partition System is perfect for creating a pleasing temporary space. Some features include: multiple parking positions, end panels can be free swing pivot door access, floor bolts lock panels in position and spring closure wall panel.
The Movare™ Movable Single Glazed Wall System is the ideal solution to efficiently create pleasing temporary interior office and/or commercial space by providing the option to open or enclose large areas when necessary. This system allows multiple parking configurations, end panels which are free swing pivot door access, floor bolts to lock the panels into position and spring closure wall panels.
The maximum panel height is 13'-0", maximum panel width is 36" (panels may be larger with engineering). Track Configurations may be center or end fold; with single point, twin point or heavy duty roller options. Panel parking options are single point or twin tracks (offset). Glazing options include: Tempered, laminated or LCD glazing. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.
The Movare™ Movable Single Glazed Wall System acoustic performance is rated up to 49 dB Rw. It also is rated with a Class O Surface spread of flame.
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Glazing Panel Width: 36" - 9' 3/4"
Glazing Panel Height: Up to 9' 10"
Glazing Available: 3/8" & 1/2"
Available Glazing Types: Clear Tempered, Low Iron & Laminated
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
STC Rating: 35
Flame Spread: Class O Surface
The Movare™ Movable Double Glazed Partition System delivers premium features which include acoustic performance and semi-automatic operation. The system has been laboratory tested acoustically rated. They are ideal suited for hotels and conference centers, corporate offices, hospitals, schools, colleges, universities, churches, and sports and leisure facilities. The system also offers expanding wall jamb manual or automatic, 4″ panel thickness, integral blinds – manual or remote control operation, light weight for acoustic value achieved and no internal door fixings.
The Movare™ Movable Double Glazed Partition System provides temporary acoustic rated walls to any dynamic space. The STC wall rating of 40 dB instantly delivers acoustic performance to areas which require it the most. The 4" thick panel provides the option of integral blinds, which allow privacy between the temporarily created meeting space and surrounding areas. The system is ideal for hotels and conference centers, corporate offices, hospitals, schools, colleges, universities, churches, and sports and leisure facilities. When the Movare™ Movable Double Glazed Partition System is not in use, it may be parked in various customizable configurations that allow it to disappear from view.
The extruded 4" aluminum track may be configured to park center, side or parallel stacked at one or both ends, with single point, twin point and heavy duty roller options; and may be of standard or custom RAL color. Clear tempered glazing is the installed standard glazing. Pivot doors and full height pass doors are available as well as allowing either end panel to be a free swing pivot access door.
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Glazing Panel Width: 9′ 3/4″ min. – 36″ max.
Glazing Panel Height: Full height up to 13′-0″
Glazing Available: 1/4″ Clear Tempered or Clear Laminated
Track System: Center or End Fold
Roller Options: Single point, Twin Point & Heavy Duty
Parking Options: Single or Twin tracks with offset parking, Single or Twin Point parking
Standard Frame Finishes Available: Polyester powder coated finish (RAL color choices)
Acoustic Performance: up to 54 dB
Flame Spread: Class O Surface
Pivot & Hinged Swing Doors
The Pivot Frameless Glass Swing Door is our luxury glass door solution that is completely customizable and is compatible with every partition system we offer as well as solid traditional walls. Free swing and self-closing are options that are offered with this versatile solution. Custom assemblies and custom finishes are also offered with the Pivot Frameless Glass Swing Door. The two-way pivoting doors can fit with almost every system we offer and are available with numerous handle options with both locking and standard.
The door accommodates tempered, laminated, low iron and LCD glazing, and can be clear or patterned or have a custom graphic. The Pivot Frameless Glass Swing Door fits into a straight or curved configuration and the only limit to it's height is the height of the partition. A pair of pivot doors is also an option for wider entries. The Frameless Glass Pivot Door is compatible with any of the hardware we offer; locking and non-locking.
The Pivot Frameless Glass Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.
The Pivot Frameless Glass Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.
Highlights: Free Swing & Self-closing Options Available, No Height Limit, ADA Compliant
Glazing Available: 3/8″, 1/2″, 9/16″, 3/4″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
Available Hardware: Overhead Closer, Recessed Floor Closer, Patch Fittings, Door Rails, Handles, Locks
Timber Swing Doors are ideally suited for Conference Rooms, Offices or Other Spaces where a good sound insulation and reliability is required. They are compatible with most of the systems we offer which include:
The Timber Swing Door is our alternative yet stylish door if you are looking for a contrast to the glazing partition. Constructed with an aluminum frame, the door may be of standard height or may be full height of up to 8'-10" with a thickness of 1 7/8" and fit into any of the partition systems we offer . Vision panels are available. Timber doors are ideally suited for Conference Rooms, Offices or other spaces where a good sound insulation and reliability is required.
The Timber Door fits into straight or curved configurations. A pair of doors is also an option for wider entryways. Our handles, hinges, pivots, sliding hardware, drop seals, door stops and closers are compatible with the Timber Swing Door. Available finishes are shown on the EGGER color chart. The Timber Swing Door has an acoustic rating of up to 36dB.
The Timber Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.
Acoustic Performance : Up to 36 dB
Max Door Height: 8′ 10″
Door Thickness: 1 7/8″
Door Finishes Available: EGGER Color Chart
Available Hardware: Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Sliding Hardware, Drop Seal, Door Stop, Vision Panels (Custom Designs)
Panic Exit Devices for Glass Doors are available to make glass doors comply with building code egress requirements. The locking side is reversible for single doors (rim device). Available types include: Closing system through a side latch (rim device) and Closing system through top and bottom down bolts (pair of doors).
Options: Without access from exterior side, Opening by key from the exterior (lever handle with plate and cylinder included), Opening by key and lever handle from the outside (lever handle with plate and cylinder included).
The hardware is available in a satin finish.
Access to Exterior Options: Opening by key from the outside, Lever handle plate and cylinder, No access from exterior
Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
Max Door Width: 38″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
Double Glazed Acoustic Swing Doors fit seamlessly into the Solare™ Double Glazed, Elevare™ Stacking Double Glazed High Wall , Movare™ Movable Double Glazed or Transverto™ MonobIock Modular for superior sound resistance and style
Tempered, laminated and low iron glazing is compatible with the door, and may be clear, patterned or have a custom graphic. The Double Glazed Acoustic Swing Door fits into straight or curved configurations. A pair of doors is also an option for wider entryways. Our handles, hinges, pivots, and closers are compatible with the Double Glazed Acoustic Swing Door. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available. Besides having an acoustic rating of up to 43dB, we offer the option of integrated blinds within the 1 1/8" air space between the glazing panels for privacy.
The Double Glazed Acoustic Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.
Acoustic Performance : Up to 36 dB
Glazing: 3/16″ thick glass on each side (1 1/8″ air space between glass panels), custom glass configuration available upon request
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
Available Hardware: Optional Integral Blinds, Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Offset Pivots
The Hinged Glass Swing Door is completely customizable and is compatible and fits seamlessly into our Solare™ Single and Double Glazed Frameless Partition, Elevare™ Stacking Double Glazed High Wall System, Movare™ Movable Double Glazed System or Transverso Monoblock™ Modular Wall Partition System as well as solid traditional walls. Free swing and self-closing are options that are offered with this versatile solution. Custom assemblies and custom finishes are also offered with the Hinged Glass Swing Door.
The door accommodates tempered, laminated, low iron and LCD glazing, and can be clear or patterned or have a custom graphic. The Hinged Glass Swing Door fits into a straight or curved configuration and the only limit to it's height is the height of the partition. A pair of pivot doors is also an option for wider entries. Our handles, hinges, pivots, and closers are compatible with the Hinged Glass Swing Door. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available.
The Hinged Glass Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.
Highlights: Full Height Available & ADA Compliant
Glazing Available: 3/8″, 1/2″, 9/16″, 3/4″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
Available Hardware: Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Overhead Closer
Sliding Glass Doors
The Cloud™ Assisted Sliding Door is one of our premium interior sliding glass door which can be integrated into the Solare™ Single Glazed, Solare™ Double Glazed, Elite™ Free Standing as well as a solid traditional wall to add a touch of modern style to any entryway. Minimal maintenance is required for this door system which uses cutting edge technology such as our patented comfort stop and exact trigger engineering.
The door accommodates tempered, laminated and low iron glazing, and can be clear or patterned or have a custom graphic. The Cloud Assisted Sliding Door fits into a straight or curved configuration and be of ceiling, glass or soffit face mount. A pair of sliding doors is also an option for wider entries. The minimal 5/8" gap between the door and fixed panel reduces the risk of trapping fingers. Locking hardware is available.
The maximum height for the Cloud Assisted Sliding Door is 12'-0" and maximum
The Cloud Assisted Sliding Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.
Highlights: Patented Comfort Stop, Auto Close And Exact Trigger Technologies, Minimal Maintenance, Wall And Soffit Face Mount, Fixed Panel Integration Within One Track, Polycarbonate Internal Parts, Custom Assemblies Available Upon Request
Glazing Available: 3/8″, 1/2″, & 9/16″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
The Pocket Sliding Glass Door slides smoothly into our Solare™ Double Glazed Partition System or a solid traditional wall offering a space saving, ultramodern interior entryway, pleasing to the eye.
Tempered, laminated and low iron glazing is compatible with the door, and may be clear, patterned or have a custom graphic. The Glass Pocket Door fits into straight or curved configurations. A pair of Glass Pocket doors is also an option for wider entryways. Our 48" stainless steel pull handle comes standard with each door. Lockable pull handle hardware is also available. Each pocket door system includes stainless steel components and a floor track for door location. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available.
The Pocket Sliding Glass Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.
Highlights: 4″ Stainless Steel handles are standard, Locking mechanisms are available, Curved applications are available, Floor track for the door location, top hung door rollers
Glazing Available: 3/8″ & 1/2″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
Integration: The Sliding Glass Pocket Doors slide smoothly into any of our double glazed wall systems. It retracts between the fixed panels for an ultra-modern entryway.
The Barn Sliding Glass Door is our standard interior manual sliding glass door which can be integrated into the Solare™ Frameless, Elite™ Freestanding Partition System as well as a solid traditional wall to add a touch of modern style to any entryway.
The door accommodates tempered, laminated and low iron glazing, and can be clear or patterned or have a custom graphic. The Barn Sliding Glass Door fits into a straight or curved configuration. A pair of sliding doors is also an option for wider entries. The minimal 5/8" gap between the door and fixed panel reduces the risk of trapping fingers. Locking hardware is available.
The maximum height for the Barn Sliding Glass Door is 12'-0" and maximum panel width is 4'-0". The components of the sliding door system are of stainless steel which fit over countersunk fasteners.
The Barn Sliding Glass Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.
Highlights: Full Height Available & ADA Compliant
Glazing Available: 3/8″, 1/2″, 9/16″, 3/4″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
Available Hardware: Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Overhead Closer
The Polaris™ Auto Magnetic Sliding System offers the newest innovation in modern interior office entryway design. This system is at the cutting edge of precision, technology, design and beauty. Motion sensors, minimal maintenance, ceiling, glass and soffit face mount and fixed panel integration within one track are the featured available options for this system. Available accessories include: automatic lock, remote control, touch-less switch, push button, keypad access control and infrared sensors. Installation is as easy as ‘plug and play.
The system accommodates tempered, laminated, low iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the automatic sliding system. The fittings may be of a brushed finish, standard RAL color or a custom RAL color, standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available. The Polaris™ Auto Magnetic Sliding System is compatible with Solare™ Frameless, Elite™ Freestanding & Lunar™ LCD Privacy Smart Glass.
LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.
Peripherals : Motion Sensors, Keypads, Push Buttons, Remote Control
Accessories & Functions: Automatic Lock, Remote Control, Touch-Less Switch, Push Button, Keypad, Access Control, Infrared Sensor
Maximum Glazing Panel Height: 12′-0″
Maximum Glazing Panel Width: 60″
Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
Gallery
Case Studies
The University of Iowa School of Music incorporates multiple Avanti partition systems. The Solare™ Single Glazed Partition System with Timber doors is used in the Office Suites. Glazing for the offices is 3/8" thick and is white, frosted, opaque gradually changing to clear. The Reception Area uses the Solare™ Double Glazed Partition System (1/2" glazing thickness for at both panes) and a Single Glazed Door with Ladder Pull Hardware (glazing for doors 1/2″). Due to the height of the transom above the Reception Area doors, horizontal structural steel support was included in the design. Horizontal structural steel support is also installed at the Recital Hall and Sound Lock transoms. Due to the immense height of the Music Library and Rehearsal Concourse glazing, the Elevare™ Stacking Double Glazed High Wall System works perfectly for these situations. The Aluminum Framework was finished with the RAL 9006 Metallic Silver Powder Coating, while the Door Fittings and hardware had a brushed stainless steel finish.
A Conference Room and Office Space were created in The House of Sweden using the Solare Single Glazed Partition System. The Conference Room system is 100" high with a pair of full height Hinged Glass Swing Doors using a 48" Ladder Pull Handle. The Office space utilizes the same 100" high system but uses a single full height Hinged Glass Swing Door with a 48" Ladder Pull Handle. The Aluminum Framework was finished with the RAL 9006 Metallic Silver Powder Coating, while the Door Fittings and hardware had a brushed stainless steel finish.
The Elite™ Free Standing Glass Partition system is the system used in Remington Row. The 10" glazing system was integrated with the heavy timber beams and columns. A typical rectangular office layout was not used, but instead the glazing partitions met at acute and obtuse angles. The Leasing Office utilizes a pair of Barn Sliding Glass Doors with 60" Locking Ladder Pull handles. Entry into the Closing Office is with a Pivot Frameless Glass Swing door. The Aluminum Framework was finished with the RAL 9006 Metallic Silver Powder Coating, while the Door Fittings and hardware had a brushed stainless steel finish.
The Elite™ Free Standing Glass Partition system is the system used at West Point. A series of small offices interconnected with Barn Sliding Glass Doors using 48" Ladder Pull Handles and Solare Single Glazed Standard track at the base and jambs. A curved configuration is incorporated into one of the exterior offices. The Aluminum Framework was finished with the RAL 9006 Metallic Silver Powder Coating, while the Door Fittings and hardware had a brushed stainless steel finish.
The Solare™ Single Glazed Partition System was used to create office spaces at 29 Broadway. The full height system uses Pivot Frameless Glass Swing Doors and Ceiling (soffit) mounted Barn Sliding Glass Doors for entry into the office spaces. While the Barn Sliding Door uses a Ladder Pull handle, the Pivot Frameless Glass Swing Door uses lever, latch and handle hardware as well as patch fittings. The Aluminum Framework was finished with the RAL 9006 Metallic Silver Powder Coating, while the Door Fittings and hardware had a brushed stainless steel finish.
The Elevare™ Mullion High Wall system is used at Verizon. The 15' multi-faceted curved configuration uses frosted glass in the direct line of sight for privacy in the Conference Room. The Double Glazed Acoustic Swing Door uses the 48" Ladder Pull door handle as well as some frosted glass to conceal the direct line of sight into the room. The Aluminum Framework was finished with the RAL 9006 Metallic Silver Powder Coating, while the Door Fittings and hardware had a brushed stainless steel finish.
Harley Davidson utilizes different systems within the facility. The interior Atrium space take advantage of the Atrium Wall Single Glazed Standoff System in curved and straight configurations. A full height curved Solare™ Acoustic Single Glazed Partition System is used at the Conference Room and incorporates Lunar™ Smart Glass for privacy. The custom Harley Davidson logo is displayed on the glazing for the Movare™ Movable Glazed Partition System. The Aluminum Framework was finished with the RAL 9006 Metallic Silver Powder Coating, while the Door Fittings and hardware had a brushed stainless steel finish.
The Solare™ Acoustic Double Glazed Partition system is used as the interior office partition system as well as the Atrium wall system at Samuel Lewis. To provide privacy in both glazed partitions of the offices, the integral blind option was incorporated. The Hinged Glass Swing Door with the Lever Handle and Center Mounted Lock control entry into the office space. A custom dark espresso finish was chosen for the Aluminum Framework, Door Fittings and hardware.
Product Integration
Avanti Products fit seamlessly into a number of applications. While glass was once only used in exterior windows, interior glazed partitions have become increasingly popular, creating more productive and inviting spaces.
The vast options available in glass products; such as tint, thickness, types of glass (laminated, low iron, privacy, etc.) have made interior glass partitions a viable option to the traditional solid wall.
Interior glass partitions have many uses in an office setting. Given glass' natural transparent appearance, the use of interior clear glass partitions allows a direct line of vision into spaces that would not ordinarily have one. This direct line of vision also allows the penetration of daylight further into the interior space.
View Office Partition Systems
Conference rooms created from glass partitions typically utilize the option of Lunar smart glass, which when turned on creates an opaque surface, allowing for privacy when needed. Avanti products also have acoustical characteristics which are comparable to those of traditional solid walls, making glass partitions ideal for the private yet open feeling of an office.
View Conference Room Walls
Unlike the traditional solid wall which is permanently constructed in the building; Avanti products are fully demountable, thus creating flexible spaces and partitions which can be salvaged and reused during a construction project or interior space re-assignment. Allowing the flow of daylight into interior spaces which would not ordinarily receive it, is another benefit. Manufactured of aluminum, aluminum with stainless steel cladding and glass, the system is fully recyclable should it be demolished.
You are not only creating a work space which is pleasant to be in but also one which promotes a healthy environment (LEED) and extends the life cycle/ use of the materials. Since Avanti systems are fully demountable, the products can be interchangeable. Avanti offers Single glazed, Double glazed, Freestanding, High wall and Modular partition systems with a variety of door types and configurations.
