Manufacturing partner

Wood Shingles and Shakes CAD Drawings

Free Wood Shingles and Shakes Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
Summary: Section 073129 covers the specifications for wood shingles and shakes, focusing on their application, materials, and installation methods. CAD files associated with this section provide detailed drawings and layouts necessary for accurate design and implementation of wood shingle and shake roofing systems.

CEDUR Hip & Ridge

CeDur

LIVE OAK HIP & RIDGE 24

LIVE OAK HIP & RIDGE 38

LIVE OAK HIP & RIDGE 45

SHILOH HIP & RIDGE 24

SHILOH HIP & RIDGE 38

SHILOH HIP & RIDGE 45

WALDEN HIP & RIDGE 24

WALDEN HIP & RIDGE 38

WALDEN HIP & RIDGE 45

CEDUR Roofing Nail

CeDur

1.75 NAIL & 3 INCH NAIL

CEDUR Shake Bundles

CeDur

WALDEN SHAKE BUNDLES - ALL 3 Sizes

CEDUR Shakes

CeDur

LIVE OAK SHAKE 12.25

LIVE OAK SHAKE 5.25

LIVE OAK SHAKE 7.25

SHILOH SHAKE 12.25

SHILOH SHAKE 5.25

SHILOH SHAKE 7.25

WALDEN SHAKE 12.25

WALDEN SHAKE 5.25

WALDEN SHAKE 7.25

CEDUR Starter

CeDur

LIVE OAK STARTER

SHILOH STARTER

WALDEN STARTER

Synthetic Wood Shake Roofing

EcoStar LLC

ES 1.1 - Slope Schedule and Maximum Tile Exposure Recommendations

ES 2.1 - Recommended Locations of Glacier Guard Ice & Water Underlayment - 1

ES 2.2 - Recommended Locations of Glacier Guard Ice & Water Underlayment - 2

ES 2.3 - Recommended Detailing of Underlayments - 1

ES 2.4ES 2.3 - Recommended Detailing of Underlayments - 2

ES 2.5 - Recommended Detailing of Tiles Near Edges

ES 2.6 - Recommended Detailing of Sheet Metal Near Edges

ES 3.2 - Eave and Rake Edges - 3D

ES 3.3 - Eave and Rake Flashing with Gutter

ES 2.7 - Required Location of Class A Fire Rated Underlayment - 1

ES 2.8 - Required Locations of Class A Underlayments - 2

ES 2.9 - Required Detailing of Class A Underlayments - 1

ES 2.10 - Required Detailing of Class A Underlayments - 2

ES 3.1 - Starter Course Tile Application - 3D View

ES 3.4 - Ridge Detail with Ridge Vent

ES 3.5 - Hip Detail

ES 3.6 - Open Valley Flashing Detail

ES 3.7 - Gambrel Roof Detail at Upper Transition of Roof Slopes

ES 3.8 - Gambrel Roof Detail at Lower Transition of Roof Slopes

ES 3.8.1 - Generic Detail of Sheet Metal Flashing at Slope Transition

ES 4.1 - Apron Flashing

ES 4.2 - Side Wall Flashing

ES 4.3 - Section Details of Rising Wall - 1

ES 4.4 - Section Details of Rising Wall - 2

ES 4.5 - Section Details of Rising Wall - 3

ES 5.1 - Vent Stack (Underlayment Layout) - 1

ES 5.2 - Vent Stack (Metal Flashing) - 2

ES 5.3 - Vent Stack (Tiles 3D View) - 1

Valley Flashing with Roof

CeDur

VALLEY FLASHING WITH ROOF SILVER

Wood Shingles and Shakes - Roof Details

Cedar Shake and Shingle Bureau

Figure 1 - Spaced Sheathing

Figure 2 - Solid Sheathing

Figure 3 - Spaced Over Solid Combination Sheathing

Figure 4 - Certi-label Shake Applications

Figure 5 - Certi-label Shingle Application

Figure 5a - Course Alignment

Figure 6 - Mansard Roof

Figure 7 - Certi-label Shake Application to Low Slope Roofs

Figure 8 - Certi-label Hip and Ridge Application

Figure 9 - Convex Roof Juncture

Figure 10 - Low Slope to Steep Slope Roof Transition Detail - Certi-label shakes

Figure 11 - Apex Roof Juncture

Figure 12 - Swept or Bell Eave

Figure 13a - Valley Metal

Figure 13b - Typical Saddle Flashing

Figure 13c - Valley Product Application

Figure 13d - Roof Valley Flashing Detail

Figure 14a - Skylight Flashing

Figure 14b - Skylight Installation

Figure 14c - Typical Projection Flashing

Figure 14d and 14e - Typical Projection Flashing

Figure 15a - Gable Roof With Attic

Figure 15b - Cathedral Ceiling With Partial Attic

Figure 15c - Shed Roof

Figure 16 - Ridge Ventilation Detail

Figure 17 - Specialty Roof Deck-Vented Roof

Figure 18 - Gable Roof

Figure 19 - Shed Roof

Figure 20 - Half Monitor Roof

Figure 21a - Certi-Last Shake Application

Figure 21b - Vertical Strips Over Solid Sheathing Application

Figure 21c - Continuous Ventilation Product (mesh type)

Figure 21d - Continuous Ventilation Product (rigid type)

Wood Shingles and Shakes - Wall Details

Cedar Shake and Shingle Bureau

Figure 3a and 3b - Flashing

Figure 5 - Course Alignment

Figure 6 - Single Coursing

Figure 7a - Double Coursing

Figure 7b - Dormer Coursing

Figure 8a - 8e - Corner Option Details

Figure 9 - Fitting Laced Corner Courses

Figure 10 - Staggered Coursing

Figure 11 - Ribbon Coursing

Figure 12 - Typical Window and Door Casing Detail

Figure 13 - Over Beveled Siding Detail

Figure 14 - Over Masonry or Foam Sheathing Detail

Figure 15 - Over Stucco Detail

Figure 16 - Furring Strip Detail

Figure 17 - Starter Course

Figure 18 - Corner Detail

Figure 19 - Top Course

What is the Wood Shingles and Shakes CSI section and why are these CAD files important?

The CSI section 073129 pertains to wood shingles and shakes, which are traditional roofing materials known for their natural aesthetic and durability. CAD files in this section offer precise visual representations and technical details that aid architects and builders in planning and executing roofing projects using these materials. These CAD files include detailed drawings of shingle and shake patterns, roof pitch considerations, and installation details such as underlayment, nailing patterns, and flashing. Furthermore, they incorporate guidelines for the selection of wood species, grading standards, and treatment methods to ensure longevity and performance. By utilizing these CAD files, professionals can ensure compliance with industry standards and enhance the quality and efficiency of the design and construction process, ultimately achieving the architectural vision with accuracy and reliability.

Frequently Asked Questions

What is included in the CAD files for CSI section 073129 - Wood Shingles and Shakes?

The CAD files for this section typically include detailed drawings of wood shingle and shake installations, roof layouts, and connection details, which are crucial for ensuring accurate design and installation.

How do CAD files assist in the installation of wood shingles and shakes?

CAD files provide precise geometric representations and dimensions, which help contractors and installers visualize the placement and alignment of shingles and shakes, ensuring proper coverage and water shedding.

Can CAD files for wood shingles and shakes be customized for specific project requirements?

Yes, CAD files can be modified to reflect specific project requirements, such as custom roof pitches, unique patterns, or specific manufacturer specifications, allowing for tailored solutions on a per-project basis.

Why are CAD details important for compliance with CSI section 073129?

CAD details ensure that the design adheres to industry standards and the specified requirements of the CSI section, helping to prevent errors and ensuring compliance with building codes and regulations.

Do CAD files for wood shingles and shakes include material specifications?

While CAD files primarily focus on geometry and layout, they may reference material specifications, which are typically detailed in accompanying specifications documents. These references ensure the correct materials and installation methods are used.