AMBICO LIMITED

Specialized Doors, Frames and Windows

CONTACT INFO
EMAIL
Request for informationAMBICO LIMITED Contact Us / RFI

AMBICO LIMITED CAD DetailsSearch using keywords: single purpose entity and consultant integrated project delivery webinar agreement

Hollow Metal Single Door 10RP

Hollow Metal Single Door 3RP

Hollow Metal Single Door 3RP Lite

Hollow Metal Single Door 6RP

STILE AND RAIL DOOR

STC 33 TO 38 DOOR DETAIL

STC 39 TO 46 DOOR DETAIL

STC 47 TO 51 DOOR DETAIL

STC 52 DOOR DETAIL

STC 53 DOOR DETAIL

STC 54 TO 56 DOOR DETAIL

STC 57 TO 59 DOOR DETAIL

STC 33 TO 38 PAIRED FRAME

STC 33 TO 38 SINGLE FRAME

STC 33 TO 39 ACOUSTIC STEEL DOOR SINGLE FRAME

STC 39 TO 46 PAIRED FRAME

STC 39 TO 46 SINGLE FRAME

STC 47 TO 52 PAIRED FRAME

STC 47 TO 52 SINGLE FRAME

STC 53 PAIRED FRAME

STC 53 SINGLE FRAME

STC 54 TO 55 PAIRED FRAME

STC 54 TO 56 SINGLE FRAME

STC 56 TO 59 PAIRED FRAME

STC 57 TO 59 SINGLE FRAME

STC 33 to 35 Astragal for Single Active Pair Non-Fire Rated

STC 36 to 40 Astragal for Single Active Pair Non-Fire Rated

STC 41 to 52 Astragal for Single Active Pair Non-Fire Rated

STC 41 to 52 Astragal for Single Active Pair, Fire Rated

STC 53 Astragal for Single Active Pair Non-Fire Rated

STC 54 Astragal for Single Active Pair Non-Fire Rated

STC 55 Astragal for Single Active Pair Non-Fire Rated

STC 33 TO 35 SINGLE FRAME DETAIL FIRE RATED

STC 36 TO 40 SINGLE FRAME DETAIL FIRE RATED

STC 41 TO 49 SINGLE FRAME DETAIL FIRE RATED

STC 50 TO 52 SINGLE FRAME DETAIL FIRE RATED

STC 33 TO 35 PAIRED FRAME DETAIL

STC 33 TO 35 SINGLE FRAME DETAIL

STC 36 TO 46 PAIRED FRAME DETAIL

STC 36 TO 46 SINGLE FRAME DETAIL

STC 47 TO 49 PAIRED FRAME DETAIL

STC 47 TO 49 SINGLE FRAME DETAIL

STC 49 PAIRED FRAME DETAIL

STC 49 SINGLE FRAME DETAIL

STC 50 PAIRED FRAME DETAIL

STC 50 SINGLE FRAME DETAIL

STC 50 TO 52 PAIRED FRAME DETAIL

STC 50 TO 52 SINGLE FRAME DETAIL

STC 51 SINGLE FRAME DETAIL

STC 53 PAIRED FRAME DETAIL

STC 53 SINGLE FRAME DETAIL

STC 54 TO 55 SINGLE FRAME DETAIL

STC 54 TO 59 PAIRED FRAME DETAIL

STC 54 TO 59 SINGLE FRAME DETAIL

STC 33 TO 35 WOOD DOOR DETAIL

STC 36 TO 40 WOOD DOOR DETAIL

STC 41 TO 46 WOOD DOOR DETAIL

STC 47 TO 50 WOOD DOOR DETAIL

STC 51 TO 52 WOOD DOOR DETAIL

STC 53 WOOD DOOR DETAIL

STC 54 PAIR & STC 54 to 55 NON-FIRE RATED SINGLE WOOD DOOR

STC 54 WOOD DOOR DETAIL

FIRE RATED WOOD DOOR LITE KIT 15

FIRE RATED WOOD DOOR LITE KIT 21

STC 48 WOOD DOOR LITE KIT 07

STC 50 WOOD DOOR LITE KIT 08

Anti-Barricade Security Wood Door & Steel Frame Assemblies

STC 33 to 50 Acoustic Astragal

STC 33 to 50 Acoustic Astragal, 2.25 in. Thick

STC 33 to 50 Acoustic Astragal, 2.25 in. Thick, Fire Rated

STC 33 to 50 Acoustic Astragal, 2.25 in. Thick, Fire and Non-Fire Rated

STC 33 to 50 Acoustic Astragal, Fire Rated

STC 33 TO 38 ACOUSTIC ASTRAGAL

STC 39 TO 52 ACOUSTIC ASTRAGAL

STC 53 ACOUSTIC ASTRAGAL

STC 54 TO 55 ACOUSTIC ASTRAGAL

STC 56 TO 59 ACOUSTIC ASTRAGAL

Blast Resistant Multi Leaf Overhead Door

BLAST RESISTANT STEEL DOOR LITE KIT

BLAST RESISTANT STRUCTURAL ASTRAGAL

PRST BLAST DOOR

PRST BLAST FRAME

SC BLAST RESISTANT DOOR

SC BLAST RESISTANT FRAME

Bullet Resistant Multi Leaf Overhead Door

Level 1 8 Bullet Door Single

Level 1 8 Bullet Frame Single

Level 9 10 Bullet Door Single

Level 9 10 Bullet Frame Single

Detention Metal Door and Frame

Lead Lined Astragal

Lead Lined Door

Lead Lined Frame

Lead Lined Lite Kit

Lead Lined Single Door Frame

FIRE RATED OVERSIZED PAIRED FRAME AND DOORS

FIRE RATED OVERSIZED SINGLE FRAME AND DOOR

RF Door

RF Frame

STC 50 AND 40dB RF - Shielded Door

STC 50 AND 40dB RF - Shielded Frame

FEMA 361 PAIRED TORNADO DOOR AND FRAME

FEMA 361 SINGLE TORNADO DOOR AND FRAME

Tornado Door

Tornado Frame

Tornado Shutter Frame

STC 33 TO 46 FULL LITE DOOR DETAIL

STC 33 TO 48 DOOR LITE KIT

STC 49 TO 52 DOOR LITE KIT

Acoustic Borrowed Lite STC 46 - Single Unit

Acoustic Borrowed Lite STC 50 - Single Unit

Acoustic Borrowed Lite STC 56 - Single Unit

Typical Blast Resistant Borrowed Lite - Double Unit

Typical Blast Resistant Borrowed Lite - Single Unit

Bullet Resistent Steel Window - Single Unit

Up to STC 53 and 60 dB RF Steel Frame

Up to STC 53 and 60 dB RF Steel Split Frame

Up to STC 53 and 60 dB RF Wood Door