Bison Innovative Products

Deck Supports

CONTACT INFO
701 Osage St. Unit 120
Denver, CO 80204
Toll Free: 800-333-4234
Phone: 303-892-0400
Continuing Education Logo
EMAIL
Request for informationBison Innovative Products Contact Us / RFI

Bison Innovative Products CAD DetailsSearch using keywords: common product requirements

B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.

Bison Versadjust Product Overview. Versadjust product line including model numbers, height ranges. Construction details for architecture, engineering.

Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters

Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain

Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board

Extreme Cavity Height Bracing for Decks with a Bracing Requirement of 24"-36"

FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces

FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.

Green Roof Edge Restraint: Green Roof Perimeter Containment

Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile

Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.

Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck

Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters

PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.

Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters

Sample Deck Layout: Overview of Typical Pedestal Placements

Sample Deck Starting Installation: Using "T" Installation Method

Sample Deck Starting Installation: Using "T" Installation Method

Shims and Fixed Height Pedestals: Stackable Pedestals with heights from 1/8" to 3". Sound dampening shims, stackable pedestals.

Step Down Option: Step Down Option Using Versadjust Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board

VB Slope Compensation Detail: VB Base Leveling Base (0" Per Foot To 1/2" Per Foot). Attaches to the bottom of Versadjust pedestals, providing a maximum of 1” per foot slope. compensation.

Versadjust Pedestals: Industrial deck supports withs From 1/8" to 36"

Versadjust Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.

Wood to Paver Transitions: How to address a transition in Decking Material

B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.

Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters

Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain

Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board

FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces

FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.

Green Roof Edge Restraint: Green Roof Perimeter Containment

Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile

Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.

LD4 Base Leveler Disc

Level.It Pedestals: User-friendly deck supports withs From 1/8" to 12"

Level.It Pedestals: User-friendly deck supports withs From 1/8" to 12"

Level.It Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.

Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck

Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters

PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.

Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters

Sample Deck Layout: Overview of Typical Pedestal Placements

Sample Deck Starting Installation: Using "T" Installation Method

Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board

Threshold Placement: Enlarged Plan View and Section View.

Wood to Paver Transitions: How to address a transition in Decking Material

B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.

Bracing & Extreme Cavity Height for decks 24"-36"

D4 Base Leveler

Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters

Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain

Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board

FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces

FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.

Green Roof Edge Restraint: Green Roof Perimeter Containment

Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile

Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck

Optional Wood Applications

Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters

PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.

Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters

Sample Deck Layout: Overview of Typical Pedestal Placements

Sample Deck Starting Installation: Using "T" Installation Method

Screwjack Pedestals: Commercial deck supports withs From 1/8" to 12"

Screwjack Pedestals: Commercial deck supports withs From 1/8" to 12"

Screwjack Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.

Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board

Threshold Placement: Enlarged Plan View and Section View.

Wood to Paver Transitions: How to address a transition in Decking Material

FS1 Fastening Kit for use with Wood Deck Tiles

Wood Deck Tile to Concrete Paver Transitions

WT-041 - Starting Installation

WT-040 - Sample Deck Plan

WT-062- Wood To Paver Transitions

WT-063 - FS1 Fastening Kit

WT-070 - Step Down