Rated 5 based on 1 product reviews
Stainless Cable & Railing Inc.

Cable Railings

CONTACT INFO
EMAIL
Request for informationStainless Cable & Railing Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon

Cable Railing System - Western Red Cedarcart-plus

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular Wood, Aluminum Post-To-Post Inline Top Rail Support (Optional)
  • Top Rail Mount Style: Varies
  • Handrail: Aluminum Post-To-Post Handrail/Stair Rail or Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other


Click Here for Code Compliance Research Report



Revit BIM Files for Cable Railing System - Western Red Cedar

Ornamental Handrail and Railings

CAD Drawings for Cable Railing System - Western Red Cedar
CableView® Wood 36in Railing (System)
download:view:
CableView® Wood Railing (Design Recommendations-Fascia Mount)
download:view:
CableView® Wood 42in Railing (System)
download:view:
CableView® Wood Terminal Post
download:view:
CableView® Wood Top Rail (2)
download:view:
CableView® Wood Intermediate Post
download:view:
Specifications for Cable Railing System - Western Red Cedar
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Cable Railing System - Western Red Cedar
Videos for Cable Railing System - Western Red Cedar
Stainless Cable & Railing Inc. video of STAINLESS CABLE RAILING INC
2014-03-26T00:00:00+00:00Z
(Stainless Cable & Railing Inc.)request for information
Stainless Cable & Railing Inc. video of How To Install Cable Railing
2018-03-28T00:00:00+00:00Z
(Stainless Cable & Railing Inc.)request for information
Stainless Cable & Railing Inc. video of How To Tension Cable Railing
2018-03-28T00:00:00+00:00Z
(Stainless Cable & Railing Inc.)request for information
Stainless Cable & Railing Inc. video of Low Cost Cable Railing
2018-03-28T00:00:00+00:00Z
(Stainless Cable & Railing Inc.)request for information
Stainless Cable & Railing Inc. video of How to Install Cable Railing for Stairs
2021-01-15T00:00:00+00:00Z
(Stainless Cable & Railing Inc.)request for information
Stainless Cable & Railing Inc. video of Cable Railing Kits
2021-01-15T00:00:00+00:00Z
(Stainless Cable & Railing Inc.)request for information
Stainless Cable & Railing Inc. video of Cable Railing
2021-01-15T00:00:00+00:00Z
(Stainless Cable & Railing Inc.)request for information