Rated 5 based on 1 product reviews
Mastic by Ply Gem

Siding & Accessories

CONTACT INFO
EMAIL
Request for informationMastic by Ply Gem Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
WARRANTY

Ply Gem Siding products listed above are backed by a Lifetime-Limited Warranty. Call 1-888-975-9436 for a copy of the warranty or visit our website.

DISTRIBUTION

For the name of a distributor in your area, call 1-888-975-9436.

Mill Creek® lap siding offers a rustic, textured finish that captures the warmth and beauty of wood but offers all the benefits of low-maintenance vinyl siding. Its exceptionally durable panels hold tight even in extreme weather.

Features & Benefits

  • .040" nominal thickness - Durable to resist dents from everyday life.

  • Advanced Locking System and Nail Hem - Precise, secure fastening, easier installation and tighter fit combine to deliver added strength and stability — even in high wind.

  • Wind Velocity — Rated Up to 129 mph - Standard Wind Load Design Pressure (DP) of 40 PSF and can resist a Wind Velocity of up to 129 mph. See specification guide for detail.

  • Hang-Tough™ Technology - Exclusive formulation and process boosts durability so panels are more resistant to cracking, impact and thermal distortion. As an added benefit, rich color resides throughout the panel — virtually eliminating the appearance of nicks and minor surface scratches.

  • No Paint, No Stain ... No Hassles - No need for paint or stain, so harmful VOCs aren't released into the atmosphere.

  • VIP Limited Lifetime Warranty - Premium guarantee of lasting quality and peace of mind.

- Hide Gallery
Mastic Mill Creek® Lap Siding

Mastic Mill Creek® Lap Siding  

1

CAD Drawings for Mastic Mill Creek® Lap Siding
MASTIC MILL CREEK DOUBLE 5"
download:view:
MASTIC MILL CREEK DOUBLE 4"
download:view:
MASTIC MILL CREEK DOUBLE 4" DUTCH LAP
download:view:
MASTIC MILL CREEK DOUBLE 5" DUTCH LAP
download:view:
Specifications for Mastic Mill Creek® Lap Siding
07 46 33
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mastic Mill Creek® Lap Siding
Videos for Mastic Mill Creek® Lap Siding
Mastic by Ply Gem video of PlyGem SpecWizard for Stone Veneer and Vinyl Siding
2015-11-10T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding (Spanish Version)
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of SolarDefense Promotional Video
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information