X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Linear Drains
CONTACT INFO
2597 W. 64th Ave.
Denver
, CO
80221
Toll Free:
866-998-6685
Phone:
www.quickdrainusa.com
EMAIL
Request for information
QD Holdings, LLC
Contact Us / RFI
DOWNLOADS
CAD Drawings
Specs
SpecWizards
Data Sheets
PRODUCT SELECTION RESOURCES
CE Courses
QD Holdings, LLC
>
PRODUCT
>
Steam
Steam
A Michael Graves Design
This style is approved for installation in curbless threshold (ADA) applications. Please visit our healthcare section for additional accessible design guidance and information.
- Hide Gallery
CAD
Specs
Specwizards
Catalogs
Videos
CAD Drawings for Steam
Proline - Accessible at Back Wall Recessed into Sub Floor
download:
DWG
view:
PDF
Proline - Above Floor at Side Wall with Mortar Bed
download:
DWG
view:
PDF
Proline - Above Floor Away from Wall
download:
DWG
view:
PDF
Proline - Above Floor at Side Wall
download:
DWG
view:
PDF
Proline - Accessible Back Wall Above Floor w Recessed and Mud Bed
download:
DWG
view:
PDF
Proline - Side Waste Outlet Away from Wall
download:
DWG
view:
PDF
Proline - Accessible at Entry Over Backer
download:
DWG
view:
PDF
Proline - Accessible at Entry w Glass
download:
DWG
view:
PDF
Proline - Hot Mop Pan Liner Revised
download:
DWG
view:
PDF
Proline - Concrete Finish Floor2
download:
DWG
view:
PDF
Proline - Resinous w Quick Slope
download:
DWG
view:
PDF
Showerline - Side Waste Outlet Away from Wall
download:
DWG
view:
PDF
Proline - Accessible at Back Wall w Conc Recess
download:
DWG
view:
PDF
Showerline - Recessed Concrete at Side Wall
download:
DWG
view:
PDF
Showerline - Above Floor Away from Wall
download:
DWG
view:
PDF
Showerline - Hot Mop Pan Liner Revised
download:
DWG
view:
PDF
Showerline - Above Floor at Side Wall
download:
DWG
view:
PDF
Showerline - Accessible at Entry
download:
DWG
view:
PDF
Showerline - Above Floor at Wall
download:
DWG
view:
PDF
Specifications for Steam
22 13 19.13
Linear Drains
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Create a custom spec fast
SpecWizard video
Specwizards for Steam
Linear Drains
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Catalogs for Steam
Videos for Steam
QD Holdings, LLC video of Quick Drain USA | Tub to Shower Conversion with Long Sweep 90 Drain Connection
2016-03-07T00:00:00+00:00Z
Quick Drain USA | Tub to Shower Conversion with Long Sweep 90 Drain Connection
(QD Holdings, LLC)
request for information
QD Holdings, LLC video of Quick Drain USA | Side Waste Outlet Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
Quick Drain USA | Side Waste Outlet Tub to Shower Conversion
(QD Holdings, LLC)
request for information
QD Holdings, LLC video of Quick Drain USA | Structural Panel Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
Quick Drain USA | Structural Panel Tub to Shower Conversion
(QD Holdings, LLC)
request for information
QD Holdings, LLC video of Quick Drain USA | Barrier-Free Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
Quick Drain USA | Barrier-Free Tub to Shower Conversion
(QD Holdings, LLC)
request for information
QD Holdings, LLC video of QuickDrain SpecWizard for Linear Drains
2016-12-08T00:00:00+00:00Z
QuickDrain SpecWizard for Linear Drains
(QD Holdings, LLC)
request for information
QD Holdings, LLC video of QuickDrain - ProLine Sink Drain Installation
2016-03-07T00:00:00+00:00Z
QuickDrain - ProLine Sink Drain Installation
(QD Holdings, LLC)
request for information
QD Holdings, LLC video of QuickDrainUSA | Tub to Shower Conversion
2016-03-07T00:00:00+00:00Z
QuickDrainUSA | Tub to Shower Conversion
(QD Holdings, LLC)
request for information