Rated 5 based on 1 product reviews
CIBES/Symmetry

Elevators & Vertical Platform Lifts

CONTACT INFO
10000 N. Galena Rd.
Peoria , IL 61615
Toll Free: 877-375-1428
Phone:
EMAIL
Request for informationCIBES/Symmetry Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Surrounded by exquisite lighting and elegant wood, the Symmetry Asterix lets you travel like a star and experience effortless access to every floor of your home. Thanks to its unique design, this is a residential elevator that is sure to become the centerpiece of your home and bring you and your loved ones comfort and convenience for many years to come. If you want to elevate your life to luxury living, the Symmetry Asterix is the perfect choice for you.

Because the Symmetry Asterix needs no deep elevator pit or extensive headroom, it is easy to integrate with existing homes. For new homes, this a compact home elevator that will fit within almost any layout.

Regardless of whether you need an elevator for a new or an existing home, we manufacture your Symmetry Asterix according to your exact specifications to make sure that it blends in seamlessly into your interior design.

Installing a conventional elevator generally requires expensive structural work that turns your home into a building site for several weeks.

But the Symmetry Asterix is different. Thanks to its compact, ready-made construction, the Symmetry Asterix minimizes the structural impact on your home, reduces your building costs and helps you get your home back in order a lot faster.

The Symmetry Asterix offers you a unique fusion of contemporary design and traditional materials. If you want to give your home that high-end and exclusive look, this is the perfect residential elevator for you. Space-saving and ready-made according to your exact specifications, the Symmetry Asterix certainly has all the qualities to become the elevator of your dreams.

- Hide Gallery
Symmetry Asterix

Symmetry Asterix  

1

CAD Drawings for Symmetry Asterix
RE009 - 36X48 - 90-RL-RH-LH - Accordion
download:view:
RE021 - 36X60 - 90-RL-RH-LH - Accordion
download:view:
RE033 - 40X54 - 90-RL-RH-LH - Accordion
download:view:
RE097 - 44X54-90-RL-RH-LH - 2-Speed Car Only
download:view:
RE005 - 36X48 - SINGLE - RF-LH - Accordion
download:view:
RE017 - 36X60 - SINGLE - RF-LH - Accordion
download:view:
RE029 - 40X54 - SINGLE - RF-LH - Accordion
download:view:
RE037 - 48X36 - SINGLE - RF-LH - Accordion
download:view:
RE039 - 54X40 - SINGLE - RF-LH - Accordion
download:view:
RE041 - 60X36 - SINGLE - RF-LH - Accordion
download:view:
RE138 - 44X54 - SINGLE - RL-RH - 2-Speed Car Landing
download:view:
RE142 - 44X48 - SINGLE - RL-RH - 2-Speed Car Landing
download:view:
RE183 - 38X48 - SINGLE OPENING - RL-RH - 3-Speed 35 Car Landing
download:view:
RE187 - 38X60 - SINGLE-RL-RH - 3-Speed 35 Car Landing
download:view:
RE001 - 36X48 - OPPOSITE - LH-LH - Accordion
download:view:
RE013 - 36X60 - OPPOSITE - LH-LH - Accordion
download:view:
RE025 - 40X54 - OPPOSITE - LH-LH - Accordion
download:view:
RE046 - 36X48 - OPPOSITE - RH-RH - Enterprise Gate
download:view:
RE175 - 44X54 - OPPOSITE - RH-LH - 2-Speed Car Landing
download:view:
RE178 - 44X48 - OPPOSITE - RH-LH - 2-Speed Car Landing
download:view:
RE190 - 38X48 - OPPOSITE - RH-LH - 3-Speed 35 Car Landing
download:view:
RE192 - 38X60 - OPPOSITE - RH-LH - 3-Speed 35 Car Landing
download:view:
RE009 - 36X48 - 90-RL-RH-LH - Accordion
download:view:
RE021 - 36X60 - 90-RL-RH-LH - Accordion
download:view:
RE033 - 40X54 - 90-RL-RH-LH - Accordion
download:view:
RE097 - 44X54 - 90-RL-RH-LH - 2-Speed Car Only
download:view:
RE005 - 36X48 - SINGLE - RF-LH - Accordion
download:view:
RE017 - 36X60 - SINGLE-RF-LH - Accordion
download:view:
RE029 - 40X54 - SINGLE - RF-LH - Accordion
download:view:
RE037 - 48X36 - SINGLE - RF-LH - Accordion
download:view:
RE039 - 54X40 - SINGLE - RF-LH - Accordion
download:view:
RE041 - 60X36 - SINGLE - RF-LH - Accordion
download:view:
RE138 - 44X54 - SINGLE - RL-RH - 2-Speed Car Landing
download:view:
RE142 - 44X48 - SINGLE - RL-RH - 2-Speed Car Landing
download:view:
RE183 - 38X48 - SINGLE OPENING - RL-RH - 3-Speed 35 Car Landing
download:view:
RE187 - 38X60 - SINGLE-RL-RH - 3-Speed 35 Car Landing
download:view:
RE001 - 36X48 - OPPOSITE - LH-LH - Accordion
download:view:
RE013 - 36X60 - OPPOSITE - LH-LH - Accordion
download:view:
RE025 - 40X54 - OPPOSITE - LH-LH - Accordion
download:view:
RE175 - 44X54 - OPPOSITE - RH-LH - 2-Speed - Car Landing
download:view:
RE178 - 44X48 - OPPOSITE - RH-LH - 2-Speed Car Landing
download:view:
RE190 - 38X48 - OPPOSITE - RH-LH - 3-Speed 35 Car Landing
download:view:
RE192 - 38X60 - OPPOSITE - RH-LH - 3-Speed 35 Car Landing
download:view:
RE009 - 36X48 - 90-RL-RH-LH - Accordion
download:view:
RE021 - 36X60 - 90-RL-RH-LH - Accordion
download:view:
RE033 - 40X54 - 90-RL-RH-LH - Accordion
download:view:
RE097 - 44X54 - 90-RL-RH-LH - 2-Speed Car Only
download:view:
RE005 - 36X48 - SINGLE - RF-LH - Accordion
download:view:
RE017 - 36X60 - SINGLE - RF-LH - Accordion
download:view:
RE029 - 40X54 - SINGLE - RF-LH - Accordion
download:view:
RE037 - 48X36 - SINGLE - RF-LH - Accordion
download:view:
RE039 - 54X40 - SINGLE - RF-LH - Accordion
download:view:
RE041 - 60X36 - SINGLE - RF-LH - Accordion
download:view:
RE138 - 44X54 - SINGLE - RL-RH - 2-Speed Car Landing
download:view:
RE142 - 44X48 - SINGLE - RL-RH - 2-Speed Car Landing
download:view:
RE183 - 38X48 - SINGLE OPENING - RL-RH - 3-Speed 35 Car Landing
download:view:
RE187 - 38X60 - SINGLE - RL-RH - 3-Speed 35 Car Landing
download:view:
RE001 - 36X48 - OPPOSITE - LH-LH - Accordion
download:view:
RE013 - 36X60 - OPPOSITE - LH-LH - Accordion
download:view:
RE025 - 40X54 - OPPOSITE - LH-LH - Accordion
download:view:
RE155 - 38X48 - OPPOSITE - RH-LH - 3-Speed 35 Car Only
download:view:
RE164 - 38X60 - OPPOSITE - RH-LH - 3-Speed 35 Car Only
download:view:
RE175 - 44X54 - OPPOSITE - RH-LH - 2-Speed Car Landing
download:view:
RE178 - 44X48 - OPPOSITE - RH-LH - 2-Speed Car Landing
download:view:
Catalogs for Symmetry Asterix
Videos for Symmetry Asterix
CIBES/Symmetry video of Church Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Cibes Symmetry | Home Elevators
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Commercial vertical platform lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevator components - Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Hybrid Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of LULA Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of School Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Symmetry Enclosed Vertical Platform Lift Testimonial
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of TK Plastic Baffle Install
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Travel like a star - Customize your Symmetry Asterix
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Travel like a star with the Symmetry Asterix Home Elevator
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Vertical Platform Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information