Bison Innovative Products>CAD>Levelit Pedestals
Bison Innovative Products

Deck Supports

CONTACT INFO
701 Osage St. Unit 120
Denver, CO 80204
Toll Free: 800-333-4234
Phone: 303-892-0400
Continuing Education Logo
EMAIL
Request for informationBison Innovative Products Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon

Levelit Pedestals  

B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download:view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download:view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download:view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download:view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download:view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download:view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
download:view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download:view:
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download:view:
LD4 Base Leveler Disc
download:view:
Level.It Pedestals: User-friendly deck supports withs From 1/8" to 12"
download:view:
Level.It Pedestals: User-friendly deck supports withs From 1/8" to 12"
download:view:
Level.It Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download:view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download:view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download:view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download:view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download:view:
Sample Deck Layout: Overview of Typical Pedestal Placements
download:view:
Sample Deck Starting Installation: Using "T" Installation Method
download:view:
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download:view:
Threshold Placement: Enlarged Plan View and Section View.
download:view:
Wood to Paver Transitions: How to address a transition in Decking Material
download:view: