Rated 5 based on 1 product reviews
Bison Innovative Products

Deck Supports

CONTACT INFO
EMAIL
Request for informationBison Innovative Products Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
Bison Level.It adjustable deck supports are the simple solution to your decking needs! Use on rooftops, balconies, over cracked concrete patios, even on-grade! Works with any surface material, from wood tiles, traditional stringer and plank decks, natural stone, composites or concrete. With Level.it, if you can dream it, you can do it!

One simple Level.it model LC covers heights from 2″ - 4 3/4". Additional accessories are available to compensate for slope and accomodate heights from 1/8″ up to 12″. Model LC supports up to 750 lbs. with FS (Factor of Safety) of 2. Ideal for contractors or the do-it-yourself homeowner.
- Hide Gallery
Adjustable Deck Supports

CAD Drawings for Adjustable Deck Supports - Level.It
B11 Shim Placements: 1/16" Flexible Shim. Placement on top or under pedestals to compensate for a sloping surface.
download:view:
FFB and FIB Installation: Floating Pedestal Bases. Used on soil or roofing systems with less than 40 psi bearing capacity or cracked concrete surfaces
download:view:
Joist Top Details: Sample Joist and Plank Layout. A sample deck layout using Bison pedestals and traditional joist and plank decking materials.
download:view:
Diagonal Perimeter Placement: Pedestal Placement at Diagonal Perimeters. Edge conditions for special deck perimeters
download:view:
FS1 Fastening Kit Detail: Using an FS1 with Bison Wood Pavers. Washer placement in the corners of wood pavers.
download:view:
Edge Restraint Options: Wood or Metal Perimeter Containment using ledger board
download:view:
Drain Pedestal Placement: Enlarged Plan View and Section View for rooftop drain
download:view:
Joist Top and Tiles: Sample Deck Layout with Joist and Wood Deck Tile
download:view:
Green Roof Edge Restraint: Green Roof Perimeter Containment
download:view:
LD4 Base Leveler Disc
download:view:
Level.It Series Pedestals: Accessory model numbers, range of adjustment including tabs, spacers, base levelers, fixed height pedestals.
download:view:
PS1 Shim Placements: 1/8" Rigid Plastic Shim. Can be cut into segments or used as a whole on top of or under pedestals.
download:view:
Radius Perimeter Pedestal Placement: Pedestal Placement at Radius Perimeters. Edge conditions for special deck perimeters
download:view:
Perimeter Pedestal Variations: Spacing requirements. Edge conditions for special deck perimeters
download:view:
Low Cavity Height Placement: Cavity Heights Below 1/4" for rooftop decks. Low height deck
download:view:
Level.It Pedestals: User-friendly deck supports withs From 1/8" to 12"
download:view:
Level.It Pedestals: User-friendly deck supports withs From 1/8" to 12"
download:view:
Sample Deck Starting Installation: Using "T" Installation Method
download:view:
Sample Deck Layout: Overview of Typical Pedestal Placements
download:view:
Step Down Option: Step Down Option Using Bison Pedestals. Stair and step options using Bison deck supports.Perimeter Containment using ledger board
download:view:
Wood to Paver Transitions: How to address a transition in Decking Material
download:view:
Threshold Placement: Enlarged Plan View and Section View.
download:view:
Specifications for Adjustable Deck Supports - Level.It
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Adjustable Deck Supports - Level.It
BusinessApplication
Building Construction Specifications
Catalogs for Adjustable Deck Supports - Level.It
Videos for Adjustable Deck Supports - Level.It
Bison Innovative Products video of Build a Deck on Roof or Rooftop - Bison Deck Introduction - Video 1 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Wood Deck Tiles on Rooftop Decks, Patios & Terraces - Video 2 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Pedestal Supported Decks - Idea Gallery - Video 3 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Building a Rooftop Deck - Bison Deck Video 5 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Design and Plan a Rooftop Deck - Video 4 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Wood Tile and Paver Cutting - Video 6 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Bison Innovative Products video of Bison Deck Supports - Base Leveling
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products)request for information
Datasheets for Adjustable Deck Supports - Level.It