Rated 5 based on 1 product reviews

Features and Benefits

  • Heavy-duty panel thickness, .048" thickness (nominal).

  • Single 7" (5-1/2" board, 1-1/2" batten) with 1/2" projection.

  • Available in natural grain and light roughsawn textures.

  • 28 colors, including standard and architectural hues.

- Hide Gallery
Board & Batten Vertical Vinyl Siding

CAD Drawings for Board & Batten Vertical Vinyl Siding
1 1/2" J-channel
download:view:
1/2" J-channel
download:view:
3/4" F-channel
download:view:
3/4" H-molding
download:view:
3 1/2" Lineal
download:view:
3/4" x 7.00" Fluted Outside Corner Post
download:view:
3/4" x 3.00" Outside Corner Post
download:view:
3/4" x 4.00" Outside Corner Post
download:view:
45 degree Outside Corner Post
download:view:
3/4" Inside Corner
download:view:
3/4" J-channel
download:view:
5/8" F-channel
download:view:
5" Lineal
download:view:
Charter Oak Clapboard Siding, double 4 1/2", matte finish
download:view:
Charter Oak Soffit reinforced lock
download:view:
Beaded Corner Starter
download:view:
Architectural Shakes
download:view:
Double Finish Trim
download:view:
5/8" J-channel
download:view:
Greenbriar 8" Beaded Soffit
download:view:
Wide Faced J-channel
download:view:
Finish Trim (undersill)
download:view:
Charter Oak Clapboard Siding, double 4 1/2" XL
download:view:
Charter Oak Dutchlap Siding, double 4 1/2"
download:view:
Charter Oak Clapboard Siding, double 4 1/2" XL, matte finish
download:view:
2-T Soffit 12" Groove Solid Soffit Woodgrain
download:view:
Charter Oak Clapboard Siding, double 4 1/2" XXL
download:view:
Charter Oak T3.33 Hidden Vent Soffit
download:view:
Charter Oak Clapboard Siding, double 4 1/2"
download:view:
Charter Oak Dutchlap Siding, double 4 1/2" XXL
download:view:
Charter Oak Dutchlap Siding, double 4 1/2" XL
download:view:
Fairweather 12" Aerated Soffit
download:view:
Fairweather 12" Solid Soffit
download:view:
Alliance T4 12" Groove Center Aeriated Soffit, Matte
download:view:
Alliance T4 12" Groove Solid Soffit, Woodgrain
download:view:
2-T Soffit 12" Groove Aerated Soffit Woodgrain
download:view:
Alliance T4 12" Groove Solid Soffit, Matte
download:view:
Alliance T4 12" Aeriated Soffit
download:view:
Greenbriar 8" Beaded Soffit - Aeriated
download:view:
Greenbriar 8" Beaded Soffit - Solid
download:view:
Prodigy D6 Clapboard
download:view:
Prodigy D5 Dutch Lap
download:view:
Williamsport Colonial Siding, beaded 6 1/2"
download:view:
Odyssey Plus Clapboard Siding, double 5"
download:view:
Odyssey Plus Clapboard Siding, double 4"
download:view:
Double 5" Punched Soffit - Aeriated
download:view:
Odyssey Plus Dutchlap Siding, double 5"
download:view:
Odyssey Plus Dutchlap Siding, double 4"
download:view:
Double 5" Punched Soffit
download:view:
7" Board and Batten Siding
download:view:
Coventry Dutch Lap Siding, double 5"
download:view:
Conquest Clapboard Siding, double 4 1/2"
download:view:
Charter Oak T3.33 Solid Soffit
download:view:
Coventry Clapboard Siding, double 5"
download:view:
Coventry Clapboard Siding, double 4"
download:view:
Conquest Dutchlap Siding, double 4 1/2"
download:view:
Coventry Dutch Lap Siding, double 4"
download:view:
Specifications for Board & Batten Vertical Vinyl Siding
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Board & Batten Vertical Vinyl Siding
BusinessApplication
Building Construction Specifications
Catalogs for Board & Batten Vertical Vinyl Siding
Videos for Board & Batten Vertical Vinyl Siding
Alside video of Alside SpecWizards for Vinyl Siding, Soffits and Windows
2017-04-17T00:00:00+00:00Z
(Alside)request for information
Alside video of "Designing Spaces" Window Segment Featuring ClimaTech PriME
2024-06-20T00:00:00+00:00Z
(Alside)request for information
Alside video of Alside's Visualizer 3D Measurement and Visualization Tool for Contractors
2024-06-20T00:00:00+00:00Z
(Alside)request for information
Alside video of Beautiful Siding Solutions from Alside – 2022 Trends
2024-06-20T00:00:00+00:00Z
(Alside)request for information
Alside video of Alside - 75 Years of Manufacturing Excellence
2024-06-20T00:00:00+00:00Z
(Alside)request for information