X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Cable Railings
CONTACT INFO
EMAIL
Request for information
Stainless Cable & Railing Inc.
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Green Reports
SOCIAL
WARRANTY
Click Here For Warranty Information
Stainless Cable & Railing Inc.
>
PRODUCT
>
Cable Railing System - Clay Aluminum
Cable Railing System - Clay Aluminum
Rail Height: 36", 42", or Custom
Mount Style: Deck (Surface), Fascia, or Core
Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
Top Rail Mount Style: Plate or Post Cap
Handrail: Aluminum Post-To-Post Handrail or Stair Rail
Cable Assembly Type: Field Assembly, Factory Assembly, Other
- Hide Gallery
BIM
CAD
Specs
Catalogs
Videos
Revit BIM Files for Cable Railing System - Clay Aluminum
Ornamental Handrail and Railings
CAD Drawings for Cable Railing System - Clay Aluminum
CableView® Aluminum 36in Railing (System)
download:
DWG
view:
PDF
CableView® Aluminum Railing (Design Recommendations-Deck Mount)
download:
DWG
view:
PDF
CableView® Aluminum 42in Railing (System)
download:
DWG
view:
PDF
CableView® Aluminum Railing (Design Recommendations-Fascia Mount)
download:
DWG
view:
PDF
CableView® Aluminum Intermediate Post (Cross-Section)
download:
DWG
view:
PDF
CableView® Aluminum Terminal Post (Cross-Section)
download:
DWG
view:
PDF
CableView® Aluminum Rectangular Top Rail 90 Degree Corner
download:
DWG
view:
PDF
CableView® Aluminum Rectangular Top Rail
download:
DWG
view:
PDF
CableView® Aluminum Rectangular Top Rail 135 Degree Corner
download:
DWG
view:
PDF
CableView® Aluminum Shaped Top Rail
download:
DWG
view:
PDF
CableView® Aluminum Snap Cover
download:
DWG
view:
PDF
CableView® Aluminum Shaped Top Rail 90 Degree Corner
download:
DWG
view:
PDF
CableView® Aluminum Shaped Top Rail 135 Degree Corner
download:
DWG
view:
PDF
CableView® Aluminum Shaped (Flat) Top Rail End
download:
DWG
view:
PDF
CableView® Aluminum Snap Cover
download:
DWG
view:
PDF
CableView® Wood Top Rail Connector(Base Plate)
download:
DWG
view:
PDF
CableView® Wood Top Rail
download:
DWG
view:
PDF
CableView® Wood Top Rail Connector(Post Cap)
download:
DWG
view:
PDF
CableView® Post-To-Post Handrail
download:
DWG
view:
PDF
CableView® Post-To-Post Stair
download:
DWG
view:
PDF
CableView® Stainless Handrail Option
download:
DWG
view:
PDF
Specifications for Cable Railing System - Clay Aluminum
05 73 00
Ornamental Handrail and Railings
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
05 73 16
Cable Railings
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Cable Railing System - Clay Aluminum
Videos for Cable Railing System - Clay Aluminum
Stainless Cable & Railing Inc. video of STAINLESS CABLE RAILING INC
2014-03-26T00:00:00+00:00Z
STAINLESS CABLE RAILING INC
(Stainless Cable & Railing Inc.)
request for information
Stainless Cable & Railing Inc. video of How To Install Cable Railing
2018-03-28T00:00:00+00:00Z
How To Install Cable Railing
(Stainless Cable & Railing Inc.)
request for information
Stainless Cable & Railing Inc. video of How To Tension Cable Railing
2018-03-28T00:00:00+00:00Z
How To Tension Cable Railing
(Stainless Cable & Railing Inc.)
request for information
Stainless Cable & Railing Inc. video of Low Cost Cable Railing
2018-03-28T00:00:00+00:00Z
Low Cost Cable Railing
(Stainless Cable & Railing Inc.)
request for information
Stainless Cable & Railing Inc. video of How to Install Cable Railing for Stairs
2021-01-15T00:00:00+00:00Z
How to Install Cable Railing for Stairs
(Stainless Cable & Railing Inc.)
request for information
Stainless Cable & Railing Inc. video of Cable Railing Kits
2021-01-15T00:00:00+00:00Z
Cable Railing Kits
(Stainless Cable & Railing Inc.)
request for information
Stainless Cable & Railing Inc. video of Cable Railing
2021-01-15T00:00:00+00:00Z
Cable Railing
(Stainless Cable & Railing Inc.)
request for information