Rated 5 based on 1 product reviews
Pentalift Equipment Corp.

Loading Dock Equipment, Lift Tables and Positioning Equipment

CONTACT INFO
EMAIL
Request for informationPentalift Equipment Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Pentalift Equipment Corporation was founded in 1983 to supply the highest quality material handling products in the industry at competitive prices. Our goal was to promote our quality product by creating a high level of customer service during the sales process and any technical support that may be required. Pentalift's continuing success in designing, engineering and manufacturing custom lift tables has gained Pentalift a world class reputation in the lift table manufacturers business. In a relatively short history Pentalift's work force has grown to over 120 employees. Our modern fully equipped manufacturing facilities represent a total of more than 120,000 square feet to meet the requirements of industrial scissor lifts. To meet our objectives Pentalift has focused on every important step of the sales, estimating, engineering and manufacturing process to provide a quality lift table. Our sales representatives participate in an intensive training program consisting of industry knowledge, product knowledge and application knowledge pertaining to hydraulic lift tables. Our estimating department not only assists in creating new designs but also relies on our extensive library of experience relating to platform lifts when preparing a quotation. Our engineering department is fully equipped to design ergonomic lift tables that provides exceptional performance, reliability and above all keeping "safety first" in mind.

 

- Hide Gallery
Custom Lift & Positioning

CAD Drawings for Custom Lift & Positioning
260-6181 - 6 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6184 - 6 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6186 - 7 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6185 - 6 ft. x 10 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6187 - 7 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6189 - 6 ft. x 8 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6190 - 6 ft. x 6 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6191 - 7 ft. x 8 ft. Dock Leveler (25,000 to 60,000 lb. capacity)
download:view:
260-6192 - 7 ft. x 6 ft. Dock Leveler (25,000 to 60,000 lb. capacity)
download:view:
260-6188 - 7 ft. x 10 ft. Dock Leveler (25,000 to 50,000 lb. capacity)
download:view:
260-6193 - 6 ft. x 6 ft. Vertical Storing Dock
download:view:
260-6196 - Ultrahook UHR40 Vehicle Restraint
download:view:
260-6194 - 7 ft. x 6 ft. Vertical Storing Dock
download:view:
260-6195 - 7 ft. x 8 ft. Vertical Storing Dock
download:view:
260-6197 - HFR32 Vehicle Restraint
download:view:
260-6199 - RVR32 Vehicle Restraint
download:view:
260-6200 - MFR32 Vehicle Restraint
download:view:
260-6201 - LPR35 Vehicle Restraint
download:view:
260-6203 - 6 ft. x 8 ft. Low Profile Dock Lift (5,000 to 8,000 lb. capacity)
download:view:
260-6204 - 6 ft. x 8 ft. LDL Series Dock Lift (5,000 or 6,000 lb. capacity)
download:view:
260-6202 - 6 ft. x 8 ft. Dock Lift (3,000 to 15,000 lb. capacity)
download:view:
260-6205 - PS100 Fixed Header Dock Seal
download:view:
260-6207 - PS-400S Rigid Dock Shelter
download:view:
260-6206 - PS-200A Adjustable Dock Seal
download:view:
EDH Hydraulic Edge of Dock
download:view:
DSL Series Double Scissor Lift Table ISO
download:view:
LH Series 10 Low Height Lift Table ISO
download:view:
LH Series 12 Low Height Lift Table ISO
download:view:
LH Series 20 Low Height Lift Table ISO
download:view:
EDML  Mechanical Edge of Dock
download:view:
L Series 4 3 Low Height Table ISO
download:view:
E Series Lift Table ISO
download:view:
No Low Series Lift and Tilt Table ISO
download:view:
Pro Series Lift and Rotate Table ISO
download:view:
Pro Series Lift andTilt Table ISO
download:view:
Lift and Tilt Non Intrusive ISO
download:view:
No Low Series Lift Table ISO
download:view:
Pro Series Lift Table ISO
download:view:
Pentaloader ISO
download:view:
Pro Series Stationary Bin Tilter ISO
download:view:
ProAir Series Lift and Rotate Table ISO
download:view:
Pro Series Portable Bin Tilter ISO
download:view:
ProAir Series Lift and Tilt Table ISO
download:view:
Pro Series Tilt Platform ISO
download:view:
Pro Series Manual Rotator ISO
download:view:
ProAir Series Lift Table ISO
download:view:
TSL Series Triple Scissor Lift Table ISO
download:view:
TLH Series Tandem Lift Table ISO
download:view:
ProAir Series Tilt Platform ISO
download:view:
TL Series Tandem Lift Table ISO
download:view:
UE Series Upender ISO
download:view:
Specifications for Custom Lift & Positioning
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Custom Lift & Positioning
Pentalift Equipment Corp. video of SpecWizard for Loading Dock Equipment from Pentalift Equipment Corp.
2015-01-15T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Interlocked Loading Dock Safety Equipment
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Low Profile Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of HED Dock Lifts
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Loading Dock Equipment
2012-02-28T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Vertical Storing Dock Leveler for Efficiency, Safety
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Vehicle Restraint Submersion Test
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift LPR35 Vehicle Restraint Safety System
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Leveler Auto Return to Stored Position Option
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Roll-Off Stop Hydraulic Dock Leveler
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Vehicle Restraint Compilation Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Restraint
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Hydraulic Dock Levelers
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift MFR32 Mechanical Vehicle Restraint & Optional Light & Sign Package
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift UHR40 Vehicle Restraint Safety System Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift RVR32H Vehicle restraint submersion video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Inflatable Dock Seal
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of MFR32 MFRAL32
2019-09-08T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information