Rated 5 based on 1 product reviews
Mastic by Ply Gem

Siding & Accessories

CONTACT INFO
5020 Weston Pkwy. Suite 400
Cary, NC 27513
Toll Free: 888-975-9436
Phone:
EMAIL
Request for informationMastic by Ply Gem Contact Us / RFI
PRODUCT SELECTION RESOURCES
DISTRIBUTION

For the name of a distributor in your area, call 1-888-975-9436.

Quest® premium vinyl siding includes a design to hold tight in the highest winds. Available in long lengths for fewer seams and a flawless look, even on larger homes.

Features & Benefits

  • Premium .046" Nominal Thickness - Superior thickness and impact resistance.

  • Enhanced Full 3/4" Panel Projection - Oversized to provide extra rigidity — and uniquely angled to create straighter, deeper shadow lines.

  • Double-Thick Nail Hem - Fold-over nail hem features a projected stop and provides a stronger anchoring surface — siding stays firmly in place, even in high winds.

  • T-3 Lok - Panels grip together for fast, easy installation — uniquely designed lock tightens under pressure so siding stays put even in the most challenging weather. -

  • Wind Velocity - Rated Up to 163 mph - Standard Wind Load Design Pressure (DP) of 64 PSF and can resist a Wind Velocity of up to 163 mph. See specification guide for full detail.

  • Hang-Tough™ Technology - Exclusive formulation and process boosts durability so panels are more resistant to cracking, impact and thermal distortion. As an added benefit, rich color resides throughout the panel — virtually eliminating the appearance of nicks and minor surface scratches.

  • Cedar Colors with Kynar® 500 Protection - Our cedar colors feature a protective coating with superior weatherability and color retention.

  • Duranyl® 5000 Protection System - Proprietary technology adds extra UV protection and maximizes long-term weatherability.

  • VIP Limited Lifetime Warranty - Premium guarantee of lasting quality and peace of mind.

- Hide Gallery
Mastic Quest® Vinyl Siding

CAD Drawings for Mastic Quest® Vinyl Siding
MASTIC QUEST DOUBLE 5"
download:view:
MASTIC QUEST DOUBLE 4"
download:view:
MASTIC QUEST DOUBLE 4-1/2" DUTCH LAP
download:view:
MASTIC QUEST DOUBLE 5" LONG LENGTH
download:view:
MASTIC QUEST DOUBLE 4" LONG LENGTH
download:view:
MASTIC QUEST 4-1/2" DUTCH LAP LONG LENGTH
download:view:
Specifications for Mastic Quest® Vinyl Siding
07 46 33
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mastic Quest® Vinyl Siding
Videos for Mastic Quest® Vinyl Siding
Mastic by Ply Gem video of PlyGem SpecWizard for Stone Veneer and Vinyl Siding
2015-11-10T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding (Spanish Version)
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of SolarDefense Promotional Video
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information