Rated 5 based on 1 product reviews
AGF Manufacturing, Inc.

Fire Sprinkler Components

CONTACT INFO
EMAIL
Request for informationAGF Manufacturing, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

NFPA 13 (2016) requires air vents on all wet pipe fire sprinkler systems. AGF offers the most economical, purpose-built manual air vent on the market and automatic air vents that have flexible installation options and do not leak.

 

NFPA 13 (2016)

7.1.5 Air Venting

A single air vent with a connection conforming to 8.16.6 shall be provided on each wet pipe system utilizing metallic pipe.

 

8.16.6* Air Venting

The vent required by 7.1.5 shall be located near a high point in the system to allow air to be removed from that portion of the system by one of the following methods:

 

  • Manual valve, minimum 1/2" (15mm) size
  • Automatic air vent
  • Other approved means

 

- Hide Gallery
PURGEnVENT™

PURGEnVENT™  

1

CAD Drawings for PURGEnVENT™
1011A-075 - Front
download:view:
1011A-075 - Right
download:view:
1011A-075 - Top
download:view:
1011A-100 - Front
download:view:
1011A-100 - Right
download:view:
1011A-100 - Top
download:view:
1011A-125 - Front
download:view:
1011A-125 - Right
download:view:
1011A-125 - Top
download:view:
1011A-150 - Front
download:view:
1011A-150 - Right
download:view:
1011A-150 - Top
download:view:
1011A-200 - Front
download:view:
1011A-200 - Right
download:view:
1011A-200 - Top
download:view:
1011T-075 - Front
download:view:
1011T-075 - Right
download:view:
1011T-075 - Top
download:view:
1011T-100 - Front
download:view:
1011T-100 - Right
download:view:
1011T-100 - Top
download:view:
1011T-125 - Front
download:view:
1011T-125 - Right
download:view:
1011T-125 - Top
download:view:
1011T-150 - Front
download:view:
1011T-150 - Right
download:view:
1011T-150 - Top
download:view:
1011T-200 - Front
download:view:
1011T-200 - Right
download:view:
1011T-200 - Top
download:view:
2511A-100 - Front
download:view:
2511A-100 - Right
download:view:
2511A-100 - Top
download:view:
2511A-125 - Front
download:view:
2511A-125 - Right
download:view:
2511A-125 - Top
download:view:
2511A-200 - Front
download:view:
2511A-200 - Right
download:view:
2511A-200 - Top
download:view:
2511T-100 - Front
download:view:
2511T-100 - Right
download:view:
2511T-100 - Top
download:view:
2511T-125 - Front
download:view:
2511T-125 - Right
download:view:
2511T-125 - Top
download:view:
2511T-200 - Front
download:view:
2511T-200 - Right
download:view:
2511T-200 - Top
download:view:
1000-075
download:view:
1000-100
download:view:
1000-125
download:view:
1000-150
download:view:
1000-200
download:view:
1200-100
download:view:
1200-125
download:view:
1200-150
download:view:
1200-200
download:view:
2500-100
download:view:
2500-125
download:view:
2500-200
download:view:
3011A-100
download:view:
3011ASG-100
download:view:
3011BV-100
download:view:
3011SG-100
download:view:
7000-050
download:view:
7200-075
download:view:
7900AAV
download:view:
7910MAV
download:view:
7930ECA
download:view:
7950ILV
download:view:
M5100A
download:view:
M5100ALBV
download:view:
M5200A
download:view:
M5300A
download:view:
M5300ALBV
download:view:
M5400A
download:view:
M5450.0
download:view:
M5500.0
download:view:
M5900.0, FLOOD ELIMINATOR
download:view:
M7000L.0, RELIEF VALVE, 0.50 IN, LOCKING
download:view:
M7200L.0, RELIEF VALVE, 0.75 IN, LOCKING
download:view:
M7500
download:view:
M7700
download:view:
M7800
download:view:
M8000C-125T
download:view:
M8000C-150G
download:view:
M8000C-150T
download:view:
M8000C-150TG
download:view:
M8000C-200G
download:view:
M8000C-200T
download:view:
M8000C-200TG
download:view:
M8000C-250G
download:view:
M8000C-300G
download:view:
M8000C-400G
download:view:
M8000C-600G
download:view:
M8000D-100T
download:view:
M8000D-125T
download:view:
M8000D-150G
download:view:
M8000D-150T
download:view:
M8000D-150TG
download:view:
M8000D-200G
download:view:
M8000D-200T
download:view:
M8000D-200TG
download:view:
M8000R-125T
download:view:
M8000R-150G
download:view:
M8000R-150T
download:view:
M8000R-150TG
download:view:
M8000R-200G
download:view:
M8000R-200T
download:view:
M8000R-200TG
download:view:
M8011C-125T
download:view:
M8011C-150G
download:view:
M8011C-150T
download:view:
M8011C-150TG
download:view:
M8011C-200G
download:view:
M8011C-200T
download:view:
M8011C-200TG
download:view:
M8011C-250G
download:view:
M8011C-300G
download:view:
M8011C-400G
download:view:
M8011C-600G
download:view:
M8011D-100T
download:view:
M8011D-125T
download:view:
M8011D-150G
download:view:
M8011D-150T
download:view:
M8011D-150TG
download:view:
M8011D-200G
download:view:
M8011D-200T
download:view:
M8011D-200TG
download:view:
M8011R-125T
download:view:
M8011R-150G
download:view:
M8011R-150T
download:view:
M8011R-150TG
download:view:
M8011R-200G
download:view:
M8011R-200T
download:view:
M8011R-200TG
download:view:
M8611C-200G.0
download:view:
M8611C-250G.0
download:view:
M8611C-300G.0
download:view:
M8611C-400G.0
download:view:
M8611C-600G.0
download:view:
Specifications for PURGEnVENT™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for PURGEnVENT™
Videos for PURGEnVENT™
AGF Manufacturing, Inc. video of Add Pressure Relief to AGF TESTanDRAIN
2021-03-10T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of How to Rebuild an AGF TESTanDRAIN
2021-04-28T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7900 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5300 Auxiliary Drain
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF TESTanDRAIN
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5150 ALBV Auxiliary Drain Alarm
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7930 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5200 Auxiliary Drain
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF CORRinSITE Corrosion Monitor
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF COLLECTanDRAIN 5400 Auxiliary Drain
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7950 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF PURGEnVENT 7910 Air Vent
2019-09-18T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF RiserPACK
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of AGF TESTanSAVE
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of 7930 End Cap Automatic Air Vent - PURGEnVENT for Wet Fire Sprinkler Systems
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of CORRinSITE
2019-09-19T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of Add Pressure Relief Valve to an AGF TESTanDRAIN Model 1000
2021-10-25T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information
AGF Manufacturing, Inc. video of Heated and Automatic Auxiliary Drains by AGF Manufacturing - COLLECTanDRAIN
2021-10-25T00:00:00+00:00Z
(AGF Manufacturing, Inc. )request for information