Rated 5 based on 1 product reviews
Savaria

Elevators and Lifts

CONTACT INFO
EMAIL
Request for informationSavaria Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

This top-of-the-line traditional home elevator is based on the commercial-grade Savaria Orion MRL LU/LA elevator. The robust Zenith offers the finest in ride quality with whisper-quiet operation thanks to its unique geared traction counterweight design. As a machine roomless model, it requires only a small space in a closet for components.

Multiple cab sizes and configurations available, same-side, straight-through or 90º entry and exit. The Zenith offers a capacity up to 1400 lb (code permitting), and services up to 6 stops over a maximum travel distance of 50' (up to 60' in some regions).

- Hide Gallery
Zenith Home Elevator

Zenith Home Elevator  

1

CAD Drawings for Zenith Home Elevator
Zenith Auto Slim Door 36x48 Type 1L Swing
download:view:
Zenith Auto Slim Door 36x48 Type 1R Swing
download:view:
Zenith Auto Slim Door 36x48 Type 2 Swing
download:view:
Zenith Auto Slim Door 36x54 Type 1L Swing
download:view:
Zenith Auto Slim Door 36x54 Type 1R Swing
download:view:
Zenith Auto Slim Door 36x54 Type 4 Swing
download:view:
Zenith Auto Slim Door 36x54 Type 2 Swing
download:view:
Zenith Auto Slim Door 36x54 Type 3 Swing
download:view:
Zenith Bifold 36x48 Type 1L
download:view:
Zenith Bifold 36x48 Type 1R
download:view:
Zenith Bifold 36x54 Type 1L
download:view:
Zenith Bifold 36x54 Type 1R
download:view:
Zenith Bifold 36x60 Type 1L
download:view:
Zenith Bifold 36x60 Type 1R
download:view:
Zenith Bifold 36x48 Type 2
download:view:
Zenith Bifold 36x54 Type 2
download:view:
Zenith 36x48 Type 1L
download:view:
Zenith 36x48 Type 1R
download:view:
Zenith 36x49 Half Type 3
download:view:
Zenith 36x49 Half Type 4
download:view:
Zenith 36x48 Type 5-7
download:view:
Zenith 36x48 Type 5-8
download:view:
Zenith 36x48 Type 5
download:view:
Zenith 36x54 Type 1L
download:view:
Zenith Auto Slim Door 36X54 Type 1L 29.5 Swing
download:view:
Zenith Auto Slim Door 36x48 Type 1L 29.5 Slim
download:view:
Zenith Auto Slim Door 36x48 Type 1L 29.5 Swing
download:view:
Zenith Auto Slim Door 36x48 Type 1R 29.5 Slim
download:view:
Zenith Auto Slim Door 36x48 Type 1L
download:view:
Zenith Auto Slim Door 36x48 Type 1R 29.5 Swing
download:view:
Zenith Auto Slim Door 36x48 Type 2 29.5 Slim
download:view:
Zenith Auto Slim Door 36x48 Type 1R
download:view:
Zenith Auto Slim Door 40x54 Type 5 Swing
download:view:
Zenith Auto Slim Door 40x54 Type 4 Swing
download:view:
Zenith Bifold 40x60 Type 1R
download:view:
Zenith Bifold 40x60 Type 2
download:view:
Zenith 40x54 Type 4
download:view:
Zenith Auto Slim Door 40x54 Type 2 Swing
download:view:
Zenith Bifold 40x60 Type 1L
download:view:
Zenith Bifold 40x54 Type 1R
download:view:
Zenith Bifold 40x54 Type 1L
download:view:
Zenith Bifold 40x54 Type 2
download:view:
Zenith Bifold 40x48 Type 2
download:view:
Zenith 40x54 Type 1R
download:view:
Zenith 40x54 Type 2
download:view:
Zenith 40x54 Type 3
download:view:
Zenith Auto Slim Door 40x54 Type 1L Swing
download:view:
Zenith Auto Slim Door 40x54 Type 1R Swing
download:view:
Zenith Auto Slim Door 40x54 Type 3 Swing
download:view:
Zenith Bifold 40x48 Type 1R
download:view:
Zenith 36x60 Type 5-4
download:view:
Zenith 36x60 Type 5-3
download:view:
Zenith 40x54 Type 1L
download:view:
Zenith Auto Slim Door 40x60 Type 1R
download:view:
Zenith Auto Slim Door 36x60 Type 5 Swing
download:view:
Zenith Auto Slim Door 40x60 Type 1L
download:view:
Zenith Auto Slim Door 40x60 Type 2
download:view:
Zenith Auto Slim Door 36x60 Type 4 Swing
download:view:
Zenith Auto Slim Door 40x54 Type 1R
download:view:
Zenith Auto Slim Door 40x54 Type 5
download:view:
Zenith Auto Slim Door 40x54 Type 3
download:view:
Zenith Auto Slim Door 40x54 Type 4
download:view:
Zenith Auto Slim Door 40x54 Type 2
download:view:
Zenith Auto Slim Door 36x60 Type 1R Swing
download:view:
Zenith Auto Slim Door 36x60 Type 3 Swing
download:view:
Zenith Auto Slim Door 36x60 Type 2 Swing
download:view:
Zenith Bifold 40x48 Type 1L
download:view:
Zenith Bifold 36x60 Type 2
download:view:
Zenith 36x60 Type 4
download:view:
Zenith Auto Slim Door 36x60 Type 1L Swing
download:view:
Zenith Auto Slim Door 36x54 Type 5 Swing
download:view:
Zenith 36x60 Type 1R
download:view:
Zenith 36x60 Type 1L
download:view:
Zenith 36x54 Type 4
download:view:
Zenith 36x60 Type 3
download:view:
Zenith 36x60 Type 2
download:view:
Zenith 36x54 Type 3
download:view:
Zenith Auto Slim Door 40x54 Type 1L
download:view:
Zenith Auto Slim Door 40x48 Type 2
download:view:
Zenith Auto Slim Door 40x48 Type 1R
download:view:
Zenith Auto Slim Door 40x48 Type 1L
download:view:
Zenith Auto Slim Door 36x60 Type 5
download:view:
Zenith Auto Slim Door 36x60 Type 4
download:view:
Zenith 36x54 Type 2
download:view:
Zenith Auto Slim Door 36x60 Type 1L 29.5 Swing
download:view:
Zenith Auto Slim Door 36x60 Type 1R 29.5 Slim
download:view:
Zenith Auto Slim Door 36x60 Type 1R
download:view:
Zenith Auto Slim Door 36x60 Type 1L
download:view:
Zenith Auto Slim Door 36x60 Type 3
download:view:
Zenith Auto Slim Door 36x60 Type 2
download:view:
Zenith 36x54 Type 1R
download:view:
Zenith Auto Slim Door 36x60 Type 1L 29.5 Slim
download:view:
Zenith Auto Slim Door 36x54 Type 5 29.5 Swing
download:view:
Zenith Auto Slim Door 36x54 Type 4 29.5 Swing
download:view:
Zenith Auto Slim Door 36x54 Type 5 29.5 Slim
download:view:
Zenith Auto Slim Door 36x54 Type 4 29.5 Slim
download:view:
Zenith Auto Slim Door 36x54 Type 5
download:view:
Zenith Auto Slim Door 36x54 Type 4
download:view:
Zenith Auto Slim Door 36x54 Type 3
download:view:
Zenith Auto Slim Door 36x54 Type 1R 29.5 Swing
download:view:
Zenith Auto Slim Door 36x54 Type 3 29.5 Swing
download:view:
Zenith Auto Slim Door 36x54 Type 2 29.5 Swing
download:view:
Zenith Auto Slim Door 36x54 Type 1R 29.5 Slim
download:view:
Zenith Auto Slim Door 36x54 Type 3 29.5 Slim
download:view:
Zenith Auto Slim Door 36x54 Type 2 29.5 Slim
download:view:
Zenith Auto Slim Door 36x54 Type 1R
download:view:
Zenith Auto Slim Door 36x54 Type 1L
download:view:
Zenith Auto Slim Door 36x54 Type 2
download:view:
Zenith Auto Slim Door 36x54 Type 1L 29.5 Slim
download:view:
Zenith Auto Slim Door 36x48 Type 2 29.5 Swing
download:view:
Zenith Auto Slim Door 36x48 Type 2
download:view:
Videos for Zenith Home Elevator
Savaria video of Savaria Home Elevators
2022-05-19T00:00:00+00:00Z
(Savaria)request for information
Savaria video of Telecab Residential Elevator
2022-05-19T00:00:00+00:00Z
(Savaria)request for information