Rated 5 based on 1 product reviews
Versico Roofing Systems

EPDM, TPO, PVC, Fleece, Insulation

CONTACT INFO
EMAIL
Request for informationVersico Roofing Systems Contact Us / RFI
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
WARRANTY

Versico is proud of the products we produce. To support this fact, we back all of our products up with a selection of warranties ranging from five to thirty years.

VersiFlex PVC is specifically designed for long-term performance and is highly resistant to fire and chemicals including acids, bases, restaurant oils and grease. VersiFlex white, tan, and light gray membranes are Cool Roof Rating Council (CRRC) certified. These things combined provide desirable levels of solar reflectance, thermal emissivity, and Solar Reflective Index (SRI).



All Systems Brochure


- Hide Gallery
PVC

CAD Drawings for PVC - VersiFlex
TPC-1.2 TPO-PVC - VersiTrim Heat Weldable Drip Edge Fascia
download:view:
TPC-1.7 PVC - Pressure-Sensitive PVC/KEE HP Cover Strip
download:view:
TPC-1.6 TPO-PVC - VersiTrim 2000 & 3000
download:view:
TPC-1.1 TPO - VersiTrim Drip Edge Fascia
download:view:
TPC-1.5 TPO-PVC - VersiTrim 300
download:view:
TPC-12.1 TPO-PVC - Parapet Flashing - Fastened into Deck
download:view:
TPMA-2.2 TPO-PVC - Fastener and Plate Placement
download:view:
TPC-1.3 TPO-PVC - Metal Bar Edge Termination
download:view:
TPMA-22 TPO-PVC - Ridge Membrane Attachment
download:view:
TPC-1.4 TPO-PVC - VersiTrim 200
download:view:
TPC-9.0B PAGE 2 OF 2 TPO-PVC - Membrane Terminations, PAGE 2 OF 2
download:view:
TPMA-2.1 TPO-PVC - Mechanically Attached Membrane Splice
download:view:
TPMA-2.0B TPO - TPO Membrane Securement with PS RUSS
download:view:
TPMA-2.0A TPO-PVC - Membrane Securement
download:view:
TPC-9.0A TPO-PVC - Membrane Terminations, PAGE 1 OF 2
download:view:
TPC-8.5 TPO-PVC - Certified Pre-Fabricated Split Pipe Seal
download:view:
TPC-8.3 TPO-PVC - Certified Pre-Fabricated Square Tube Wrap
download:view:
TPC-8.4 TPO-PVC - Field-Fabricated Square Tube Flashing
download:view:
TPC-8.6 TPO-PVC - Certified Hot Pipe Flashing
download:view:
TPC-6.3B PAGE 2 OF 2 TPO-PVC - Roof Drain (Drain Sump Greater than 3" to 1 Horizontal Foot) - Option 2, PAGE 2 OF 2
download:view:
TPC-8.2 TPO-PVC - Field Fabricated Pipe Flashing
download:view:
TPC-8.1 TPO-PVC - Pre-Molder Flashing
download:view:
TPC-6.4 TPO-PVC - Add-on Drain
download:view:
TPC-6.3ATPO-PVC - Roof Drain (Drain Sump Greater than 3" to 1 Horizontal Foot) - Option 2, PAGE 1 OF 2
download:view:
TPC-6.2 TPO-PVC - Roof Drain (Drain Sump Greater than 3" to 1 Horizontal Foot)
download:view:
TPC-6.1 TPO-PVC - Roof Drain (Drain Sump up to 3" to 1 Horizontal Foot)
download:view:
TPC-5.3 TPO-PVC - Curb Flashing with CFA TPO or PVC Curb Wrap Corners
download:view:
TPC-5.4 TPO-PVC - Self-Flashing Curb
download:view:
TPC-5.2 TPO-PVC - Coated Flashing with TPO or PVC Metal Curb Flashing
download:view:
TPC-5.1 TPO-PVC - Curb Flashing with TPO or PVD Membrane
download:view:
TPC-3.2 TPO-PVC - Deck-to-Wall Expansion Detail
download:view:
TPC-3.1 TPO-PVC - Deck-to-Deck Expansion Detail
download:view:
TPC-20.1 TPO-PVC - Lightning Rod at Parapet (Vertical Attachment)
download:view:
TPC-20.2 TPO-PVC - Lightning Rod at Deck Level
download:view:
TPC-2.1 TPO - Thermoplastic Membrane Splices
download:view:
TPC-2.0 TPO-PVC - Membrane Splice
download:view:
TPC-24 TPO-PVC - Sleeper Detail
download:view:
TPC-18.4 PVC - Scupper with VersiFlex PVC PS Cover Strip Flashing
download:view:
TPC-18.1 TPO-PVC - Scupper with Coated Metal
download:view:
TPC-18.3 PVC - Scupper at Deck - PVC/KEE HP
download:view:
TPC-16.1 TPO-PVC - Molded Sealant Pocket
download:view:
TPC-18.2 TPO - Scupper at Deck - TPO
download:view:
TPC-13.7 TPO-PVC - PVC/KEE HP Tie-In to Existing Single-Ply Roof Membranes on Concrete Deck
download:view:
TPC-13.8 TPO-PVC - PVC/KEE HP Tie-In to Existing Single-Ply Roof Membranes on Metal Deck
download:view:
TPC-15.7 TPO-PVC - PVC or TPO Universal Corners - Combination Inside & Outside Corners
download:view:
TPC-15.6 TPO-PVC - Outside Corner with Coated Metal Wall Flashing
download:view:
TPC-15.3 TPO-PVC - Inside Corner with Coated Metal Wall Flashing
download:view:
TPC-15.5 TPO-PVC - Field Fabricated Outside Corner Flashing
download:view:
TPC-15.2 TPO-PVC - Field Fabricated Inside Corner Flashing
download:view:
TPC-15.1 TPO-PVC - Pre-Molded Inside Corner Flashing
download:view:
TPC-15.4 TPO-PVC - Pre-Molded Outside Corner Flashing
download:view:
TPC-12.6 TPO-PVC - Parapet Flashing / No Adhesion - Any Height Option
download:view:
TPC-13.2 TPO - TPO Tie-In to Built-Up Roofing Over Concrete Roof Deck
download:view:
TPC-13.1 TPO - TPO Tie-In to Built-Up Roofing Over Steel Roof Deck
download:view:
TPC-12.8 TPO - VersiWeld QA Parapet Flashing with VersiWeld PS RUSS
download:view:
TPC-12.7 TPO - VersiWeld QA TPO Parapet Flashing with TPO PS RUSS
download:view:
TPC-13.3 TPO-PVC - TPO/PVC Tie-in to Existing Single-Ply
download:view:
TPC-13.6 TPO-PVC - TPO/PVC Tie-In to Shingled Roof
download:view:
TPC-13.4 TPO - TPO Tie-In to Existing EPDM Membrane
download:view:
TPC-13.5 TPO - EPDM Tie-In on Concrete Deck
download:view:
TPC-12.2B PAGE 2 OF 2 TPO - Parapet Flashing with PS RUSS, PAGE 2 OF 2
download:view:
TPC-12.2A TPO - Parapet Flashing with PS RUSS, PAGE 1 OF 2
download:view:
TPC-12.1A TPO-PVC - Parapet Flashing - Fastened into Wall
download:view:
TPC-12.3 TPO-PVC - Coated Metal Wall Flashing
download:view:
Specifications for PVC - VersiFlex
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for PVC - VersiFlex
BusinessApplication
Building Construction Specifications
Catalogs for PVC - VersiFlex
Videos for PVC - VersiFlex
Versico Roofing Systems video of Inspection Quick Reference
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of Versico Roofing Systems SpecWizard Video for PVC Membrane Roofing
2020-01-07T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of Training and Education Center Short Video
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of RapidLock Promo Video
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems)request for information
Versico Roofing Systems video of Versico Capabilities and History Video
2022-05-12T00:00:00+00:00Z
(Versico Roofing Systems)request for information