Manufacturing partner

Clean Rooms CAD Drawings

Free Clean Rooms Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
Summary: CSI Section 132113 covers the design and construction of clean rooms, which are controlled environments with low levels of pollutants such as dust, airborne microbes, and chemical vapors. CAD files for this section provide precise design and layout information crucial for ensuring that clean rooms meet stringent regulatory and operational standards.

BioSafe Modular Hybrid Cleanrooms

Terra Universal, Inc.

Modular Hybrid Cleanrooms - 8' x 8' x 8' H

Modular Hybrid Cleanrooms - 10' x 10' x 8' H

Modular Hybrid Cleanrooms - 12' x 12' x 8' H

Modular Hybrid Cleanrooms - 20' x 20' x 8' H

Clean Room Air Showers - CAP701

Clean Air Products

Low-Profile 3-Door Left-Hand Air Shower

Low-Profile 3-Door Right-Hand Air Shower

Low-Profile 90-Degree Left-Hand Air Shower

Low-Profile 90-Degree Right-Hand Air Shower

Low-Profile Straight-Thru ADA Compliant Air Shower

Low-Profile Straight-Thru Air Shower

Low-Profile Straight-Thru Air Shower

Low-Profile Straight-Thru Air Shower

Low-Profile Straight-Thru Air Shower

Low-Profile Straight-Thru Double-Door Air Shower

Standard-Profile 3-Door Left-Hand Air Shower

Standard-Profile 3-Door Right-Hand Air Shower

Standard-Profile 90-Degree Left-Hand ADA Compliant Air Shower

Standard-Profile 90-Degree Left-Hand Air Shower

Standard-Profile 90-Degree Right-Hand ADA Compliant Air Shower

Standard-Profile 90-Degree Right-Hand Air Shower

Standard-Profile Straight-Thru 2-Unit Tunnel Air Shower

Standard-Profile Straight-Thru 2-Unit Tunnel Air Shower

Standard-Profile Straight-Thru 3-Unit Tunnel Air Shower

Standard-Profile Straight-Thru 4-Unit Tunnel Air Shower

Standard-Profile Straight-Thru 5-Unit Tunnel Air Shower

Standard-Profile Straight-Thru ADA Compliant Air Shower

Standard-Profile Straight-Thru Air Shower

Standard-Profile Straight-Thru Air Shower

Standard-Profile Straight-Thru Air Shower

Standard-Profile Straight-Thru Air Shower

Standard-Profile Straight-Thru Air Shower

Standard-Profile Straight-Thru Air Shower

Standard-Profile Straight-Thru Double-Door Air Shower

Standard-Profile Straight-Thru Double-Door Air Shower

Standard-Profile Straight-Thru Double-Door Air Shower

Standard-Profile Straight-Thru Double-Door Air Shower

Standard-Profile Straight-Thru Double-Door Air Shower

Standard-Profile Straight-Thru Double-Door Air Shower

Standard-Profile Straight-Thru Double-Door Air Shower

Standard-Profile Straight-Thru Double-Door Air Shower

Fire-Rated No Windows

Terra Universal, Inc.

Fire-Rated Pass Through Chamber without window 12x14.5x12

Fire-Rated Pass Through Chamber without window 12x14.5x12

Fire-Rated Pass Through Chamber without window 18x20.5x24

Fire-Rated Pass Through Chamber without window 18x20.5x24

Fire-Rated Pass Through Chamber without window 24x26.5x24

Fire-Rated Pass Through Chamber without window 24x26.5x24

Fire-Rated Pass Through Chamber without window 24x26.5x48

Fire-Rated Pass Through Chamber without window 36x38.5x36

Fire-Rated Pass Through Chamber without window 36x38.5x48

Pass-Through Chambers for Clean Rooms - Non-Continuous Seam

Terra Universal, Inc.

NCS 1992-09D

NCS 1992-10D

NCS 1992-11D

NCS 1992-12D

NCS 1992-13D

NCS 1992-14D

NCS 1992-15D

NCS 1992-16D

NCS 1992-84D

NCS 1992-85D

NCS 1992-86D

NCS 1997-03D

NCS 1997-06D

NCS 1997-08D

NCS 6705-26D

Stainless Steel Pass-Through Chambers for Clean Rooms - Continuous Seam

Terra Universal, Inc.

CS 2636-01D

CS 2636-02D

CS 2636-03D

CS 2636-04D

CS 2636-05D

CS 2636-06D

CS 2636-07D

CS 2636-08D

CS 2636-09D

CS 2636-10D

CS 2636-11D

CS 2636-12D

CS 2636-13D

CS 2636-14D

CS 2636-16D

What is the Clean Rooms CSI section and why are these CAD files important?

Clean rooms are specialized environments used in industries such as pharmaceuticals, biotechnology, and electronics, where contamination control is essential. The CAD files associated with CSI Section 132113 offer detailed architectural and engineering drawings that include floor plans, elevations, and sections, which help in the accurate construction and layout of clean rooms. These files are valuable for architects, engineers, and contractors as they provide the necessary specifications for materials, dimensions, and systems integration, ensuring that the clean rooms are built to maintain the desired level of cleanliness and environmental control. CAD files also facilitate collaboration among project stakeholders by providing a visual representation of the design, which can be easily modified and shared during the planning and construction phases. By using CAD files, the design process becomes more efficient, reducing errors and ensuring compliance with industry standards and regulations. Overall, the CAD content in this section is crucial for the successful implementation of clean room projects, from concept to completion.

Frequently Asked Questions

What is the primary purpose of CAD files for Clean Rooms under CSI Section 132113?

CAD files for Clean Rooms provide detailed drawings and layouts, which are essential for the precise design and construction of controlled environments. These files ensure that all components are accurately placed to maintain cleanliness and controlled conditions.

How do CAD files aid in the coordination of Clean Room projects?

CAD files facilitate coordination by offering clear and precise visual representations of the clean room design, allowing architects, engineers, and contractors to collaborate effectively, avoid clashes, and ensure that all systems conform to cleanliness standards.

Can CAD files help in ensuring compliance with clean room standards?

Yes, CAD files can incorporate standard compliance checks and annotations, helping professionals verify that the design aligns with industry standards for cleanliness, airflow, and contamination control in clean rooms.

Why is precision important in CAD drawings for Clean Rooms?

Precision is crucial in CAD drawings for Clean Rooms because even minor discrepancies can lead to contamination risks, affecting the controlled environment's integrity. Accurate CAD drawings help avoid such issues by ensuring all design aspects meet stringent clean room specifications.

How can changes in clean room design be managed using CAD files?

CAD files allow for easy updates and modifications, which can be quickly reflected in the design. This flexibility is vital for managing changes in clean room projects, ensuring that all adjustments maintain compliance with required standards and do not compromise the environment's integrity.