5026-080 - Bonded Rubber Flush Mount to Wall, Curb, or Sidewalk
5026-081 - Bonded Rubber Trail with J Curb Border
5026-082 - Bonded Rubber Trails Installation Detail
5026-083 - Bonded Rubber Trails with Curb Installation Detail
5026-084 - Bonded Rubber Pip on Compacted Crushed Stone Base
5026-092 - PIP Bordered by Concrete (Preferred New Construction)
5026-008 - Flush Mount to Wall
5026-009 - Flush Mount to Wall New Construction
5026-010 - Turndown Into Sand
5026-012 - Turndown Into Sand New Construction
5026-013 - Seam Transition
5026-014 - Installation at Equipment Edge
5026-015 - Tapered Edge with Keyway
5026-029 - Detail
5026-030 - Applications Edge
5026-093 - Application: Slope
5026-094 - Interlocking Tile Over Concrete / Asphalt - Unitary Perimeter Installation
5026-095 - Cut Tile with Filler Sticks
5026-096 - Interlocking Tile to Curb or Sidewalk with U-Lock and Filler Pieces
5026-097 - Interlocking Tile Raised/Above Grade with Tapered Edge Pieces
5026-098 - Male Lock with Ramp
5026-099 - U-Lock
5026-058 - Flush Mount to Wall / Curb Detail
5026-078 - Full Slab Detail
5026-079 - Bullnose or Tapered Edge with Keyway
5026-071 - Bullnose
5026-072 - Cantilever
5026-073 - Flush Mount to Curb
5026-074 - Flush Mount to Wall
5026-075 - Flush Termination Into Drain
5026-076 - Over Cantilever
5026-077 - Termination Into Drain
5026-100 - Attenuated Polysplash Edge Detail
5026-085 - LFG16 - 6.5" System: Edge Detail
5026-086 - LFG16 - 6.5" System: Field Detail
5026-001 - Flush Mount to Wall
5026-002 - Flush Mount to Wall New Construction
5026-003 - Turndown Into Sand
5026-004 - Turndown Into Sand New Construction
5026-005 - Seam Transition
5026-006 - Installation at Equipment Edge
5026-007 - Tapered Edge with Keyway
5026-087 - Resilient Surface Mound Detail
5026-088 - Poured-In-Place Safety Surface Mound Detail
5026-089 - 1/2" PIP Wear Course Over Concrete / Asphalt (No Attenuation)
5026-090 - Above Grade PIP Install - Concrete / Asphalt
5026-091 - Synthetic to PIP Edge
5026-050 - Synthetic Turf with Border, Nail Board and No Attenuation
5026-035 - Synthetic Turf Edge
5026-016 - Flush Mount to Wall
5026-017 - Flush Mount to Wall New Construction
5026-018 - Turndown Into Sand
5026-019 - Turndown Into Sand New Construction
5026-020 - Seam Transition
5026-021 - Installation at Equipment Edge
5026-022 - Tapered Edge with Keyway
5026-023 - Water Play
5026-024 - Water Play New Construction
5026-036 - Flush Mount to Wall
5026-037 - Flush Mount to Wall New Construction
5026-038 - Turndown Into Sand
5026-039 - Turndown Into Sand New Construction
5026-040 - Seam Transition
5026-041 - Installation at Equipment Edge
5026-042 - Installation at Pole
5026-043 - Tapered Edge with Keyway
5248-001 - Sub Base Site Prep
5248-064 - Bull Nose at Negative Edge Termination
5248-051 - Engineered Wood Fiber 01 Above Ground Installation
5248-042 - Bonded Rubber Trails Installation Detail
5248-034 - Cut Tile with Filler Sticks
5248-030 - Wear Mats - EWF
5248-029 - 1 1/2" Re-Top (West Coast) of Existing PIP Installation
5248-027 - Interlocking Tile Over Concrete / Asphalt
5248-021 - Synthetic Turf (Nail Board)
5221-001 - Site Prep - Sub Base (Aggregate / Concrete Asphalt) with Native Soil / Dirt
5221-087 - Synthetic Turf to Poured-In-Place Transition
5221-076 - Poured-In-Place Safety Surface Mound Detail
5221-070 - Flush Mount to Wall / Curb Detail
5221-051 - Engineered Wood Fiber 01 Above Ground Installation
5221-042 - Bonded Rubber Trails Installation Detail
5221-030 - Wear Mats - EWF
5221-024 - Pup Turf for Dog Parks
5221-019 - Interlocking Tile Over Concrete / Asphalt / Aggregate - Flush to Curb Transition
5221-014 - Synthetic Turf (Border, Nail Board and No Attenuation)
5221-013 - Splash Tread Over Concrete (Water Pad)
5652-001 - Synthetic Turf to Poured-In-Place Overlap with SBR Rubber Attenuation
5652-007 - Synthetic Turf to Poured-In-Place Overlap with SBR Rubber Attenuation
5652-014 - Synthetic Turf to Poured-In-Place Transition
5652-013 - Synthetic Turf
5251-035 - Sub Base Site Prep
5251-090 - Bull Nose at Negative Edge Termination
5251-081 - Wear Mats - EWF
5251-075 - Interlocking Tile Over Concrete / Asphalt
5251-067 - Synthetic Turf (Nail Board)
5251-057 - Engineered Wood Fiber
5251-055 - Loose Rubber Fill
5251-048 - Bonded Rubber
5248-002 - 1/2" PIP Wear Course Over Concrete / Asphalt (No Attenuation)
5248-065 - Over Cantilever Edge
5248-052 - Engineered Wood Fiber 01 with Wear Mats
5248-043 - Bonded Rubber Trails with Curb Installation Detail
5248-035 - Female Lock with Half U-Lock
5248-031 - Wear Mats - Loose Fill
5248-022 - Synthetic Turf with Turndown (Concrete / Asphalt, Aggregate)
5221-002 - 1/2" Poured-In-Place Wear Course Over Concrete / Asphalt with Key Way
5221-077 - 1/2" Poured-In-Place Wear Course Over Concrete / Asphalt (No Attenuation)
5221-071 - Full Slab Detail
5221-063 - Bull Nose at Negative Edge Termination
5221-060 - Synthetic Turk Mound with Turn-Down to Loose Fill Material
5221-052 - Engineered Wood Fiber 01 with Wear Mats
5221-043 - Bonded Rubber Trails with Curb Installation Detail
5221-034 - Cut Tile with Filler Sitcks
5221-031 - Wear Mats - Loose Fill
5221-016 - TotTurf Synthetic to Poured-In-Place Overlap with Attenuation
5652-002 - Synthetic Turf with Border and SBR With or Without Nail Board
5652-008 - Synthetic Turf with Border and SBR With or Without Nail Board
5251-036 - 1/2" Poured-In-Place Wear Course Over Concrete / Asphalt (No Attenuation)
5251-091 - Over Cantilever Edge
5251-082 - Wear Mats - Loose Fill
5251-076 - Cut Tile with Filler Sticks
5251-068 - Synthetic With Turndown (Concrete / Asphalt, Aggregate)
5251-058 - Engineered Wood Fiber 01 Above Ground Installation
5251-056 - 45 Degree Turn Down to Loose Fill Material
5251-049 - Bonded Rubber - Flush Mount to Wall or Curb
5248-003 - PIP Bordered by Concrete (Preferred New Construction)
5248-066 - Flush Mount to Curb
5248-053 - Engineered Wood Fiber 03 Section
5248-044 - Bonded Rubber Trails Loose Fill PIP On Compacted Crushed Stone Base
5248-036 - Female Lock with U-Lock and Ramp
5248-032 - Rubber Curbs
5248-023 - Synthetic to PIP Edge
5221-003 - Poured-In-Place Bordered By Concrete (Preferred New Construction)
5221-078 - Above Grade Poured-In-Place Install - Concrete / Asphalt
5221-072 - Bullnose or Tapered Edge with Key Way
5221-064 - Over Cantilever Edge
5221-061 - Synthetic Turf Mound Inset in Poured-In-Place Surfacing
5221-053 - Engineered Wood Fiber 03 Section
5221-044 - Bonded Rubber Poured-In-Place on Compacted Crushed Stone Base
5221-035 - Interlocking Tile Flush to Curb or Sidewalk with U-Lock and Filler Pieces
5221-032 - Rubber Curbs
5221-018 - TotTurf Synthetic with Fall Height Attenuation (No Nails / No Staples)
5652-003 - Synthetic Turf with Border, Nail Board and Foam Padding
5652-009 - Synthetic Turf with Border, Nail Board and Foam Padding
5251-037 - Poured-In-Place Bordered by Concrete (Preferred New Construction)
5251-100 - LFG16 - 6.5" System: Edge Detail
5251-092 - Flush Mount to Curb
5251-083 - Rubber Curbs
5251-077 - Female Lock with Half U-Lock
5251-069 - Synthetic to PIP Edge
5251-059 - Engineered Wood Fiber 01 w/ Wear Mats
5251-050 - Bonded Rubber Bordered by Pad Edge
5248-004 - Above Grade PIP Install - Concrete / Asphalt
5248-067 - Flush Mount to Wall
5248-054 - Engineered Wood Fiber 03 Above Ground Installation
5248-045 - Bonded Rubber Trail with J Curb Border
5248-037 - Female Lock with U-Lock and Ramp
5248-033 - Geo Textile Drainage System
5248-025 - Synthetic with Fall Height Attenuation (No Nails / No Staples)
5221-004 - Above Grade Poured-In-Place Install with Key Way
5221-082 - Synthetic Turf with Border and SBR Rubber Attenuation (With or Without Nail Board)
5221-079 - Synthetic to Poured-In-Place Edge
5221-065 - Flush Mount to Curb
5221-054 - Engineered Wood Fiber 03 Above Ground Installation
5221-045 - Bonded Rubber Trail with J Curb Border
5221-036 - Interlocking Tile Raised / Above Grade with Tapered Edge Pieces
5221-033 - Geo Textile Drainage System
5652-004 - Synthetic Turf with Border, Nail Board and No Attenuation Over Aggregate Base
5652-010 - Synthetic Turf with Border, Nail Board and No Attenuation Over Aggregate Base
5251-038 - Above Grade Poured-In-Place Install - Concrete / Asphalt
5251-101 - LFG16 - 6.5" System: Field Detail
5251-093 - Flush Mount to Wall
5251-084 - Geo Textile Drainage System
5251-078 - Female Lock with U-Lock and Ramp
5251-070 - Synthetic with Fall Height Attenuation (Natural Grass Edge)
5251-060 - Engineered Wood Fiber 03 Section
5251-051 - Bonded Rubber Trails Installation Detail
5248-005 - Flush Mount to Wall, Curb, or Sidewalk (Existing Construction)
5248-068 - Termination Into Drain, Tile or Other Elevated Component Flush to Substrate Surface
5248-055 - Engineered Wood Fiber 03 In Ground Installation
5248-039 - J Curb - Edging
5248-038 - U-Lock
5248-026 - Pup Turf for Dog Parks
5221-005 - Poured-In-Place Flush Mount to Wall, Curb, or Sidewalk with Attenuation
5221-083 - Synthetic Turf with Border, Nail Board and Foam Padding
5221-066 - Flush Mount to Wall
5221-055 - Engineered Wood Fiber 03 In Ground Installation
5221-039 - J Curb - Edging
5221-037 - Male Lock with Ramp
5652-005 - Synthetic Turf to Poured-In-Place Overlap with Attenuation
5652-011 - Synthetic Turf to Poured-In-Place Overlap with Attenuation
5251-039 - Flush Mount to Wall, Curb, or Sidewalk (Existing Construction)
5251-094 - Termination Into Drain, Tile OR Other Elevated Component Flush to Substrate Surface
5251-085 - J Curb - Edging
5251-079 - Male Lock with Ramp
5251-071 - Synthetic with Fall Height Attenuation (No Nails / No Staples)
5251-061 - Engineered Wood Fiber 03 Section
5251-052 - Bonded Rubber Trails with Curb Installation Detail
5248-006 - Post / Pole Edge PIP Installation
5248-075 - Playground Turf (Aggregate Base / Install)
5248-069 - Termination Into Existing Surface at Cantilever Edge
5248-056 - Engineered Wood Fiber 03 with Wear Mats
5248-040 - J Curb - Installed On Grade
5221-006 - Poured-In-Place Installation Around Post / Pole
5221-084 - Synthetic Turf with Border, Nail Board, and No Attenuation Over Aggregate Base
5221-067 - Termination Into Drain, Tile, or Other Elevated Component Flush to Substrate Surface
5221-056 - Engineered Wood Fiber 03 with Wear Mats
5221-040 - J Curb - Installed on Grade
5221-038 - U-Lock
5652-006 - Synthetic Turf with Fall Height Attenuation (No Nails / No Staples)
5652-012 - Synthetic Turf with Fall Height Attenuation (No Nails / No Staples)
5251-040 - Post / Pole Edge Poured-In-Place Installation
5251-095 - Termination Into Existing Surface At Cantilever Edge
5251-086 - J Curb - Installed on Grade
5251-080 - U-Lock
5251-072 - Pup Turf for Dog Parks
5251-062 - Engineered Wood Fiber 03 In Ground Installation
5251-053 - Bonded Rubber PIP On Compacted Crushed Stone Base
5248-007 - 45 Degree Turn Down to Loose Fill Material
5248-077 - Synthetic Turf with Border and SBR with or without Nail Board
5248-041 - J Curb - Below Grade Installation
5221-007 - Site Prep - 45 Degree Turn Down to Loose Fill Material
5221-085 - Synthetic Turf to Poured-In-Place Overlap with SBR Rubber Attenuation
5221-073 - LFG16 - 6.5" System: Edge Detail
5221-068 - Termination Into Existing Surface at Cantilever Edge
5221-041 - J Curb - Below Grade Installation
5251-041 - 1/2" Poured-In-Place Over Concrete / Asphalt (Rolled Edge at Fence / Perimeter)
5251-107 - Synthetic Turf with Border and SBR With or Without Nail Board
5251-096 - Termination Into Drain, Tile Or Other Elevated Component Above Substrate Surface
5251-087 - J Curb - Below Grade Installation
5251-063 - Engineered Wood Fiber 03 With Wear Mats
5251-054 - Bonded Rubber Trail with J Curb Border
5248-008 - 1/2" PIP Over Concrete / Asphalt (Rolled Edge at Fence / Perimeter)
5248-078 - Synthetic Turf with Border, Nail Board and Foam Padding
5221-008 - 1/2" Poured In Place Over Concrete / Asphalt (Rolled Edge at Fence / Perimeter)
5221-074 - LFG16 - 6.5" System: Field Detail
5221-069 - Termination Into Drain, Tile or Other Elevated Component Above Substrate Surface
5251-043 - Poured-In-Place Step Seam (Color / Design Work)
5251-108 - Synthetic Turf with Border, Nail Board And Foam Padding
5248-079 - Synthetic Turf with Border, Nail Board and No Attenuation Over Aggregate Base
5248-010 - PIP Step Seam (Color / Designwork)
5221-075 - Resilient Surface Mound Detail
5221-009 - Poured-In-Place Installation Around Chain
5251-109 - Synthetic Turf with Border, Nail Board And No Attenuation Over Aggregate Base
5251-044 - 1/2" Wear Course Over Concrete or Asphalt
5248-080 - Synthetic Turf to Poured-In-Place Overlap with SBR Rubber Attenuation
5248-011 - 1/2" Wear Course Over Concrete or Asphalt
5221-010 - Poured-In-Place Step and Cold Seam (Color / Design Work)
5251-110 - Synthetic Turf to Poured-In-Place Overlap with SBR Rubber Attenuation
5251-088 - 1 1/2" Re-Top (West Coast) of Existing PIP Installation
5248-082 - Synthetic Turf to Poured-In-Place Transition
5248-015 - Bonded Rubber
5221-012 - 1/2" Wear Course Over Existing Poured-In-Place Installation
5251-112 - Synthetic Turf to Poured-In-Place Transition
5251-097 - Flush Mount to Wall / Curb Detail
5248-016 - Bonded Rubber - Flush Mount to Wall, Curb or Sidewalk
5221-020 - 1 1/2" System Re-Top (West Coast) Over Existing Poured-In-Place
5251-098 - Full Slab Detail
5248-017 - Bonded Rubber - Bordered by Pad Edge
5221-025 - Bonded Rubber - Flush Mount to Wall, Curb or Sidewalk
5251-099 - Bullnose or Tapered Edge with Keyway
5248-018 - Loose Rubber Fill
5221-027 - Loose Rubberfill
5251-102 - Resilient Surface Mound Detail
5248-019 - Engineered Wood Fiber
5221-028 - Engineered Wood Fiber
5251-103 - Poured-In-Place Safety Surface Mound Detail
5248-060 - Flush Mount to Wall / Curb Detail
5221-081 - 1 1/2" Re-Top (West Coast) of Existing Poured-In-Place Installation
5251-105 - Playground Turf (Aggregate Base / Install)
5248-061 - Full Slab Detail
5251-106 - 1 1/2" System Re-Top (West Coast) Over Existing Poured-In-Place
5248-062 - Bullnose or Tapered Edge with Keyway
5248-071 - LFG16 - 6.5" System: Edge Detail
5248-072 - LFG16 - 6.5" System: Field Detail
5248-073 - Resilient Surface Mound Detail
5248-074 - Poured-In-Place Safety Surface Mound Detail
5248-076 - 1 1/2" System Re-Top (West Coast) Over Existing PIP (Poured-In-Place)
The 'Athletic and Recreational Surfacing' section under CSI code 321800 encompasses a range of surfacing options tailored for sports and recreation environments, such as gym floors, running tracks, tennis courts, and playgrounds. CAD files within this section deliver precise and scalable drawings that capture the dimensions, materials, and layout requirements essential for these specialized surfaces. These drawings are instrumental for project stakeholders to ensure compliance with safety standards, aesthetic integration, and functionality. CAD files facilitate the detailed planning of surface installations by depicting cross-sections, material layers, and structural components, which are crucial for achieving the desired performance and durability. Moreover, these files enhance communication among project teams, enabling seamless collaboration and reducing the risk of errors during construction and installation phases.
CSI section 321800 covers the materials, installation, and performance requirements for athletic and recreational surfaces, including synthetic turf, running tracks, and court surfaces.
CAD files provide detailed visual representations and precise dimensions, allowing for accurate planning and layout of athletic surfaces, ensuring proper fit and compliance with design specifications.
Using CAD files helps streamline communication between architects, engineers, and contractors by providing a clear and detailed design framework, which reduces errors and ensures that the final installation meets the intended design.
Yes, CAD files can be customized to fit specific project requirements, including unique site layouts, custom dimensions, and specific material selections, enabling tailored solutions for different recreational facilities.
CAD files often integrate industry standards and guidelines, ensuring that the design complies with relevant safety and performance criteria, which is crucial for the durability and usability of athletic surfaces.