Rated 5 based on 1 product reviews
Westlake Royal Roofing Solutions

Clay, Concrete, Stone Coated Steel and Composite Roofing

CONTACT INFO
2801 Post Oak Suite 600
Houston, TX 77056
Toll Free: 800-658-8004
Phone:
Continuing Education Logo
EMAIL
Request for informationWestlake Royal Roofing Solutions Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
Mediterranean style with superior performance in a tile panel that provides both high wind and hail impact resistance. PACIFIC Tile resembles old-world small barrel roof tile, and some traditional concrete roofing tile. It looks great on both traditional and contemporary architecture and is available in 5 colors.
- Hide Gallery
Stone Coated Steel

Stone Coated Steel  

PACIFIC Tile  
1

CAD Drawings for Stone Coated Steel - PACIFIC Tile
Pacific Tile
download:view:
Batten Rake - Gable with Trim Cap Rake Metal
download:view:
Batten Headwall with Top Bird Stop
download:view:
Batten Eave with Gutter
download:view:
Batten Closed 6in Valley
download:view:
Batten Eave Metal
download:view:
Batten Fastening
download:view:
Batten 6in Valley
download:view:
Batten Rake - Gable CAP Mission and Shake
download:view:
Batten Valley with Batten Matrix
download:view:
Pitch Changes to Steeper
download:view:
Batten Stepped Down Eave
download:view:
Batten Vented Ridge
download:view:
Batten Ridge Riser
download:view:
Batten Tile Pan
download:view:
Batten Spacing
download:view:
Counter-Batten Rake - Gable with Trim Cap Rake Metal
download:view:
Counter-Batten 6in Valley
download:view:
Batten Headwall with Z-Bar
download:view:
Batten Panel Fastening
download:view:
Batten Non-Vented Ridge
download:view:
Batten Pipe Flashing
download:view:
Batten Hip
download:view:
Counter-Batten Rake - Gable CAP Mission and Shake
download:view:
Counter-Batten Headwall with Z-Bar
download:view:
Counter-Batten Eave with Gutter
download:view:
Counter-Batten - Batten Spacing
download:view:
Counter-Batten Batten Fastening
download:view:
Counter-Batten Vented Ridge
download:view:
Counter-Batten Eave Metal
download:view:
Counter-Batten Hip
download:view:
Counter-Batten Valley with Batten Matrix
download:view:
Counter-Batten Stepped Down Eave
download:view:
Counter-Batten Panel Fastening
download:view:
Counter-Batten Non-Vented Ridge
download:view:
Counter-Batten Pipe Flashing
download:view:
Direct-to-Deck 5 V Valley
download:view:
Counter-Batten Tile Pan
download:view:
Direct-to-Deck Eave with Metal Riser Over Existing Shingles
download:view:
Direct-to-Deck Rake - Gable with Trim Cap Rake Metal
download:view:
Direct-to-Deck Eave with Metal Riser and Drip-Edge
download:view:
Direct-to-Deck Rake - Gable CAP Mission and Shake
download:view:
Direct-to-Deck Rake - Gable with Rake Trim Metal
download:view:
Direct-to-Deck Headwall with Z-Bar
download:view:
Direct-to-Deck Eave with Wood Riser
download:view:
Direct-to-Deck Valley Two Piece
download:view:
Direct-to-Deck Pitch Changes to Steeper
download:view:
Direct-to-Deck Stepped Down Eave
download:view:
Direct-to-Deck Non-Vented Ridge
download:view:
Direct-to-Deck Pipe Flashing
download:view:
Direct-to-Deck Tile Pan
download:view:
Direct-to-Deck Hip
download:view:
Specifications for Stone Coated Steel - PACIFIC Tile
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Stone Coated Steel - PACIFIC Tile
Videos for Stone Coated Steel - PACIFIC Tile
Westlake Royal Roofing Solutions video of Westlake Royal Roofing Solutions - Protect Your Home From Hurricane Damage
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Unified Steel VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of US Tile VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Westlake PCBC Visualizer Video
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of WRRS Video Ad 30
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information