SPVC-15 stationary base stationary head
SJB-4156 Screw to adjust deck tile pedestal
SPVC-2656 Stationary base adj head
5348-011 - Redwood Decking & Accessories - 2x4 Deck Board
5348-012 - Redwood Decking & Accessories - 2x6 Deck Board
5348-013 - Redwood Decking & Accessories - 2x8 Deck Board
5348-014 - Redwood Decking & Accessories - 2x2 Baluster
IPE Wood Tile Details - 24in x 24in x 1-5-8in
IPE Wood Tile Layout 24X48
Wood Paver and Pedestal Application - Transition Alignment and Lock Down
Wood Tile Low Height Pedestal
WT-041 - Starting Installation
WT-040 - Sample Deck Plan
WT-062- Wood To Paver Transitions
WT-063 - FS1 Fastening Kit
WT-070 - Step Down
Cumaru 1x4 Shiplap Siding
Cumaru 1x6 Shiplap Siding
Cumaru 20x20 Smooth Deck Tile
Cumaru 24x24 Smooth Deck Tile
Cumaru 5 4x4 Rainscreen Siding
Cumaru 5 4x4 Shiplap Siding
Cumaru 5 4x6 Pregrooved Decking
Cumaru 5 4x6 Rainscreen Siding
Cumaru 5 4x6 Shiplap Siding
Cumaru 5 4x6 Standard Decking
Cumaru 5 4x6 Tongue Groove Decking
FSC Ipe 20x20 Smooth Deck Tile
FSC Massaranduba 24x24 Smooth Deck Tile
Garapa 1x4 Shiplap Siding
Garapa 1x6 Shiplap Siding
Garapa 5 4x4 Shiplap Siding
Garapa 5 4x6 Pregrooved Decking
Garapa 5 4x6 Shiplap Siding
Garapa 5 4x6 Standard Decking
Garapa 5 4x6 Tongue Groove Decking
Deck Tile 24 x 24
Deck Tile 20 x 20
Ipe 1x4 Shiplap Siding
Ipe 1x6 Shiplap Siding
Ipe 20x20 Anti Slip Deck Tile
Ipe 20x20 Smooth Deck Tile
Ipe 24x24 Smooth Deck Tile
Ipe 24x48 Smooth Deck Tile
Ipe 5 4x4 Rainscreen Siding
Ipe 5 4x4 Shiplap Siding
Ipe 5 4x6 Pregrooved Decking
Ipe 5 4x6 Rainscreen Siding
Ipe 5 4x6 Shiplap Siding
Ipe 5 4x6 Standard Decking
Ipe 5 4x6 Tongue Groove Decking
Massaranduba 24x24 Smooth Deck Tile
Massaranduba 5 4x6 Pregrooved Decking
Massaranduba 5 4x6 Standard Decking
Massaranduba 5 4x6 Tongue Groove Decking
Tigerwood 1x4 Shiplap Siding
Tigerwood 1x6 Shiplap Siding
Tigerwood 20x20 Smooth Deck Tile
Tigerwood 24x24 Smooth Deck Tile
Tigerwood 5 4x4 Rainscreen Siding
Tigerwood 5 4x4 Shiplap Siding
Tigerwood 5 4x6 Pregrooved Decking
Tigerwood 5 4x6 Rainscreen Siding
Tigerwood 5 4x6 Shiplap Siding
Tigerwood 5 4x6 Standard Decking
Tigerwood 5 4x6 Tongue Groove Decking
Wood Decking, as outlined in section 061500 of the Construction Specifications Institute (CSI) format, encompasses the essential components and assemblies for constructing decks using wood materials. CAD files associated with this section offer precise technical drawings that serve as a blueprint for design and construction. These files include detailed views of decking layouts, joinery, connections, and structural supports crucial for ensuring the integrity and aesthetics of the deck. The CAD files enable professionals to visualize dimensions, materials, and structural elements, streamlining the design process and facilitating communication across project teams. By providing exact specifications and visual representations, these CAD files help in verifying compliance with building codes and regulations, ensuring safety and durability in the final construction.
CSI section 061500 covers the specifications for the materials, installation, and finishing processes required for wood decking in construction projects.
CAD files provide precise and detailed drawings, facilitating accurate planning and layout of wood decking components, ensuring alignment with the design specifications outlined in section 061500.
CAD drawings allow professionals to visualize the spatial arrangement, dimensions, and structural details of wood decking, aiding in efficient material estimation and minimizing construction errors.
Yes, CAD files can be easily modified to accommodate custom designs and alterations, providing flexibility to meet specific project requirements while adhering to the guidelines in section 061500.
CAD files facilitate easy sharing and collaboration among architects, engineers, and contractors, ensuring everyone is aligned with the design and installation details specified in section 061500.