Rated 5 based on 1 product reviews
Savaria

Elevators and Lifts

CONTACT INFO
EMAIL
Request for informationSavaria Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Savaria is a world leader in vertical platform lifts. Our suite of residential and commercial VPLs range from robust workhorses for rough-and-tumble environments to stunningly beautiful and brandable luxury lifts that are at home in the lobbies of Fortune 100 companies. Available with ADA-compliant options and models for both indoor or outdoor applications.

Explore a world of beautiful accessibility with our interactive product guide.

- Hide Gallery
Vertical Platform Lifts

Revit BIM Files for Vertical Platform Lifts

Lifts: Vertical Wheelchair Platform Lift - Prolift

Lifts: Wheelchair Deck Lifts - Multilift

Lifts: Vertical Wheelchair Platform Lift - V1504

CAD Drawings for Vertical Platform Lifts
Prolift 36Wx84L Casketlift Type 1R
download:view:
Prolift HD 42W Type 1L
download:view:
Prolift 36Wx84L Casketlift Type 1L
download:view:
Prolift 36Wx84L Casketlift Type 2
download:view:
Prolift HD 36W Type 1L
download:view:
Prolift HD 42W Type 1R
download:view:
Prolift HD 42W Type 2
download:view:
Prolift HD 42W Type 3
download:view:
M2Lift Type 2
download:view:
Prolift SCL 42Wx42L Type3
download:view:
Prolift SCL 42W Type 1L
download:view:
Prolift SCL 42W Type 4
download:view:
Prolift SCL 42W Type3
download:view:
Prolift SCL Type 4
download:view:
Prolift HD 48Wx60Lx36-42op Type 4
download:view:
Prolift SCL 42W Type 1R
download:view:
Prolift SCL 36W Type 1R
download:view:
Prolift SCL 42W Type 2
download:view:
Prolift SCL 42 Type 4
download:view:
Prolift SCL 36W Type 2
download:view:
Prolift SCL 36W Type 5
download:view:
Prolift HD 48Wx60L 36-42op Type 3
download:view:
Prolift HD 48Wx60L Type 1L
download:view:
Prolift HD 48WX60L Type 1R
download:view:
Prolift HD 48Wx60L Type 5
download:view:
Prolift HD 48Wx60L Type 4
download:view:
Prolift HD 48Wx60L Type 3
download:view:
Prolift HD 48WX60L Type 2
download:view:
Prolift HD 42Wx42L Type 3
download:view:
Prolift HD 42W Type 5
download:view:
Prolift HD 42W Type 4
download:view:
Specifications for Vertical Platform Lifts
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Specwizards for Vertical Platform Lifts
BusinessApplication
Building Construction Specifications
Catalogs for Vertical Platform Lifts