X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
CENTRIA
>
CAD
>
Insulated Metal Panels
Expand
Building Envelope Wall and Roof Panels
CONTACT INFO
700 State Hwy. 121 Suite 200
Lewisville
, TX
75067
Toll Free:
800-759-7474
Phone:
www.centria.com
USA reps
EMAIL
Request for information
CENTRIA
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
Certificates
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Projects
CE Courses
Green Reports
SOCIAL
Insulated Metal Panels
Formawall Dimension Series
FWDS: 2.5 Horizontal
download:
DWG
view:
PDF
2H IMV-0001 - FWDS: 2 Horizontal - Base 1 of 2
download:
DWG
view:
PDF
2H IMV-0002 - FWDS: 2 Horizontal - Base 2 of 2
download:
DWG
view:
PDF
2H IMV-0004 - FWDS: 2 Horizontal - Parapet 1 of 2
download:
DWG
view:
PDF
2H IMV-0005 - FWDS: 2 Horizontal - Parapet 2 of 2
download:
DWG
view:
PDF
2H IMV-0006 - FWDS: 2 Horizontal - Soffit 1 of 5
download:
DWG
view:
PDF
2H IMV-0007 - FWDS: 2 Horizontal - Soffit 2 of 5
download:
DWG
view:
PDF
2H IMV-0008 - FWDS: 2 Horizontal - Soffit 3 of 5
download:
DWG
view:
PDF
2H IMV-0009 - FWDS: 2 Horizontal - Soffit 4 of 5
download:
DWG
view:
PDF
2H IMV-0010 - FWDS: 2 Horizontal - Soffit 5 of 5
download:
DWG
view:
PDF
2H IMV-0011 - FWDS: 2 Horizontal - Vertical Joint
download:
DWG
view:
PDF
2H IMV-0013 - FWDS: 2 Horizontal - Outside Corner
download:
DWG
view:
PDF
2H IMV-0015 - FWDS: 2 Horizontal - Inside Corner 1 of 2
download:
DWG
view:
PDF
2H IMV-0016 - FWDS: 2 Horizontal - Inside Corner 2 of 2
download:
DWG
view:
PDF
2H IMV-0017 - FWDS: 2 Horizontal - Head 1 of 2
download:
DWG
view:
PDF
2H IMV-0018 - FWDS: 2 Horizontal - Sill 1 of 2
download:
DWG
view:
PDF
2H IMV-0019 - FWDS: 2 Horizontal - Jamb 1 of 3
download:
DWG
view:
PDF
2H IMV-0019A - FWDS: 2 Horizontal - Jamb 2 of 3
download:
DWG
view:
PDF
2H IMV-0020 - FWDS: 2 Horizontal - Head 2 of 2
download:
DWG
view:
PDF
2H IMV-0021 - FWDS: 2 Horizontal - Sill 2 of 2
download:
DWG
view:
PDF
2H IMV-0022 - FWDS: 2 Horizontal - Jamb 3 of 3
download:
DWG
view:
PDF
2H IMV-0024 - FWDS: 2 Horizontal - End Wall 1 of 3
download:
DWG
view:
PDF
2H IMV-0024A - FWDS: 2 Horizontal - End Wall 2 of 3
download:
DWG
view:
PDF
2H IMV-0025 - FWDS: 2 Horizontal - End Wall 3 of 3
download:
DWG
view:
PDF
2V-0001 - FWDS: 2 Vertical - Base 1 of 2
download:
DWG
view:
PDF
2V-0004 - FWDS: 2 Vertical - Base 2 of 2
download:
DWG
view:
PDF
2V-0005 - FWDS: 2 Vertical - Parapet 1 of 2
download:
DWG
view:
PDF
2V-0008 - FWDS: 2 Vertical - Parapet 2 of 2
download:
DWG
view:
PDF
2V-0011 - FWDS: 2 Vertical - Stack 1 of 2
download:
DWG
view:
PDF
2V-0014 - FWDS: 2 Vertical - Stack 2 of 2
download:
DWG
view:
PDF
2V-0015 - FWDS: 2 Vertical - Soffit 1 of 7
download:
DWG
view:
PDF
2V-0016 - FWDS: 2 Vertical - Soffit 2 of 7
download:
DWG
view:
PDF
2V-0017 - FWDS: 2 Vertical - Soffit 3 of 7
download:
DWG
view:
PDF
2V-0018 - FWDS: 2 Vertical - Soffit 4 of 7
download:
DWG
view:
PDF
2V-0019 - FWDS: 2 Vertical - Soffit 5 of 7
download:
DWG
view:
PDF
2V-0019A - FWDS: 2 Vertical - Soffit 6 of 7
download:
DWG
view:
PDF
2V-0020 - FWDS: 2 Vertical - Soffit 7 of 7
download:
DWG
view:
PDF
2V-0023 - FWDS: 2 Vertical - Outside Corner 1 of 2
download:
DWG
view:
PDF
2V-0023A - FWDS: 2 Vertical - Outside Corner 2 of 2
download:
DWG
view:
PDF
2V-0025 - FWDS: 2 Vertical - Expansion Joint 1 of 2
download:
DWG
view:
PDF
2V-0025A - FWDS: 2 Vertical - Expansion Joint 2 of 2
download:
DWG
view:
PDF
2V-0029 - FWDS: 2 Vertical - Inside Corner
download:
DWG
view:
PDF
2V-0030 - FWDS: 2 Vertical - Head
download:
DWG
view:
PDF
2V-0031 - FWDS: 2 Vertical - Sill
download:
DWG
view:
PDF
2V-0032 - FWDS: 2 Vertical - End Wall 1 of 3
download:
DWG
view:
PDF
2V-0033 - FWDS: 2 Vertical - End Wall 2 of 3
download:
DWG
view:
PDF
2V-0034 - FWDS: 2 Vertical - End Wall 3 of 3
download:
DWG
view:
PDF
2V-0035A - FWDS: 2 Vertical - Jamb 1 of 4
download:
DWG
view:
PDF
2V-0035B - FWDS: 2 Vertical - Jamb 2 of 4
download:
DWG
view:
PDF
2V-0035C - FWDS: 2 Vertical - Jamb 3 of 4
download:
DWG
view:
PDF
2V-0035D - FWDS: 2 Vertical - Jamb 4 of 4
download:
DWG
view:
PDF
2_5H FWGS IMV-0001 - Formawall Dimension Series - Base 1 of 3
download:
DWG
view:
PDF
2_5H FWGS IMV-0002 - Formawall Dimension Series - Base 2 of 3
download:
DWG
view:
PDF
2_5H FWGS IMV-0003 - Formawall Dimension Series - Base 3 of 3
download:
DWG
view:
PDF
2_5H FWGS IMV-0004 - Formawall Dimension Series - Parapet 1 of 2
download:
DWG
view:
PDF
2_5H FWGS IMV-0005 - Formawall Dimension Series - Parapet 2 of 2
download:
DWG
view:
PDF
2_5H FWGS IMV-0006 - Formawall Dimension Series - Soffit 1 of 4
download:
DWG
view:
PDF
2_5H FWGS IMV-0007 - Formawall Dimension Series - Soffit 2 of 4
download:
DWG
view:
PDF
2_5H FWGS IMV-0008 - Formawall Dimension Series - Soffit 3 of 4
download:
DWG
view:
PDF
2_5H FWGS IMV-0010 - Formawall Dimension Series - Soffit 4 of 4
download:
DWG
view:
PDF
2_5H FWGS IMV-0011 - Formawall Dimension Series - Vertical Joint 1 of 2
download:
DWG
view:
PDF
2_5H FWGS IMV-0012 - Formawall Dimension Series - Vertical Joint 2 of 2
download:
DWG
view:
PDF
2_5H FWGS IMV-0013 - Formawall Dimension Series - Outside Corner
download:
DWG
view:
PDF
2_5H FWGS IMV-0014 - Formawall Dimension Series - Inside Corner 1 of 4
download:
DWG
view:
PDF
2_5H FWGS IMV-0015 - Formawall Dimension Series - Inside Corner 2 of 4
download:
DWG
view:
PDF
2_5H FWGS IMV-0015A - Formawall Dimension Series - Inside Corner 3 of 4
download:
DWG
view:
PDF
2_5H FWGS IMV-0016 - Formawall Dimension Series - Inside Corner 4 of 4
download:
DWG
view:
PDF
2_5H FWGS IMV-0017 - Formawall Dimension Series - Head
download:
DWG
view:
PDF
2_5H FWGS IMV-0018 - Formawall Dimension Series - Sill 1 of 2
download:
DWG
view:
PDF
2_5H FWGS IMV-0019 - Formawall Dimension Series - Jamb 1 of 3
download:
DWG
view:
PDF
2_5H FWGS IMV-0019A - Formawall Dimension Series - Jamb 2 of 3
download:
DWG
view:
PDF
2_5H FWGS IMV-0019B - Formawall Dimension Series - Jamb 3 of 3
download:
DWG
view:
PDF
2_5H FWGS IMV-0021 - Formawall Dimension Series - Sill 2 of 2
download:
DWG
view:
PDF
2_5H FWGS IMV-0024 - Formawall Dimension Series - End Wall 1 of 2
download:
DWG
view:
PDF
2_5H FWGS IMV-0024A - Formawall Dimension Series - End Wall 2 of 2
download:
DWG
view:
PDF
2_5H-0001 - FWDS: 2.5 Horizontal - Base 1 of 2
download:
DWG
view:
PDF
2_5H-0002 - FWDS: 2.5 Horizontal - Base 2 of 2
download:
DWG
view:
PDF
2_5H-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2
download:
DWG
view:
PDF
2_5H-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2
download:
DWG
view:
PDF
2_5H-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5
download:
DWG
view:
PDF
2_5H-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5
download:
DWG
view:
PDF
2_5H-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5
download:
DWG
view:
PDF
2_5H-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5
download:
DWG
view:
PDF
2_5H-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5
download:
DWG
view:
PDF
2_5H-0011 - FWDS: 2.5 Horizontal - Vertical Joint
download:
DWG
view:
PDF
2_5H-0012 - FWDS: 2.5 Horizontal - Expansion Joint
download:
DWG
view:
PDF
2_5H-0013 - FWDS: 2.5 Horizontal - Outside Corner
download:
DWG
view:
PDF
2_5H-0014 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2
download:
DWG
view:
PDF
2_5H-0015 - FWDS: 2.5 Horizontal - Inside Corner 2 of 2
download:
DWG
view:
PDF
2_5H-0017 - FWDS: 2.5 Horizontal - Head 1 of 2
download:
DWG
view:
PDF
2_5H-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2
download:
DWG
view:
PDF
2_5H-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 2
download:
DWG
view:
PDF
2_5H-0020 - FWDS: 2.5 Horizontal - Head 2 of 2
download:
DWG
view:
PDF
2_5H-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2
download:
DWG
view:
PDF
2_5H-0022 - FWDS: 2.5 Horizontal - Jamb 2 of 2
download:
DWG
view:
PDF
2_5H-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2
download:
DWG
view:
PDF
2_5H-0025 - FWDS: 2.5 Horizontal - End Wall 2 of 2
download:
DWG
view:
PDF
2_5V-0001 - FWDS: 2.5 Vertical - Parapet
download:
DWG
view:
PDF
2_5V-0002 - FWDS: 2.5 Vertical - Base
download:
DWG
view:
PDF
2_5V-0006 - FWDS: 2.5 Vertical - Parapet
download:
DWG
view:
PDF
2_5V-0011 - FWDS: 2.5 Vertical - Stack 1 of 2
download:
DWG
view:
PDF
2_5V-0014 - FWDS: 2.5 Vertical - Stack 2 of 2
download:
DWG
view:
PDF
2_5V-0015 - FWDS: 2.5 Vertical - Soffit 1 of 3
download:
DWG
view:
PDF
2_5V-0017 - FWDS: 2.5 Vertical - Soffit 2 of 3
download:
DWG
view:
PDF
2_5V-0020 - FWDS: 2.5 Vertical - Soffit 3 of 3
download:
DWG
view:
PDF
2_5V-0025 - FWDS: 2.5 Vertical - Expansion Joint 1 of 2
download:
DWG
view:
PDF
2_5V-0025A - FWDS: 2.5 Vertical - Expansion Joint 2 of 2
download:
DWG
view:
PDF
2_5V-0026 - FWDS: 2.5 Vertical - Outside Corner 1 of 2
download:
DWG
view:
PDF
2_5V-0026A - FWDS: 2.5 Vertical - Outside Corner 2 of 2
download:
DWG
view:
PDF
2_5V-0029 - FWDS: 2.5 Vertical - Inside Corner
download:
DWG
view:
PDF
2_5V-0030 - FWDS: 2.5 Vertical - Head
download:
DWG
view:
PDF
2_5V-0031 - FWDS: 2.5 Vertical - Sill
download:
DWG
view:
PDF
2_5V-0032 - FWDS: 2.5 Vertical - End Wall 1 of 3
download:
DWG
view:
PDF
2_5V-0033 - FWDS: 2.5 Vertical - End Wall 2 of 3
download:
DWG
view:
PDF
2_5V-0034 - FWDS: 2.5 Vertical - End Wall 3 of 3
download:
DWG
view:
PDF
2_5gh-0001 - FWGX: 2.5 Horizontal - Base 1 of 3
download:
DWG
view:
PDF
2_5gh-0002 - FWGX: 2.5 Horizontal - Base 2 of 3
download:
DWG
view:
PDF
2_5gh-0003 - FWGX: 2.5 Horizontal - Base 3 of 3
download:
DWG
view:
PDF
2_5gh-0004 - FWGX: 2.5 Horizontal - Parapet 1 of 2
download:
DWG
view:
PDF
2_5gh-0005 - FWGX: 2.5 Horizontal - Parapet 2 of 2
download:
DWG
view:
PDF
2_5gh-0006 - FWGX: 2.5 Horizontal - Soffit 1 of 4
download:
DWG
view:
PDF
2_5gh-0007 - FWGX: 2.5 Horizontal - Soffit 2 of 4
download:
DWG
view:
PDF
2_5gh-0008 - FWGX: 2.5 Horizontal - Soffit 3 of 4
download:
DWG
view:
PDF
2_5gh-0009 - FWGX: 2.5 Horizontal - Soffit 4 of 4
download:
DWG
view:
PDF
2_5gh-0010 - FWGX: 2.5 Horizontal - Vertical Joint
download:
DWG
view:
PDF
2_5gh-0012 - FWGX: 2.5 Horizontal - Outside Corner
download:
DWG
view:
PDF
2_5gh-0013 - FWGX: 2.5 Horizontal - Inside Corner
download:
DWG
view:
PDF
2_5gh-0015 - FWGX: 2.5 Horizontal - Head 1 of 2
download:
DWG
view:
PDF
2_5gh-0016 - FWGX: 2.5 Horizontal - Sill 1 of 2
download:
DWG
view:
PDF
2_5gh-0017 - FWGX: 2.5 Horizontal - Jamb 1 of 2
download:
DWG
view:
PDF
2_5gh-0018 - FWGX: 2.5 Horizontal - Head 2 of 2
download:
DWG
view:
PDF
2_5gh-0019 - FWGX: 2.5 Horizontal - Sill 2 of 2
download:
DWG
view:
PDF
2_5gh-0020 - FWGX: 2.5 Horizontal - Jamb 2 of 2
download:
DWG
view:
PDF
2_5gh-0022 - FWGX: 2.5 Horizontal - End Wall 1 of 2
download:
DWG
view:
PDF
2_5gh-0023 - FWGX: 2.5 Horizontal - End Wall 2 of 2
download:
DWG
view:
PDF
2_5gv-0001 - FWGX: 2.5 Vertical - Base 1 of 4
download:
DWG
view:
PDF
2_5gv-0002 - FWGX: 2.5 Vertical - Base 2 of 4
download:
DWG
view:
PDF
2_5gv-0003 - FWGX: 2.5 Vertical - Base 3 of 4
download:
DWG
view:
PDF
2_5gv-0004 - FWGX: 2.5 Vertical - Base 4 of 4
download:
DWG
view:
PDF
2_5gv-0005 - FWGX: 2.5 Vertical - Parapet 1 of 6
download:
DWG
view:
PDF
2_5gv-0006 - FWGX: 2.5 Vertical - Parapet 2 of 6
download:
DWG
view:
PDF
2_5gv-0007 - FWGX: 2.5 Vertical - Parapet 3 of 6
download:
DWG
view:
PDF
2_5gv-0008 - FWGX: 2.5 Vertical - Parapet 4 of 6
download:
DWG
view:
PDF
2_5gv-0009 - FWGX: 2.5 Vertical - Parapet 5 of 6
download:
DWG
view:
PDF
2_5gv-0010 - FWGX: 2.5 Vertical - Parapet 6 of 6
download:
DWG
view:
PDF
2_5gv-0011 - FWGX: 2.5 Vertical - Stack 1 of 4
download:
DWG
view:
PDF
2_5gv-0012 - FWGX: 2.5 Vertical - Stack 2 of 4
download:
DWG
view:
PDF
2_5gv-0013 - FWGX: 2.5 Vertical - Stack 3 of 4
download:
DWG
view:
PDF
2_5gv-0014 - FWGX: 2.5 Vertical - Stack 4 of 4
download:
DWG
view:
PDF
2_5gv-0015 - FWGX: 2.5 Vertical - Soffit 1 of 7
download:
DWG
view:
PDF
2_5gv-0016 - FWGX: 2.5 Vertical - Soffit 2 of 7
download:
DWG
view:
PDF
2_5gv-0017 - FWGX: 2.5 Vertical - Soffit 3 of 7
download:
DWG
view:
PDF
2_5gv-0018 - FWGX: 2.5 Vertical - Soffit 4 of 7
download:
DWG
view:
PDF
2_5gv-0019 - FWGX: 2.5 Vertical - Soffit 5 of 7
download:
DWG
view:
PDF
2_5gv-0020 - FWGX: 2.5 Vertical - Soffit 6 of 7
download:
DWG
view:
PDF
2_5gv-0021 - FWGX: 2.5 Vertical - Soffit 7 of 7
download:
DWG
view:
PDF
2_5gv-0022 - FWGX: 2.5 Vertical - Expansion Joint 1 of 2
download:
DWG
view:
PDF
2_5gv-0023 - FWGX: 2.5 Vertical - Expansion Joint 2 of 2
download:
DWG
view:
PDF
2_5gv-0024 - FWGX: 2.5 Vertical - Outside Corner
download:
DWG
view:
PDF
2_5gv-0025 - FWGX: 2.5 Vertical - Inside Corner
download:
DWG
view:
PDF
2_5gv-0026 - FWGX: 2.5 Vertical - Head 1 of 3
download:
DWG
view:
PDF
2_5gv-0027 - FWGX: 2.5 Vertical - Head 2 of 3
download:
DWG
view:
PDF
2_5gv-0027A - FWGX: 2.5 Vertical - Head 3 of 3
download:
DWG
view:
PDF
2_5gv-0028 - FWGX: 2.5 Vertical - Sill 1 of 3
download:
DWG
view:
PDF
2_5gv-0028A - FWGX: 2.5 Vertical - Sill 2 of 3
download:
DWG
view:
PDF
2_5gv-0029 - FWGX: 2.5 Vertical - Sill 3 of 3
download:
DWG
view:
PDF
2_5gv-0030 - FWGX: 2.5 Vertical - End Wall 1 of 3
download:
DWG
view:
PDF
2_5gv-0031 - FWGX: 2.5 Vertical - End Wall 2 of 3
download:
DWG
view:
PDF
2_5gv-0032 - FWGX: 2.5 Vertical - End Wall 3 of 3
download:
DWG
view:
PDF
2_5gv-0033 - FWGX: 2.5 Vertical - Jamb 1 of 3
download:
DWG
view:
PDF
2_5gv-0034 - FWGX: 2.5 Vertical - Jamb 2 of 2
download:
DWG
view:
PDF
2_5gv-0035FWGX: 2.5 Vertical - Jamb 3 of 3
download:
DWG
view:
PDF
2_5h IMV-0001 - FWDS: 2.5 Horizontal - Base 1 of 3
download:
DWG
view:
PDF
2_5h IMV-0002 - FWDS: 2.5 Horizontal - Base 2 of 3
download:
DWG
view:
PDF
2_5h IMV-0003 - FWDS: 2.5 Horizontal - Base 3 of 3
download:
DWG
view:
PDF
2_5h IMV-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2
download:
DWG
view:
PDF
2_5h IMV-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2
download:
DWG
view:
PDF
2_5h IMV-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5
download:
DWG
view:
PDF
2_5h IMV-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5
download:
DWG
view:
PDF
2_5h IMV-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5
download:
DWG
view:
PDF
2_5h IMV-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5
download:
DWG
view:
PDF
2_5h IMV-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5
download:
DWG
view:
PDF
2_5h IMV-0011 - FWDS: 2.5 Horizontal - Vertical Joint
download:
DWG
view:
PDF
2_5h IMV-0013 - FWDS: 2.5 Horizontal - Outside Corner
download:
DWG
view:
PDF
2_5h IMV-0015 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2
download:
DWG
view:
PDF
2_5h IMV-0015A - FWDS: 2.5 Horizontal - Inside Corner 2 of 2
download:
DWG
view:
PDF
2_5h IMV-0017 - FWDS: 2.5 Horizontal - Head 1 of 3
download:
DWG
view:
PDF
2_5h IMV-0017A - FWDS: 2.5 Horizontal - Head 2 of 3
download:
DWG
view:
PDF
2_5h IMV-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2
download:
DWG
view:
PDF
2_5h IMV-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 3
download:
DWG
view:
PDF
2_5h IMV-0019A - FWDS: 2.5 Horizontal - Jamb 2 of 3
download:
DWG
view:
PDF
2_5h IMV-0019B - FWDS: 2.5 Horizontal - Jamb 3 of 3
download:
DWG
view:
PDF
2_5h IMV-0020 - FWDS: 2.5 Horizontal - Head 3 of 3
download:
DWG
view:
PDF
2_5h IMV-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2
download:
DWG
view:
PDF
2_5h IMV-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2
download:
DWG
view:
PDF
2_5h IMV-0024A - FWDS: 2.5 Horizontal - End Wall 2 of 2
download:
DWG
view:
PDF
3TGV-0001 - FWGX - 3T Vertical - Base 1 of 2
download:
DWG
view:
PDF
3TGV-0004 - FWGX - 3T Vertical - Base 2 of 2
download:
DWG
view:
PDF
3TGV-0005 - FWGX - 3T Vertical - Parapet 1 of 2
download:
DWG
view:
PDF
3TGV-0008 - FWGX - 3T Vertical - Parapet 2 of 2
download:
DWG
view:
PDF
3TGV-0011 - FWGX - 3T Vertical - Stack 1 of 2
download:
DWG
view:
PDF
3TGV-0014 - FWGX - 3T Vertical - Stack 2 of 2
download:
DWG
view:
PDF
3TGV-0015 - FWGX - 3T Vertical - Soffit 1 of 4
download:
DWG
view:
PDF
3TGV-0016 - FWGX - 3T Vertical - Soffit 2 of 4
download:
DWG
view:
PDF
3TGV-0017 - FWGX - 3T Vertical - Soffit 3 of 4
download:
DWG
view:
PDF
3TGV-0018 - FWGX - 3T Vertical - Soffit 4 of 4
download:
DWG
view:
PDF
3TGV-0021 - FWGX - 3T Vertical - Expansion Joint 1 of 2
download:
DWG
view:
PDF
3TGV-0022 - FWGX - 3T Vertical - Expansion Joint 2 of 2
download:
DWG
view:
PDF
3TGV-0023 - FWGX - 3T Vertical - Outside Corner
download:
DWG
view:
PDF
3TGV-0024 - FWGX - 3T Vertical - Insider Corner
download:
DWG
view:
PDF
3TGV-0025 - FWGX - 3T Vertical - Head
download:
DWG
view:
PDF
3TGV-0027 - FWGX - 3T Vertical - Sill
download:
DWG
view:
PDF
3TGV-0029 - FWGX - 3T Vertical - End Wall 1 of 3
download:
DWG
view:
PDF
3TGV-0030 - FWGX - 3T Vertical - End Wall 2 of 3
download:
DWG
view:
PDF
3TGV-0031 - FWGX - 3T Vertical - End Wall 3 of 3
download:
DWG
view:
PDF
3TGV-0032 - FWGX - 3T Vertical - Jamb 1 of 2
download:
DWG
view:
PDF
3TGV-0033 - FWGX - 3T Vertical - Jamb 2 of 2
download:
DWG
view:
PDF
3TH FWGS IMV-0001 - FWGX: 3-T Horizontal - Base 1 of 3
download:
DWG
view:
PDF
3TH FWGS IMV-0002 - FWGX: 3-T Horizontal - Base 2 of 3
download:
DWG
view:
PDF
3TH FWGS IMV-0003 - FWGX: 3-T Horizontal - Base 3 of 3
download:
DWG
view:
PDF
3TH FWGS IMV-0004 - FWGX: 3-T Horizontal - Parapet 1 of 2
download:
DWG
view:
PDF
3TH FWGS IMV-0005 - FWGX: 3-T Horizontal - Parapet 2 of 2
download:
DWG
view:
PDF
3TH FWGS IMV-0006 - FWGX: 3-T Horizontal - Soffit 1 of 4
download:
DWG
view:
PDF
3TH FWGS IMV-0007 - FWGX: 3-T Horizontal - Soffit 2 of 4
download:
DWG
view:
PDF
3TH FWGS IMV-0008 - FWGX: 3-T Horizontal - Soffit 3 of 4
download:
DWG
view:
PDF
3TH FWGS IMV-0010 - FWGX: 3-T Horizontal - Soffit 4 of 4
download:
DWG
view:
PDF
3TH FWGS IMV-0011 - FWGX: 3-T Horizontal - Vertical Joint 1 of 2
download:
DWG
view:
PDF
3TH FWGS IMV-0012 - FWGX: 3-T Horizontal - Vertical Joint 2 of 2
download:
DWG
view:
PDF
3TH FWGS IMV-0013 - FWGX: 3-T Horizontal - Outside Corner
download:
DWG
view:
PDF
3TH FWGS IMV-0015 - FWGX: 3-T Horizontal - Inside Corner 1 of 2
download:
DWG
view:
PDF
3TH FWGS IMV-0015A - FWGX: 3-T Horizontal - Inside Corner 2 of 2
download:
DWG
view:
PDF
3TH FWGS IMV-0017 - FWGX: 3-T Horizontal - Head 1 of 2
download:
DWG
view:
PDF
3TH FWGS IMV-0017A - FWGX: 3-T Horizontal - Head 2 of 2
download:
DWG
view:
PDF
3TH FWGS IMV-0018 - FWGX: 3-T Horizontal - Sill
download:
DWG
view:
PDF
3TH FWGS IMV-0019 - FWGX: 3-T Horizontal - Jamb 1 of 3
download:
DWG
view:
PDF
3TH FWGS IMV-0019A - FWGX: 3-T Horizontal - Jamb 2 of 3
download:
DWG
view:
PDF
3TH FWGS IMV-0019B - FWGX: 3-T Horizontal - Jamb 3 of 3
download:
DWG
view:
PDF
3TH FWGS IMV-0020 - FWGX: 3-T Horizontal - End Wall 1 of 2
download:
DWG
view:
PDF
3TH FWGS IMV-0020A - FWGX: 3-T Horizontal - End Wall 2 of 2
download:
DWG
view:
PDF
3TH IMV-0001 - FWDS: 3-T Horizontal - Base 1 of 3
download:
DWG
view:
PDF
3TH IMV-0002 - FWDS: 3-T Horizontal - Base 2 of 3
download:
DWG
view:
PDF
3TH IMV-0003 - FWDS: 3-T Horizontal - Base 3 of 3
download:
DWG
view:
PDF
3TH IMV-0004 - FWDS: 3-T Horizontal - Parapet 1 of 2
download:
DWG
view:
PDF
3TH IMV-0005 - FWDS: 3-T Horizontal - Parapet 2 of 2
download:
DWG
view:
PDF
3TH IMV-0006 - FWDS: 3-T Horizontal - Soffit 1 of 5
download:
DWG
view:
PDF
3TH IMV-0007 - FWDS: 3-T Horizontal - Soffit 2 of 5
download:
DWG
view:
PDF
3TH IMV-0008 - FWDS: 3-T Horizontal - Soffit 3 of 5
download:
DWG
view:
PDF
3TH IMV-0009 - FWDS: 3-T Horizontal - Soffit 4 of 5
download:
DWG
view:
PDF
3TH IMV-0010 - FWDS: 3-T Horizontal - Soffit 5 of 5
download:
DWG
view:
PDF
3TH IMV-0011 - FWDS: 3-T Horizontal - Vertical Joint
download:
DWG
view:
PDF
3TH IMV-0013 - FWDS: 3-T Horizontal - Outside Corner
download:
DWG
view:
PDF
3TH IMV-0015 - FWDS: 3-T Horizontal - Inside Corner 1 of 2
download:
DWG
view:
PDF
3TH IMV-0015A - FWDS: 3-T Horizontal - Inside Corner 2 of 2
download:
DWG
view:
PDF
3TH IMV-0017 - FWDS: 3-T Horizontal - Head 1 of 3
download:
DWG
view:
PDF
3TH IMV-0017A - FWDS: 3-T Horizontal - Head 2 of 3
download:
DWG
view:
PDF
3TH IMV-0017B - FWDS: 3-T Horizontal - Head 3 of 3
download:
DWG
view:
PDF
3TH IMV-0018 - FWDS: 3-T Horizontal - Sill 1 of 2
download:
DWG
view:
PDF
3TH IMV-0018A - FWDS: 3-T Horizontal - Sill 2 of 2
download:
DWG
view:
PDF
3TH IMV-0019 - FWDS: 3-T Horizontal - Jamb 1 of 3
download:
DWG
view:
PDF
3TH IMV-0019A - FWDS: 3-T Horizontal - Jamb 2 of 3
download:
DWG
view:
PDF
3TH IMV-0019B - FWDS: 3-T Horizontal - Jamb 3 of 3
download:
DWG
view:
PDF
3TH IMV-0020 - FWDS: 3-T Horizontal - End Wall 1 of 3
download:
DWG
view:
PDF
3TH IMV-0020A - FWDS: 3-T Horizontal - End Wall 2 of 3
download:
DWG
view:
PDF
3TH IMV-0020B - FWDS: 3-T Horizontal - End Wall 3 of 3
download:
DWG
view:
PDF
3TH IMV-0021 - FWDS: 3-T Horizontal - Horizontal Joint
download:
DWG
view:
PDF
FWDS: 2.5 Horizontal
download:
DWG
view:
PDF
TotalClad
TCI-EE-01 - Exterior Eave - Vertical
download:
DWG
view:
PDF
TCI-EE-02 - Exterior Eave/Rake - Vertical
download:
DWG
view:
PDF
TCI-HE-01 - Exterior Eave - Horizontal
download:
DWG
view:
PDF
TSW01001 - Base - Vertical
download:
DWG
view:
PDF
TSW01101 - Base Detail - Horizontal
download:
DWG
view:
PDF
TSW01103 - Base Detail - Base Channel - Horizontal
download:
DWG
view:
PDF
TSW02001 - Outside Corner - Vertical
download:
DWG
view:
PDF
TSW02003 - Outside Corner - Mitered - Vertical
download:
DWG
view:
PDF
TSW02005 - Inside Corner - Vertical
download:
DWG
view:
PDF
TSW02101 - Outside Corner - Horizontal
download:
DWG
view:
PDF
TSW02103 - Outside Corner - Mitered - Horizontal
download:
DWG
view:
PDF
TSW03010 - Fastener Patterns - Vertical
download:
DWG
view:
PDF
TSW03012 - Intermediate Fastener Patterns - Vertical
download:
DWG
view:
PDF
TSW03016 - Thermal Stress Relief - Vertical
download:
DWG
view:
PDF
TSW03020 - Vertical Joint Detail - Vertical
download:
DWG
view:
PDF
TSW03022 - Vertical Stack Joint - Vertical
download:
DWG
view:
PDF
TSW03110 - Fastener Patterns at Panel Ends - Horizontal
download:
DWG
view:
PDF
TSW03112 - Intermediate Fastener Patterns - Horizontal
download:
DWG
view:
PDF
TSW03120 - Horizontal Joint Detail - Horizontal
download:
DWG
view:
PDF
TSW03121 - 3 HR. Fire Rating Horizontal Joint Fastening - Horizontal
download:
DWG
view:
PDF
TSW03122 - Vertical Joint Detail - Horizontal
download:
DWG
view:
PDF
TSW10001 - 3 HR. Rating Joint Fastening - Vertical
download:
DWG
view:
PDF
TotalClad MW 2000 Horizontal Joint Flat
download:
DWG
view:
PDF
TotalClad MW 2000 Horizontal Joint Planked
download:
DWG
view:
PDF
TotalClad MW 2000 Horizontal Joint Striated
download:
DWG
view:
PDF
TotalClad MW 2000 Vertical Joint Flat
download:
DWG
view:
PDF
TotalClad MW 2000 Vertical Joint Planked
download:
DWG
view:
PDF
TotalClad MW 2000 Vertical Joint Striated
download:
DWG
view:
PDF
Versawall
H+ 2 Horizontal Joint
download:
DWG
view:
PDF
H+ 2 Inside Corner
download:
DWG
view:
PDF
H+ 2 Endwall 1 of 2
download:
DWG
view:
PDF
H+ 2 Endwall 2 of 2
download:
DWG
view:
PDF
H+ 2 Expansion Joint
download:
DWG
view:
PDF
H+ 2 Vertical Joint 1 of 3
download:
DWG
view:
PDF
H+ 2 Vertical Joint 2 of 3
download:
DWG
view:
PDF
H+ 2 Vertical Joint 3 of 3
download:
DWG
view:
PDF
H+ 2 Base 1 of 2
download:
DWG
view:
PDF
H+ 2 Base 2 of 2
download:
DWG
view:
PDF
H+ 2 Head 1 of 1
download:
DWG
view:
PDF
H+ 2 Jamb 1 of 2
download:
DWG
view:
PDF
H+ 2 Jamb 2 of 2
download:
DWG
view:
PDF
H+ 2 Sill 1 of 2
download:
DWG
view:
PDF
H+ 2 Sill 2 of 2
download:
DWG
view:
PDF
H+ 2 Parapet 1 of 2
download:
DWG
view:
PDF
H+ 2 Parapet 2 of 2
download:
DWG
view:
PDF
H+ 2 Soffit 1 of 2
download:
DWG
view:
PDF
H+ 2 Soffit 2 of 2
download:
DWG
view:
PDF
H+ 2 Outside Corner 1 of 2
download:
DWG
view:
PDF
H+ 2 Outside Corner 2 of 2
download:
DWG
view:
PDF
H+ 3 Horizontal Joint
download:
DWG
view:
PDF
H+ 3 Inside Corner
download:
DWG
view:
PDF
H+ 3 End Wall 1 of 2
download:
DWG
view:
PDF
H+ 3 Endwall 2 of 2
download:
DWG
view:
PDF
H+ 3 Expansion Joint
download:
DWG
view:
PDF
H+ 3 Vertical Joint 1 of 3
download:
DWG
view:
PDF
H+ 3 Vertical Joint 2 of 3
download:
DWG
view:
PDF
H+ 3 Vertical Joint 3 of 3
download:
DWG
view:
PDF
H+ 3 Base 1 of 2
download:
DWG
view:
PDF
H+ 3 Base 2 of 2
download:
DWG
view:
PDF
H+ 3 Head
download:
DWG
view:
PDF
H+ 3 Jamb 1 of 2
download:
DWG
view:
PDF
H+ 3 Jamb 2 of 2
download:
DWG
view:
PDF
H+ 3 Sill 1 of 2
download:
DWG
view:
PDF
H+ 3 Sill 2 of 2
download:
DWG
view:
PDF
H+ 3 Parapet
download:
DWG
view:
PDF
H+ 3 Soffit 1 of 2
download:
DWG
view:
PDF
H+ 3 Soffit 2 of 2
download:
DWG
view:
PDF
H+ 3 Outside Corner 1 of 2
download:
DWG
view:
PDF
H+ 3 Outside Corner 2 of 2
download:
DWG
view:
PDF
Panel Profile Striated
download:
DWG
view:
PDF
Panel Profile - Planked
download:
DWG
view:
PDF
Panel Profile Flat
download:
DWG
view:
PDF
2" Panel Joint
download:
DWG
view:
PDF
2.75" Panel Joint
download:
DWG
view:
PDF
4" Panel Joint
download:
DWG
view:
PDF
Base at Curb with Extrusion
download:
DWG
view:
PDF
Base at Curb
download:
DWG
view:
PDF
Base at Slab with Extrusion
download:
DWG
view:
PDF
Base at Slab
download:
DWG
view:
PDF
ATMP Base at Slab
download:
DWG
view:
PDF
Head with Extrusion
download:
DWG
view:
PDF
ATMP Head at Opening
download:
DWG
view:
PDF
Head
download:
DWG
view:
PDF
Jamb with Extrusion
download:
DWG
view:
PDF
ATMP Jamb at Opening
download:
DWG
view:
PDF
Jamb
download:
DWG
view:
PDF
Sill
download:
DWG
view:
PDF
Parapet with Extrusion
download:
DWG
view:
PDF
Parapet
download:
DWG
view:
PDF
Wall Soffit with Extrusion
download:
DWG
view:
PDF
Soffit Wall with Extrusion
download:
DWG
view:
PDF
Wall Soffit
download:
DWG
view:
PDF
Soffit Wall
download:
DWG
view:
PDF
Outside Corner with Extrusion
download:
DWG
view:
PDF
Outside Corner
download:
DWG
view:
PDF
Inside Corner with Extrusion
download:
DWG
view:
PDF
Inside Corner
download:
DWG
view:
PDF
Jamb at Masonry with Extrusion
download:
DWG
view:
PDF
Jamb at Masonry
download:
DWG
view:
PDF
Stack Joint with Extrusion
download:
DWG
view:
PDF
Stack Joint
download:
DWG
view:
PDF
Expansion Joint with Extrusion
download:
DWG
view:
PDF
Expansion Joint
download:
DWG
view:
PDF
ATMP Stack
download:
DWG
view:
PDF
VWH2-0001A-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0002A-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0002B-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0002C-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0003A-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0003B-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0004-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0005A-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0005B-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0006A-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0006B-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0007A-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0007B-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0008A-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0008B-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0008C-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0009A-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0009B-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0009C-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0010-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0011A-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0011B-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2-0013-00 - Versawall H+ 2
download:
DWG
view:
PDF
VWH2 - Versawall H+ 2
download:
DWG
view:
PDF
VWH3-0001A-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0002A-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0002B-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0002C-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0003A-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0003B-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0004-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0005A-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0005B-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0006A-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0006B-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0007A-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0008A-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0008B-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0008C-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0009A-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0009B-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0009C-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0010-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0011A-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0011B-00 - Versawall H+ 3
download:
DWG
view:
PDF
VWH3-0013-00 - Versawall H+ 3
download:
DWG
view:
PDF
Versawall H+ 2 Guide
download:
DWG
view:
PDF
Versawall H+ 3 Guide
download:
DWG
view:
PDF
Versawall H+
download:
DWG
view:
PDF