Manufacturing partner

Hydraulic Passenger Elevators CAD Drawings

Free Hydraulic Passenger Elevators Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
Summary: The CSI section 142423 pertains to Hydraulic Passenger Elevators, focusing on their design, specifications, and implementation. CAD files associated with this section are crucial for architects, engineers, and construction professionals to visualize and integrate these systems into building designs effectively.

Hydraulic Freight Elevators - Alliance Freight

Nationwide Lifts

Freight Inground 10000 front

Freight Inground 10000 front rear

Freight Inground 12000 front

Freight Inground 12000 front rear

Freight Inground 15000 front

Freight Inground 15000 front rear

Freight Inground 5000 front

Freight Inground 5000 front rear

Freight Inground 6000 front

Freight Inground 6000 front rear

Freight Inground 8000 front

Freight Inground 8000 front rear

Hydraulic Passenger Elevators

Nationwide Lifts

Passenger Inground 2100 front

Passenger Inground 2100 front rear

Passenger Inground 2500 front

Passenger Inground 2500 front rear

Passenger Inground 3000 front

Passenger Inground 3000 front rear

Passenger Inground 3500 front

Passenger Inground 3500 front rear

Passenger Inground 3500H front

Passenger Inground 3500H front rear

Passenger Inground 3500ST front

Passenger Inground 3500ST front rear

Passenger Inground 4000 front

Passenger Inground 4000 front rear

Passenger Inground 4000H front

Passenger Inground 4000H front rear

Passenger Inground 4500H front

Passenger Inground 4500H front rear

Passenger Inground 5000H front

Passenger Inground 5000H front rear

Passenger Holeless 2 stage 2100 front

Passenger Holeless 2 stage 2100 front rear

Passenger Holeless 2 stage 2500 front

Passenger Holeless 2 stage 2500 front rear

Passenger Holeless 2 stage 3000 front

Passenger Holeless 2 stage 3000 front rear

Passenger Holeless 2 stage 3500 front

Passenger Holeless 2 stage 3500 front rear

Passenger Holeless 2 stage 3500H front

Passenger Holeless 2 stage 3500H front rear

Passenger Holeless 2 stage 3500ST front

Passenger Holeless 2 stage 3500ST front rear

Passenger Holeless 2 stage 4000 front

Passenger Holeless 2 stage 4000 front rear

Passenger Holeless 2 stage 4500H front

Passenger Holeless 2 stage 4500H front rear

Passenger Holeless 2 stage 5000H front

Passenger Holeless 2 stage 5000H front rear

Passenger Holeless 2100 front

Passenger Holeless 2100 front rear

Passenger Holeless 2500 front

Passenger Holeless 2500 front rear

Passenger Holeless 3000 front

Passenger Holeless 3000 front rear

Passenger Holeless 3500 front

Passenger Holeless 3500 front rear

Passenger Holeless 3500H front

Passenger Holeless 3500H front rear

Passenger Holeless 3500ST front

Passenger Holeless 3500ST front rear

Passenger Holeless 4000 front

Passenger Holeless 4000 front rear

Passenger Holeless 4000H front

Passenger Holeless 4000H front rear

Passenger Holeless 4500H front

Passenger Holeless 4500H front rear

Passenger Holeless 5000H front

Passenger Holeless 5000H front rear

Infinity Home Elevator

Savaria

Infinity 36x48 Type 1L

Infinity 36x48 Type 1R

Infinity 36x48 Type 2

Infinity 36x48 Type 3

Infinity 36x48 Type 4

Infinity 36x48 Type 5

Infinity 36x54 Type 1L

Infinity 36x54 Type 1R

Infinity 36x54 Type 2

Infinity 36x54 Type 3

Infinity 36x54 Type 4

Infinity 36x54 Type 5

Infinity 36x60 Type 1L

Infinity 36x60 Type 1R

Infinity 36x60 Type 2

Infinity 36x60 Type 3

Infinity 36x60 Type 4

Infinity 36x60 Type 5

Infinity 40X54 Type 1L

Infinity 40x54 Type 1R

Infinity 40x54 Type 2

Infinity 40x54 Type 3

Infinity 40x54 Type 4

Infinity 40x54 Type 5

Infinity HD 48x60 Type 1L

Infinity HD 48x60 Type 1R

Infinity HD 48x60 Type 2

Infinity HD 48x60 Type 3

Infinity HD 48x60 Type 4

Infinity HD 48x60 Type 5-4

Infinity - SLIM DOORS - DRYWALL - 2100

Infinity Auto Slim Door Type 1L

Infinity Auto Slim Door Type 1L 29.5 Slim

Infinity Auto Slim Door Type 1R

Infinity Auto Slim Door Type 1R 29.5 Slim

Infinity Auto Slim Door Type 1R 29.5 Swing

Infinity Auto Slim Door Type 2

Infinity Auto Slim Door Type 2 29.5 Slim

Infinity Auto Slim Door Type 2 29.5 Swing

Infinity Auto Slim Door Type 3

Infinity Auto Slim Door Type 3 29.5 Slim

Infinity Auto Slim Door Type 3 29.5 Swing

Infinity Auto Slim Door Type 4

Infinity Auto Slim Door Type 4 29.5 Slim

Infinity Auto Slim Door Type 4 29.5 Swing

Infinity Auto Slim Door Type 5

Infinity Auto Slim Door Type 5 29.5 Slim

Infinity Auto Slim Door Type 5 29.5 Swing

Infinity Auto Slim Door Type 1L Swing Door

Infinity Auto Slim Door Type 1R Swing Door

Infinity Auto Slim Door Type 2 Swing Door

Infinity Auto Slim Door Type 3 Swing Door

Infinity Auto Slim Door Type 4 Swing Door

Infinity Auto Slim Door Type 5 Swing Door

Infinity HD Slim Door 48x60 Type 1L

Infinity HD Slim Door 48x60 Type 1R

Infinity HD Slim Door 48x60 Type 2

Infinity HD Slim Door 48x60 Type 3

Infinity HD Slim Door 48x60 Type 4

Infinity HD Slim Door 48x60 Type 5

Infinity Auto Bifold Type 1L

Infinity Auto Bifold Type 1L-40

Infinity Auto Bifold Type 1R

Infinity Auto Bifold Type 1R-40

Infinity Auto Bifold Type 2

Infinity Auto Bifold Type 3

Infinity Auto Bifold Type 4

Prolift Vertical Platform Lift

Savaria

Prolift 36Wx84L Casketlift Type 1L

Prolift 36Wx84L Casketlift Type 1R

Prolift 36Wx84L Casketlift Type 2

Prolift HD 36W Type 1L

Prolift HD 42W Type 1L

Prolift HD 42W Type 1R

Prolift HD 42W Type 2

Prolift HD 42W Type 3

Prolift HD 42W Type 4

Prolift HD 42W Type 5

Prolift HD 42Wx42L Type 3

Prolift HD 48WX60L Type 1R

Prolift HD 48WX60L Type 2

Prolift HD 48Wx60L 36-42op Type 3

Prolift HD 48Wx60L Type 1L

Prolift HD 48Wx60L Type 3

Prolift HD 48Wx60L Type 4

Prolift HD 48Wx60L Type 5

Prolift HD 48Wx60Lx36-42op Type 4

Prolift SCL 36W Type 1R

Prolift SCL 36W Type 2

Prolift SCL 36W Type 5

Prolift SCL 42 Type 4

Prolift SCL 42W Type 1L

Prolift SCL 42W Type 1R

Prolift SCL 42W Type 2

Prolift SCL 42W Type 4

Prolift SCL 42W Type3

Prolift SCL 42Wx42L Type3

Prolift SCL Type 4

V-1504 Vertical Platform Lift

Savaria

V1504 Enclosure Type 1L

V1504 Enclosure Type 1R

V1504 Enclosure Type 2

V1504 Enclosure Type 3

V1504 Enclosure Type 3-45

V1504 Enclosure Type 4

V1504 Enclosure Type 4-45

V1504 Hoistway Type 1L

V1504 Hoistway Type 1R

V1504 Hoistway Type 2

V1504 Hoistway Type 3

V1504 Hoistway Type 3-45

V1504 Hoistway Type 4

V1504 Hoistway Type 4-45

V1504 Platform Gate Type 2

V1504 Platform Gate Type 3

V1504 Platform Gate Type 3-45

V1504 Platform Gate Type 4

V1504 Platform Gate Type 4-45

V1504 Prestige 36x54 Type 2

V1504 Prestige 36x60 Type 2

V1504 Prestige 36x60 Type 3

V1504 Prestige 36x60 Type 4

V1504 Prestige 42x60 Type 3

What is the Hydraulic Passenger Elevators CSI section and why are these CAD files important?

Hydraulic Passenger Elevators, classified under CSI section 142423, are a vital component in many building projects, providing efficient vertical transportation. The CAD files for these elevators offer detailed schematics and technical drawings that are essential for planning and installation. These files include precise measurements, component layouts, and installation guidelines, facilitating seamless integration into architectural designs. The CAD content ensures compliance with industry standards and helps in identifying potential spatial constraints and structural requirements. By utilizing these detailed drawings, project stakeholders can ensure the elevator systems are accurately designed to meet the building's needs while optimizing space and performance. Furthermore, these CAD files aid in coordinating between various teams involved in the construction process, ensuring a cohesive approach to the implementation of hydraulic passenger elevators.

Frequently Asked Questions

What is covered under CSI section 142423 for Hydraulic Passenger Elevators?

CSI section 142423 encompasses all aspects of hydraulic passenger elevators, including design, materials, installation, and performance requirements. It focuses on ensuring safe and efficient transport of passengers in buildings.

How can CAD files assist in the design phase of hydraulic passenger elevators?

CAD files provide detailed drawings and schematics that help architects and engineers visualize the elevator's integration within the building structure. They are crucial for spatial planning, ensuring that elevator shafts and mechanical rooms are accurately designed.

Why are CAD files important for contractors working on hydraulic passenger elevators?

For contractors, CAD files serve as a precise guide for construction and installation. They contain exact measurements and specifications necessary for fabricating components and ensuring that the elevator system is installed according to design standards.

Can CAD files be used to improve maintenance plans for hydraulic passenger elevators?

Yes, CAD files can provide maintenance teams with detailed layouts and component specifications, which are essential for troubleshooting and performing routine inspections or repairs. This ensures that maintenance is performed accurately and efficiently.

Are there specific CAD software requirements for accessing hydraulic passenger elevator designs?

Typically, CAD files for hydraulic passenger elevators are compatible with industry-standard software like AutoCAD or Revit. It's important to ensure that the software used can open and manipulate the specific file formats provided by the manufacturer or designer.