Rated 5 based on 1 product reviews
Riot Glass

Security Glass & Framing

CONTACT INFO
EMAIL
Request for informationRiot Glass Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Our AP-Series IGUs are the industry's first security Insulating Glass Units. We have combined the energy efficiency and sound-mitigating qualities of a standard 1" insulating unit with the durability of our integrated AP-Series security panels.

The dual-glazed system is available with your choice of AP25, AP375, or AP375-BR security panels on the attack side. On the safe side of the AP-Series IGUs, you can choose from our full line of glass options. End users can safely apply graphics and banners to the interior side without damaging the units.

Our Shock Spacer™ allows the attack side to dissipate the kinetic energy shock waves to the edges without damage to the seal. AP-Series IGUs work perfectly with our Universal Framing System for single and dual-pane upgrades.

- Hide Gallery
AP-Series IGU

CAD Drawings for AP-Series IGU

Security Windows and Framing  

.25 BASE CLR A-09003
download:view:
FULL FRAME CAP CLR - A-09005
download:view:
SURFACE MOUNT CAP CLR - A-09008
download:view:
WEDGE - A-09002
download:view:

Security Windows Framing Details  

Riot Glass Framing Details - 0.00 - Sheet Index
download:view:
Riot Glass Framing Details - 0.01 - Parts List
download:view:
Riot Glass Framing Details - 2.01 - Storefront
download:view:
Riot Glass Framing Details - 2.02 - Curtainwall (Full Frame)
download:view:
Riot Glass Framing Details - 2.03 - Curtainwall (Surface Mount)
download:view:
Riot Glass Framing Details - 2.04 - Storefront Doors
download:view:
Riot Glass Framing Details - 2.05 - Sliding Door and Fixed Panel
download:view:
Riot Glass Framing Details - 2.06 - Wood Window
download:view:
Riot Glass Framing Details - 2.07 - Hurricane/Windstorms (Full Frame)
download:view:
Riot Glass Framing Details - 2.08 - Hurricane/Windstorms (Surface Mount)
download:view:
Riot Glass Framing Details - 2.09 - False Mullions
download:view:
Riot Glass Framing Details - 5.01 - Storefront Head and Sill Details
download:view:
Riot Glass Framing Details - 5.02 - Curtainwall Head and Sill Details (Full Frame)
download:view:
Riot Glass Framing Details - 5.03 - Curtainwall Head and Sill Details (Full Frame)
download:view:
Riot Glass Framing Details - 5.04 - Storefront Door Head and Sill Details
download:view:
Riot Glass Framing Details - 5.05 - Sliding Door and Fixed Panel Head and Sill Details
download:view:
Riot Glass Framing Details - 5.06 - Wood Window Head and Sill Details
download:view:
Riot Glass Framing Details - 5.07 - Hurricane-Windstorm Head and Sill Details (Full Frame)
download:view:
Riot Glass Framing Details - 5.08 - Hurricane/Windstorm Head and Sill Details (Surface Mount)
download:view:
Riot Glass Framing Details - 5.09 - False Mullion Jamb Details
download:view:
Riot Glass Framing Details - 6.01 - Storefront Jamb Details
download:view:
Riot Glass Framing Details - 6.02 - Curtainwall Jamb Details (Full Frame)
download:view:
Riot Glass Framing Details - 6.03 - Curtainwall Jamb Details (Surface Mount)
download:view:
Riot Glass Framing Details - 6.04 - Storefront Door Jamb Details
download:view:
Riot Glass Framing Details - 6.05 - Sliding Door and Fixed Panel Jamb Details
download:view:
Riot Glass Framing Details - 6.07 - Hurricane/Windstorm Jamb Details
download:view:
Riot Glass Framing Details - 6.08 - False Mullion Jamb Details
download:view:
Specifications for AP-Series IGU
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for AP-Series IGU
Riot Glass video of Riot Glass | The Answer to End Burglary, Looting, Vandalism
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Invisible Storefront Security | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass™ vs LA Rioters
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Employee Tests Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Bomb Blast Test In Shock Tube | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of HP White Laboratory Testing | RIOT GLASS | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass vs Sledgehammer | Riot Glass, Inc | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass Security Glass Installation | Riot Glass, Inc
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass Case Study | Testimonial | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of ArmorPlast AP25 Demonstration | Riot Glass, Inc
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass vs Regular Glass | (800) 580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of 3 Ways to STOP Shooters
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Forced Entry Protection Like No Other | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Security Screens Prevent Home Invasion Robbery! | Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Security Glass Forced Entry Test | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Bomb Blast Window Film Test | Live Shot | Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Ballistic Glass Test | ArmorPlast | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information
Riot Glass video of Riot Glass Anti Burglary Test 2017
2020-09-16T00:00:00+00:00Z
(Riot Glass)request for information