Rated 5 based on 1 product reviews
Cedar Shake and Shingle Bureau

Cedar Roofing and Sidewall Products

CONTACT INFO
EMAIL
Request for informationCedar Shake and Shingle Bureau Contact Us / RFI
PRODUCT SELECTION RESOURCES

Produced by machine or in the same manner as tapersplit shakes except that by splitting from the same end of the block, the shakes acquire the same thickness throughout. Premium Grade only. (100% edge grain).




- Hide Gallery
Certi-Split® Straight-Split Shakes

CAD Drawings for Certi-Split® Straight-Split Shakes
Figure 10 - Low Slope to Steep Slope Roof Transition Detail - Certi-label shakes
download:view:
Figure 11 - Apex Roof Juncture
download:view:
Figure 1 - Spaced Sheathing
download:view:
Figure 13b - Typical Saddle Flashing
download:view:
Figure 13a - Valley Metal
download:view:
Figure 13d - Roof Valley Flashing Detail
download:view:
Figure 12 - Swept or Bell Eave
download:view:
Figure 13c - Valley Product Application
download:view:
Figure 9 - Convex Roof Juncture
download:view:
Figure 8 - Certi-label Hip and Ridge Application
download:view:
Figure 7 - Certi-label Shake Application to Low Slope Roofs
download:view:
Figure 6 - Mansard Roof
download:view:
Figure 5a - Course Alignment
download:view:
Figure 5 - Certi-label Shingle Application
download:view:
Figure 4 - Certi-label Shake Applications
download:view:
Figure 3 - Spaced Over Solid Combination Sheathing
download:view:
Figure 21d - Continuous Ventilation Product (rigid type)
download:view:
Figure 21c - Continuous Ventilation Product (mesh type)
download:view:
Figure 21b - Vertical Strips Over Solid Sheathing Application
download:view:
Figure 21a - Certi-Last Shake Application
download:view:
Figure 20 - Half Monitor Roof
download:view:
Figure 2 - Solid Sheathing
download:view:
Figure 19 - Shed Roof
download:view:
Figure 18 - Gable Roof
download:view:
Figure 17 - Specialty Roof Deck-Vented Roof
download:view:
Figure 16 - Ridge Ventilation Detail
download:view:
Figure 15c - Shed Roof
download:view:
Figure 15b - Cathedral Ceiling With Partial Attic
download:view:
Figure 15a - Gable Roof With Attic
download:view:
Figure 14d and 14e - Typical Projection Flashing
download:view:
Figure 14c - Typical Projection Flashing
download:view:
Figure 14b - Skylight Installation
download:view:
Figure 14a - Skylight Flashing
download:view:
Specifications for Certi-Split® Straight-Split Shakes
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Certi-Split® Straight-Split Shakes
Videos for Certi-Split® Straight-Split Shakes
Cedar Shake and Shingle Bureau video of Roofing Installation Video
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information
Cedar Shake and Shingle Bureau video of Fasteners and Non Permeable Barrier
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information
Cedar Shake and Shingle Bureau video of Benefits of Cedar & Installation Tips
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information
Cedar Shake and Shingle Bureau video of Grading & Inspection
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau )request for information