X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Garage Doors and Openers
CONTACT INFO
EMAIL
Request for information
Amarr Garage Doors
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Projects
CE Courses
News
Green Reports
SOCIAL
WARRANTY
Click Here for Warranty Information
Amarr Garage Doors
>
PRODUCT
>
Polystyrene Insulated Steel - Amarr 2432
Polystyrene Insulated Steel - Amarr 2432
Solid steel construction is the basis for the Amarr 2432. Two tough steel skins surround 2 inches of CFC-free polystyrene insulation. In addition, a thermal break creates a barrier to keep heat and cold from transferring through the door.
- Hide Gallery
BIM
CAD
Specs
Catalogs
Videos
Revit BIM Files for Polystyrene Insulated Steel - Amarr 2432
Sectional Doors
Sectional Doors: Commercial Model 2432
CAD Drawings for Polystyrene Insulated Steel - Amarr 2432
Garage Doors
1000-Standard
download:
DWG
view:
PDF
1380-Standard
download:
DWG
view:
PDF
2000-Standard
download:
DWG
view:
PDF
2400-Standard
download:
DWG
view:
PDF
2500-Standard
download:
DWG
view:
PDF
2700-Standard
download:
DWG
view:
PDF
3500-Standard
download:
DWG
view:
PDF
Concrete-jamb-details
download:
DWG
view:
PDF
Hi-Lift-Ftrp-Trkset-AM
download:
DWG
view:
PDF
Hi-Lift-Ftrp-Trkset-BM
download:
DWG
view:
PDF
Hi-Lift-Ftrp-Trkset-TRA
download:
DWG
view:
PDF
Hi-Lift-Trkset-AM
download:
DWG
view:
PDF
Hi-Lift-Trkset-BM
download:
DWG
view:
PDF
Hi-Lift-Trkset-Tra
download:
DWG
view:
PDF
Std-Lft-Trkset-AM
download:
DWG
view:
PDF
Std-Lft-Trkset-AM-Ftrp
download:
DWG
view:
PDF
Std-Lft-Trkset-AM-Lhrtf
download:
DWG
view:
PDF
Std-Lft-Trkset-AM-Lhrtr
download:
DWG
view:
PDF
Std-Lft-Trkset-BM
download:
DWG
view:
PDF
Std-Lft-Trkset-BM-Ftrp
download:
DWG
view:
PDF
Std-Lft-Trkset-BM-Lhrtf
download:
DWG
view:
PDF
Std-Lft-Trkset-BM-Lhrtr
download:
DWG
view:
PDF
Std-Lft-Trkset-Tra
download:
DWG
view:
PDF
Std-Lft-Trkset-Tra-Ftrp
download:
DWG
view:
PDF
Std-Lft-Trkset-Tra-Lhrth
download:
DWG
view:
PDF
Steel-Jamb Details
download:
DWG
view:
PDF
Vert-Lift-AM
download:
DWG
view:
PDF
Vert-Lift-BM
download:
DWG
view:
PDF
Vert-Lift-Tra
download:
DWG
view:
PDF
Wood-Bm-Jamb
download:
DWG
view:
PDF
Specifications for Polystyrene Insulated Steel - Amarr 2432
08 36 00
Sectional Metal Overhead Doors
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - CAN
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Polystyrene Insulated Steel - Amarr 2432
Videos for Polystyrene Insulated Steel - Amarr 2432
Amarr Garage Doors video of Amarr Northwoods Plank Style Garage Doors
2025-03-10T00:00:00+00:00Z
Amarr Northwoods Plank Style Garage Doors
(Amarr Garage Doors)
request for information
Amarr Garage Doors video of Smooth as Ice: Meet the NEW insulated EOS garage door from Amarr. Sleek, Modern, & Energy-Efficient
2025-03-10T00:00:00+00:00Z
Smooth as Ice: Meet the NEW insulated EOS garage door from Amarr. Sleek, Modern, & Energy-Efficient
(Amarr Garage Doors)
request for information
Amarr Garage Doors video of Choosing the Perfect Garage Door from Amarr
2025-03-10T00:00:00+00:00Z
Choosing the Perfect Garage Door from Amarr
(Amarr Garage Doors)
request for information
Amarr Garage Doors video of See Why Amarr Should Be Your Garage Door Supplier Choice!
2025-03-10T00:00:00+00:00Z
See Why Amarr Should Be Your Garage Door Supplier Choice!
(Amarr Garage Doors)
request for information