FGM-Fabral LLC

Metal Roofing and Wall Panels

CONTACT INFO
16435 N. Scottsdale Rd.
Scottsdale, AZ 85254
Phone: 770-775-4484
EMAIL
Request for informationFGM-Fabral LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES

FGM-Fabral LLC CAD DetailsSearch using keywords: revit metal roofing

LP-12 - Industrial Panels Detail Manual 3D Isometrics
download:view:
LP-12 - Liner Panel
download:view:
IP3 PURLINS SECTIONS - FINAL R1
download:view:
IP SNAP 3 PROFILE
download:view:
HIGH SEAM PROFILE
download:view:
IP SEAM 3 PROFILE
download:view:
.5 CORRUGATED
download:view:
78 Corrugated Blue Book
download:view:
Deep Rib IV Section View Details
download:view:
Deep Rib 4
download:view:
7-8 inch Corrugated Profile
download:view:
78 Corrugated Blue Book 2
download:view:
Industrial Panels Detail Manual 2D Sections
download:view:
Industrial Panels Detail Manual 3D Isometrics
download:view:
Decor Flush Detailed
download:view:
Decor Flush Section View Details
download:view:
2.5 SSR PROFILE
download:view:
2.5 SSR Panel - Detail Pages With Vented Ridge
download:view:
Hefti Rib Profiles
download:view:
Hefti Rib Final
download:view:
Deep Rib II Profile
download:view:
Industrial Panels Detail Manual 3D Isometrics 2
download:view:
Industrial Panels Detail Manual 2D Sections 2
download:view:
Snap-On-Batten Profile
download:view:
HCF Details - Final
download:view:
HCF ON OPEN FRAMING
download:view:
SILHOUETTE 16 HCF
download:view:
HCF12-1
download:view:
HCF-Flange Sidelap
download:view:
HCF-Clip Sidelap
download:view:
HCF12-1 Sketchup
download:view:
SILHOUETTE 12 HCF
download:view:
HCF16-4C- Side lap detail Sketch up
download:view:
HCF16-4
download:view:
HCF16-4 Sketchup
download:view:
HCF16-4C
download:view:
HCF16-2C
download:view:
HCF16-2C- Side lap detail Sketch up
download:view:
HCF16-2
download:view:
HCF16-2 Sketchup
download:view:
HCF16-1C
download:view:
HCF16-1C Sketchup
download:view:
HCF16-1
download:view:
HCF12-3C
download:view:
HCF12-2C
download:view:
HCF12-2C- Side lap detail Sketch up
download:view:
HCF12-2
download:view:
HCF12-2 Sketchup Sidelap
download:view:
HCF12-1C
download:view:
HCF12-1C- Side lap detail Sketch up
download:view:
Select Series 612
download:view:
Select Series 3D Final
download:view:
SelectSeries 612-12
download:view:
V Beam - Industrial Panels Detail Manual 2D Sections
download:view:
V Beam - Industrial Panels Detail Manual 3D Isometrics
download:view:
V Beam Profile
download:view:
Ultra Rib Profile
download:view:
SELECT SERIES 12
download:view:
SelectSeries - Neg Press Clip -Prototype
download:view:
Twin Fold
download:view:
Twin Fold Wood Deck Isometric
download:view:
Thin Seam Wood Deck Isometric
download:view:
Thin Seam STL Deck Isometric
download:view:
Thin Seam - 16in with Pencil Beads
download:view:
Thin Seam STL Deck ISO Sections
download:view:
Thin Seam - 16in with Shadow Lines
download:view:
Thin Seam Profile with Batten
download:view:
Thin Seam
download:view:
T-Rib Profile
download:view:
T-Rib
download:view:
Stand N Seam Profile
download:view:
Stand'N Seam STL Deck Isometric
download:view:
Stand'N Seam STL Deck ISO Sections
download:view:
Snap-On-Seam High Profile
download:view:
Snap-On-Seam Profile
download:view:
Snap-On-Seam with Shadow Lines
download:view:
Snap-On-Seam Wood Deck Sections
download:view:
Snap-On-Seam with Cap Install
download:view:
Slim Seam 12 inches
download:view:
Slim Seam Wood Deck Isometric
download:view:
Slim Seam Profile
download:view:
Power Seam 18 in flat
download:view:
Power Seam Profile
download:view:
Power Seam STL Deck ISO Sections
download:view:
Power Seam STL Deck Isometric
download:view:
Power Seam 18 in with stiff ribs
download:view:
Power Seam Wood Deck Isometric
download:view:
Posi Lock
download:view:
Posi-Lock Soffit
download:view:
Mighti Rib
download:view:
Mighti Rib (Fastening Schedule WF)
download:view:
Mighti Rib and Ultra Rib
download:view:
Mighti Rib PBR (42.75 inch coil)
download:view:
Mighti Rib I
download:view:
Mighti RIb (R Panel)
download:view:
LP-25 - Industrial Panels Detail Manual 3D Isometrics
download:view:
LP-25 - Liner Panel
download:view:
LP-15 - Industrial Panels Detail Manual 3D Isometrics
download:view:
LP-15 Liner Panel
download:view: