Rated 5 based on 1 product reviews
Citadel Architectural Products, Inc.

Composite Panels

CONTACT INFO
6198 West Airport Blvd.
Greenfield, IN 46140
Toll Free: 800-446-8828
Phone: 317-894-9400
Continuing Education Logo
EMAIL
Request for informationCitadel Architectural Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES

GlazeGuard® 1000 IR is a composite panel made by laminating either textured or smooth aluminum skins to three layers of polypropylene.

These panels are typically used on various types of buildings including schools and universities, retail complexes, storefront conditions, etc. However, with an impact resistant composition, GlazeGuard® 1000 IR panels are ideal for any other application where increased thermal properties, durability and safety are concerns.

 

Request Samples

- Hide Gallery
Fire Resistant Glazing Panels

Fire Resistant Glazing Panels  

GlazeGuard® 1000 IR  
1

Revit BIM Files for Fire Resistant Glazing Panels - GlazeGuard® 1000 IR

Composite Wall Panels  

Composite Wall Panels

CAD Drawings for Fire Resistant Glazing Panels - GlazeGuard® 1000 IR

Composite Wall Panels - Envelope 2000 RV System  

Envelope 2000 RV 10 Curved Section
download:view:
Envelope 2000 RV 1A System Isometric Option 1
download:view:
Envelope 2000 RV 1B System Isometric Option 2
download:view:
Envelope 2000 RV 1C System Isometric Option 3
download:view:
Envelope 2000 RV 2A Molding Dimensions Page 1
download:view:
Envelope 2000 RV 2B Molding Dimensions Page 2
download:view:
Envelope 2000 RV 2C Molding Dimensions Page 3
download:view:
Envelope 2000 RV 3A Base Foundation Option 1
download:view:
Envelope 2000 RV 3B Base Foundation Option 2
download:view:
Envelope 2000 RV 4A Horizontal Vertical Option 1
download:view:
Envelope 2000 RV 4B Horizontal Vertical Option 2
download:view:
Envelope 2000 RV 4C Horizontal Vertical Option 3
download:view:
Envelope 2000 RV 5 Intermediate Connection
download:view:
Envelope 2000 RV 6A Dissimilar Material Option 1
download:view:
Envelope 2000 RV 6B Dissimilar Material Option 2
download:view:
Envelope 2000 RV 7 Parapet
download:view:
Envelope 2000 RV 8A Inside Corner Option 1
download:view:
Envelope 2000 RV 8B Inside Corner Option 2
download:view:
Envelope 2000 RV 8C Inside Corner Option 3
download:view:
Envelope 2000 RV 9A Outside Corner Option 1
download:view:
Envelope 2000 RV 9B Outside Corner Option 2
download:view:
Envelope 2000 RV 9C Outside Corner Option 3
download:view:
Envelope 2000 RV Intersections 11A To 12B
download:view:
Envelope 2000 RV Intersections 13A To 13D
download:view:
Envelope 2000 RV Intersections 13E
download:view:
Envelope 2000 RV Intersections 13F
download:view:
Envelope 2000 RV Intersections 13G
download:view:
Envelope 2000 RV Intersections 14A To 14C
download:view:
Envelope 2000 RV Intersections 14D
download:view:
Envelope 2000 RV Intersections 15A
download:view:
Envelope 2000 RV Intersections 15B To 17
download:view:
Envelope 2000 RV Intersections 18A To 18C
download:view:
Envelope 2000 RV Intersections 18D
download:view:
Envelope 2000 RV Intersections 18E
download:view:
Envelope 2000 RV Intersections 19A To 19C
download:view:
Envelope 2000 RV Intersections 19D
download:view:
Envelope 2000 RV Intersections 19E
download:view:
Envelope 2000 RV
download:view:

Composite Wall Panels - Envelope 2000 D-RV System  

Envelope 2000 DRV 1 System Isometric
download:view:
Envelope 2000 DRV 10 Molding Layout
download:view:
Envelope 2000 DRV 11 Weep Hole Layout
download:view:
Envelope 2000 DRV 2 Molding Dimensions
download:view:
Envelope 2000 DRV 3 Base Foundation
download:view:
Envelope 2000 DRV 4 Horizontal Vertical
download:view:
Envelope 2000 DRV 5 Intermediate Connection
download:view:
Envelope 2000 DRV 6 Dissimilar Material
download:view:
Envelope 2000 DRV 7 Parapet
download:view:
Envelope 2000 DRV 8 Inside Corner
download:view:
Envelope 2000 DRV 9 Outside Corner
download:view:
Envelope 2000 DRV
download:view:

Composite Wall Panels - Envelope 2000 RS System  

Envelope 2000 RS 1 System Isometric
download:view:
Envelope 2000 RS 2 Attachment Extrusions
download:view:
Envelope 2000 RS 3 Base Foundation
download:view:
Envelope 2000 RS 4A Horizontal Vertical Option 1
download:view:
Envelope 2000 RS 4B Horizontal Vertical Option 2
download:view:
Envelope 2000 RS 5 Dissimilar Material
download:view:
Envelope 2000 RS 6A Parapet Option 1
download:view:
Envelope 2000 RS 6B Parapet Option 2
download:view:
Envelope 2000 RS 7 Inside Corner
download:view:
Envelope 2000 RS 8 Outside Corner
download:view:
Envelope 2000 RS
download:view:

Composite Wall Panels - Envelope 2000 RR System  

Envelope 2000 RR 1 System Isometric
download:view:
Envelope 2000 RR 2A Attachment Extrusions Page 1
download:view:
Envelope 2000 RR 2B Attachment Extrusions Page 2
download:view:
Envelope 2000 RR 3 Base Foundation
download:view:
Envelope 2000 RR 4 Horizontal Vertical
download:view:
Envelope 2000 RR 5 Dissimilar Material
download:view:
Envelope 2000 RR 6 Parapet
download:view:
Envelope 2000 RR 7 Inside Corner
download:view:
Envelope 2000 RR 8 Outside Corner
download:view:
Envelope 2000 RR 9 Column
download:view:
Envelope 2000 RR
download:view:

Composite Wall Panels - Panel 15  

Panel 15 1PC 1 System Isometric
download:view:
Panel 15 1PC 10 Outside Corner
download:view:
Panel 15 1PC 2A Molding Dimensions Page 1
download:view:
Panel 15 1PC 2B Molding Dimensions Page 2
download:view:
Panel 15 1PC 3A Base Foundation Option 1
download:view:
Panel 15 1PC 3B Base Foundation Option 2
download:view:
Panel 15 1PC 4 Horizontal Vertical
download:view:
Panel 15 1PC 5A Horizontal Option 1
download:view:
Panel 15 1PC 5B Horizontal Option 2
download:view:
Panel 15 1PC 6 Intermediate Connection
download:view:
Panel 15 1PC 7A Dissimilar Material Option 1
download:view:
Panel 15 1PC 7B Dissimilar Material Option 2
download:view:
Panel 15 1PC 8 Parapet
download:view:
Panel 15 1PC 9 Inside Corner
download:view:
Panel 15 1PC Intersections 11 To 13
download:view:
Panel 15 1PC Intersections 14 To 15B
download:view:
Panel 15 1PC Intersections 16A To 17B
download:view:
Panel 15 1PC Intersections 18A To 19B
download:view:
Panel 15 1PC Intersections 20A To 20B
download:view:
Panel 15 1PC
download:view:
Specifications for Fire Resistant Glazing Panels - GlazeGuard® 1000 IR
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Fire Resistant Glazing Panels - GlazeGuard® 1000 IR
Videos for Fire Resistant Glazing Panels - GlazeGuard® 1000 IR
Citadel Architectural Products, Inc. video of Citadel Architectural Products, Inc. - One Piece Molding System Installation
2019-03-17T00:00:00+00:00Z
(Citadel Architectural Products, Inc.)request for information
Citadel Architectural Products, Inc. video of Citadel Architectural Products, Inc. - Two Piece Molding System Installation
2019-03-17T00:00:00+00:00Z
(Citadel Architectural Products, Inc.)request for information