Rated 5 based on 1 product reviews
Citadel Architectural Products, Inc.

Composite Panels

CONTACT INFO
EMAIL
Request for informationCitadel Architectural Products, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Similar to CleanCote® Premier™ Sentinel™ is impact resistant, water resistant, and provides ultimate smoothness. However, Sentinel™ is installed using moldings with a nearly flat profile to reduce dust collection.

 

Request Samples

- Hide Gallery
Interior Wall & Ceiling Panels

Revit BIM Files for Interior Wall & Ceiling Panels - CleanCote® Sentinel™

Composite Wall Panels

CAD Drawings for Interior Wall & Ceiling Panels - CleanCote® Sentinel™
Panel 15 1PC 3A Base Foundation Option 1
download:view:
Panel 15 1PC 3B Base Foundation Option 2
download:view:
Panel 15 1PC 2A Molding Dimensions Page 1
download:view:
Panel 15 1PC 2B Molding Dimensions Page 2
download:view:
Panel 15 1PC 10 Outside Corner
download:view:
Panel 15 1PC 7A Dissimilar Material Option 1
download:view:
Panel 15 1PC 7B Dissimilar Material Option 2
download:view:
Panel 15 1PC 6 Intermediate Connection
download:view:
Panel 15 1PC 9 Inside Corner
download:view:
Panel 15 1PC 5A Horizontal Option 1
download:view:
Panel 15 1PC 5B Horizontal Option 2
download:view:
Panel 15 1PC 4 Horizontal Vertical
download:view:
Panel 15 1PC 8 Parapet
download:view:
Panel 15 1PC Intersections 16A To 17B
download:view:
Panel 15 1PC Intersections 18A To 19B
download:view:
Panel 15 1PC Intersections 20A To 20B
download:view:
Panel 15 1PC Intersections 14 To 15B
download:view:
Panel 15 1PC Intersections 11 To 13
download:view:
Panel 15 1PC 1 System Isometric
download:view:
Panel 15 1PC
download:view:
Envelope 2000 DRV 3 Base Foundation
download:view:
Envelope 2000 DRV 11 Weep Hole Layout
download:view:
Envelope 2000 DRV 2 Molding Dimensions
download:view:
Envelope 2000 DRV 1 System Isometric
download:view:
Envelope 2000 DRV 10 Molding Layout
download:view:
Envelope 2000 DRV 5 Intermediate Connection
download:view:
Envelope 2000 DRV 4 Horizontal Vertical
download:view:
Envelope 2000 DRV 6 Dissimilar Material
download:view:
Envelope 2000 DRV 9 Outside Corner
download:view:
Envelope 2000 DRV 8 Inside Corner
download:view:
Envelope 2000 RV 10 Curved Section
download:view:
Envelope 2000 DRV 7 Parapet
download:view:
Envelope 2000 DRV
download:view:
Envelope 2000 RV 3A Base Foundation Option 1
download:view:
Envelope 2000 RV 3B Base Foundation Option 2
download:view:
Envelope 2000 RV 1A System Isometric Option 1
download:view:
Envelope 2000 RV 1B System Isometric Option 2
download:view:
Envelope 2000 RV 1C System Isometric Option 3
download:view:
Envelope 2000 RV 2A Molding Dimensions Page 1
download:view:
Envelope 2000 RV 2B Molding Dimensions Page 2
download:view:
Envelope 2000 RV 2C Molding Dimensions Page 3
download:view:
Envelope 2000 RV 4A Horizontal Vertical Option 1
download:view:
Envelope 2000 RV 4B Horizontal Vertical Option 2
download:view:
Envelope 2000 RV 4C Horizontal Vertical Option 3
download:view:
Envelope 2000 RV 6A Dissimilar Material Option 1
download:view:
Envelope 2000 RV 6B Dissimilar Material Option 2
download:view:
Envelope 2000 RV 8A Inside Corner Option 1
download:view:
Envelope 2000 RV 5 Intermediate Connection
download:view:
Envelope 2000 RV 7 Parapet
download:view:
Envelope 2000 RV 8C Inside Corner Option 3
download:view:
Envelope 2000 RV 9A Outside Corner Option 1
download:view:
Envelope 2000 RV 9B Outside Corner Option 2
download:view:
Envelope 2000 RV 9C Outside Corner Option 3
download:view:
Envelope 2000 RV 8B Inside Corner Option 2
download:view:
Envelope 2000 RV Intersections 11A To 12B
download:view:
Envelope 2000 RV Intersections 13A To 13D
download:view:
Envelope 2000 RV Intersections 13E
download:view:
Envelope 2000 RV Intersections 14A To 14C
download:view:
Envelope 2000 RV Intersections 18A To 18C
download:view:
Envelope 2000 RV Intersections 15B To 17
download:view:
Envelope 2000 RV Intersections 13F
download:view:
Envelope 2000 RV Intersections 13G
download:view:
Envelope 2000 RV Intersections 14D
download:view:
Envelope 2000 RV Intersections 15A
download:view:
Envelope 2000 RV Intersections 18D
download:view:
Envelope 2000 RV Intersections 19A To 19C
download:view:
Envelope 2000 RS 2 Attachment Extrusions
download:view:
Envelope 2000 RS 3 Base Foundation
download:view:
Envelope 2000 RS 1 System Isometric
download:view:
Envelope 2000 RV Intersections 18E
download:view:
Envelope 2000 RV Intersections 19D
download:view:
Envelope 2000 RV Intersections 19E
download:view:
Envelope 2000 RV
download:view:
Envelope 2000 RS 4A Horizontal Vertical Option 1
download:view:
Envelope 2000 RS 4B Horizontal Vertical Option 2
download:view:
Envelope 2000 RS 5 Dissimilar Material
download:view:
Envelope 2000 RS 6A Parapet Option 1
download:view:
Envelope 2000 RS 6B Parapet Option 2
download:view:
Envelope 2000 RS 8 Outside Corner
download:view:
Envelope 2000 RS 7 Inside Corner
download:view:
Envelope 2000 RS
download:view:
Envelope 2000 RR 2A Attachment Extrusions Page 1
download:view:
Envelope 2000 RR 2B Attachment Extrusions Page 2
download:view:
Envelope 2000 RR 4 Horizontal Vertical
download:view:
Envelope 2000 RR 5 Dissimilar Material
download:view:
Envelope 2000 RR 3 Base Foundation
download:view:
Envelope 2000 RR 7 Inside Corner
download:view:
Envelope 2000 RR 1 System Isometric
download:view:
Envelope 2000 RR 6 Parapet
download:view:
Envelope 2000 RR 8 Outside Corner
download:view:
Envelope 2000 RR 9 Column
download:view:
Envelope 2000 RR
download:view:
Specifications for Interior Wall & Ceiling Panels - CleanCote® Sentinel™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Interior Wall & Ceiling Panels - CleanCote® Sentinel™
Videos for Interior Wall & Ceiling Panels - CleanCote® Sentinel™
Citadel Architectural Products, Inc. video of Citadel Architectural Products, Inc. - One Piece Molding System Installation
2019-03-17T00:00:00+00:00Z
(Citadel Architectural Products, Inc.)request for information
Citadel Architectural Products, Inc. video of Citadel Architectural Products, Inc. - Two Piece Molding System Installation
2019-03-17T00:00:00+00:00Z
(Citadel Architectural Products, Inc.)request for information