Series 7000 - Standard Nail On - Inswing with Standard Hardware, Low Sill and 10 in. Kick plate
Series 7000 - Standard Nail On - Inswing with Standard Hardware, Low Sill and 4 in. Kick plate
Series 7000 - Standard Nail On - Inswing with Standard Hardware, Low Sill with Sidelites and 4 in. Kick Plate
Series 7000 - Standard Nail On - Inswing with Standard Hardware, Low Sill with Transom and 4 in. Kick Plate
Series 7000 - Standard Nail On - Inswing with Standard Hardware, Standard Sil and 4 in. Kick plate
Series 7000 - Standard Nail On - Inswing with Standard Hardware, Standard Sill and 10 in. Kick plate
Series 7000 - Standard Nail On - Inswing with Standard Hardware, Standard Sill with Sidelites and 4 in. Kick Plate
Series 7000 - Standard Nail On - Inswing with Standard Hardware, Standard Sill with Transom and 4 in. Kick Plate
Series 7000 - Standard Nail On - Outswing with Standard Hardware, Low Sill and 4 in. Kick plate
Series 7000 - Standard Nail On - Outswing with Standard Hardware, Low Sill with Sidelites and 4 in. Kick Plate
Series 7000 - Standard Nail On - Outswing with Standard Hardware, Low Sill with Transom and 4 in. Kick Plate
Series 7000 - Standard Nail On - Outswing with Standard Hardware, Standard Sill and 10 in. Kick plate
Series 7000 - Standard Nail On - Outswing with Standard Hardware, Standard Sill and 4 in. Kick plate
Series 7000 - Standard Nail On - Outswing with Standard Hardware, Standard Sill with Sidelites and 4 in. Kick Plate
Series 7000 - Standard Nail On - Outswing with Standard Hardware, Standard Sill with Transom and 4 in. Kick Plate
Series 7200 - ADA Sill - Pivoting Double Door 1-9/16" Narrow Profile
Series 7200 - ADA Sill - Pivoting Double Door 2-5/8" Profile
Series 7200 - ADA Sill - Pivoting HL 1-9/16" Narrow Profile
Series 7200 - ADA Sill - Pivoting HL 2-5/8" Profile
Series 7200 - ADA Sill - Pivoting HR 1-9/16" Narrow Profile
Series 7200 - ADA Sill - Pivoting HR 2-5/8" Profile
Series 8100 - Thermally Broken Pocket Door - PXX - 3 in. UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Pocket Door - PXXX - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Pocket Door - PXXXX - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Pocket Door - XXP - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Pocket Door - XXXP - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Pocket Door - XXXXP - 3 in. UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Stacking Door - OX - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Stacking Door - OXX - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Stacking Door - OXX - 3 UltraGlide Rollers, Standard Sill, Screen
Series 8100 - Thermally Broken Stacking Door - OXXO - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Stacking Door - OXXX - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Stacking Door - XO - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Stacking Door - XXO - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8100 - Thermally Broken Stacking Door - XXXO - 3 UltraGlide Rollers, Standard Sill, No Screen
Series 8150 - Standard Nail On - OX Sliding Door with Low Sill and Standard Hardware
Series 8150 - Standard Nail On - OX Sliding Door with Water Leg Sill and Standard Hardware
Series 8150 - Standard Nail On - OXXO Sliding Door with Low Sill and Standard Hardware
Series 8150 - Standard Nail On - OXXO Sliding Door with Water Leg Sill and Standard Hardware
Series 8150 - Standard Nail On - XO Sliding Door with Low Sill and Standard Hardware
Series 8150 - Standard Nail On - XO Sliding Door with Water Leg Sill and Standard Hardware
Series 8150 - Standard Nail On - XX Sliding Door with Low Sill and Standard Hardware
Series 9200-Thermally Broken - Bi-Fold Door - 1L/2R- <BR>3/4" Recessed Sill
Series 9200-Thermally Broken - Bi-Fold Door - 1L/2R-<BR>1 1/2" Recessed Sill
Series 9200-Thermally Broken - Bi-Fold Door - 1L/2R-<BR>2 3/16" Sill
Series 9200-Thermally Broken - Bi-Fold Door - 2L/2R- <BR>1 1/2" Recessed Sill
Series 9200-Thermally Broken - Bi-Fold Door - 2L/2R- <BR>2 3/16" Sill
Series 9200-Thermally Broken - Bi-Fold Door - 2L/2R- <BR>3/4" Recessed Sill
Series 9200-Thermally Broken - Bi-Fold Door - 2R- <BR>1 1/2" Recessed Sill
Series 9200-Thermally Broken - Bi-Fold Door - 2R- <BR>2 3/16" Sill
Series 9200-Thermally Broken - Bi-Fold Door - 2R- <BR>3/4" Recessed Sill
Series 9200-Thermally Broken - Bi-Fold Door - 3R- <BR>1 1/2" Recessed Sill
Series 9200-Thermally Broken - Bi-Fold Door - 3R- <BR>2 3/16" Sill
Series 9200-Thermally Broken - Bi-Fold Door - 3R- <BR>3/4" Recessed Sill
Aluminum Flush Doors - Series 100BE
FRP Flush School Doors - Series 200BE
Heavy-Duty Screen Doors - Series 400SE
Stile and Rail Doors - Series 500SE
Detention Metal Door and Frame
2 pc mull clip
Aluminum Casing Detail - C510480
Base RFX Sections With Aluminum Casing
CL10000 Rediflex Caseless Assembly
CL10300 Rediframe Cased Opening Assembly
Casing Corner Attachment - C510472
Casing Options - C510471
Conventional - Dutch - Pair of Doors - rfa 167
Corner Assembly Details - C510456
Corner Detail - rfmud 1
Door Frame Details - C510454
Frame Applications - C510453
Frame Corner Details - C510468
Frame Details - C510466
Frames - C510464
HM08000 Rediframe Hollow Metal Adjustable Header Assembly
Head Mullion Detail - rfmud 3
Kerf - Rediflex - framep 2
Kerf - Rediflex Corner Detail - rfxcrn 2
Mullion with Sidelite or Transom - rfmus 4
RFX Base Sections Nail Hole With Wood Trim
RFX Base Sections With S56 Steel Casing
RFX Base Sections With Standard Steel Casing
Rediflex Corner Detail - rfxcrn 1
Rediflex Frame Assembly - frame 2
Rediflex Frame Profile
Rediframe Sections With Aluminum Casing Lanced
Rediframe Sections With S 56 Steel Casing Lanced
Rediframe Sections With Standard Steel Casing Lanced
Rediframe Sections With Wood Casing No Lance
Rosette Detail - C510473
Rough Opening Details - C510457
Steel Casing Details - Steel Casing Application - C510474
Steel Colonial Casing Detail - S56 Casing Application - C510476
Strike and Hinge Emboss Options - C510460
Wood Casing Details - C510482
1 Panel Flat (Shaker) ADA Embossment Option for Steel Doors
1 Panel Flat (Shaker) Embossment Option for Steel Doors
2 Panel Flat (Shaker) ADA Embossment Option for Steel Doors
2 Panel Flat (Shaker) Embossment Option for Steel Doors
2 Panel High Def (HD) Large Embossment Option for Steel Doors
2 Panel High Def (HD) Square ADA Embossment Option for Steel Doors
2 Panel High Def (HD) Square Embossment Option for Steel Doors
3 Panel Equal Flat (Shaker) ADA Embossment Option for Steel Doors
3 Panel Equal Flat (Shaker) Embossment Option for Steel Doors
3 Panel Flat Craftsman (Shaker) ADA Embossment Option for Steel Doors
3 Panel Flat Craftsman (Shaker) Embossment Option for Steel Doors
3 Panel High Def (HD) Embossment Option for Steel Doors
3-4 2 Panel HD (St. James) Embossment Option for Steel Doors
3ft. 6in. x 6ft. 8 in. 6 Panel Embossment Option for Steel Doors
4 Panel Embossment Option for Steel Doors
4 Panel High Def (HD) Large Embossment Option for Steel Doors
5 Panel Equal (Shaker) ADA Embossment Option for Steel Doors
5 Panel Equal (Shaker) Embossment Option for Steel Doors
6 Panel Embossment ADA Location Option for Steel Doors
6 Panel Embossment Option for Steel Doors
6 Panel Equal (Shaker) 8 ft. Embossment Option for Steel Doors - II20X
6 Panel High Def (HD) Embossment Option for Steel Doors
6ft. x 8in. 1 Panel High Def ADA Option for Steel Doors
6ft. x 8in. 1 Panel High Def Option for Steel Doors
6ft. x 8in. 2 Panel HD Cottage Option for Steel Doors
6ft. x 8in. 3 Panel Craftsman Option for Steel Doors
8 Panel Embossment Option for Steel Doors
8 ft. 1 Panel Flat (Shaker) Embossment Option for Steel Doors - II20W
8 ft. 2 Panel Flat (Shaker) Embossment Option for Steel Doors - II20Y
8 ft. 6 Panel Embossment for Steel Edge Doors
8 ft. High Def 2 Panel Embossment for Steel Edge Doors
9 Panel Embossment Option for Steel Doors
Crossbuck Embossment Option for Steel Doors
Narrow 4 Panel Embossment Options for Steel Doors
Narrow 6 Panel Embossment Option for Steel Doors
Smooth Steel Door Embossment Options
Stainable Steel Door Embossment Options
True 4 Panel Embossment Option for Steel Doors
Stainable Steel Door Embossment Options
ALT F50 Curtain Walls
BUCKS
BUTT SEAM HM DOOR
DB DOOR
DOORS
ELEVATOR FRAME
ELEVATOR FRAME1
FIRE RATED POLYSTYRENE HONEYCOMB DOOR
FRAMES
HC HM DOOR CONSTRUCTION
KD FRAME DETAILS
KD Nail On Frame Detail
LITE KIT DETAILS
LOUVER DETAILS
MAS ANCHOR
MASONRY ANCHOR
P D ANCHOR
P and D
PRESSURE FIT
RIB HM DOOR CONSTRUCTION
SINGLE RABBET FRAME
WELDED FRAME
WOOD STRAP ANCHOR
ZEE
ZEE CLIP ANCHOR
Monorail Steel Frame Doors
Hollow Metal Single Door 10RP
Hollow Metal Single Door 3RP
Hollow Metal Single Door 3RP Lite
Hollow Metal Single Door 6RP
CA315 CA315i
CA110 CA110i
CA320 CA320i
A150 High Lift
A150 Low Headroom Front Mount
A150 Low Headroom Rear Mount
A150 Standard Lift
A150 Vertical Lift
A150T High Lift
A150T Low Headroom Front Mount
A150T Low Headroom Rear Mount
A150T Standard Lift
A150T Vertical Lift
A175 High Lift
A175 Low Headroom Front Mount
A175 Low Headroom Rear Mount
A175 Standard Lift
A175 Vertical Lift
A175T High Lift
A175T Low Headroom Front Mount
A175T Low Headroom Rear Mount
A175T Standard Lift
A175T Vertical Lift
2900 V2 OOXOO Section Detail
2900 V2 OOZO Section Detail
2900 V2 OOZOO Section Detail
2900 V2 OXO Section Detail
2900 V2 OXYO Section Detail
2900 V2 OYXO Section Detail
2900 V2 OZO Section Detail
2900 V2 XO Section Detail
Element Patio Door
Hybrid XO - Double Glaze
Loft Patio Door
Studio OXO - 2.625 Sill
Studio OXYO - 2.625 Sill
Studio XO - 2.625 Sill
Studio XOO - 2.625 Sill
Urbania Panoramic 4 Lights Patio Door
Urbania Patio Door
Steel Entry Doors - N300-N600-N700-N900
6-8 1-2 1-2 Lite SDL Assembly - Tech Manual
6-8 1-2 3-4 Lite SDL Assembly - Tech Manual
6-8 1P Shaker Door Assembly - Tech Manual
6-8 2 Panel 3-4 Top Door Assembly - Tech Manual
6-8 2 Panel Camber Door Assembly - Tech Manual
6-8 2 Panel Camber Plank Door Assembly - Tech Manual
6-8 2 Panel Shaker Door Assembly - Tech Manual
6-8 2 Panel Square ADA Door Assembly - Tech Manual
6-8 2 Panel Square Door Assembly - Tech Manual
6-8 3 Panel 3-4 Top Door Assembly - Tech Manual
6-8 3 Panel Craftsman Door Assembly - Tech Manual
6-8 3 Panel Shaker Door Assembly - Tech Manual
6-8 3-4 Light Estate Flush Glaze Door Assembly - Tech Manual
6-8 3-4 Light Estate Flush Glaze SDL Assembly - Tech Manual
6-8 3-4 Light Shaker Flush Glaze SDL Assembly - Tech Manual
6-8 4P Blank Top Door Assembly - Tech Manual
6-8 5 Panel Shaker Door Assembly - Tech Manual
6-8 6 Panel ADA Door Assembly - Tech Manual
6-8 6 Panel Door Assembly - Tech Manual
6-8 6 Panel Narrow Door Assembly - Tech Manual
6-8 6 Panel PRO OAK Narrow Door Assembly - Tech Manual
6-8 Craftsman Flush Glaze Door Assembly - Tech Manual
6-8 Craftsman Flush Glaze SDL Assembly - Tech Manual
6-8 Craftsman Plank Flush Glaze Door Assembly - Tech Manual
6-8 Craftsman SDL Assembly - Tech Manual
6-8 Flush 1 Light SDL Assembly - Tech Manual
6-8 Flush Door Assembly - Tech Manual
6-8 Flush SDL Assembly - Tech Manual
6-8 Full Light Flush Glaze Door Assembly - Tech Manual
6-8 Full Light Narrow Flush Glaze Door Assembly - Tech Manual
6-8 Full Lite Flush Glaze SDL Assembly - Tech Manual
6-8 Reversible SDL Assembly - Tech Manual
6-8 Reversible SDL Assembly 2 - Tech Manual
6-8 Shaker 1-2 Light Flush Glaze Door Assembly - Tech Manual
6-8 Shaker 3-4 Light Flush Glaze Door Assembly - Tech Manual
6-8 Shaker 3-4 Light Flush Glaze Door Assembly SS - Tech Manual
7-0 2 Panel Square Door Assembly - Tech Manual
7-0 6 Panel Door Assembly - Tech Manual
7-0 Flush Door Assembly - Tech Manual
8-0 1 Light Flush Glaze Door Assembly - Tech Manual
8-0 1 Light Narrow Flush Glaze Door Assembly - Tech Manual
8-0 1 Panel Shaker Door Assembly - Tech Manual
8-0 1-2 1-2 Lite SDL Assembly - Tech Manual
8-0 1-2 3-4 Light Flush Glaze Shaker Bottom SL Assy - Tech Manual
8-0 1-2 3-4 Lite SDL Assembly - Tech Manual
8-0 2 Panel 3-4 Top Door Assembly - Tech Manual
8-0 2 Panel Shaker Door Assy - Tech Manual
8-0 2 Panel Square Door Assembly - Tech Manual
8-0 3 Panel Craftsman Door Assembly - Tech Manual
8-0 3 Panel Shaker Door Assy - Tech Manual
8-0 3-4 Light Estate Flush Glaze Door Assembly - Tech Manual
8-0 3-4 Light Estate Flush Glaze SDL Assembly - Tech Manual
8-0 3-4 Light Flush Glaze Shaker Bottom Door Assy - Tech Manual
8-0 3-4 Light Flush Glaze Shaker Bottom Door Assy RC- Tech Manual
8-0 5 Panel Shaker Door Assembly - Tech Manual
8-0 6 Panel Door Assembly - Tech Manual
8-0 Craftsman Flash Glaze SDL Assembly - Tech Manual
8-0 Craftsman Flush Glaze Door Assembly - Tech Manual
8-0 Craftsman SDL Assembly - Tech Manual
8-0 Flush 1 Light SDL Assembly - Tech Manual
8-0 Flush Door Assembly - Tech Manual
8-0 Flush SDL Assembly - Tech Manual
8-0 Full Light Flush Glaze SDL Assembly - Tech Manual
Alumaview - AV175
Alumaview - AV200
ALT W62 Doors
Alumaview - AV300
300 Series Doors (Fully Framed)
ALT W72 Doors
ALT W72 Terrace Doors
300 Series Doors Sections
Metal Doors and Frames, classified under the 081100 CSI section, are critical elements in building construction, providing security, durability, and fire resistance. The CAD content associated with this section includes detailed drawings that illustrate various types of metal doors and frames, their dimensions, assembly instructions, and installation requirements. These files are invaluable for project stakeholders as they ensure accuracy in design plans and facilitate seamless communication among teams. The CAD files aid in visualizing how metal doors and frames fit within the overall building structure, ensuring compliance with safety standards and architectural aesthetics. By offering precise measurements and material specifications, CAD files help in minimizing errors during the construction phase and support efficient project execution.
CAD files provide detailed drawings and specifications for metal doors and frames, allowing for precise planning and customization in building projects. They help in visualizing the design and ensuring accurate dimensions and installation.
CAD files streamline the design process by providing ready-to-use templates and detailed drawings that can be easily modified. This reduces the time needed to create designs from scratch, ensuring consistency and accuracy in architectural plans.
Yes, CAD files can be integrated with various design and project management software, allowing for seamless collaboration and coordination among different teams. This integration helps in maintaining uniformity across all project stages.
CAD files typically include dimensions, material specifications, hardware details, and installation guidelines for metal doors and frames. These details ensure that the components meet project requirements and standards.
Using CAD files specific to Metal Doors and Frames ensures that all design and construction elements are tailored to the unique characteristics and requirements of metal doors, leading to higher quality outcomes and fewer errors during construction.