CENTRIA

Building Envelope Wall and Roof Panels

CONTACT INFO
700 State Hwy. 121 Suite 200
Lewisville, TX 75067
Toll Free: 800-759-7474
Phone:
Continuing Education Logo
EMAIL
Request for informationCENTRIA Contact Us / RFI
PRODUCT SELECTION RESOURCES

CENTRIA CAD DetailsSearch using keywords: prefabricated masonry panels

H IE - MR100-01 HORIZONTAL JOINT
download:view:
H IE - MR100-02 VERTICAL JOINT
download:view:
H IE - MR100-03 BASE
download:view:
H IE - MR100-04 WINDOW HEAD
download:view:
H IE - MR100-05 WINDOW JAMB
download:view:
H IE - MR100-06 WINDOW SILL
download:view:
H IE - MR100-07 PARAPET
download:view:
H IE - MR100-08 SOFFIT
download:view:
H IE - MR100-08A SOFFIT BACKWALL
download:view:
H IE - MR100-09 OUTSIDE 90 CORNER
download:view:
H IE - MR100-10 INSIDE 90 CORNER
download:view:
H IE - MR100-11 END WALL
download:view:
MR100-02 Vertical Joint
download:view:
MR100-03 Base at Slab
download:view:
MR100-03A Foundation Detail
download:view:
MR100-03P Foundation
download:view:
MR100-04 Window Head
download:view:
MR100-04P Window Head
download:view:
MR100-05 Window Jamb
download:view:
MR100-05P Window Jamb
download:view:
MR100-06 Window Sill
download:view:
MR100-06P Window Sill
download:view:
MR100-07 Roof at Low Parapet
download:view:
MR100-07P Parapet
download:view:
MR100-09 Outside 90 Corner
download:view:
MR100-09A Outside 90 Mitered Corner
download:view:
MR100-09P Outside 90 Corner
download:view:
MR100-10 Inside 90 Corner
download:view:
MR100-10P Inside 90 Corner
download:view:
MR100-11 End Wall
download:view:
MR200-01 Foundation with Studs
download:view:
MR200-03 Roof at Low Parapet
download:view:
MR200-04 Window Sill
download:view:
MR200-05 Window Head Lintel Angle
download:view:
MR200-06 Window Jamb
download:view:
MR200-07 Outside 90 Corner
download:view:
MR200-08 Inside 90 Corner
download:view:
MR200-09 End Wall
download:view:
MR200-10 Vertical Joint
download:view:
MR300-01 Horizontal Panel Joint
download:view:
MR300-02 Vertical Joint
download:view:
MR300-03A Foundation
download:view:
MR300-04 Window Head
download:view:
MR300-05 Window Jamb
download:view:
MR300-06 Window Sill
download:view:
MR300-07 Parapet
download:view:
MR300-09 Outside 90 Corner
download:view:
MR300-10 Inside 90 Corner
download:view:
MR300-11 End Wall
download:view:
MW Clips-02 Vertical Joint
download:view:
MW Clips-03 Foundation Detail
download:view:
MW Clips-04 Window Head
download:view:
MW Clips-05 Window Jamb
download:view:
MW Clips-06 Window Sill
download:view:
MW Clips-07 Roof at Low Parapet
download:view:
MW Clips-09 Outside 90 Corner
download:view:
MW Clips-10 Inside 90 Corner
download:view:
MW Clips-11 End Wall
download:view:
MWLS-02 Vertical Joint
download:view:
MWLS-03 Foundation
download:view:
MWLS-04 Window Head
download:view:
MWLS-05 Window Jamb
download:view:
MWLS-06 Window Sill
download:view:
MWLS-07 Parapet
download:view:
MWLS-09A Outside 90 Mitered Corner
download:view:
MWLS-09B Outside 90 Corner
download:view:
MWLS-10A Inside 90 Mitered Corner
download:view:
MWLS-10B Inside 90 Corner
download:view:
MWLS-11 End Wall
download:view:
FWDS: 2.5 Horizontal
download:view:
2H IMV-0001 - FWDS: 2 Horizontal - Base 1 of 2
download:view:
2H IMV-0002 - FWDS: 2 Horizontal - Base 2 of 2
download:view:
2H IMV-0004 - FWDS: 2 Horizontal - Parapet 1 of 2
download:view:
2H IMV-0005 - FWDS: 2 Horizontal - Parapet 2 of 2
download:view:
2H IMV-0006 - FWDS: 2 Horizontal - Soffit 1 of 5
download:view:
2H IMV-0007 - FWDS: 2 Horizontal - Soffit 2 of 5
download:view:
2H IMV-0008 - FWDS: 2 Horizontal - Soffit 3 of 5
download:view:
2H IMV-0009 - FWDS: 2 Horizontal - Soffit 4 of 5
download:view:
2H IMV-0010 - FWDS: 2 Horizontal - Soffit 5 of 5
download:view:
2H IMV-0011 - FWDS: 2 Horizontal - Vertical Joint
download:view:
2H IMV-0013 - FWDS: 2 Horizontal - Outside Corner
download:view:
2H IMV-0015 - FWDS: 2 Horizontal - Inside Corner 1 of 2
download:view:
2H IMV-0016 - FWDS: 2 Horizontal - Inside Corner 2 of 2
download:view:
2H IMV-0017 - FWDS: 2 Horizontal - Head 1 of 2
download:view:
2H IMV-0018 - FWDS: 2 Horizontal - Sill 1 of 2
download:view:
2H IMV-0019 - FWDS: 2 Horizontal - Jamb 1 of 3
download:view:
2H IMV-0019A - FWDS: 2 Horizontal - Jamb 2 of 3
download:view:
2H IMV-0020 - FWDS: 2 Horizontal - Head 2 of 2
download:view:
2H IMV-0021 - FWDS: 2 Horizontal - Sill 2 of 2
download:view:
2H IMV-0022 - FWDS: 2 Horizontal - Jamb 3 of 3
download:view:
2H IMV-0024 - FWDS: 2 Horizontal - End Wall 1 of 3
download:view:
2H IMV-0024A - FWDS: 2 Horizontal - End Wall 2 of 3
download:view:
2H IMV-0025 - FWDS: 2 Horizontal - End Wall 3 of 3
download:view:
2V-0001 - FWDS: 2 Vertical - Base 1 of 2
download:view:
2V-0004 - FWDS: 2 Vertical - Base 2 of 2
download:view:
2V-0005 - FWDS: 2 Vertical - Parapet 1 of 2
download:view:
2V-0008 - FWDS: 2 Vertical - Parapet 2 of 2
download:view:
2V-0011 - FWDS: 2 Vertical - Stack 1 of 2
download:view:
2V-0014 - FWDS: 2 Vertical - Stack 2 of 2
download:view:
2V-0015 - FWDS: 2 Vertical - Soffit 1 of 7
download:view:
2V-0016 - FWDS: 2 Vertical - Soffit 2 of 7
download:view:
2V-0017 - FWDS: 2 Vertical - Soffit 3 of 7
download:view:
2V-0018 - FWDS: 2 Vertical - Soffit 4 of 7
download:view:
2V-0019 - FWDS: 2 Vertical - Soffit 5 of 7
download:view:
2V-0019A - FWDS: 2 Vertical - Soffit 6 of 7
download:view:
2V-0020 - FWDS: 2 Vertical - Soffit 7 of 7
download:view:
2V-0023 - FWDS: 2 Vertical - Outside Corner 1 of 2
download:view:
2V-0023A - FWDS: 2 Vertical - Outside Corner 2 of 2
download:view:
2V-0025 - FWDS: 2 Vertical - Expansion Joint 1 of 2
download:view:
2V-0025A - FWDS: 2 Vertical - Expansion Joint 2 of 2
download:view:
2V-0029 - FWDS: 2 Vertical - Inside Corner
download:view:
2V-0030 - FWDS: 2 Vertical - Head
download:view:
2V-0031 - FWDS: 2 Vertical - Sill
download:view:
2V-0032 - FWDS: 2 Vertical - End Wall 1 of 3
download:view:
2V-0033 - FWDS: 2 Vertical - End Wall 2 of 3
download:view:
2V-0034 - FWDS: 2 Vertical - End Wall 3 of 3
download:view:
2V-0035A - FWDS: 2 Vertical - Jamb 1 of 4
download:view:
2V-0035B - FWDS: 2 Vertical - Jamb 2 of 4
download:view:
2V-0035C - FWDS: 2 Vertical - Jamb 3 of 4
download:view:
2V-0035D - FWDS: 2 Vertical - Jamb 4 of 4
download:view:
2_5H FWGS IMV-0001 - Formawall Dimension Series - Base 1 of 3
download:view:
2_5H FWGS IMV-0002 - Formawall Dimension Series - Base 2 of 3
download:view:
2_5H FWGS IMV-0003 - Formawall Dimension Series - Base 3 of 3
download:view:
2_5H FWGS IMV-0004 - Formawall Dimension Series - Parapet 1 of 2
download:view:
2_5H FWGS IMV-0005 - Formawall Dimension Series - Parapet 2 of 2
download:view:
2_5H FWGS IMV-0006 - Formawall Dimension Series - Soffit 1 of 4
download:view:
2_5H FWGS IMV-0007 - Formawall Dimension Series - Soffit 2 of 4
download:view:
2_5H FWGS IMV-0008 - Formawall Dimension Series - Soffit 3 of 4
download:view:
2_5H FWGS IMV-0010 - Formawall Dimension Series - Soffit 4 of 4
download:view:
2_5H FWGS IMV-0011 - Formawall Dimension Series - Vertical Joint 1 of 2
download:view:
2_5H FWGS IMV-0012 - Formawall Dimension Series - Vertical Joint 2 of 2
download:view:
2_5H FWGS IMV-0013 - Formawall Dimension Series - Outside Corner
download:view:
2_5H FWGS IMV-0014 - Formawall Dimension Series - Inside Corner 1 of 4
download:view:
2_5H FWGS IMV-0015 - Formawall Dimension Series - Inside Corner 2 of 4
download:view:
2_5H FWGS IMV-0015A - Formawall Dimension Series - Inside Corner 3 of 4
download:view:
2_5H FWGS IMV-0016 - Formawall Dimension Series - Inside Corner 4 of 4
download:view:
2_5H FWGS IMV-0017 - Formawall Dimension Series - Head
download:view:
2_5H FWGS IMV-0018 - Formawall Dimension Series - Sill 1 of 2
download:view:
2_5H FWGS IMV-0019 - Formawall Dimension Series - Jamb 1 of 3
download:view:
2_5H FWGS IMV-0019A - Formawall Dimension Series - Jamb 2 of 3
download:view:
2_5H FWGS IMV-0019B - Formawall Dimension Series - Jamb 3 of 3
download:view:
2_5H FWGS IMV-0021 - Formawall Dimension Series - Sill 2 of 2
download:view:
2_5H FWGS IMV-0024 - Formawall Dimension Series - End Wall 1 of 2
download:view:
2_5H FWGS IMV-0024A - Formawall Dimension Series - End Wall 2 of 2
download:view:
2_5H-0001 - FWDS: 2.5 Horizontal - Base 1 of 2
download:view:
2_5H-0002 - FWDS: 2.5 Horizontal - Base 2 of 2
download:view:
2_5H-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2
download:view:
2_5H-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2
download:view:
2_5H-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5
download:view:
2_5H-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5
download:view:
2_5H-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5
download:view:
2_5H-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5
download:view:
2_5H-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5
download:view:
2_5H-0011 - FWDS: 2.5 Horizontal - Vertical Joint
download:view:
2_5H-0012 - FWDS: 2.5 Horizontal - Expansion Joint
download:view:
2_5H-0013 - FWDS: 2.5 Horizontal - Outside Corner
download:view:
2_5H-0014 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2
download:view:
2_5H-0015 - FWDS: 2.5 Horizontal - Inside Corner 2 of 2
download:view:
2_5H-0017 - FWDS: 2.5 Horizontal - Head 1 of 2
download:view:
2_5H-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2
download:view:
2_5H-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 2
download:view:
2_5H-0020 - FWDS: 2.5 Horizontal - Head 2 of 2
download:view:
2_5H-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2
download:view:
2_5H-0022 - FWDS: 2.5 Horizontal - Jamb 2 of 2
download:view:
2_5H-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2
download:view:
2_5H-0025 - FWDS: 2.5 Horizontal - End Wall 2 of 2
download:view:
2_5V-0001 - FWDS: 2.5 Vertical - Parapet
download:view:
2_5V-0002 - FWDS: 2.5 Vertical - Base
download:view:
2_5V-0006 - FWDS: 2.5 Vertical - Parapet
download:view:
2_5V-0011 - FWDS: 2.5 Vertical - Stack 1 of 2
download:view:
2_5V-0014 - FWDS: 2.5 Vertical - Stack 2 of 2
download:view:
2_5V-0015 - FWDS: 2.5 Vertical - Soffit 1 of 3
download:view:
2_5V-0017 - FWDS: 2.5 Vertical - Soffit 2 of 3
download:view:
2_5V-0020 - FWDS: 2.5 Vertical - Soffit 3 of 3
download:view:
2_5V-0025 - FWDS: 2.5 Vertical - Expansion Joint 1 of 2
download:view:
2_5V-0025A - FWDS: 2.5 Vertical - Expansion Joint 2 of 2
download:view:
2_5V-0026 - FWDS: 2.5 Vertical - Outside Corner 1 of 2
download:view:
2_5V-0026A - FWDS: 2.5 Vertical - Outside Corner 2 of 2
download:view:
2_5V-0029 - FWDS: 2.5 Vertical - Inside Corner
download:view:
2_5V-0030 - FWDS: 2.5 Vertical - Head
download:view:
2_5V-0031 - FWDS: 2.5 Vertical - Sill
download:view:
2_5V-0032 - FWDS: 2.5 Vertical - End Wall 1 of 3
download:view:
2_5V-0033 - FWDS: 2.5 Vertical - End Wall 2 of 3
download:view:
2_5V-0034 - FWDS: 2.5 Vertical - End Wall 3 of 3
download:view:
2_5gh-0001 - FWGX: 2.5 Horizontal - Base 1 of 3
download:view:
2_5gh-0002 - FWGX: 2.5 Horizontal - Base 2 of 3
download:view:
2_5gh-0003 - FWGX: 2.5 Horizontal - Base 3 of 3
download:view:
2_5gh-0004 - FWGX: 2.5 Horizontal - Parapet 1 of 2
download:view:
2_5gh-0005 - FWGX: 2.5 Horizontal - Parapet 2 of 2
download:view:
2_5gh-0006 - FWGX: 2.5 Horizontal - Soffit 1 of 4
download:view:
2_5gh-0007 - FWGX: 2.5 Horizontal - Soffit 2 of 4
download:view:
2_5gh-0008 - FWGX: 2.5 Horizontal - Soffit 3 of 4
download:view:
2_5gh-0009 - FWGX: 2.5 Horizontal - Soffit 4 of 4
download:view:
2_5gh-0010 - FWGX: 2.5 Horizontal - Vertical Joint
download:view:
2_5gh-0012 - FWGX: 2.5 Horizontal - Outside Corner
download:view:
2_5gh-0013 - FWGX: 2.5 Horizontal - Inside Corner
download:view:
2_5gh-0015 - FWGX: 2.5 Horizontal - Head 1 of 2
download:view:
2_5gh-0016 - FWGX: 2.5 Horizontal - Sill 1 of 2
download:view:
2_5gh-0017 - FWGX: 2.5 Horizontal - Jamb 1 of 2
download:view:
2_5gh-0018 - FWGX: 2.5 Horizontal - Head 2 of 2
download:view:
2_5gh-0019 - FWGX: 2.5 Horizontal - Sill 2 of 2
download:view:
2_5gh-0020 - FWGX: 2.5 Horizontal - Jamb 2 of 2
download:view:
2_5gh-0022 - FWGX: 2.5 Horizontal - End Wall 1 of 2
download:view:
2_5gh-0023 - FWGX: 2.5 Horizontal - End Wall 2 of 2
download:view:
2_5gv-0001 - FWGX: 2.5 Vertical - Base 1 of 4
download:view:
2_5gv-0002 - FWGX: 2.5 Vertical - Base 2 of 4
download:view:
2_5gv-0003 - FWGX: 2.5 Vertical - Base 3 of 4
download:view:
2_5gv-0004 - FWGX: 2.5 Vertical - Base 4 of 4
download:view:
2_5gv-0005 - FWGX: 2.5 Vertical - Parapet 1 of 6
download:view:
2_5gv-0006 - FWGX: 2.5 Vertical - Parapet 2 of 6
download:view:
2_5gv-0007 - FWGX: 2.5 Vertical - Parapet 3 of 6
download:view:
2_5gv-0008 - FWGX: 2.5 Vertical - Parapet 4 of 6
download:view:
2_5gv-0009 - FWGX: 2.5 Vertical - Parapet 5 of 6
download:view:
2_5gv-0010 - FWGX: 2.5 Vertical - Parapet 6 of 6
download:view:
2_5gv-0011 - FWGX: 2.5 Vertical - Stack 1 of 4
download:view:
2_5gv-0012 - FWGX: 2.5 Vertical - Stack 2 of 4
download:view:
2_5gv-0013 - FWGX: 2.5 Vertical - Stack 3 of 4
download:view:
2_5gv-0014 - FWGX: 2.5 Vertical - Stack 4 of 4
download:view:
2_5gv-0015 - FWGX: 2.5 Vertical - Soffit 1 of 7
download:view:
2_5gv-0016 - FWGX: 2.5 Vertical - Soffit 2 of 7
download:view:
2_5gv-0017 - FWGX: 2.5 Vertical - Soffit 3 of 7
download:view:
2_5gv-0018 - FWGX: 2.5 Vertical - Soffit 4 of 7
download:view:
2_5gv-0019 - FWGX: 2.5 Vertical - Soffit 5 of 7
download:view:
2_5gv-0020 - FWGX: 2.5 Vertical - Soffit 6 of 7
download:view:
2_5gv-0021 - FWGX: 2.5 Vertical - Soffit 7 of 7
download:view:
2_5gv-0022 - FWGX: 2.5 Vertical - Expansion Joint 1 of 2
download:view:
2_5gv-0023 - FWGX: 2.5 Vertical - Expansion Joint 2 of 2
download:view:
2_5gv-0024 - FWGX: 2.5 Vertical - Outside Corner
download:view:
2_5gv-0025 - FWGX: 2.5 Vertical - Inside Corner
download:view:
2_5gv-0026 - FWGX: 2.5 Vertical - Head 1 of 3
download:view:
2_5gv-0027 - FWGX: 2.5 Vertical - Head 2 of 3
download:view:
2_5gv-0027A - FWGX: 2.5 Vertical - Head 3 of 3
download:view:
2_5gv-0028 - FWGX: 2.5 Vertical - Sill 1 of 3
download:view:
2_5gv-0028A - FWGX: 2.5 Vertical - Sill 2 of 3
download:view:
2_5gv-0029 - FWGX: 2.5 Vertical - Sill 3 of 3
download:view:
2_5gv-0030 - FWGX: 2.5 Vertical - End Wall 1 of 3
download:view:
2_5gv-0031 - FWGX: 2.5 Vertical - End Wall 2 of 3
download:view:
2_5gv-0032 - FWGX: 2.5 Vertical - End Wall 3 of 3
download:view:
2_5gv-0033 - FWGX: 2.5 Vertical - Jamb 1 of 3
download:view:
2_5gv-0034 - FWGX: 2.5 Vertical - Jamb 2 of 2
download:view:
2_5gv-0035FWGX: 2.5 Vertical - Jamb 3 of 3
download:view:
2_5h IMV-0001 - FWDS: 2.5 Horizontal - Base 1 of 3
download:view:
2_5h IMV-0002 - FWDS: 2.5 Horizontal - Base 2 of 3
download:view:
2_5h IMV-0003 - FWDS: 2.5 Horizontal - Base 3 of 3
download:view:
2_5h IMV-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2
download:view:
2_5h IMV-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2
download:view:
2_5h IMV-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5
download:view:
2_5h IMV-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5
download:view:
2_5h IMV-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5
download:view:
2_5h IMV-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5
download:view:
2_5h IMV-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5
download:view:
2_5h IMV-0011 - FWDS: 2.5 Horizontal - Vertical Joint
download:view:
2_5h IMV-0013 - FWDS: 2.5 Horizontal - Outside Corner
download:view:
2_5h IMV-0015 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2
download:view:
2_5h IMV-0015A - FWDS: 2.5 Horizontal - Inside Corner 2 of 2
download:view:
2_5h IMV-0017 - FWDS: 2.5 Horizontal - Head 1 of 3
download:view:
2_5h IMV-0017A - FWDS: 2.5 Horizontal - Head 2 of 3
download:view:
2_5h IMV-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2
download:view:
2_5h IMV-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 3
download:view:
2_5h IMV-0019A - FWDS: 2.5 Horizontal - Jamb 2 of 3
download:view:
2_5h IMV-0019B - FWDS: 2.5 Horizontal - Jamb 3 of 3
download:view:
2_5h IMV-0020 - FWDS: 2.5 Horizontal - Head 3 of 3
download:view:
2_5h IMV-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2
download:view:
2_5h IMV-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2
download:view:
2_5h IMV-0024A - FWDS: 2.5 Horizontal - End Wall 2 of 2
download:view:
3TGV-0001 - FWGX - 3T Vertical - Base 1 of 2
download:view:
3TGV-0004 - FWGX - 3T Vertical - Base 2 of 2
download:view:
3TGV-0005 - FWGX - 3T Vertical - Parapet 1 of 2
download:view:
3TGV-0008 - FWGX - 3T Vertical - Parapet 2 of 2
download:view:
3TGV-0011 - FWGX - 3T Vertical - Stack 1 of 2
download:view:
3TGV-0014 - FWGX - 3T Vertical - Stack 2 of 2
download:view:
3TGV-0015 - FWGX - 3T Vertical - Soffit 1 of 4
download:view:
3TGV-0016 - FWGX - 3T Vertical - Soffit 2 of 4
download:view:
3TGV-0017 - FWGX - 3T Vertical - Soffit 3 of 4
download:view:
3TGV-0018 - FWGX - 3T Vertical - Soffit 4 of 4
download:view:
3TGV-0021 - FWGX - 3T Vertical - Expansion Joint 1 of 2
download:view:
3TGV-0022 - FWGX - 3T Vertical - Expansion Joint 2 of 2
download:view:
3TGV-0023 - FWGX - 3T Vertical - Outside Corner
download:view:
3TGV-0024 - FWGX - 3T Vertical - Insider Corner
download:view:
3TGV-0025 - FWGX - 3T Vertical - Head
download:view:
3TGV-0027 - FWGX - 3T Vertical - Sill
download:view:
3TGV-0029 - FWGX - 3T Vertical - End Wall 1 of 3
download:view:
3TGV-0030 - FWGX - 3T Vertical - End Wall 2 of 3
download:view:
3TGV-0031 - FWGX - 3T Vertical - End Wall 3 of 3
download:view:
3TGV-0032 - FWGX - 3T Vertical - Jamb 1 of 2
download:view:
3TGV-0033 - FWGX - 3T Vertical - Jamb 2 of 2
download:view:
3TH FWGS IMV-0001 - FWGX: 3-T Horizontal - Base 1 of 3
download:view:
3TH FWGS IMV-0002 - FWGX: 3-T Horizontal - Base 2 of 3
download:view:
3TH FWGS IMV-0003 - FWGX: 3-T Horizontal - Base 3 of 3
download:view:
3TH FWGS IMV-0004 - FWGX: 3-T Horizontal - Parapet 1 of 2
download:view:
3TH FWGS IMV-0005 - FWGX: 3-T Horizontal - Parapet 2 of 2
download:view:
3TH FWGS IMV-0006 - FWGX: 3-T Horizontal - Soffit 1 of 4
download:view:
3TH FWGS IMV-0007 - FWGX: 3-T Horizontal - Soffit 2 of 4
download:view:
3TH FWGS IMV-0008 - FWGX: 3-T Horizontal - Soffit 3 of 4
download:view:
3TH FWGS IMV-0010 - FWGX: 3-T Horizontal - Soffit 4 of 4
download:view:
3TH FWGS IMV-0011 - FWGX: 3-T Horizontal - Vertical Joint 1 of 2
download:view:
3TH FWGS IMV-0012 - FWGX: 3-T Horizontal - Vertical Joint 2 of 2
download:view:
3TH FWGS IMV-0013 - FWGX: 3-T Horizontal - Outside Corner
download:view:
3TH FWGS IMV-0015 - FWGX: 3-T Horizontal - Inside Corner 1 of 2
download:view:
3TH FWGS IMV-0015A - FWGX: 3-T Horizontal - Inside Corner 2 of 2
download:view:
3TH FWGS IMV-0017 - FWGX: 3-T Horizontal - Head 1 of 2
download:view:
3TH FWGS IMV-0017A - FWGX: 3-T Horizontal - Head 2 of 2
download:view:
3TH FWGS IMV-0018 - FWGX: 3-T Horizontal - Sill
download:view:
3TH FWGS IMV-0019 - FWGX: 3-T Horizontal - Jamb 1 of 3
download:view:
3TH FWGS IMV-0019A - FWGX: 3-T Horizontal - Jamb 2 of 3
download:view:
3TH FWGS IMV-0019B - FWGX: 3-T Horizontal - Jamb 3 of 3
download:view:
3TH FWGS IMV-0020 - FWGX: 3-T Horizontal - End Wall 1 of 2
download:view:
3TH FWGS IMV-0020A - FWGX: 3-T Horizontal - End Wall 2 of 2
download:view:
3TH IMV-0001 - FWDS: 3-T Horizontal - Base 1 of 3
download:view:
3TH IMV-0002 - FWDS: 3-T Horizontal - Base 2 of 3
download:view:
3TH IMV-0003 - FWDS: 3-T Horizontal - Base 3 of 3
download:view:
3TH IMV-0004 - FWDS: 3-T Horizontal - Parapet 1 of 2
download:view:
3TH IMV-0005 - FWDS: 3-T Horizontal - Parapet 2 of 2
download:view:
3TH IMV-0006 - FWDS: 3-T Horizontal - Soffit 1 of 5
download:view:
3TH IMV-0007 - FWDS: 3-T Horizontal - Soffit 2 of 5
download:view:
3TH IMV-0008 - FWDS: 3-T Horizontal - Soffit 3 of 5
download:view:
3TH IMV-0009 - FWDS: 3-T Horizontal - Soffit 4 of 5
download:view:
3TH IMV-0010 - FWDS: 3-T Horizontal - Soffit 5 of 5
download:view:
3TH IMV-0011 - FWDS: 3-T Horizontal - Vertical Joint
download:view:
3TH IMV-0013 - FWDS: 3-T Horizontal - Outside Corner
download:view:
3TH IMV-0015 - FWDS: 3-T Horizontal - Inside Corner 1 of 2
download:view:
3TH IMV-0015A - FWDS: 3-T Horizontal - Inside Corner 2 of 2
download:view:
3TH IMV-0017 - FWDS: 3-T Horizontal - Head 1 of 3
download:view:
3TH IMV-0017A - FWDS: 3-T Horizontal - Head 2 of 3
download:view:
3TH IMV-0017B - FWDS: 3-T Horizontal - Head 3 of 3
download:view:
3TH IMV-0018 - FWDS: 3-T Horizontal - Sill 1 of 2
download:view:
3TH IMV-0018A - FWDS: 3-T Horizontal - Sill 2 of 2
download:view:
3TH IMV-0019 - FWDS: 3-T Horizontal - Jamb 1 of 3
download:view:
3TH IMV-0019A - FWDS: 3-T Horizontal - Jamb 2 of 3
download:view:
3TH IMV-0019B - FWDS: 3-T Horizontal - Jamb 3 of 3
download:view:
3TH IMV-0020 - FWDS: 3-T Horizontal - End Wall 1 of 3
download:view:
3TH IMV-0020A - FWDS: 3-T Horizontal - End Wall 2 of 3
download:view:
3TH IMV-0020B - FWDS: 3-T Horizontal - End Wall 3 of 3
download:view:
3TH IMV-0021 - FWDS: 3-T Horizontal - Horizontal Joint
download:view:
FWDS: 2.5 Horizontal
download:view:
TCI-EE-01 - Exterior Eave - Vertical
download:view:
TCI-EE-02 - Exterior Eave/Rake - Vertical
download:view:
TCI-HE-01 - Exterior Eave - Horizontal
download:view:
TSW01001 - Base - Vertical
download:view:
TSW01101 - Base Detail - Horizontal
download:view:
TSW01103 - Base Detail - Base Channel - Horizontal
download:view:
TSW02001 - Outside Corner - Vertical
download:view:
TSW02003 - Outside Corner - Mitered - Vertical
download:view:
TSW02005 - Inside Corner - Vertical
download:view:
TSW02101 - Outside Corner - Horizontal
download:view:
TSW02103 - Outside Corner - Mitered - Horizontal
download:view:
TSW03010 - Fastener Patterns - Vertical
download:view:
TSW03012 - Intermediate Fastener Patterns - Vertical
download:view:
TSW03016 - Thermal Stress Relief - Vertical
download:view:
TSW03020 - Vertical Joint Detail - Vertical
download:view:
TSW03022 - Vertical Stack Joint - Vertical
download:view:
TSW03110 - Fastener Patterns at Panel Ends - Horizontal
download:view:
TSW03112 - Intermediate Fastener Patterns - Horizontal
download:view:
TSW03120 - Horizontal Joint Detail - Horizontal
download:view:
TSW03121 - 3 HR. Fire Rating Horizontal Joint Fastening - Horizontal
download:view:
TSW03122 - Vertical Joint Detail - Horizontal
download:view:
TSW10001 - 3 HR. Rating Joint Fastening - Vertical
download:view:
TotalClad MW 2000 Horizontal Joint Flat
download:view:
TotalClad MW 2000 Horizontal Joint Planked
download:view:
TotalClad MW 2000 Horizontal Joint Striated
download:view:
TotalClad MW 2000 Vertical Joint Flat
download:view:
TotalClad MW 2000 Vertical Joint Planked
download:view:
TotalClad MW 2000 Vertical Joint Striated
download:view:
H+ 2 Horizontal Joint
download:view:
H+ 2 Inside Corner
download:view:
H+ 2 Endwall 1 of 2
download:view:
H+ 2 Endwall 2 of 2
download:view:
H+ 2 Expansion Joint
download:view:
H+ 2 Vertical Joint 1 of 3
download:view:
H+ 2 Vertical Joint 2 of 3
download:view:
H+ 2 Vertical Joint 3 of 3
download:view:
H+ 2 Base 1 of 2
download:view:
H+ 2 Base 2 of 2
download:view:
H+ 2 Head 1 of 1
download:view:
H+ 2 Jamb 1 of 2
download:view:
H+ 2 Jamb 2 of 2
download:view:
H+ 2 Sill 1 of 2
download:view:
H+ 2 Sill 2 of 2
download:view:
H+ 2 Parapet 1 of 2
download:view:
H+ 2 Parapet 2 of 2
download:view:
H+ 2 Soffit 1 of 2
download:view:
H+ 2 Soffit 2 of 2
download:view:
H+ 2 Outside Corner 1 of 2
download:view:
H+ 2 Outside Corner 2 of 2
download:view:
H+ 3 Horizontal Joint
download:view:
H+ 3 Inside Corner
download:view:
H+ 3 End Wall 1 of 2
download:view:
H+ 3 Endwall 2 of 2
download:view:
H+ 3 Expansion Joint
download:view:
H+ 3 Vertical Joint 1 of 3
download:view:
H+ 3 Vertical Joint 2 of 3
download:view:
H+ 3 Vertical Joint 3 of 3
download:view:
H+ 3 Base 1 of 2
download:view:
H+ 3 Base 2 of 2
download:view:
H+ 3 Head
download:view:
H+ 3 Jamb 1 of 2
download:view:
H+ 3 Jamb 2 of 2
download:view:
H+ 3 Sill 1 of 2
download:view:
H+ 3 Sill 2 of 2
download:view:
H+ 3 Parapet
download:view:
H+ 3 Soffit 1 of 2
download:view:
H+ 3 Soffit 2 of 2
download:view:
H+ 3 Outside Corner 1 of 2
download:view:
H+ 3 Outside Corner 2 of 2
download:view:
Panel Profile Striated
download:view:
Panel Profile - Planked
download:view:
Panel Profile Flat
download:view:
2" Panel Joint
download:view:
2.75" Panel Joint
download:view:
4" Panel Joint
download:view:
Base at Curb with Extrusion
download:view:
Base at Curb
download:view:
Base at Slab with Extrusion
download:view:
Base at Slab
download:view:
ATMP Base at Slab
download:view:
Head with Extrusion
download:view:
ATMP Head at Opening
download:view:
Head
download:view:
Jamb with Extrusion
download:view:
ATMP Jamb at Opening
download:view:
Jamb
download:view:
Sill
download:view:
Parapet with Extrusion
download:view:
Parapet
download:view:
Wall Soffit with Extrusion
download:view:
Soffit Wall with Extrusion
download:view:
Wall Soffit
download:view:
Soffit Wall
download:view:
Outside Corner with Extrusion
download:view:
Outside Corner
download:view:
Inside Corner with Extrusion
download:view:
Inside Corner
download:view:
Jamb at Masonry with Extrusion
download:view:
Jamb at Masonry
download:view:
Stack Joint with Extrusion
download:view:
Stack Joint
download:view:
Expansion Joint with Extrusion
download:view:
Expansion Joint
download:view:
ATMP Stack
download:view:
VWH2-0001A-00 - Versawall H+ 2
download:view:
VWH2-0002A-00 - Versawall H+ 2
download:view:
VWH2-0002B-00 - Versawall H+ 2
download:view:
VWH2-0002C-00 - Versawall H+ 2
download:view:
VWH2-0003A-00 - Versawall H+ 2
download:view:
VWH2-0003B-00 - Versawall H+ 2
download:view:
VWH2-0004-00 - Versawall H+ 2
download:view:
VWH2-0005A-00 - Versawall H+ 2
download:view:
VWH2-0005B-00 - Versawall H+ 2
download:view:
VWH2-0006A-00 - Versawall H+ 2
download:view:
VWH2-0006B-00 - Versawall H+ 2
download:view:
VWH2-0007A-00 - Versawall H+ 2
download:view:
VWH2-0007B-00 - Versawall H+ 2
download:view:
VWH2-0008A-00 - Versawall H+ 2
download:view:
VWH2-0008B-00 - Versawall H+ 2
download:view:
VWH2-0008C-00 - Versawall H+ 2
download:view:
VWH2-0009A-00 - Versawall H+ 2
download:view:
VWH2-0009B-00 - Versawall H+ 2
download:view:
VWH2-0009C-00 - Versawall H+ 2
download:view:
VWH2-0010-00 - Versawall H+ 2
download:view:
VWH2-0011A-00 - Versawall H+ 2
download:view:
VWH2-0011B-00 - Versawall H+ 2
download:view:
VWH2-0013-00 - Versawall H+ 2
download:view:
VWH2 - Versawall H+ 2
download:view:
VWH3-0001A-00 - Versawall H+ 3
download:view:
VWH3-0002A-00 - Versawall H+ 3
download:view:
VWH3-0002B-00 - Versawall H+ 3
download:view:
VWH3-0002C-00 - Versawall H+ 3
download:view:
VWH3-0003A-00 - Versawall H+ 3
download:view:
VWH3-0003B-00 - Versawall H+ 3
download:view:
VWH3-0004-00 - Versawall H+ 3
download:view:
VWH3-0005A-00 - Versawall H+ 3
download:view:
VWH3-0005B-00 - Versawall H+ 3
download:view:
VWH3-0006A-00 - Versawall H+ 3
download:view:
VWH3-0006B-00 - Versawall H+ 3
download:view:
VWH3-0007A-00 - Versawall H+ 3
download:view:
VWH3-0008A-00 - Versawall H+ 3
download:view:
VWH3-0008B-00 - Versawall H+ 3
download:view:
VWH3-0008C-00 - Versawall H+ 3
download:view:
VWH3-0009A-00 - Versawall H+ 3
download:view:
VWH3-0009B-00 - Versawall H+ 3
download:view:
VWH3-0009C-00 - Versawall H+ 3
download:view:
VWH3-0010-00 - Versawall H+ 3
download:view:
VWH3-0011A-00 - Versawall H+ 3
download:view:
VWH3-0011B-00 - Versawall H+ 3
download:view:
VWH3-0013-00 - Versawall H+ 3
download:view:
Versawall H+ 2 Guide
download:view:
Versawall H+ 3 Guide
download:view:
Versawall H+
download:view:
CSH_01 - Index
download:view:
CSH_02 - Standard Panel Offering 1 of 2
download:view:
CSH_03 - Standard Panel Offering 2 of 2
download:view:
CSH_04 - Side Lap Details 1 of 2
download:view:
CSH_05 - Side Lap Details 2 of 2
download:view:
CSH_06 - Wall Sections 1 of 3
download:view:
CSH_07 - Wall Sections 2 of 3
download:view:
CSH_08 - Wall Sections 3 of 3
download:view:
CSH_09 - Base Details
download:view:
CSH_10 - Parapet Detail
download:view:
CSH_11 - Vertical Reveals 1 of 2
download:view:
CSH_12 - Vertical Reveals 2 of 2
download:view:
CSH_13 - End Lap Detail
download:view:
CSH_14 - Head Opening Details 1 of 2
download:view:
CSH_15 - Head Opening Details 2 of 2
download:view:
CSH_16 - Jamb Opening Details
download:view:
CSH_17 - Sill Opening Details 1 of 2
download:view:
CSH_18 - Sill Opening Details 2 of 2
download:view:
CSH_19 - Head, Jamb, Sill Intersection-Extrusion
download:view:
CSH_20 - Head, Jamb, Sill Intersection-Flashings
download:view:
CSH_21 - End Wall Details
download:view:
CSH_22 - Soffit Details
download:view:
CSH_23 - Outside Corner Details
download:view:
CSH_24 - Inside Corner Details
download:view:
CSH_25 - Outside and Inside Corners - MicroSeam
download:view:
CSH_26 - 4 Corner Intersection
download:view:
CSH_27 - Penetration 1 of 3
download:view:
CSH_28 - Penetration 2 of 3
download:view:
CSH_29 - Penetration 3 of 3
download:view:
CSV_01 - Index
download:view:
CSV_02 - Standard Panel Offering 1 of 2
download:view:
CSV_03 - Standard Panel Offering 2 of 2
download:view:
CSV_04 - Side Lap Details
download:view:
CSV_05 - Wall Sections 1 of 3
download:view:
CSV_06 - Wall Sections 2 of 3
download:view:
CSV_07 - Wall Sections 3 of 3
download:view:
CSV_08 - Base Details
download:view:
CSV_09 - Base & Parapet Details
download:view:
CSV_10 - Stack Joint Detail
download:view:
CSV_11 - Horizontal Reveal Details
download:view:
CSV_12 - Head Opening Details
download:view:
CSV_13 - Jamb Opening Details - (High Cell & Low Cell)
download:view:
CSV_14 - Jamb Opening Detail - (Flashing)
download:view:
CSV_15 - Sill Opening Details
download:view:
CSV_16 - Head, Jamb, Sill Intersection (Microline)
download:view:
CSV_17 - Head, Jamb, Sill Intersection (Flashing)
download:view:
CSV_18 - End Wall Details - (High Cell & Low Cell)
download:view:
CSV_19 - End Wall Details - (Flashing)
download:view:
CSV_20 - Soffit Details
download:view:
CSV_21 - Outside Corner Details
download:view:
CSV_22 - Inside Corner Detail
download:view:
CSV_23 - Penetration 1 of 2
download:view:
CSV_24 - Penetration 2 of 2
download:view:
IWH_01 - Index
download:view:
IWH_02 - Standard Panel Offering
download:view:
IWH_03 - Side Lap Details
download:view:
IWH_04 - Wall Sections 1 of 3
download:view:
IWH_05 - Wall Sections 2 of 3
download:view:
IWH_06 - Wall Sections 3 of 3
download:view:
IWH_07 - Base Detail
download:view:
IWH_08 - Parapet Detail
download:view:
IWH_09 - Endlap Detail
download:view:
IWH_10 - Head Opening Detail
download:view:
IWH_11 - Sill Opening Detail
download:view:
IWH_12 - Jamb Opening Detail
download:view:
IWH_13 - Endwall Detail
download:view:
IWH_14 - Soffit Details
download:view:
IWH_15 - Outside Corner
download:view:
IWH_16 - Inside Corner
download:view:
IWH_17 - Head, Jamb & Sill Intersection
download:view:
IWH_18 - Penetration 1 of 2
download:view:
IWH_19 - Penetration 2 of 2
download:view:
IWV_01 - Index
download:view:
IWV_02 - Standard Panel Offering
download:view:
IWV_03 - Side Lap Details
download:view:
IWV_04 - Wall Sections
download:view:
IWV_05 - Wall Sections
download:view:
IWV_06 - Wall Sections
download:view:
IWV_07 - Base Details
download:view:
IWV_08 - Parapet Details
download:view:
IWV_09 - End Lap Details
download:view:
IWV_10 - Head Opening Detail
download:view:
IWV_11 - Sill Opening Detail
download:view:
IWV_12 - Jamb Opening Detail
download:view:
IWV_13 - Head, Jamb, Sill Intersection
download:view:
IWV_14 - End Wall Detail
download:view:
IWV_15 - Soffit Details
download:view:
IWV_16 - Outside Corner Detail
download:view:
IWV_17 - Inside Corner Detail
download:view:
IWV_18 - Penetration (1 of 2)
download:view:
IWV_19 - Penetration (2 of 2)
download:view: