Rated 5 based on 1 product reviews
Belden Brick Company (The)

Brick, Thin Brick, and Clay Pavers

CONTACT INFO
700 W. Tuscarawas St.
Canton, OH 44702
Phone: 330-456-0031
Continuing Education Logo
EMAIL
Request for informationBelden Brick Company (The) Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Expand your design potential with the stylish appeal of genuine brick without the limitations of a full brick. Engineered to provide architects, designers, builders, and homeowners with a new approach to an obvious application. A brick finish with thin brick is not restricted to a footer's confines or labor-intensive masonry work, offering more flexibility to your interior or exterior commercial, residential, or remodeling brick-clad projects.

 

 

- Hide Gallery
Thin Brick

Revit BIM Files for Thin Brick

Brick

CAD Drawings for Thin Brick
1-1/2” Radius Cove Header External Corner – Jumbo Standard
download:view:
1-1/4” Radius Bullnose Rowlock – Custom Modular
download:view:
1-1/8” Radius Full Bullnose Header Corner
download:view:
1-1/8” Radius Full Bullnose Header – Modular
download:view:
1-13/16” Radius Bullnose Rowlock – Modular
download:view:
1-13/16” Radius Bullnose Rowlock – Modular
download:view:
1-3/4” Radius Cove Header External Corner
download:view:
135° External Header Corner
download:view:
150° Internal Corner – Jumbo Standard
download:view:
1” Radius Bullnose Header - Modular
download:view:
1” Radius Bullnose Rowlock – Custom Modular
download:view:
1” Radius Bullnose Rowlock – Economo Modular
download:view:
1´radius Bullnose Rowlock
download:view:
2-5/8” Radius Cove Rowlock – Economo Modular
download:view:
2-5/8” Radius Cove Rowlock – Modular
download:view:
2” Radius Bullnose Header - Jumbo Modular
download:view:
2” Radius Bullnose Rowlock – Economo Modular
download:view:
2” Radius Bullnose Rowlock – Modular
download:view:
3” Radius Bullnose Rowlock – Economo Modular
download:view:
3” Radius Bullnose Rowlock – Modular
download:view:
Bullnose Steptread External Corner  - Jumbo Standard
download:view:
Bullnose Steptread – External Corner (extruded)
download:view:
Bullnose Steptread – Modular (extruded)
download:view:
Bullnose Steptread – Modular (molded)
download:view:
Bullnose Steptread, External Corner – Modular
download:view:
Bullnose Steptread  - Jumbo Standard
download:view:
Sloped Bullnose Rowlock Sill
download:view:
Sloped Bullnose Rowlock Sill – Jumbo Standard
download:view:
Sloped Header – Modular
download:view:
Watertable Header – Modular
download:view:
Specifications for Thin Brick
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Thin Brick
Videos for Thin Brick
Belden Brick Company (The) video of Brick That Is Shaping The Future Of Design
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Commitment to Quality
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Continuous Improvement
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Customer Satisfaction
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Southwest Licking Local Schools
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Steeplechase Elementary School
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of The Belden Brick Company's Mining Process
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Winton Woods
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information