Rated 5 based on 1 product reviews
Belden Brick Company (The)

Brick, Thin Brick, and Clay Pavers

CONTACT INFO
700 W. Tuscarawas St.
Canton, OH 44702
Phone: 330-456-0031
Continuing Education Logo
EMAIL
Request for informationBelden Brick Company (The) Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Ideal for hospitals, schools, and many other commercial and institutional applications. Oversized brick manufactured by The Belden Brick Company facilitates design flexibility and can be critical in addressing budgetary concerns.


 

- Hide Gallery
Oversized Bricks

CAD Drawings for Oversized Bricks
1-1/2” Radius Cove Header External Corner – Jumbo Standard
download:view:
1-1/4” Radius Bullnose Rowlock – Custom Modular
download:view:
1-1/8” Radius Full Bullnose Header Corner
download:view:
1-1/8” Radius Full Bullnose Header – Modular
download:view:
1-13/16” Radius Bullnose Rowlock – Modular
download:view:
1-13/16” Radius Bullnose Rowlock – Modular
download:view:
1-3/4” Radius Cove Header External Corner
download:view:
135° External Header Corner
download:view:
150° Internal Corner – Jumbo Standard
download:view:
1” Radius Bullnose Header - Modular
download:view:
1” Radius Bullnose Rowlock – Custom Modular
download:view:
1” Radius Bullnose Rowlock – Economo Modular
download:view:
1´radius Bullnose Rowlock
download:view:
2-5/8” Radius Cove Rowlock – Economo Modular
download:view:
2-5/8” Radius Cove Rowlock – Modular
download:view:
2” Radius Bullnose Header - Jumbo Modular
download:view:
2” Radius Bullnose Rowlock – Economo Modular
download:view:
2” Radius Bullnose Rowlock – Modular
download:view:
3” Radius Bullnose Rowlock – Economo Modular
download:view:
3” Radius Bullnose Rowlock – Modular
download:view:
Bullnose Steptread External Corner  - Jumbo Standard
download:view:
Bullnose Steptread – External Corner (extruded)
download:view:
Bullnose Steptread – Modular (extruded)
download:view:
Bullnose Steptread – Modular (molded)
download:view:
Bullnose Steptread, External Corner – Modular
download:view:
Bullnose Steptread  - Jumbo Standard
download:view:
Sloped Bullnose Rowlock Sill
download:view:
Sloped Bullnose Rowlock Sill – Jumbo Standard
download:view:
Sloped Header – Modular
download:view:
Watertable Header – Modular
download:view:
Specifications for Oversized Bricks
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Oversized Bricks
Videos for Oversized Bricks
Belden Brick Company (The) video of Brick That Is Shaping The Future Of Design
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Commitment to Quality
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Continuous Improvement
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Customer Satisfaction
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Southwest Licking Local Schools
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Steeplechase Elementary School
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of The Belden Brick Company's Mining Process
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information
Belden Brick Company (The) video of Winton Woods
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The))request for information